]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
ARM: dts: beagle-x15-common: Add CMA pools and enable IPU & DSP rprocs
authorSuman Anna <s-anna@ti.com>
Thu, 22 Feb 2018 17:49:32 +0000 (11:49 -0600)
committerSuman Anna <s-anna@ti.com>
Mon, 4 Mar 2019 16:02:39 +0000 (10:02 -0600)
The CMA reserved memory nodes have been added for all the IPU and DSP
remoteproc devices on all the AM57xx BeagleBoard-X15 boards. These nodes
are assigned to the respective rproc device nodes, and all the IPU and
DSP remote processors are enabled for all these boards.

The current CMA pools and sizes are defined statically for each device.
The addresses chosen are the same as the respective processors on the
DRA7 EVM board to maintain firmware compatibility between the two boards.
The CMA pools and sizes are defined using 64-bit values to support LPAE.
The starting addresses are fixed to meet current dependencies on the
remote processor firmwares, and this will go away when the remote-side
code has been improved to gather this information runtime during its
initialization.

An associated pair of the rproc node and its CMA node can be disabled
later on if there is no use-case defined to use that remote processor.

Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/boot/dts/am57xx-beagle-x15-common.dtsi

index 7228e442013e3422807ab4aa5c4e194995a93d57..cecc2f1e53e6cd1011594d584b996c1b178287b3 100644 (file)
                reg = <0x0 0x80000000 0x0 0x80000000>;
        };
 
+       reserved-memory {
+               #address-cells = <2>;
+               #size-cells = <2>;
+               ranges;
+
+               ipu2_memory_region: ipu2-memory@95800000 {
+                       compatible = "shared-dma-pool";
+                       reg = <0x0 0x95800000 0x0 0x3800000>;
+                       reusable;
+                       status = "okay";
+               };
+
+               dsp1_memory_region: dsp1-memory@99000000 {
+                       compatible = "shared-dma-pool";
+                       reg = <0x0 0x99000000 0x0 0x4000000>;
+                       reusable;
+                       status = "okay";
+               };
+
+               ipu1_memory_region: ipu1-memory@9d000000 {
+                       compatible = "shared-dma-pool";
+                       reg = <0x0 0x9d000000 0x0 0x2000000>;
+                       reusable;
+                       status = "okay";
+               };
+
+               dsp2_memory_region: dsp2-memory@9f000000 {
+                       compatible = "shared-dma-pool";
+                       reg = <0x0 0x9f000000 0x0 0x800000>;
+                       reusable;
+                       status = "okay";
+               };
+       };
+
        vdd_3v3: fixedregulator-vdd_3v3 {
                compatible = "regulator-fixed";
                regulator-name = "vdd_3v3";
                status = "okay";
        };
 };
+
+&ipu2 {
+       status = "okay";
+       memory-region = <&ipu2_memory_region>;
+};
+
+&ipu1 {
+       status = "okay";
+       memory-region = <&ipu1_memory_region>;
+};
+
+&dsp1 {
+       status = "okay";
+       memory-region = <&dsp1_memory_region>;
+};
+
+&dsp2 {
+       status = "okay";
+       memory-region = <&dsp2_memory_region>;
+};