author | Linus Torvalds <torvalds@linux-foundation.org> | |
Sun, 15 Nov 2015 17:10:53 +0000 (09:10 -0800) | ||
committer | Linus Torvalds <torvalds@linux-foundation.org> | |
Sun, 15 Nov 2015 17:10:53 +0000 (09:10 -0800) |
Pull MIPS updates from Ralf Baechle:
"These are the highlists of the main MIPS pull request for 4.4:
- Add latencytop support
- Support appended DTBs
- VDSO support and initially use it for gettimeofday.
- Drop the .MIPS.abiflags and ELF NOTE sections from vmlinux
- Support for the 5KE, an internal test core.
- Switch all MIPS platfroms to libata drivers.
- Improved support, cleanups for ralink and Lantiq platforms.
- Support for the new xilfpga platform.
- A number of DTB improvments for BMIPS.
- Improved support for CM and CPS.
- Minor JZ4740 and BCM47xx enhancements"
* 'upstream' of git://git.linux-mips.org/pub/scm/ralf/upstream-linus: (120 commits)
MIPS: idle: add case for CPU_5KE
MIPS: Octeon: Support APPENDED_DTB
MIPS: vmlinux: create a section for appended DTB
MIPS: Clean up compat_siginfo_t
MIPS: Fix PAGE_MASK definition
MIPS: BMIPS: Enable GZIP ramdisk and timed printks
MIPS: Add xilfpga defconfig
MIPS: xilfpga: Add mipsfpga platform code
MIPS: xilfpga: Add xilfpga device tree files.
dt-bindings: MIPS: Document xilfpga bindings and boot style
MIPS: Make MIPS_CMDLINE_DTB default
MIPS: Make the kernel arguments from dtb available
MIPS: Use USE_OF as the guard for appended dtb
MIPS: BCM63XX: Use pr_* instead of printk
MIPS: Loongson: Cleanup CONFIG_LOONGSON_SUSPEND.
MIPS: lantiq: Disable xbar fpi burst mode
MIPS: lantiq: Force the crossbar to big endian
MIPS: lantiq: Initialize the USB core on boot
MIPS: lantiq: Return correct value for fpi clock on ar9
MIPS: ralink: Add missing clock on rt305x
...
"These are the highlists of the main MIPS pull request for 4.4:
- Add latencytop support
- Support appended DTBs
- VDSO support and initially use it for gettimeofday.
- Drop the .MIPS.abiflags and ELF NOTE sections from vmlinux
- Support for the 5KE, an internal test core.
- Switch all MIPS platfroms to libata drivers.
- Improved support, cleanups for ralink and Lantiq platforms.
- Support for the new xilfpga platform.
- A number of DTB improvments for BMIPS.
- Improved support for CM and CPS.
- Minor JZ4740 and BCM47xx enhancements"
* 'upstream' of git://git.linux-mips.org/pub/scm/ralf/upstream-linus: (120 commits)
MIPS: idle: add case for CPU_5KE
MIPS: Octeon: Support APPENDED_DTB
MIPS: vmlinux: create a section for appended DTB
MIPS: Clean up compat_siginfo_t
MIPS: Fix PAGE_MASK definition
MIPS: BMIPS: Enable GZIP ramdisk and timed printks
MIPS: Add xilfpga defconfig
MIPS: xilfpga: Add mipsfpga platform code
MIPS: xilfpga: Add xilfpga device tree files.
dt-bindings: MIPS: Document xilfpga bindings and boot style
MIPS: Make MIPS_CMDLINE_DTB default
MIPS: Make the kernel arguments from dtb available
MIPS: Use USE_OF as the guard for appended dtb
MIPS: BCM63XX: Use pr_* instead of printk
MIPS: Loongson: Cleanup CONFIG_LOONGSON_SUSPEND.
MIPS: lantiq: Disable xbar fpi burst mode
MIPS: lantiq: Force the crossbar to big endian
MIPS: lantiq: Initialize the USB core on boot
MIPS: lantiq: Return correct value for fpi clock on ar9
MIPS: ralink: Add missing clock on rt305x
...
1 | 2 | |||
---|---|---|---|---|
arch/mips/boot/dts/Makefile | patch | | diff1 | | diff2 | | blob | history |
arch/mips/include/asm/atomic.h | patch | | diff1 | | diff2 | | blob | history |
arch/mips/xilfpga/time.c | patch | | | | diff2 | | blob | history |
diff --cc arch/mips/boot/dts/Makefile
Simple merge
diff --cc arch/mips/include/asm/atomic.h
Simple merge
diff --cc arch/mips/xilfpga/time.c
index 0000000000000000000000000000000000000000,a1c0fc8893e8ff267a1ac3278d20ceb03468dc48..cbb3fca7b6fa32c1f8e3867e080c0d34ca3f15e8
mode 000000,100644..100644
mode 000000,100644..100644
--- /dev/null
+++ b/arch/mips/xilfpga/time.c
- clocksource_of_init();
+ /*
+ * Xilfpga clocksource/timer setup
+ *
+ * Copyright (C) 2015 Imagination Technologies
+ * Author: Zubair Lutfullah Kakakhel <Zubair.Kakakhel@imgtec.com>
+ *
+ * This program is free software; you can redistribute it and/or modify it
+ * under the terms and conditions of the GNU General Public License,
+ * version 2, as published by the Free Software Foundation.
+ */
+
+ #include <linux/clk.h>
+ #include <linux/clk-provider.h>
+ #include <linux/clocksource.h>
+ #include <linux/of.h>
+
+ #include <asm/time.h>
+
+ void __init plat_time_init(void)
+ {
+ struct device_node *np;
+ struct clk *clk;
+
+ of_clk_init(NULL);
++ clocksource_probe();
+
+ np = of_get_cpu_node(0, NULL);
+ if (!np) {
+ pr_err("Failed to get CPU node\n");
+ return;
+ }
+
+ clk = of_clk_get(np, 0);
+ if (IS_ERR(clk)) {
+ pr_err("Failed to get CPU clock: %ld\n", PTR_ERR(clk));
+ return;
+ }
+
+ mips_hpt_frequency = clk_get_rate(clk) / 2;
+ clk_put(clk);
+ }