]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
Merge branch 'platform-ti-linux-4.19.y' of git://git.ti.com/~rrnayak/ti-linux-kernel...
authorSuman Anna <s-anna@ti.com>
Mon, 25 Feb 2019 23:04:32 +0000 (17:04 -0600)
committerSuman Anna <s-anna@ti.com>
Mon, 25 Feb 2019 23:20:06 +0000 (17:20 -0600)
Resync/pull in the latest platform base tree (golden/vanilla equivalent
patches) into the AM65x remoteproc topic branch. The merge pulls in
the necessary TI-SCI processor control API and the MCU SRAM support on
AM65x SoCs. Also included are few important TI-SCI clock fixes and
crypto patches.

This merges establishes the baseline to allow the R5F remoteproc driver
support to be added on K3 AM65x platforms. The OMAP Mailbox support for
K3 platforms and the board support for various AM65x boards is already
available in the topic branch with the previous mailbox feature branch
merge.

* platform-ti-linux-4.19.y: (23 commits)
  clk: keystone: sci-clk: add support from parsing clock info from DT
  dt-bindings: clock: ti,sci-clk: Add support for parsing clock info from DT
  soc: ti: Add TI_MESSAGE_MANAGER to default K3 AM65x SoC options
  firmware: ti_sci: Add support for processor control
  arm64: dts: ti: k3-am65-mcu: Add the MCU RAM node
  arm64: dts: ti: k3-am65: add MCU SRAM ranges in interconnect nodes
  kbuild: dtbinst: Install overlays
  dmaengine: ti: k3-udma: Fix compiler warning in udma_get_chan_pair
  clk: keystone: sci-clk: add slack to clk-set-rate passed to firmware
  clk: keystone: sci-clk: increase the max gap size to 50 for clk ids
  HACK: firmware: ti_sci: increase timeout to 10000ms
  arm64: dts: ti: am6: Add the trng node
  char: hwrng: Kconfig: Or ARCH_K3 dependency for HW_RANDOM_OMAP
  arm64: dts: k3-am6: Add crypto accelarator node
  sa2ul: Add 3DES ECB & CBC Mode support
  crypto: sa2ul: Add hmac(sha256) HMAC algorithm support
  crypto: sa2ul: Add hmac(sha1) HMAC algorithm support
  crypto: sa2ul: Add hmac(sha256)cbc(aes) AEAD Algo support
  crypto: sha256_generic: Export the Transform function
  crypto: sa2ul: Add aead support for hmac(sha1)cbc(aes) algorithm
  ...

Signed-off-by: Suman Anna <s-anna@ti.com>
1  2 
arch/arm64/boot/dts/ti/k3-am65-main.dtsi
drivers/soc/ti/Kconfig

Simple merge