summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7f810f9)
raw | patch | inline | side by side (parent: 7f810f9)
author | Suman Anna <s-anna@ti.com> | |
Thu, 17 Mar 2016 00:10:43 +0000 (19:10 -0500) | ||
committer | Suman Anna <s-anna@ti.com> | |
Tue, 27 Feb 2018 03:32:29 +0000 (21:32 -0600) |
OMAP5 requires the same device management pdata-quirks as OMAP4
for the IPU and DSP processor subsystems, so extend the OMAP4 IPU
and DSP pdata quirks to OMAP5 as well.
The pdata quirks uses the appropriate starting addresses in the
auxdata as per the current DT node definitions to find the devices
to add the necessary quirks as platform data. The pdata quirks will
be removed once the reset dependencies against omap_device and
omap_hwmod layers are resolved.
Signed-off-by: Suman Anna <s-anna@ti.com>
for the IPU and DSP processor subsystems, so extend the OMAP4 IPU
and DSP pdata quirks to OMAP5 as well.
The pdata quirks uses the appropriate starting addresses in the
auxdata as per the current DT node definitions to find the devices
to add the necessary quirks as platform data. The pdata quirks will
be removed once the reset dependencies against omap_device and
omap_hwmod layers are resolved.
Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm/mach-omap2/pdata-quirks.c | patch | blob | history |
index 0d17c7f15c15644a1499e84c51f1ea60870cc109..2cf365c374d240ceb0ee5cccf62bc2e1985b2585 100644 (file)
}
#endif /* CONFIG_ARCH_OMAP3 */
-#ifdef CONFIG_ARCH_OMAP4
+#if defined(CONFIG_ARCH_OMAP4) || defined(CONFIG_SOC_OMAP5)
static struct omap_rproc_pdata omap4_ipu_dsp_pdata = {
.device_enable = omap_rproc_device_enable,
.device_shutdown = omap_rproc_device_shutdown,
OF_DEV_AUXDATA("ti,omap4-dsp", 0, "dsp", &omap4_ipu_dsp_pdata),
OF_DEV_AUXDATA("ti,omap4-ipu", 0x55020000, "ipu", &omap4_ipu_dsp_pdata),
#endif
+#ifdef CONFIG_SOC_OMAP5
+ OF_DEV_AUXDATA("ti,omap5-dsp", 0, "dsp", &omap4_ipu_dsp_pdata),
+ OF_DEV_AUXDATA("ti,omap5-ipu", 0x55020000, "ipu", &omap4_ipu_dsp_pdata),
+#endif
#if defined(CONFIG_ARCH_OMAP4) || defined(CONFIG_SOC_OMAP5)
OF_DEV_AUXDATA("ti,omap4-iommu", 0x4a066000, "4a066000.mmu",
&omap4_iommu_pdata),