summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: db410b2)
raw | patch | inline | side by side (parent: db410b2)
author | Dave Gerlach <d-gerlach@ti.com> | |
Fri, 15 Dec 2017 04:25:26 +0000 (22:25 -0600) | ||
committer | Rafael J. Wysocki <rafael.j.wysocki@intel.com> | |
Sun, 17 Dec 2017 18:17:43 +0000 (19:17 +0100) |
Some platforms, like those in the DRA7 and AM57 families, require the
scaling of multiple regulators in order to properly support higher OPPs.
Let the ti-cpufreq driver determine when this is required and pass the
appropriate regulator names to the OPP core so that they can be properly
managed.
Acked-by: Viresh Kumar <viresh.kumar@linaro.org>
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
scaling of multiple regulators in order to properly support higher OPPs.
Let the ti-cpufreq driver determine when this is required and pass the
appropriate regulator names to the OPP core so that they can be properly
managed.
Acked-by: Viresh Kumar <viresh.kumar@linaro.org>
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
drivers/cpufreq/ti-cpufreq.c | patch | blob | history |
index b1c230a1e2aa431cf8cc94bed1715afe6200c77c..a099b7bf74cd9ff741afc21ff0417958280784c3 100644 (file)
unsigned long efuse_mask;
unsigned long efuse_shift;
unsigned long rev_offset;
+ bool multi_regulator;
};
struct ti_cpufreq_data {
struct device_node *opp_node;
struct regmap *syscon;
const struct ti_cpufreq_soc_data *soc_data;
+ struct opp_table *opp_table;
};
static unsigned long amx3_efuse_xlate(struct ti_cpufreq_data *opp_data,
.efuse_offset = 0x07fc,
.efuse_mask = 0x1fff,
.rev_offset = 0x600,
+ .multi_regulator = false,
};
static struct ti_cpufreq_soc_data am4x_soc_data = {
.efuse_offset = 0x0610,
.efuse_mask = 0x3f,
.rev_offset = 0x600,
+ .multi_regulator = false,
};
static struct ti_cpufreq_soc_data dra7_soc_data = {
.efuse_mask = 0xf80000,
.efuse_shift = 19,
.rev_offset = 0x204,
+ .multi_regulator = true,
};
/**
u32 version[VERSION_COUNT];
struct device_node *np;
const struct of_device_id *match;
+ struct opp_table *ti_opp_table;
struct ti_cpufreq_data *opp_data;
+ const char * const reg_names[] = {"vdd", "vbb"};
int ret;
np = of_find_node_by_path("/");
if (ret)
goto fail_put_node;
- ret = PTR_ERR_OR_ZERO(dev_pm_opp_set_supported_hw(opp_data->cpu_dev,
- version, VERSION_COUNT));
- if (ret) {
+ ti_opp_table = dev_pm_opp_set_supported_hw(opp_data->cpu_dev,
+ version, VERSION_COUNT);
+ if (IS_ERR(ti_opp_table)) {
dev_err(opp_data->cpu_dev,
"Failed to set supported hardware\n");
+ ret = PTR_ERR(ti_opp_table);
goto fail_put_node;
}
- of_node_put(opp_data->opp_node);
+ opp_data->opp_table = ti_opp_table;
+
+ if (opp_data->soc_data->multi_regulator) {
+ ti_opp_table = dev_pm_opp_set_regulators(opp_data->cpu_dev,
+ reg_names,
+ ARRAY_SIZE(reg_names));
+ if (IS_ERR(ti_opp_table)) {
+ dev_pm_opp_put_supported_hw(opp_data->opp_table);
+ ret = PTR_ERR(ti_opp_table);
+ goto fail_put_node;
+ }
+ }
+ of_node_put(opp_data->opp_node);
register_cpufreq_dt:
platform_device_register_simple("cpufreq-dt", -1, NULL, 0);