summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: fdd282a)
raw | patch | inline | side by side (parent: fdd282a)
author | Suman Anna <s-anna@ti.com> | |
Thu, 21 Feb 2019 01:50:26 +0000 (19:50 -0600) | ||
committer | Suman Anna <s-anna@ti.com> | |
Mon, 25 Feb 2019 19:15:11 +0000 (13:15 -0600) |
The K3 AM65x SoCs have the next generation of the PRU-ICSS IP, commonly
called ICSSG. The ICSSG interrupt controller on K3 SoCs provide a higher
number of host interrupts (20 vs 10) and can handle an increased number
of input events (160 vs 64) from various SoC interrupt sources. Update
the PRUSS interrupt controller binings for these newer generarion ICSSG
instances.
Signed-off-by: Suman Anna <s-anna@ti.com>
called ICSSG. The ICSSG interrupt controller on K3 SoCs provide a higher
number of host interrupts (20 vs 10) and can handle an increased number
of input events (160 vs 64) from various SoC interrupt sources. Update
the PRUSS interrupt controller binings for these newer generarion ICSSG
instances.
Signed-off-by: Suman Anna <s-anna@ti.com>
Documentation/devicetree/bindings/interrupt-controller/ti,pruss-intc.txt | patch | blob | history |
diff --git a/Documentation/devicetree/bindings/interrupt-controller/ti,pruss-intc.txt b/Documentation/devicetree/bindings/interrupt-controller/ti,pruss-intc.txt
index eac3587aff8c5e2b0d76482d42ee7c23e7670d19..eb01d295edb6ebf887d6b91c53a1f38068eef1e1 100644 (file)
exclusively to the internal PRU cores, with the remaining 8 connected to
external interrupt controllers including the MPU.
+The K3 family of SoCs can handle 160 input events that can be mapped to 20
+different possible output interrupts. The additional output interrupts are
+connected to new sub-modules within the ICSSG instances.
+
This interrupt-controller node should be defined as a child node of the
corresponding PRUSS node. The node should be named "interrupt-controller".
Please see the overall PRUSS bindings document for additional details
"ti,am4376-pruss-intc" for AM437x family of SoCs
"ti,am5728-pruss-intc" for AM57xx family of SoCs
"ti,k2g-pruss-intc" for 66AK2G family of SoCs
+ "ti,am654-icssg-intc" for K3 AM65x family of SoCs
- reg : base address and size for the PRUSS INTC sub-module
- interrupt-controller : mark this node as an interrupt controller
- #interrupt-cells : should be 1. Client users shall use the PRU System