summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 58e9ffa)
raw | patch | inline | side by side (parent: 58e9ffa)
author | Paolo Bonzini <pbonzini@redhat.com> | |
Wed, 20 Dec 2017 12:16:29 +0000 (13:16 +0100) | ||
committer | Radim Krčmář <rkrcmar@redhat.com> | |
Tue, 16 Jan 2018 15:50:05 +0000 (16:50 +0100) |
Prepare for multiple inclusions of the list.
Signed-off-by: Paolo Bonzini <pbonzini@redhat.com>
Signed-off-by: Radim Krčmář <rkrcmar@redhat.com>
Signed-off-by: Paolo Bonzini <pbonzini@redhat.com>
Signed-off-by: Radim Krčmář <rkrcmar@redhat.com>
arch/x86/kvm/vmx.c | patch | blob | history | |
arch/x86/kvm/vmx_shadow_fields.h | [new file with mode: 0644] | patch | blob |
diff --git a/arch/x86/kvm/vmx.c b/arch/x86/kvm/vmx.c
index d49bb747ebea53a9d240f9fe19477034d8b37940..4530b2ba63b9841e15e2fceac1d37e597408edba 100644 (file)
--- a/arch/x86/kvm/vmx.c
+++ b/arch/x86/kvm/vmx.c
static u16 shadow_read_only_fields[] = {
- /*
- * We do NOT shadow fields that are modified when L0
- * traps and emulates any vmx instruction (e.g. VMPTRLD,
- * VMXON...) executed by L1.
- * For example, VM_INSTRUCTION_ERROR is read
- * by L1 if a vmx instruction fails (part of the error path).
- * Note the code assumes this logic. If for some reason
- * we start shadowing these fields then we need to
- * force a shadow sync when L0 emulates vmx instructions
- * (e.g. force a sync if VM_INSTRUCTION_ERROR is modified
- * by nested_vmx_failValid)
- */
- /* 32-bits */
- VM_EXIT_REASON,
- VM_EXIT_INTR_INFO,
- VM_EXIT_INSTRUCTION_LEN,
- IDT_VECTORING_INFO_FIELD,
- IDT_VECTORING_ERROR_CODE,
- VM_EXIT_INTR_ERROR_CODE,
-
- /* Natural width */
- EXIT_QUALIFICATION,
- GUEST_LINEAR_ADDRESS,
-
- /* 64-bit */
- GUEST_PHYSICAL_ADDRESS,
- GUEST_PHYSICAL_ADDRESS_HIGH,
+#define SHADOW_FIELD_RO(x) x,
+#include "vmx_shadow_fields.h"
};
static int max_shadow_read_only_fields =
ARRAY_SIZE(shadow_read_only_fields);
static u16 shadow_read_write_fields[] = {
- /* 16-bits */
- GUEST_CS_SELECTOR,
- GUEST_INTR_STATUS,
- GUEST_PML_INDEX,
- HOST_FS_SELECTOR,
- HOST_GS_SELECTOR,
-
- /* 32-bits */
- CPU_BASED_VM_EXEC_CONTROL,
- EXCEPTION_BITMAP,
- VM_ENTRY_EXCEPTION_ERROR_CODE,
- VM_ENTRY_INTR_INFO_FIELD,
- VM_ENTRY_INSTRUCTION_LEN,
- TPR_THRESHOLD,
- GUEST_CS_LIMIT,
- GUEST_CS_AR_BYTES,
- GUEST_INTERRUPTIBILITY_INFO,
- VMX_PREEMPTION_TIMER_VALUE,
-
- /* Natural width */
- GUEST_RIP,
- GUEST_RSP,
- GUEST_CR0,
- GUEST_CR3,
- GUEST_CR4,
- GUEST_RFLAGS,
- GUEST_CS_BASE,
- GUEST_ES_BASE,
- CR0_GUEST_HOST_MASK,
- CR0_READ_SHADOW,
- CR4_READ_SHADOW,
- HOST_FS_BASE,
- HOST_GS_BASE,
+#define SHADOW_FIELD_RW(x) x,
+#include "vmx_shadow_fields.h"
};
static int max_shadow_read_write_fields =
ARRAY_SIZE(shadow_read_write_fields);
diff --git a/arch/x86/kvm/vmx_shadow_fields.h b/arch/x86/kvm/vmx_shadow_fields.h
--- /dev/null
@@ -0,0 +1,71 @@
+#ifndef SHADOW_FIELD_RO
+#define SHADOW_FIELD_RO(x)
+#endif
+#ifndef SHADOW_FIELD_RW
+#define SHADOW_FIELD_RW(x)
+#endif
+
+/*
+ * We do NOT shadow fields that are modified when L0
+ * traps and emulates any vmx instruction (e.g. VMPTRLD,
+ * VMXON...) executed by L1.
+ * For example, VM_INSTRUCTION_ERROR is read
+ * by L1 if a vmx instruction fails (part of the error path).
+ * Note the code assumes this logic. If for some reason
+ * we start shadowing these fields then we need to
+ * force a shadow sync when L0 emulates vmx instructions
+ * (e.g. force a sync if VM_INSTRUCTION_ERROR is modified
+ * by nested_vmx_failValid)
+ *
+ * Keeping the fields ordered by size is an attempt at improving
+ * branch prediction in vmcs_read_any and vmcs_write_any.
+ */
+
+/* 16-bits */
+SHADOW_FIELD_RW(GUEST_CS_SELECTOR)
+SHADOW_FIELD_RW(GUEST_INTR_STATUS)
+SHADOW_FIELD_RW(GUEST_PML_INDEX)
+SHADOW_FIELD_RW(HOST_FS_SELECTOR)
+SHADOW_FIELD_RW(HOST_GS_SELECTOR)
+
+/* 32-bits */
+SHADOW_FIELD_RO(VM_EXIT_REASON)
+SHADOW_FIELD_RO(VM_EXIT_INTR_INFO)
+SHADOW_FIELD_RO(VM_EXIT_INSTRUCTION_LEN)
+SHADOW_FIELD_RO(IDT_VECTORING_INFO_FIELD)
+SHADOW_FIELD_RO(IDT_VECTORING_ERROR_CODE)
+SHADOW_FIELD_RO(VM_EXIT_INTR_ERROR_CODE)
+SHADOW_FIELD_RW(CPU_BASED_VM_EXEC_CONTROL)
+SHADOW_FIELD_RW(EXCEPTION_BITMAP)
+SHADOW_FIELD_RW(VM_ENTRY_EXCEPTION_ERROR_CODE)
+SHADOW_FIELD_RW(VM_ENTRY_INTR_INFO_FIELD)
+SHADOW_FIELD_RW(VM_ENTRY_INSTRUCTION_LEN)
+SHADOW_FIELD_RW(TPR_THRESHOLD)
+SHADOW_FIELD_RW(GUEST_CS_LIMIT)
+SHADOW_FIELD_RW(GUEST_CS_AR_BYTES)
+SHADOW_FIELD_RW(GUEST_INTERRUPTIBILITY_INFO)
+SHADOW_FIELD_RW(VMX_PREEMPTION_TIMER_VALUE)
+
+/* Natural width */
+SHADOW_FIELD_RO(EXIT_QUALIFICATION)
+SHADOW_FIELD_RO(GUEST_LINEAR_ADDRESS)
+SHADOW_FIELD_RW(GUEST_RIP)
+SHADOW_FIELD_RW(GUEST_RSP)
+SHADOW_FIELD_RW(GUEST_CR0)
+SHADOW_FIELD_RW(GUEST_CR3)
+SHADOW_FIELD_RW(GUEST_CR4)
+SHADOW_FIELD_RW(GUEST_RFLAGS)
+SHADOW_FIELD_RW(GUEST_CS_BASE)
+SHADOW_FIELD_RW(GUEST_ES_BASE)
+SHADOW_FIELD_RW(CR0_GUEST_HOST_MASK)
+SHADOW_FIELD_RW(CR0_READ_SHADOW)
+SHADOW_FIELD_RW(CR4_READ_SHADOW)
+SHADOW_FIELD_RW(HOST_FS_BASE)
+SHADOW_FIELD_RW(HOST_GS_BASE)
+
+/* 64-bit */
+SHADOW_FIELD_RO(GUEST_PHYSICAL_ADDRESS)
+SHADOW_FIELD_RO(GUEST_PHYSICAL_ADDRESS_HIGH)
+
+#undef SHADOW_FIELD_RO
+#undef SHADOW_FIELD_RW