]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
Merge branch 'timers-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 15 May 2013 21:05:17 +0000 (14:05 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 15 May 2013 21:05:17 +0000 (14:05 -0700)
Pull timer fixes from Thomas Gleixner:

 - Cure for not using zalloc in the first place, which leads to random
   crashes with CPUMASK_OFF_STACK.

 - Revert a user space visible change which broke udev

 - Add a missing cpu_online early return introduced by the new full
   dyntick conversions

 - Plug a long standing race in the timer wheel cpu hotplug code.
   Sigh...

 - Cleanup NOHZ per cpu data on cpu down to prevent stale data on cpu
   up.

* 'timers-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip:
  time: Revert ALWAYS_USE_PERSISTENT_CLOCK compile time optimizaitons
  timer: Don't reinitialize the cpu base lock during CPU_UP_PREPARE
  tick: Don't invoke tick_nohz_stop_sched_tick() if the cpu is offline
  tick: Cleanup NOHZ per cpu data on cpu down
  tick: Use zalloc_cpumask_var for allocating offstack cpumasks

1  2 
arch/x86/Kconfig
kernel/time/Kconfig
kernel/time/tick-broadcast.c
kernel/time/tick-sched.c
kernel/timer.c

Simple merge
Simple merge
Simple merge
Simple merge
diff --cc kernel/timer.c
Simple merge