summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 30aca1b)
raw | patch | inline | side by side (parent: 30aca1b)
author | Palmer Dabbelt <palmerdabbelt@google.com> | |
Wed, 25 Nov 2020 19:57:03 +0000 (11:57 -0800) | ||
committer | Palmer Dabbelt <palmerdabbelt@google.com> | |
Fri, 11 Dec 2020 01:39:43 +0000 (17:39 -0800) |
The timer driver uses get_cycles64() unconditionally to obtain the current
time. A recent refactoring lost the common definition for some configs, which
is now the only one we need.
Fixes: d5be89a8d118 ("RISC-V: Resurrect the MMIO timer implementation for M-mode systems")
Reported-by: kernel test robot <lkp@intel.com>
Signed-off-by: Palmer Dabbelt <palmerdabbelt@google.com>
time. A recent refactoring lost the common definition for some configs, which
is now the only one we need.
Fixes: d5be89a8d118 ("RISC-V: Resurrect the MMIO timer implementation for M-mode systems")
Reported-by: kernel test robot <lkp@intel.com>
Signed-off-by: Palmer Dabbelt <palmerdabbelt@google.com>
arch/riscv/include/asm/timex.h | patch | blob | history |
index ab104905d4dbb318b587781506cc2565d5b37daa..81de51e6aa32b3e6690bad5bb7ed6ebe206029cd 100644 (file)
}
#define get_cycles_hi get_cycles_hi
+#endif /* !CONFIG_RISCV_M_MODE */
+
#ifdef CONFIG_64BIT
static inline u64 get_cycles64(void)
{
}
#endif /* CONFIG_64BIT */
-#endif /* !CONFIG_RISCV_M_MODE */
-
#define ARCH_HAS_READ_CURRENT_TIMER
static inline int read_current_timer(unsigned long *timer_val)
{