summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 5a1d7bb)
raw | patch | inline | side by side (parent: 5a1d7bb)
author | Damien Le Moal <damien.lemoal@wdc.com> | |
Sun, 13 Dec 2020 13:50:34 +0000 (22:50 +0900) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Wed, 27 Jan 2021 10:47:43 +0000 (11:47 +0100) |
[ Upstream commit 11f4c2e940e2f317c9d8fb5a79702f2a4a02ff98 ]
If of_clk_init() is not called in time_init(), clock providers defined
in the system device tree are not initialized, resulting in failures for
other devices to initialize due to missing clocks.
Similarly to other architectures and to the default kernel time_init()
implementation, call of_clk_init() before executing timer_probe() in
time_init().
Signed-off-by: Damien Le Moal <damien.lemoal@wdc.com>
Acked-by: Stephen Boyd <sboyd@kernel.org>
Reviewed-by: Palmer Dabbelt <palmerdabbelt@google.com>
Signed-off-by: Palmer Dabbelt <palmerdabbelt@google.com>
Signed-off-by: Sasha Levin <sashal@kernel.org>
If of_clk_init() is not called in time_init(), clock providers defined
in the system device tree are not initialized, resulting in failures for
other devices to initialize due to missing clocks.
Similarly to other architectures and to the default kernel time_init()
implementation, call of_clk_init() before executing timer_probe() in
time_init().
Signed-off-by: Damien Le Moal <damien.lemoal@wdc.com>
Acked-by: Stephen Boyd <sboyd@kernel.org>
Reviewed-by: Palmer Dabbelt <palmerdabbelt@google.com>
Signed-off-by: Palmer Dabbelt <palmerdabbelt@google.com>
Signed-off-by: Sasha Levin <sashal@kernel.org>
arch/riscv/kernel/time.c | patch | blob | history |
index 6a53c02e9c734c6db04e6236580ace56f0d27b19..8aa70b519e04f7b1fb0d14e2ee80150efe3ef71a 100644 (file)
--- a/arch/riscv/kernel/time.c
+++ b/arch/riscv/kernel/time.c
* Copyright (C) 2017 SiFive
*/
+#include <linux/of_clk.h>
#include <linux/clocksource.h>
#include <linux/delay.h>
#include <asm/sbi.h>
riscv_timebase = prop;
lpj_fine = riscv_timebase / HZ;
+
+ of_clk_init(NULL);
timer_probe();
}