]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commitdiff
Merge branch 'drm-next-4.14' of git://people.freedesktop.org/~agd5f/linux into drm...
authorDave Airlie <airlied@redhat.com>
Wed, 2 Aug 2017 02:43:12 +0000 (12:43 +1000)
committerDave Airlie <airlied@redhat.com>
Wed, 2 Aug 2017 02:43:12 +0000 (12:43 +1000)
- Stop reprogramming the MC, the vbios already does this in asic_init
- Reduce internal gart to 256M (this does not affect the ttm GTT pool size)
- Initial support for huge pages
- Rework bo migration logic
- Lots of improvements for vega10
- Powerplay fixes
- Additional Raven enablement
- SR-IOV improvements
- Bug fixes
- Code cleanup

* 'drm-next-4.14' of git://people.freedesktop.org/~agd5f/linux: (138 commits)
  drm/amdgpu: fix header on gfx9 clear state
  drm/amdgpu: reduce the time of reading VBIOS
  drm/amdgpu/virtual_dce: Remove the rmmod error message
  drm/amdgpu/gmc9: disable legacy vga features in gmc init
  drm/amdgpu/gmc8: disable legacy vga features in gmc init
  drm/amdgpu/gmc7: disable legacy vga features in gmc init
  drm/amdgpu/gmc6: disable legacy vga features in gmc init (v2)
  drm/radeon: Set depth on low mem to 16 bpp instead of 8 bpp
  drm/amdgpu: fix the incorrect scratch reg number on gfx v6
  drm/amdgpu: fix the incorrect scratch reg number on gfx v7
  drm/amdgpu: fix the incorrect scratch reg number on gfx v8
  drm/amdgpu: fix the incorrect scratch reg number on gfx v9
  drm/amd/powerplay: add support for 3DP 4K@120Hz on vega10.
  drm/amdgpu: enable huge page handling in the VM v5
  drm/amdgpu: increase fragmentation size for Vega10 v2
  drm/amdgpu: ttm_bind only when user needs gpu_addr in bo pin
  drm/amdgpu: correct clock info for SRIOV
  drm/amdgpu/gmc8: SRIOV need to program fb location
  drm/amdgpu: disable firmware loading for psp v10
  drm/amdgpu:fix gfx fence allocate size
  ...

1  2 
drivers/gpu/drm/amd/amdgpu/amdgpu_device.c
drivers/gpu/drm/amd/amdgpu/amdgpu_drv.c
drivers/gpu/drm/amd/amdgpu/amdgpu_irq.c
drivers/gpu/drm/amd/amdgpu/dce_v10_0.c
drivers/gpu/drm/amd/amdgpu/dce_v11_0.c
drivers/gpu/drm/amd/amdgpu/dce_v6_0.c
drivers/gpu/drm/amd/amdgpu/dce_v8_0.c
drivers/gpu/drm/amd/amdkfd/kfd_device_queue_manager.c
drivers/gpu/drm/radeon/radeon_fb.c
drivers/gpu/drm/radeon/radeon_irq_kms.c