]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/history - arch
soc: ti: pruss: update pruss_get() to retrieve a PRUSS id
[rpmsg/rpmsg.git] / arch /
2020-01-10 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-09 Kishon Vijay Abraham Iarm64: dts: ti: k3-j721e: Fix "cdns,no-bar-match-nbits...
2020-01-09 Kishon Vijay Abraham Iarm64: dts: ti: k3-j721e: Add "max-virtual-functions...
2020-01-08 Dan MurphyMerge tag 'v4.19.90' of http://git.kernel.org/pub/scm...
2020-01-01 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-12-24 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti... rpmsg-ti-linux-4.19.y-intg
2019-12-24 Suman AnnaMerge branch 'rpmsg-linux-4.19.y' of git://git.ti.com... rpmsg-ti-linux-4.19.y
2019-12-24 Suman AnnaMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-12-20 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-12-20 Jyri SarhaMerge branch 'ti/4.19-pull' of https://bitbucket.itg...
2019-12-17 Heiko Carstenss390/smp,vdso: fix ASCE handling
2019-12-17 Vincenzo Frascinopowerpc: Fix vDSO clock_getres()
2019-12-17 Nathan Chancellorpowerpc: Avoid clang warnings around setjmp and longjmp
2019-12-17 Shirish Sx86/MCE/AMD: Carve out the MC4_MISC thresholding quirk
2019-12-17 Shirish Sx86/MCE/AMD: Turn off MC4_MISC thresholding on all...
2019-12-17 H. Nikolaus Schalleromap: pdata-quirks: remove openpandora quirks for mmc3...
2019-12-17 Cédric Le Goaterpowerpc/xive: Skip ioremap() of ESB pages for LSI inter...
2019-12-17 Alastair D'Silvapowerpc: Allow flush_icache_range to work across ranges...
2019-12-17 Cédric Le Goaterpowerpc/xive: Prevent page fault issues in the machine...
2019-12-17 Alastair D'Silvapowerpc: Allow 64bit VDSO __kernel_sync_dicache to...
2019-12-17 Jarkko NikulaARM: dts: omap3-tao3530: Fix incorrect MMC card detecti...
2019-12-17 Gerald Schaefers390/mm: properly clear _PAGE_NOEXEC bit when it is...
2019-12-17 H. Nikolaus SchallerARM: dts: pandora-common: define wl1251 as child node...
2019-12-17 Tomi Valkeinenarm64: dts: ti: k3-am65-main: fix DSS irq trigger type
2019-12-16 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-12-16 Jason KridnerARM: dts: AM57xx: beagleboneai: add dts file
2019-12-13 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-12-13 Paolo BonziniKVM: x86: fix out-of-bounds write in KVM_GET_EMULATED_C...
2019-12-13 Sean ChristophersonKVM: x86: Grab KVM's srcu lock when setting nested...
2019-12-13 Paolo BonziniKVM: x86: fix presentation of TSX feature in ARCH_CAPAB...
2019-12-13 Paolo BonziniKVM: x86: do not modify masked bits of shared MSRs
2019-12-13 Marek Szyprowskiarm64: dts: exynos: Revert "Remove unneeded address...
2019-12-13 Kai-Heng Fengx86/PCI: Avoid AMD FCH XHCI USB PME# from D0 defect
2019-12-13 Joerg Roedelx86/mm/32: Sync only to VMALLOC_END in vmalloc_sync_all()
2019-12-13 Felix BrackARM: dts: am335x-pdu001: Fix polarity of card detection...
2019-12-13 Rob HerringARM: dts: sunxi: Fix PMU compatible strings
2019-12-13 Paul KocialkowskiARM: dts: sun8i: h3: Fix the system-control register...
2019-12-13 Aaro KoskinenMIPS: OCTEON: cvmx_pko_mem_debug8: use oldest forward...
2019-12-13 Joel Stanleypowerpc/math-emu: Update macros from GCC
2019-12-13 Rob HerringARM: dts: realview: Fix some more duplicate regulator...
2019-12-13 Daniel MackARM: dts: pxa: clean up USB controller nodes
2019-12-13 Rob HerringARM: dts: realview-pbx: Fix duplicate regulator nodes
2019-12-13 Lubomir RintelARM: dts: mmp2: fix the gpio interrupt cell number
2019-12-13 Neil Armstrongarm64: dts: meson-gxl-khadas-vim: fix GPIO lines names
2019-12-13 Neil Armstrongarm64: dts: meson-gxbb-odroidc2: fix GPIO lines names
2019-12-13 Neil Armstrongarm64: dts: meson-gxbb-nanopi-k2: fix GPIO lines names
2019-12-13 Neil Armstrongarm64: dts: meson-gxl-libretech-cc: fix GPIO lines...
2019-12-13 Aaro KoskinenARM: OMAP1/2: fix SoC name printing
2019-12-13 Clément PéronARM: debug: enable UART1 for socfpga Cyclone5
2019-12-13 Maxime RipardARM: dts: sun8i: v3s: Change pinctrl nodes to avoid...
2019-12-13 Maxime RipardARM: dts: sun8i: a23/a33: Fix OPP DTC warnings
2019-12-13 Maxime RipardARM: dts: sun7i: Fix HDMI output DTC warning
2019-12-13 Laurent PinchartARM: dts: r8a779[01]: Disable unconnected LVDS encoders
2019-12-13 Maxime RipardARM: dts: sun5i: a10s: Fix HDMI output DTC warning
2019-12-13 Maxime RipardARM: dts: sun4i: Fix HDMI output DTC warning
2019-12-13 Maxime RipardARM: dts: sun4i: Fix gpio-keys warning
2019-12-13 David Millersparc: Correct ctx->saw_frame_pointer logic.
2019-12-13 David Millersparc: Fix JIT fused branch convergance.
2019-12-13 Otavio SalvadorARM: dts: rockchip: Assign the proper GPIO clocks for...
2019-12-13 Otavio SalvadorARM: dts: rockchip: Fix the PMU interrupt number for...
2019-12-13 Marek SzyprowskiARM: dts: exynos: Use Samsung SoC specific compatible...
2019-12-13 Nylon Chennds32: Fix the items of hwcap_str ordering issue.
2019-12-13 Aaro KoskinenMIPS: OCTEON: octeon-platform: fix typing
2019-12-13 Michal Simekarm64: dts: zynqmp: Fix node names which contain "_"
2019-12-13 Lucas StachARM: dts: imx6: RDU2: fix eGalax touchscreen node
2019-12-13 Maciej W. RozyckiMIPS: SiByte: Enable ZONE_DMA32 for LittleSur
2019-12-13 John KeepingARM: dts: rockchip: Fix rk3288-rock2 vcc_flash name
2019-12-13 Anand MoonARM: dts: exynos: Fix LDO13 min values on Odroid XU3...
2019-12-13 Eugeniy PaltsevARC: IOC: panic if kernel was started with previously...
2019-12-13 Vincent WhitchurchARM: 8813/1: Make aligned 2-byte getuser()/putuser...
2019-12-13 Tuowen Zhaosparc64: implement ioremap_uc
2019-12-13 Jon Hunterarm64: tegra: Fix 'active-low' warning for Jetson TX1...
2019-12-12 Vignesh Raghavendraarm64: dts: ti: k3-am65-mcu: Update Device IDs for...
2019-12-09 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-12-05 Vlastimil Babkamm, gup: add missing refcount overflow checks on s390
2019-12-05 Gen Zhangpowerpc/pseries/dlpar: Fix a missing check in dlpar_par...
2019-12-05 Richard Weinbergerum: Make GCOV depend on !KCOV
2019-12-05 Richard Weinbergerum: Include sys/uio.h to have writev()
2019-12-05 Benjamin Herrenschmidtpowerpc: Fix HMIs on big-endian with CONFIG_RELOCATABLE=y
2019-12-05 Michael Ellermanpowerpc/pseries: Fix node leak in update_lmb_associativ...
2019-12-05 Christophe Leroypowerpc/83xx: handle machine check caused by watchdog...
2019-12-05 Alexey Kardashevskiypowerpc/powernv/eeh/npu: Fix uninitialized variables...
2019-12-05 Benjamin Herrenschmidtpowerpc/44x/bamboo: Fix PCI range
2019-12-05 Christophe Leroypowerpc/mm: Make NULL pointer deferences explicit on...
2019-12-05 Christophe Leroypowerpc/prom: fix early DEBUG messages
2019-12-05 Joel Stanleypowerpc/32: Avoid unsupported flags with clang
2019-12-05 Madhavan Srinivasanpowerpc/perf: Fix unit_sel/cache_sel checks
2019-12-05 Geert Uytterhoevenopenrisc: Fix broken paths to arch/or32
2019-12-05 Christophe Leroypowerpc/xmon: fix dump_segments()
2019-12-05 Christophe Leroypowerpc/book3s/32: fix number of bats in p/v_block_mapped()
2019-12-05 Michael MuellerKVM: s390: unregister debug feature on failing arch...
2019-12-05 Masami Hiramatsukprobes/x86: Show x86-64 specific blacklisted symbols...
2019-12-05 Andrea Righikprobes/x86/xen: blacklist non-attachable xen interrupt...
2019-12-05 Greg Kroah-HartmanRevert "KVM: nVMX: move check_vmentry_postreqs() call...
2019-12-05 Greg Kroah-HartmanRevert "KVM: nVMX: reset cache/shadows when switching...
2019-12-05 Jim Mattsonkvm: vmx: Set IA32_TSC_AUX for legacy mode guests
2019-12-05 Masahiro Yamadamicroblaze: fix multiple bugs in arch/microblaze/boot...
2019-12-05 Masahiro Yamadamicroblaze: move "... is ready" messages to arch/microb...
2019-12-05 Masahiro Yamadamicroblaze: adjust the help to the real behavior
2019-12-05 Laurent Pinchartarm64: dts: renesas: draak: Fix CVBS input
next