]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
ARM: dts: OMAP2/OMAP3: Rename processor sub-mailbox nodes
authorSuman Anna <s-anna@ti.com>
Tue, 18 May 2021 17:36:43 +0000 (12:36 -0500)
committerTony Lindgren <tony@atomide.com>
Thu, 27 May 2021 12:12:21 +0000 (15:12 +0300)
commit94a69e06264891fc01098aad794a2b327c248d2f
tree619b763cb82a30cdaa6edabd5e5ff77f568256ed
parent71f729ef73ce68de35f15b6ce9c257a4140bec04
ARM: dts: OMAP2/OMAP3: Rename processor sub-mailbox nodes

The OMAP sub-mailbox used to communicate with the DSP and IVA remote
processors are currently named after the processor name. These can be
confused with the remote processors themselves. Rename them to remove
the ambiguity and use the prefix mbox to also adhere to the sub-mailbox
node name convention being added in the OMAP Mailbox YAML binding.

Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/boot/dts/omap2420.dtsi
arch/arm/boot/dts/omap2430.dtsi
arch/arm/boot/dts/omap3.dtsi