]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/commit
net-sysfs: Fix reference count leak in rx|netdev_queue_add_kobject
authorJouni Hogander <jouni.hogander@unikie.com>
Wed, 20 Nov 2019 07:08:16 +0000 (09:08 +0200)
committerDavid S. Miller <davem@davemloft.net>
Wed, 20 Nov 2019 20:09:50 +0000 (12:09 -0800)
commitb8eb718348b8fb30b5a7d0a8fce26fb3f4ac741b
treee92e5c1200b002dc8212be87e5214e9e48d1efb8
parent6e4ff1c94a0477598ddbe4da47530aecdb4f7dff
net-sysfs: Fix reference count leak in rx|netdev_queue_add_kobject

kobject_init_and_add takes reference even when it fails. This has
to be given up by the caller in error handling. Otherwise memory
allocated by kobject_init_and_add is never freed. Originally found
by Syzkaller:

BUG: memory leak
unreferenced object 0xffff8880679f8b08 (size 8):
  comm "netdev_register", pid 269, jiffies 4294693094 (age 12.132s)
  hex dump (first 8 bytes):
    72 78 2d 30 00 36 20 d4                          rx-0.6 .
  backtrace:
    [<000000008c93818e>] __kmalloc_track_caller+0x16e/0x290
    [<000000001f2e4e49>] kvasprintf+0xb1/0x140
    [<000000007f313394>] kvasprintf_const+0x56/0x160
    [<00000000aeca11c8>] kobject_set_name_vargs+0x5b/0x140
    [<0000000073a0367c>] kobject_init_and_add+0xd8/0x170
    [<0000000088838e4b>] net_rx_queue_update_kobjects+0x152/0x560
    [<000000006be5f104>] netdev_register_kobject+0x210/0x380
    [<00000000e31dab9d>] register_netdevice+0xa1b/0xf00
    [<00000000f68b2465>] __tun_chr_ioctl+0x20d5/0x3dd0
    [<000000004c50599f>] tun_chr_ioctl+0x2f/0x40
    [<00000000bbd4c317>] do_vfs_ioctl+0x1c7/0x1510
    [<00000000d4c59e8f>] ksys_ioctl+0x99/0xb0
    [<00000000946aea81>] __x64_sys_ioctl+0x78/0xb0
    [<0000000038d946e5>] do_syscall_64+0x16f/0x580
    [<00000000e0aa5d8f>] entry_SYSCALL_64_after_hwframe+0x44/0xa9
    [<00000000285b3d1a>] 0xffffffffffffffff

Cc: David Miller <davem@davemloft.net>
Cc: Lukas Bulwahn <lukas.bulwahn@gmail.com>
Signed-off-by: Jouni Hogander <jouni.hogander@unikie.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
net/core/net-sysfs.c