rpmsg/rpmsg.git
2019-12-24 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti... rpmsg-ti-linux-4.19.y-intg
2019-12-24 Suman AnnaMerge branch 'rpmsg-linux-4.19.y' of git://git.ti.com... rpmsg-ti-linux-4.19.y
2019-12-24 Suman AnnaMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-12-23 Suman Annaremoteproc/k3-r5: fix probe failure on Split-mode _only...
2019-12-20 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-12-20 Jyri SarhaMerge branch 'ti/4.19-pull' of https://bitbucket.itg...
2019-12-20 Tomi Valkeinendrm/tidss: remove underflow handling
2019-12-19 Tomi Valkeinendrm/tidss: increase preload to avoid underflows
2019-12-18 Suman Annarpmsg: rpc: fix static checker errors rpmsg-linux-4.19.y
2019-12-17 Tomi Valkeinenarm64: dts: ti: k3-am65-main: fix DSS irq trigger type
2019-12-16 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-12-16 Jason KridnerARM: dts: AM57xx: beagleboneai: add dts file
2019-12-13 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-12-12 Vignesh Raghavendraarm64: dts: ti: k3-am65-mcu: Update Device IDs for...
2019-12-12 Jason Kridnerdt-bindings: Add vendor prefix for BeagleBoard.org
2019-12-11 Bin Liupwm: pru: adjust the pwm period low boundary
2019-12-11 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-12-11 Tomi Valkeinendrm/tidss: fix corrupted plane pixel formats
2019-12-11 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-12-10 Faiz AbbasRevert "mmc: sdhci: Fix incorrect switch to HS mode"
2019-12-10 Grygorii Strashkonet: ethernet: ti: cpsw: fix extra rx interrupt
2019-12-10 Faiz Abbasmmc: sdhci: Update the tuning failed messages to pr_deb...
2019-12-09 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-12-05 Tero Kristowatchdog: rti: fix max hearbeat duration
2019-12-02 Dan MurphyMerge tag 'v4.19.82' of git./linux/kernel/git/stable...
2019-11-29 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-11-28 Jyri SarhaMerge branch 'peter/ti-linux-4.19.y/topic/audio' of...
2019-11-28 Peter Ujfalusiarm64: dts: ti: k3-j721e-proc-board-tps65917.dts: Switc...
2019-11-27 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-11-27 Jyri SarhaMerge branch 'ti/4.19-pull' of https://bitbucket.itg...
2019-11-27 Tomi Valkeinendrm/tidss: fix race issue with GO bit handling
2019-11-27 Tomi Valkeinendrm/tidss: use spin_lock irqsave with event_lock
2019-11-27 Tomi Valkeinendrm/tidss: add WARN if we overwrite tcrtc->event
2019-11-27 Tomi Valkeinendrm/tidss: bail out from atomic_flush if there's no...
2019-11-27 Tomi Valkeinendrm/tidss: WARN if GO bit is set when dispc7_vp_go...
2019-11-27 Tomi ValkeinenHACK: drm/bridge: cdns-mhdp: quickfix output enable
2019-11-26 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-11-26 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2019-11-26 Roger Quadrosnet: ethernet: ti: prueth: support allmulti
2019-11-26 Ivan Khoronzhukethernet: ti: am65-cpts: shorten critical sections...
2019-11-26 Ivan Khoronzhukethernet: ti: am65-cpts: replace ptp clock mutex on...
2019-11-26 Ivan Khoronzhukethernet: ti: am65-cpts: fix ptp clock synchronization...
2019-11-26 Ivan Khoronzhukethernet: ti: am65-cpts: make fifo event read to be...
2019-11-26 Ivan Khoronzhukethernet: ti: am65-cpts: limit max_adj according to TRM
2019-11-26 Ivan Khoronzhukethernet: ti: am65-cpts: fix long ptp stabilization...
2019-11-26 Ivan Khoronzhukethernet: ti: am65-cpts: fix incorrect mask in pps...
2019-11-26 Roger Quadrosnet: ethernet: ti: icssg-prueth: fix TX descriptor...
2019-11-26 Grygorii Strashkonet: ethernet: ti: icssg-prueth: optimize napi rx durin...
2019-11-26 Grygorii Strashkonet: ethernet: ti: icssg-prueth: add missed stats count...
2019-11-26 Roger Quadrosnet: ti: icssg_prueth: implement shutdown command
2019-11-26 Roger Quadrosdmaengine: ti: clear pkt_info2 pkt type before setting
2019-11-26 Roger Quadrosnet: ethernet: ti: icssg-prueth: remove redundant disab...
2019-11-26 Roger Quadrosnet: ethernet: ti: icssg-prueth: Simplify promiscuous...
2019-11-26 Roger Quadrosnet: ti: icssg-prueth: Add allmulti support
2019-11-26 Roger Quadrosnet: ti: icssg-prueth: Fix non promiscuous mode
2019-11-25 Andrew F. Davissoc: ti: ti-pat: Fix leak of sg_table memory on detach
2019-11-21 Ravi Bangoriaperf stat: Fix shadow stats for clock events
2019-11-21 Ravi Bangoriaperf stat: Use perf_evsel__is_clocki() for clock events
2019-11-20 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-11-20 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti...
2019-11-20 Suman AnnaMerge branch 'topic/4.19/dra7-late-attach' of git:...
2019-11-20 Suman AnnaTEMP: ARM: dts: dra7-ipu-common: Limit IPU early boot...
2019-11-20 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-11-20 Bin Liuarm64: dts: set icssg1 iepclk to 200MHz in prupwm overlay
2019-11-19 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-11-19 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-11-18 Roger Quadrosusb: gadget: ncm: set max_speed to super-speed
2019-11-18 Vignesh Raghavendramfd: ti_am335x_tscadc: Fix static checker warning
2019-11-18 Vignesh Raghavendrati_config_fragments/connectivity.cfg: Enable PRU PWM...
2019-11-07 Kishon Vijay... reset: Fix memory leak in reset_control_array_put()
2019-11-07 Kishon Vijay... phy: cadence: Sierra: Use correct dev pointer in cdns_s...
2019-11-07 Kishon Vijay... clk: Fix memory leak in clk_unregister()
2019-11-06 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2019-11-06 Jyri Sarhadrm/tidss: dispc7: Fix premultiplied alpha configuration
2019-11-06 Greg Kroah... Linux 4.19.82
2019-11-06 Takashi IwaiRevert "ALSA: hda: Flush interrupts on disabling"
2019-11-06 Nicholas Pigginpowerpc/powernv: Fix CPU idle to be called with IRQs...
2019-11-06 Justin SongALSA: usb-audio: Add DSD support for Gustard U16/X26...
2019-11-06 Jussi LaakoALSA: usb-audio: Update DSD support quirks for Oppo...
2019-11-06 Jussi LaakoALSA: usb-audio: DSD auto-detection for Playback Designs
2019-11-06 Takashi IwaiALSA: timer: Fix mutex deadlock at releasing card
2019-11-06 Takashi IwaiALSA: timer: Simplify error path in snd_timer_open()
2019-11-06 Eric Dumazetsch_netem: fix rcu splat in netem_enqueue()
2019-11-06 Valentin Vidicnet: usb: sr9800: fix uninitialized local variable
2019-11-06 Eric Dumazetbonding: fix potential NULL deref in bond_update_slave_arr
2019-11-06 Johan HovoldNFC: pn533: fix use-after-free and memleaks
2019-11-06 David Howellsrxrpc: Fix trace-after-put looking at the put peer...
2019-11-06 David Howellsrxrpc: rxrpc_peer needs to hold a ref on the rxrpc_loca...
2019-11-06 David Howellsrxrpc: Fix call ref leak
2019-11-06 Eric Biggersllc: fix sk_buff leak in llc_conn_service()
2019-11-06 Eric Biggersllc: fix sk_buff leak in llc_sap_state_process()
2019-11-06 Sven Eckelmannbatman-adv: Avoid free/alloc race when handling OGM...
2019-11-06 Trond MyklebustNFS: Fix an RCU lock leak in nfs4_refresh_delegation_st...
2019-11-06 Pelle van Gilsdrm/amdgpu/powerplay/vega10: allow undervolting in p7
2019-11-06 Tony Lindgrendmaengine: cppi41: Fix cppi41_dma_prep_slave_sg() when...
2019-11-06 Jeffrey Hugodmaengine: qcom: bam_dma: Fix resource leak
2019-11-06 Laura Abbottrtlwifi: Fix potential overflow on P2P code
2019-11-06 Catalin Marinasarm64: Ensure VM_WRITE|VM_SHARED ptes are clean by...
2019-11-06 Heiko Carstenss390/idle: fix cpu idle time calculation
2019-11-06 Yihui ZENGs390/cmm: fix information leak in cmm_timeout_handler()
next