rpmsg/rpmsg.git
2020-01-20 Suman Annasoc: ti: pruss: update pruss_get() to retrieve a PRUSS id rpmsg-ti-linux-4.19.y-next
2020-01-20 Suman Annasoc: ti: pruss: store the pruss instance id
2020-01-18 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-18 Roger Quadrosnet: ethernet: ti: icssg-prueth: Add multicast filter...
2020-01-18 Vignesh Raghavendramtd: spi-nor: cadence-quadspi: Fix issue with merge...
2020-01-16 Grygorii Strashkonet: phy: dp83867: add w/a for packet errors seen with...
2020-01-15 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-15 Grygorii Strashkonet: ethernet: ti: am65-cpsw-nuss: fix vlan packets...
2020-01-15 Grygorii Strashkonet: ethernet: ti: ale: fix seeing unreg mcast packets...
2020-01-15 Vignesh Raghavendraserial: 8250: 8250_omap: Don't queue new DMA request...
2020-01-15 Kishon Vijay... ntb: ntb_hw_epf: Do not set dma_mask for NTB device...
2020-01-15 Thinh Nguyenusb: dwc3: gadget: Fix request complete check
2020-01-10 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-09 Kishon Vijay... PCI: dwc: Use private data pointer of "struct irq_domai...
2020-01-09 Roger Quadrosusb: gadget: legacy: set max_speed to super-speed
2020-01-09 Kishon Vijay... arm64: dts: ti: k3-j721e: Fix "cdns,no-bar-match-nbits...
2020-01-09 Kishon Vijay... arm64: dts: ti: k3-j721e: Add "max-virtual-functions...
2020-01-09 Kishon Vijay... PCI: cadence: Avoid using phys_to_virt() for reading...
2020-01-09 Kishon Vijay... dt-bindings: PCI: cadence: Add dt binding to specify...
2020-01-09 Kishon Vijay... PCI: keystone: Allow AM654 PCIe Endpoint to raise MSI...
2020-01-09 Kishon Vijay... PCI: dwc: Fix dw_pcie_ep_raise_msix_irq() to get correc...
2020-01-09 Kishon Vijay... PCI: endpoint: Fix ->set_msix() to take BIR and offset...
2020-01-09 Alan MikhakPCI: endpoint: Clear BAR before freeing its space
2020-01-09 Alan MikhakPCI: endpoint: Skip odd BAR when skipping 64bit BAR
2020-01-09 Alan MikhakPCI: endpoint: Allocate enough space for fixed size BAR
2020-01-09 Alan MikhakPCI: endpoint: Set endpoint controller pointer to NULL
2020-01-09 Grygorii Strashkonet: phy: dp83867: w/a for fld detect threshold bootstr...
2020-01-09 Grygorii Strashkonet: phy: dp83867: fix hfs boot in rgmii mode
2020-01-09 Grygorii Strashkonet: phy: dp83867: move dt parsing to probe
2020-01-09 Max Uvarovnet: phy: dp83867: do not call config_init twice
2020-01-09 Max Uvarovnet: phy: dp83867: add soft reset delay
2020-01-09 Trent Piephonet: phy: dp83867: Allocate state struct in probe
2020-01-09 Bartosz Golaszewskidrivers: depend on HAS_IOMEM for devm_platform_ioremap_...
2020-01-08 Dan MurphyMerge tag 'v4.19.90' of git./linux/kernel/git/stable...
2020-01-01 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-01 Roger Quadrosnet: ethernet: ti: prueth: request_irq after rproc_boot
2020-01-01 Faiz AbbasHACK: mmc: sdhci_am654: Disable command queuing for...
2019-12-24 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-4.19.y
2019-12-24 Suman AnnaMerge branch 'rpmsg-ti-linux-4.19.y' of git://git.ti... rpmsg-ti-linux-4.19.y-intg
2019-12-24 Suman AnnaMerge branch 'rpmsg-linux-4.19.y' of git://git.ti.com... rpmsg-ti-linux-4.19.y
2019-12-24 Suman AnnaMerge branch 'topic/4.19/am65x' of git://git.ti.com...
2019-12-23 Suman Annaremoteproc/k3-r5: fix probe failure on Split-mode _only...
2019-12-20 LCPD Auto MergerMerged TI feature audio-display into ti-linux-4.19.y
2019-12-20 Jyri SarhaMerge branch 'ti/4.19-pull' of https://bitbucket.itg...
2019-12-20 Tomi Valkeinendrm/tidss: remove underflow handling
2019-12-19 Tomi Valkeinendrm/tidss: increase preload to avoid underflows
2019-12-18 Suman Annarpmsg: rpc: fix static checker errors rpmsg-linux-4.19.y
2019-12-17 Greg Kroah... Linux 4.19.90
2019-12-17 Erhard Furtnerof: unittest: fix memory leak in attach_node_and_children
2019-12-17 Kars de Jongscsi: zorro_esp: Limit DMA transfers to 65536 bytes...
2019-12-17 Matthew Wilcox... idr: Fix idr_get_next_ul race with idr_remove
2019-12-17 Jean-Baptiste... iio: imu: mpu6050: add missing available scan masks
2019-12-17 Roman Bolshakovscsi: qla2xxx: Change discovery state before PLOGI
2019-12-17 Guoqing Jiangraid5: need to set STRIPE_HANDLE for batch head
2019-12-17 Hans de Goedegpiolib: acpi: Add Terra Pad 1061 to the run_edge_event...
2019-12-17 Paulo Alcantara... cifs: Fix potential softlockups while refreshing DFS...
2019-12-17 Konstantin... kernel/module.c: wakeup processes in module_wq on modul...
2019-12-17 Frank Rowandof: overlay: add_changeset_property() memory leak
2019-12-17 Bob Petersongfs2: fix glock reference problem in gfs2_trans_remove_...
2019-12-17 Yoshihiro ShimodaPCI: rcar: Fix missing MACCTLR register setting in...
2019-12-17 Martin Schillerleds: trigger: netdev: fix handling on interface rename
2019-12-17 Eran Ben Elishanet/mlx5e: Fix SFF 8472 eeprom length
2019-12-17 Pavel Tikhomirovsunrpc: fix crash when cache_head become valid before...
2019-12-17 Wen Yangfirmware: arm_scmi: Avoid double free in error flow
2019-12-17 Cong Wanggre: refetch erspan header from skb->data after pskb_ma...
2019-12-17 Adrian Hunterperf callchain: Fix segfault in thread__resolve_callcha...
2019-12-17 Tejun Heoworkqueue: Fix missing kfree(rescuer) in destroy_workqu...
2019-12-17 Ming Leiblk-mq: make sure that line break can be printed
2019-12-17 Heiko Carstenss390/smp,vdso: fix ASCE handling
2019-12-17 Michal Hockomm, thp, proc: report THP eligibility for each vma
2019-12-17 Daniel Schultzmfd: rk808: Fix RK818 ID template
2019-12-17 yangerkunext4: fix a bug in ext4_wait_for_tail_page_commit
2019-12-17 Darrick J.... splice: only read in as much information as there is...
2019-12-17 Alexandre Bellonirtc: disable uie before setting time and enable after
2019-12-17 Chen Junmm/shmem.c: cast the type of unmap_start to u64
2019-12-17 Will Deaconfirmware: qcom: scm: Ensure 'a0' status code is treated...
2019-12-17 Theodore Ts'oext4: work around deleting a file with i_nlink == 0...
2019-12-17 Vincenzo Frascinopowerpc: Fix vDSO clock_getres()
2019-12-17 Nathan Chancellorpowerpc: Avoid clang warnings around setjmp and longjmp
2019-12-17 Anders Roxellregulator: 88pm800: fix warning same module names
2019-12-17 Miaoqing Panath10k: fix fw crash by moving chip reset after napi...
2019-12-17 Helen Koikemedia: vimc: fix component match compare
2019-12-17 Ido Schimmelmlxsw: spectrum_router: Refresh nexthop neighbour when...
2019-12-17 Tony Lindgrenpower: supply: cpcap-battery: Fix signed counter sample...
2019-12-17 Shirish Sx86/MCE/AMD: Carve out the MC4_MISC thresholding quirk
2019-12-17 Shirish Sx86/MCE/AMD: Turn off MC4_MISC thresholding on all...
2019-12-17 Luo Jiaxingscsi: hisi_sas: Reject setting programmed minimum linkr...
2019-12-17 Xiang Chenscsi: hisi_sas: send primitive NOTIFY to SSP situation...
2019-12-17 Yonglong Liunet: hns3: Check variable is valid before assigning...
2019-12-17 Huazhong Tannet: hns3: change hnae3_register_ae_dev() to int
2019-12-17 Jian Shennet: hns3: clear pci private data when unload hns3...
2019-12-17 Karsten Graulnet/smc: do not wait under send_lock
2019-12-17 Toke Høiland... sch_cake: Correctly update parent qlen when splitting...
2019-12-17 Stefano Stabellinipvcalls-front: don't return error when the ring is...
2019-12-17 YueHaibinge100: Fix passing zero to 'PTR_ERR' warning in e100_loa...
2019-12-17 Nathan Chancellordrbd: Change drbd_request_detach_interruptible's return...
2019-12-17 James Smartscsi: lpfc: Correct topology type reporting on G7 adapters
2019-12-17 James Smartscsi: lpfc: Correct code setting non existent bits...
2019-12-17 James Smartscsi: lpfc: Cap NPIV vports to 256
2019-12-17 H. Nikolaus... omap: pdata-quirks: remove openpandora quirks for mmc3...
next