rpmsg/rpmsg.git
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Reserve some on-chip SRAM... rpmsg-ti-linux-5.4.y-intg
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Reserve memory for IPC...
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Add DDR carveout memory...
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Add mailboxes to R5Fs
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Add IPC sub-mailbox nodes
2021-02-08 LCPD Auto MergerMerged TI feature connectivity into ti-linux-5.4.y
2021-02-07 Aswath Govindrajuusb: cdns3: Add support for TI's AM64 SoC
2021-02-07 Aswath Govindrajuarm64: dts: ti: k3-j7200-main: Remove sdhci-caps-mask...
2021-02-07 Aswath Govindrajuarm64: dts: ti: k3-j7200-main: Add support for HS200...
2021-02-07 Grygorii Strashkonet: ethernet: ti: cpsw: fix crash in dual_emac mode...
2021-02-05 LCPD Auto MergerMerged TI feature platform_base into ti-linux-5.4.y
2021-02-05 Lokesh Vutlaarm64: dts: ti: Add support for AM642 SK
2021-02-05 Lokesh Vutladt-bindings: arm: ti: Add bindings for AM642 SK
2021-02-03 Dan MurphyMerge tag 'v5.4.93' of git./linux/kernel/git/stable...
2021-01-27 Greg Kroah... Linux 5.4.93
2021-01-27 Enke Chentcp: fix TCP_USER_TIMEOUT with zero window
2021-01-27 Eric Dumazettcp: do not mess with cloned skbs in tcp_add_backlog()
2021-01-27 Dan Carpenternet: dsa: b53: fix an off by one in checking "vlan...
2021-01-27 Tariq Toukannet: Disable NETIF_F_HW_TLS_RX when RXCSUM is disabled
2021-01-27 Vladimir Olteannet: mscc: ocelot: allow offloading of bridge on top...
2021-01-27 Matteo Croceipv6: set multicast flag on the multicast route
2021-01-27 Eric Dumazetnet_sched: reject silly cell_log in qdisc_get_rtab()
2021-01-27 Eric Dumazetnet_sched: avoid shift-out-of-bounds in tcindex_set_parms()
2021-01-27 Matteo Croceipv6: create multicast route with RTPROT_KERNEL
2021-01-27 Guillaume Naultudp: mask TOS bits in udp_v4_early_demux()
2021-01-27 Lecopzer Chenkasan: fix incorrect arguments passing in kasan_add_zer...
2021-01-27 Lecopzer Chenkasan: fix unaligned address is unhandled in kasan_remo...
2021-01-27 Alexander Lobakinskbuff: back tiny skbs with kmalloc() in __netdev_alloc...
2021-01-27 Pan Bianlightnvm: fix memory leak when submit fails
2021-01-27 Geert Uytterhoevensh_eth: Fix power down vs. is_opened flag ordering
2021-01-27 Rasmus Villemoesnet: dsa: mv88e6xxx: also read STU state in mv88e6250_g...
2021-01-27 Necip Fazil... sh: dma: fix kconfig dependency for G2_DMA
2021-01-27 Guillaume Naultnetfilter: rpfilter: mask ecn bits before fib lookup
2021-01-27 Yazen Ghannamx86/cpu/amd: Set __max_die_per_package on AMD
2021-01-27 Paul Cercueilpinctrl: ingenic: Fix JZ4760 support
2021-01-27 Rafael J. Wysockidriver core: Extend device_is_dependent()
2021-01-27 JC Kuoxhci: tegra: Delay for disabling LFPS detector
2021-01-27 Mathias Nymanxhci: make sure TRB is fully written before giving...
2021-01-27 Patrik Jakobssonusb: bdc: Make bdc pci driver depend on BROKEN
2021-01-27 Thinh Nguyenusb: udc: core: Use lock when write to soft_connect
2021-01-27 Ryan Chenusb: gadget: aspeed: fix stop dma register setting.
2021-01-27 Longfang LiuUSB: ehci: fix an interrupt calltrace error
2021-01-27 Eugene Korenevskyehci: fix EHCI host controller initialization sequence
2021-01-27 Pali Rohárserial: mvebu-uart: fix tx lost characters at power off
2021-01-27 Wang Huistm class: Fix module init return on allocation failure
2021-01-27 Alexander Shishkinintel_th: pci: Add Alder Lake-P support
2021-01-27 Andy Lutomirskix86/mmx: Use KFPU_387 for MMX string operations
2021-01-27 Borislav Petkovx86/topology: Make __max_die_per_package available...
2021-01-27 Andy Lutomirskix86/fpu: Add kernel_fpu_begin_mask() to selectively...
2021-01-27 Mathias Kresinirqchip/mips-cpu: Set IPI domain parent chip
2021-01-27 Ronnie Sahlbergcifs: do not fail __smb_send_rqst if non-fatal signals...
2021-01-27 Lars-Peter... iio: ad5504: Fix setting power-down state
2021-01-27 Vincent Mailholcan: peak_usb: fix use after free bugs
2021-01-27 Vincent Mailholcan: vxcan: vxcan_xmit: fix use after free bug
2021-01-27 Vincent Mailholcan: dev: can_restart: fix use after free bug
2021-01-27 Hangbin Liuselftests: net: fib_tests: remove duplicate log test
2021-01-27 Hans de Goedeplatform/x86: intel-vbtn: Drop HP Stream x360 Convertib...
2021-01-27 Wolfram Sangi2c: octeon: check correct size of maximum RECV_LEN...
2021-01-27 Ariel Marcovitchpowerpc: Fix alignment bug within the init sections
2021-01-27 Arnd Bergmannscsi: megaraid_sas: Fix MEGASAS_IOC_FIRMWARE regression
2021-01-27 Billy Tsaipinctrl: aspeed: g6: Fix PWMG0 pinctrl setting
2021-01-27 Youling Tangpowerpc: Use the common INIT_DATA_SECTION macro in...
2021-01-27 Ben Skeggsdrm/nouveau/kms/nv50-: fix case where notifier buffer...
2021-01-27 Ben Skeggsdrm/nouveau/mmu: fix vram heap sizing
2021-01-27 Ben Skeggsdrm/nouveau/i2c/gm200: increase width of aux semaphore...
2021-01-27 Ben Skeggsdrm/nouveau/privring: ack interrupts the same way as RM
2021-01-27 Ben Skeggsdrm/nouveau/bios: fix issue shadowing expansion ROMs
2021-01-27 Wayne Lindrm/amd/display: Fix to be able to stop crc calculation
2021-01-27 Victor Zhaodrm/amdgpu/psp: fix psp gfx ctrl cmds
2021-01-27 Sagar Shrikant... riscv: defconfig: enable gpio support for HiFive Unleashed
2021-01-27 Sagar Shrikant... dts: phy: fix missing mdio device and probe failure...
2021-01-27 David Woodhousex86/xen: Add xen_no_vector_callback option to test...
2021-01-27 David Woodhousexen: Fix event channel callback via INTX/GSI
2021-01-27 Arnd Bergmannarm64: make atomic helpers __always_inline
2021-01-27 Peter Geisclk: tegra30: Add hda clock default rates to clock...
2021-01-27 Seth MillerHID: Ignore battery for Elan touchscreen on ASUS UX550
2021-01-27 Filipe LaínsHID: logitech-dj: add the G602 receiver
2021-01-27 Damien Le Moalriscv: Fix sifive serial driver
2021-01-27 Damien Le Moalriscv: Fix kernel time_init()
2021-01-27 Ewan D. Milnescsi: sd: Suppress spurious errors when WRITE SAME...
2021-01-27 Nilesh Javaliscsi: qedi: Correct max length of CHAP secret
2021-01-27 Can Guoscsi: ufs: Correct the LUN used in eh_device_reset_hand...
2021-01-27 Anthony Iliopoulosdm integrity: select CRYPTO_SKCIPHER
2021-01-27 Kai-Heng FengHID: multitouch: Enable multi-input for Synaptics point...
2021-01-27 Cezary RojewskiASoC: Intel: haswell: Add missing pm_ops
2021-01-27 Chris Wilsondrm/i915/gt: Prevent use of engine->wa_ctx after error
2021-01-27 Daniel Vetterdrm/syncobj: Fix use-after-free
2021-01-27 Pan Biandrm/atomic: put state on error path
2021-01-27 Mikulas Patockadm integrity: fix a crash if "recalculate" used without...
2021-01-27 Hannes Reineckedm: avoid filesystem lookup in dm_get_dev_t()
2021-01-27 Alex Leibovichmmc: sdhci-xenon: fix 1.8v regulator stabilization
2021-01-27 Peter Collingbournemmc: core: don't initialize block size from ext_csd...
2021-01-27 Filipe Mananabtrfs: send: fix invalid clone operations when cloning...
2021-01-27 Josef Bacikbtrfs: don't clear ret in btrfs_start_dirty_block_groups
2021-01-27 Josef Bacikbtrfs: fix lockdep splat in btrfs_recover_relocation
2021-01-27 Josef Bacikbtrfs: don't get an EINTR during drop_snapshot for...
2021-01-27 Hans de GoedeACPI: scan: Make acpi_bus_get_device() clear return...
2021-01-27 Takashi IwaiALSA: hda/via: Add minimum mute flag
2021-01-27 Takashi IwaiALSA: seq: oss: Fix missing error check in snd_seq_oss_...
2021-01-27 Jiaxun Yangplatform/x86: ideapad-laptop: Disable touchpad_switch...
next