]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - rpmsg/rpmsg.git/shortlog
rpmsg/rpmsg.git
2021-01-27 Heikki Krogerusplatform/x86: i2c-multi-instantiate: Don't create platf...
2021-01-27 Mikko Perttuneni2c: bpmp-tegra: Ignore unknown I2C_M flags
2021-01-26 Dan MurphyMerge tag 'v5.4.91' of http://git.kernel.org/pub/scm...
2021-01-23 Greg Kroah... Linux 5.4.92
2021-01-23 Michael Hennerichspi: cadence: cache reference clock rate during probe
2021-01-23 Lorenzo Bianconimac80211: check if atf has been disabled in __ieee80211...
2021-01-23 Felix Fietkaumac80211: do not drop tx nulldata packets on encrypted...
2021-01-23 Hoang Letipc: fix NULL deref in tipc_link_xmit()
2021-01-23 Daniel Borkmannnet, sctp, filter: remap copy_from_user failure error
2021-01-23 David Howellsrxrpc: Fix handling of an unsupported token type in...
2021-01-23 Eric Dumazetnet: avoid 32 x truesize under-estimation for tiny...
2021-01-23 Jakub Kicinskinet: sit: unregister_netdevice on newlink's error path
2021-01-23 David Wunet: stmmac: Fixed mtu channged by cache aligned
2021-01-23 Baptiste Lepersrxrpc: Call state should be read with READ_ONCE() under...
2021-01-23 Petr Machatanet: dcb: Accept RTM_GETDCB messages carrying set-like...
2021-01-23 Petr Machatanet: dcb: Validate netlink message in DCB handler
2021-01-23 Willem de Bruijnesp: avoid unneeded kmap_atomic call
2021-01-23 Andrey Zhizhikinrndis_host: set proper input size for OID_GEN_PHYSICAL_...
2021-01-23 Stefan Chulskinet: mvpp2: Remove Pause and Asym_Pause support
2021-01-23 Vadim Pasternakmlxsw: core: Increase critical threshold for ASIC therm...
2021-01-23 Vadim Pasternakmlxsw: core: Add validation of transceiver temperature...
2021-01-23 Aya Levinnet: ipv6: Validate GSO SKB before finish IPv6 processing
2021-01-23 Jason A. Donenfeldnet: skbuff: disambiguate argument and member for skb_l...
2021-01-23 Jason A. Donenfeldnet: introduce skb_list_walk_safe for skb segment walking
2021-01-23 Manish Chopranetxen_nic: fix MSI/MSI-x interrupts
2021-01-23 Baptiste Lepersudp: Prevent reuseport_select_sock from reading uniniti...
2021-01-23 Mircea Cirjaliubpf: Fix helper bpf_map_peek_elem_proto pointing to...
2021-01-23 Stanislav Fomichevbpf: Don't leak memory in bpf getsockopt when optlen...
2021-01-23 J. Bruce Fieldsnfsd4: readdirplus shouldn't return parent of export
2021-01-23 Lukas Wunnerspi: npcm-fiu: Disable clock in probe error path
2021-01-23 Qinglang Miaospi: npcm-fiu: simplify the return expression of npcm_f...
2021-01-23 YueHaibingscsi: lpfc: Make lpfc_defer_acc_rsp static
2021-01-23 zhengbinscsi: lpfc: Make function lpfc_defer_pt2pt_acc static
2021-01-23 Arnd Bergmannelfcore: fix building with clang
2021-01-23 Roger Pau Monnexen/privcmd: allow fetching resource sizes
2021-01-23 Will Deaconcompiler.h: Raise minimum version of GCC to 5.1 for...
2021-01-23 Hamish Martinusb: ohci: Make distrust_firmware param default to...
2021-01-19 Greg Kroah... Linux 5.4.91
2021-01-19 Florian Westphalnetfilter: nft_compat: remove flush counter optimization
2021-01-19 Dinghao Liunetfilter: nf_nat: Fix memleak in nf_nat_init
2021-01-19 Jesper Dangaard... netfilter: conntrack: fix reading nf_conntrack_buckets
2021-01-19 Geert UytterhoevenALSA: firewire-tascam: Fix integer overflow in midi_por...
2021-01-19 Geert UytterhoevenALSA: fireface: Fix integer overflow in transmit_midi_msg()
2021-01-19 Mike Snitzerdm: eliminate potential source of excessive kernel...
2021-01-19 j.nixdorf@avm.denet: sunrpc: interpret the return value of kstrtou32...
2021-01-19 Lu Baoluiommu/vt-d: Fix unaligned addresses for intel_flush_svm...
2021-01-19 Jann Hornmm, slub: consider rest of partial list if acquire_slab...
2021-01-19 Hans de Goededrm/i915/dsi: Use unconditional msleep for the panel_on...
2021-01-19 Parav PanditIB/mlx5: Fix error unwinding when set_has_smi_cap fails
2021-01-19 Mark BlochRDMA/mlx5: Fix wrong free of blue flame register on...
2021-01-19 Michael Chanbnxt_en: Improve stats context resource accounting...
2021-01-19 Dinghao LiuRDMA/usnic: Fix memleak in find_free_vf_and_create_qp_grp
2021-01-19 Leon RomanovskyRDMA/restrack: Don't treat as an error allocation ID...
2021-01-19 Jan Karaext4: fix superblock checksum failure when setting...
2021-01-19 Trond MyklebustNFS: nfs_igrab_and_active must first reference the...
2021-01-19 Trond MyklebustNFS/pNFS: Fix a leak of the layout 'plh_outstanding...
2021-01-19 Trond MyklebustpNFS: Stricter ordering of layoutget and layoutreturn
2021-01-19 Trond MyklebustpNFS: Mark layout for return if return-on-close was...
2021-01-19 Trond MyklebustpNFS: We want return-on-close to complete when evicting...
2021-01-19 Dave WysochanskiNFS4: Fix use-after-free in trace_event_raw_event_nfs4_...
2021-01-19 Sagi Grimbergnvme-tcp: fix possible data corruption with bio merges
2021-01-19 Dan CarpenterASoC: Intel: fix error code cnl_set_dsp_D0()
2021-01-19 Jerome BrunetASoC: meson: axg-tdmin: fix axg skew offset
2021-01-19 Jerome BrunetASoC: meson: axg-tdm-interface: fix loopback
2021-01-19 Al Virodump_common_audit_data(): fix racy accesses to ->d_name
2021-01-19 Adrian Hunterperf intel-pt: Fix 'CPU too large' error
2021-01-19 Arnd BergmannARM: picoxcell: fix missing interrupt-parent properties
2021-01-19 Craig Tatlordrm/msm: Call msm_init_vram before binding the gpu
2021-01-19 Shawn GuoACPI: scan: add stub acpi_create_platform_device()...
2021-01-19 Peter Robinsonusb: typec: Fix copy paste error for NVIDIA alt-mode...
2021-01-19 Dennis Lidrm/amdgpu: fix a GPU hang issue when remove device
2021-01-19 Israel Rukshinnvmet-rdma: Fix list_del corruption on queue establishm...
2021-01-19 Gopal Tiwarinvme-pci: mark Samsung PM1725a as IGNORE_DEV_SUBNQN
2021-01-19 Po-Hsu Linselftests: fix the return value for UDP GRO test
2021-01-19 Michael Ellermannet: ethernet: fs_enet: Add missing MODULE_LICENSE
2021-01-19 Arnd Bergmannmisdn: dsp: select CONFIG_BITREVERSE
2021-01-19 Randy Dunlaparch/arc: add copy_user_page() to <asm/page.h> to fix...
2021-01-19 Jan Karabfq: Fix computation of shallow depth
2021-01-19 John Millikinlib/raid6: Let $(UNROLL) rules work with macOS userland
2021-01-19 Uwe Kleine... hwmon: (pwm-fan) Ensure that calculation doesn't discar...
2021-01-19 Dinghao Liuhabanalabs: Fix memleak in hl_device_reset
2021-01-19 Oded Gabbayhabanalabs: register to pci shutdown callback
2021-01-19 Rasmus Villemoesethernet: ucc_geth: fix definition and size of ucc_geth...
2021-01-19 Guido Güntherregulator: bd718x7: Add enable times
2021-01-19 Filipe Mananabtrfs: fix transaction leak and crash after RO remount...
2021-01-19 Vasily Averinnetfilter: ipset: fixes possible oops in mtype_resize
2021-01-19 Masahiro YamadaARC: build: move symlink creation to arch/arc/Makefile...
2021-01-19 Masahiro YamadaARC: build: add boot_targets to PHONY
2021-01-19 Masahiro YamadaARC: build: add uImage.lzma to the top-level target
2021-01-19 Masahiro YamadaARC: build: remove non-existing bootpImage from KBUILD_...
2021-01-19 Mikulas Patockadm integrity: fix flush with external metadata device
2021-01-19 Paulo Alcantaracifs: fix interrupted close commands
2021-01-19 Steve Frenchsmb3: remove unused flag passed into close functions
2021-01-19 Theodore Ts'oext4: don't leak old mountpoint samples
2021-01-19 yangerkunext4: fix bug for rename with RENAME_WHITEOUT
2021-01-19 Jani Nikuladrm/i915/backlight: fix CPU mode backlight takeover...
2021-01-19 Su Yuebtrfs: tree-checker: check if chunk item end overflows
2021-01-19 Leon Schuermannr8152: Add Lenovo Powered USB-C Travel Hub
2021-01-19 Mikulas Patockadm integrity: fix the maximum number of arguments
2021-01-19 Akilesh Kailashdm snapshot: flush merged data before committing metadata
next