rpmsg/rpmsg.git
2021-02-19 Suman AnnaTEMP: rpmsg: char: Add compatible to support PDK IPC... rpmsg-ti-linux-5.4.y-next
2021-02-18 LCPD Auto MergerMerged TI feature connectivity into ti-linux-5.4.y
2021-02-18 Pratyush Yadavti_config_fragments/audio_display.cfg: Enable TI_CSI2RX
2021-02-18 Pratyush YadavHACK: media: ti-vpe: csi2rx: Drain DMA when stopping...
2021-02-18 Pratyush Yadavmedia: cadence: csi2rx: Turn subdev power on before...
2021-02-18 Pratyush Yadavarm64: dts: ti: k3-j721e: Add nodes to enable CSI2
2021-02-18 Pratyush Yadavdmaengine: ti: k3-psil-j721e: Add entry for CSI2RX
2021-02-18 Pratyush Yadavmedia: ti-vpe: csi2rx: Add CSI2RX support
2021-02-18 Pratyush Yadavdt-bindings: media: Add DT bindings for TI CSI2RX driver
2021-02-18 Pratyush Yadavmedia: cadence: csi2rx: Add wrappers for subdev calls
2021-02-18 Pratyush Yadavmedia: cadence: csi2rx: Fix stream data configuration
2021-02-18 Pratyush Yadavmedia: cadence: csi2rx: Set the STOP bit when stopping...
2021-02-18 Pratyush Yadavmedia: cadence: csi2rx: Soft reset the streams before...
2021-02-18 Pratyush Yadavmedia: cadence: csi2rx: Add external DPHY support
2021-02-18 Pratyush Yadavphy: cdns-dphy: Add Rx support
2021-02-18 Pratyush Yadavphy: cdns-dphy: Allow setting mode
2021-02-18 Pratyush Yadavphy: cdns-dphy: Prepare for Rx support
2021-02-18 Pratyush Yadavdt-bindings: phy: Convert Cadence DPHY binding to yaml
2021-02-18 Paul Kocialkowskiphy: Distinguish between Rx and Tx for MIPI D-PHY with...
2021-02-18 Vignesh Raghavendraarm64: dts: ti: k3-am642-sk: Disable ADC
2021-02-18 Vignesh Raghavendraarm64: dts: ti: k3-am642-evm: Mark ADC as reserved
2021-02-18 LCPD Auto MergerMerged TI feature connectivity into ti-linux-5.4.y
2021-02-17 Grygorii Strashkonet: ethernet: ti: am65-cpsw: add mqprio qdisc offload...
2021-02-17 Grygorii Strashkonet: ethernet: ti: am65-cpsw: add .ndo to set dma per...
2021-02-17 Grygorii Strashkonet: ethernet: ti: am65-cpsw: enable p0 rx_vlan_remap
2021-02-17 Kishon Vijay... Revert "HACK: arm64: dts: ti: k3-j7200-common-proc...
2021-02-17 Kishon Vijay... phy: cadence-torrent: Do not configure SERDES if it...
2021-02-17 Kishon Vijay... phy: cadence-torrent: Group reset APIs and clock APIs
2021-02-17 LCPD Auto MergerMerged TI feature connectivity into ti-linux-5.4.y
2021-02-16 LCPD Auto MergerMerged TI feature platform_base into ti-linux-5.4.y
2021-02-11 Vignesh Raghavendraarm64: dts: ti: k3-am642-sk: Add OSPI DT node
2021-02-11 Vignesh Raghavendraarm64: dts: ti: k3-am642-sk: Add CPSW DT nodes
2021-02-11 Kishon Vijay... arm64: dts: ti: k3-am642-sk: Enable USB Super-Speed...
2021-02-11 Kishon Vijay... arm64: dts: ti: k3-am642-sk: Enable WLAN connected...
2021-02-11 Nadeem AthaniPCI: cadence: Retrain Link to work around Gen2 training...
2021-02-11 Kishon Vijay... dmaengine: ti: k3-udma: Fix NULL pointer dereference...
2021-02-11 Suman Annaarm64: dts: ti: k3-j7200-mcu-wakeup: Drop obsolete...
2021-02-11 Suman Annaarm64: dts: ti: k3-j721e-mcu-wakeup: Drop obsolete...
2021-02-08 LCPD Auto MergerMerged TI feature rpmsg into ti-linux-5.4.y
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Reserve some on-chip SRAM... rpmsg-ti-linux-5.4.y-intg
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Reserve memory for IPC...
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Add DDR carveout memory...
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Add mailboxes to R5Fs
2021-02-08 Suman Annaarm64: dts: ti: k3-am642-sk: Add IPC sub-mailbox nodes
2021-02-08 LCPD Auto MergerMerged TI feature connectivity into ti-linux-5.4.y
2021-02-07 Aswath Govindrajuusb: cdns3: Add support for TI's AM64 SoC
2021-02-07 Aswath Govindrajuarm64: dts: ti: k3-j7200-main: Remove sdhci-caps-mask...
2021-02-07 Aswath Govindrajuarm64: dts: ti: k3-j7200-main: Add support for HS200...
2021-02-07 Grygorii Strashkonet: ethernet: ti: cpsw: fix crash in dual_emac mode...
2021-02-05 LCPD Auto MergerMerged TI feature platform_base into ti-linux-5.4.y
2021-02-05 Lokesh Vutlaarm64: dts: ti: Add support for AM642 SK
2021-02-05 Lokesh Vutladt-bindings: arm: ti: Add bindings for AM642 SK
2021-02-03 Dan MurphyMerge tag 'v5.4.93' of git./linux/kernel/git/stable...
2021-01-27 Greg Kroah... Linux 5.4.93
2021-01-27 Enke Chentcp: fix TCP_USER_TIMEOUT with zero window
2021-01-27 Eric Dumazettcp: do not mess with cloned skbs in tcp_add_backlog()
2021-01-27 Dan Carpenternet: dsa: b53: fix an off by one in checking "vlan...
2021-01-27 Tariq Toukannet: Disable NETIF_F_HW_TLS_RX when RXCSUM is disabled
2021-01-27 Vladimir Olteannet: mscc: ocelot: allow offloading of bridge on top...
2021-01-27 Matteo Croceipv6: set multicast flag on the multicast route
2021-01-27 Eric Dumazetnet_sched: reject silly cell_log in qdisc_get_rtab()
2021-01-27 Eric Dumazetnet_sched: avoid shift-out-of-bounds in tcindex_set_parms()
2021-01-27 Matteo Croceipv6: create multicast route with RTPROT_KERNEL
2021-01-27 Guillaume Naultudp: mask TOS bits in udp_v4_early_demux()
2021-01-27 Lecopzer Chenkasan: fix incorrect arguments passing in kasan_add_zer...
2021-01-27 Lecopzer Chenkasan: fix unaligned address is unhandled in kasan_remo...
2021-01-27 Alexander Lobakinskbuff: back tiny skbs with kmalloc() in __netdev_alloc...
2021-01-27 Pan Bianlightnvm: fix memory leak when submit fails
2021-01-27 Geert Uytterhoevensh_eth: Fix power down vs. is_opened flag ordering
2021-01-27 Rasmus Villemoesnet: dsa: mv88e6xxx: also read STU state in mv88e6250_g...
2021-01-27 Necip Fazil... sh: dma: fix kconfig dependency for G2_DMA
2021-01-27 Guillaume Naultnetfilter: rpfilter: mask ecn bits before fib lookup
2021-01-27 Yazen Ghannamx86/cpu/amd: Set __max_die_per_package on AMD
2021-01-27 Paul Cercueilpinctrl: ingenic: Fix JZ4760 support
2021-01-27 Rafael J. Wysockidriver core: Extend device_is_dependent()
2021-01-27 JC Kuoxhci: tegra: Delay for disabling LFPS detector
2021-01-27 Mathias Nymanxhci: make sure TRB is fully written before giving...
2021-01-27 Patrik Jakobssonusb: bdc: Make bdc pci driver depend on BROKEN
2021-01-27 Thinh Nguyenusb: udc: core: Use lock when write to soft_connect
2021-01-27 Ryan Chenusb: gadget: aspeed: fix stop dma register setting.
2021-01-27 Longfang LiuUSB: ehci: fix an interrupt calltrace error
2021-01-27 Eugene Korenevskyehci: fix EHCI host controller initialization sequence
2021-01-27 Pali Rohárserial: mvebu-uart: fix tx lost characters at power off
2021-01-27 Wang Huistm class: Fix module init return on allocation failure
2021-01-27 Alexander Shishkinintel_th: pci: Add Alder Lake-P support
2021-01-27 Andy Lutomirskix86/mmx: Use KFPU_387 for MMX string operations
2021-01-27 Borislav Petkovx86/topology: Make __max_die_per_package available...
2021-01-27 Andy Lutomirskix86/fpu: Add kernel_fpu_begin_mask() to selectively...
2021-01-27 Mathias Kresinirqchip/mips-cpu: Set IPI domain parent chip
2021-01-27 Ronnie Sahlbergcifs: do not fail __smb_send_rqst if non-fatal signals...
2021-01-27 Lars-Peter... iio: ad5504: Fix setting power-down state
2021-01-27 Vincent Mailholcan: peak_usb: fix use after free bugs
2021-01-27 Vincent Mailholcan: vxcan: vxcan_xmit: fix use after free bug
2021-01-27 Vincent Mailholcan: dev: can_restart: fix use after free bug
2021-01-27 Hangbin Liuselftests: net: fib_tests: remove duplicate log test
2021-01-27 Hans de Goedeplatform/x86: intel-vbtn: Drop HP Stream x360 Convertib...
2021-01-27 Wolfram Sangi2c: octeon: check correct size of maximum RECV_LEN...
2021-01-27 Ariel Marcovitchpowerpc: Fix alignment bug within the init sections
2021-01-27 Arnd Bergmannscsi: megaraid_sas: Fix MEGASAS_IOC_FIRMWARE regression
2021-01-27 Billy Tsaipinctrl: aspeed: g6: Fix PWMG0 pinctrl setting
next