# -*- Autoconf -*- # Process this file with autoconf to produce a configure script. AC_PREREQ([2.69]) # Initilize autoconf AC_INIT([ti-rpmsg-char], [0.3.0], [s-anna@ti.com]) # Check common src files to ensure integrity of the package AC_CONFIG_SRCDIR([src/rpmsg_char.c]) AC_CONFIG_HEADERS([config.h]) # Set auxiliary build tools directories AC_CONFIG_AUX_DIR([build-aux]) # Initialize automake AM_INIT_AUTOMAKE([foreign]) # Disabling maintainer mode to prevent rebuild of configure script AM_MAINTAINER_MODE([disable]) # Initialize libtool AC_PROG_LIBTOOL # Checks for programs. AC_PROG_CC AC_PROG_INSTALL # Checks for libraries. # Checks for header files. AC_HEADER_STDC AC_CHECK_HEADERS([fcntl.h stddef.h stdint.h stdlib.h string.h sys/ioctl.h unistd.h]) # Checks for typedefs, structures, and compiler characteristics. AC_CHECK_HEADER_STDBOOL AC_TYPE_SIZE_T AC_TYPE_UINT32_T # Checks for library functions. AC_FUNC_MALLOC AC_CHECK_FUNCS([memset realpath strerror strtol]) # Export CFLAGS and LDFLAGS to Makefile(s) AC_SUBST([AM_CFLAGS]) AC_SUBST([AM_LDFLAGS]) # Generate Makefile(s) AC_CONFIG_FILES([Makefile src/Makefile src/ti_rpmsg_char.pc examples/Makefile]) AC_OUTPUT echo \ "----------------------------------------------------------- Thank you for installing the Linux ${PACKAGE_NAME} package Installation directory prefix: '${prefix}'. Compilation command: '${CC} ${CFLAGS} ${CPPFLAGS}' Now type 'make; sudo make install' to generate the program and install it to your system. sudo usage is optional and depends on the permissions of the prefix folder being used or installation. ------------------------------------------------------------"