]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - security-integration-tree/security-ti-u-boot.git/commitdiff
board: ti: am57xx: Update SR1.1 RGMII0 iodelay timings for x15/GPEVM
authorNishanth Menon <nm@ti.com>
Wed, 3 Feb 2016 21:50:51 +0000 (15:50 -0600)
committerLokesh Vutla <lokeshvutla@ti.com>
Fri, 5 Feb 2016 04:22:39 +0000 (09:52 +0530)
Update the timing for RGMII0 interface based on
PCT_DRA75x_DRA74x_SR1.1_v1.3.10 version (Jan 2016). This update
is for SR1.1

Signed-off-by: Nishanth Menon <nm@ti.com>
board/ti/am57xx/mux_data.h

index d43fd73b01ec3e5cc428201542cfa77cfd223ecd..0feadb900534159b1cc7c75cca47071357d60748 100644 (file)
@@ -750,11 +750,11 @@ const struct iodelay_cfg_entry iodelay_cfg_array_x15[] = {
        {0x0720, 0, 1614},      /* CFG_RGMII0_RXD2_IN */
        {0x072C, 105, 1673},    /* CFG_RGMII0_RXD3_IN */
        {0x0740, 531, 120},     /* CFG_RGMII0_TXC_OUT */
-       {0x074C, 11, 60},       /* CFG_RGMII0_TXCTL_OUT */
-       {0x0758, 7, 120},       /* CFG_RGMII0_TXD0_OUT */
-       {0x0764, 0, 0},         /* CFG_RGMII0_TXD1_OUT */
-       {0x0770, 276, 120},     /* CFG_RGMII0_TXD2_OUT */
-       {0x077C, 440, 120},     /* CFG_RGMII0_TXD3_OUT */
+       {0x074C, 201, 60},      /* CFG_RGMII0_TXCTL_OUT */
+       {0x0758, 229, 120},     /* CFG_RGMII0_TXD0_OUT */
+       {0x0764, 141, 0},       /* CFG_RGMII0_TXD1_OUT */
+       {0x0770, 495, 120},     /* CFG_RGMII0_TXD2_OUT */
+       {0x077C, 660, 120},     /* CFG_RGMII0_TXD3_OUT */
        {0x0A70, 1551, 115},    /* CFG_VIN2A_D12_OUT */
        {0x0A7C, 816, 0},       /* CFG_VIN2A_D13_OUT */
        {0x0A88, 876, 0},       /* CFG_VIN2A_D14_OUT */