]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - security-integration-tree/security-ti-u-boot.git/history - common
defconfig: ti: Add configs for OMAP5-class secure parts
[security-integration-tree/security-ti-u-boot.git] / common /
2015-12-09 Nishanth Menoncommon: cli_hush: Fix up simple typo
2015-10-23 Lokesh Vutlafdt_support: Check for bank size before updating memory...
2015-10-23 Bin Mengcommon: Display >=4GiB memory bank size
2015-09-25 Nishanth Menondrivers: Introduce a simplified remoteproc framework
2015-07-23 Ravi Babuenv: use cache line aligned memory for flash read
2015-07-23 Ravi Babusf: allocate cache aligned buffers to copy from flash
2015-07-11 Andre Przywarascsi: fix compiler warning with DEBUG and 48bit LBAs
2015-07-07 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2015-07-07 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2015-07-03 Tom RiniMerge branch 'master' of git://www.denx.de/git/u-boot-imx
2015-07-01 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-spi
2015-07-01 Jagan Tekicommon: Add CMD_SF Kconfig entry
2015-06-29 Heiko Schochermtd, spi: Check if flash pointer is used
2015-06-29 Heiko Schocherspi, sf: Use offset and size in sf cmd from mtdpartition
2015-06-29 Heiko Schochermtd, nand: Move common functions from cmd_nand.c to...
2015-06-29 Daniel Schwierzeckmtd, spi: Add MTD layer driver
2015-06-26 Joe HershbergerMove defaults from config_cmd_default.h to Kconfig
2015-06-25 Joe Hershbergercommon: Add the CMD_ENV_EXISTS config to Kconfig
2015-06-25 Joe Hershbergercommon: Fix comment for saveenv in Kconfig
2015-06-19 Tom RiniMerge git://git.denx.de/u-boot-usb
2015-06-19 Paul Kocialkowskicommon: cmd_part: start and size sub-commands introduction
2015-06-19 Paul Kocialkowskicommon: cmd_part: Proper alignment
2015-06-19 Hans de Goedeusb: kbd: Disable idle input reports when we do not...
2015-06-18 Paul Kocialkowskispl: spl_mmc: MMC boot mode provisions checks
2015-06-18 Paul Kocialkowskispl: spl_mmc: Minor cosmetics
2015-06-16 Tom RiniMerge git://git.denx.de/u-boot-usb
2015-06-15 Tom RiniMerge git://git.denx.de/u-boot-marvell
2015-06-15 Stefano BabicMerge branch 'master' of git://git.denx.de/u-boot
2015-06-12 Mark Langsdorfahci: support LBA48 data reads for 2+TB drives
2015-06-12 Mark Langsdorfcmd_scsi: use lbaint_t for LBA values instead of u32
2015-06-12 Tom RiniMerge git://git.denx.de/u-boot-dm
2015-06-11 Hannes Schmelzercommon/cmd_bdinfo: show gd->board_type
2015-06-11 Simon GlassAdd a simple version of memalign()
2015-06-11 Simon Glasslcd: Support colour lookup table on 16bpp display in...
2015-06-11 Simon GlassRemove typedefs from bmp_layout.h
2015-06-08 Stefan Roeseautoboot.c: Add feature to stop autobooting via SHA256...
2015-06-08 Stefan Roeseautoboot.c: Move config options to Kconfig
2015-06-08 Stefan Roeseautoboot.c: Remove CONFIG_AUTOBOOT_STOP_STR2 and CONFIG...
2015-06-08 Tom RiniMerge branch 'master' of git://www.denx.de/git/u-boot-imx
2015-06-06 Hans de Goedeimage-fit: Fix compiler warning in fit_conf_print()
2015-06-06 Tom RiniMerge git://git.denx.de/u-boot-sunxi
2015-06-05 Tom RiniMerge git://git.denx.de/u-boot-fdt
2015-06-05 Tom RiniMerge git://git.denx.de/u-boot-dm
2015-06-05 Paul Kocialkowskifdt: Pass the device serial number through devicetree
2015-06-04 Bin Mengcmd_ide: Eliminate build warnings in atapi_inquiry()
2015-06-02 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-net
2015-06-01 Joe Hershbergernet: Move the CMD_NET config to defconfigs
2015-06-01 Joe HershbergerMove setexpr to Kconfig
2015-06-01 Tom RiniMerge branch 'rmobile' of git://git.denx.de/u-boot-sh
2015-05-31 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-uniphier
2015-05-31 Tom RiniMerge branch 'master' of http://git.denx.de/u-boot...
2015-05-29 Tom RiniMerge git://git.denx.de/u-boot-usb
2015-05-29 Hans de Goedeusb: kbd: Fix key repeat not always working
2015-05-29 Hans de Goedeusb: Remove unused variable in usb_setup_descriptor()
2015-05-28 Matt Porterimage: fix build when CONFIG_NR_DRAM_BANKS is disabled...
2015-05-28 Andrew Bradfordmeminfo cmd: Enable printing >=4GiB SDRAM sizes
2015-05-28 Paul Kocialkowskispl: spl_mmc: Error and count distinction
2015-05-28 Karl ApsiteCombine bootm_find_<thing> functions together
2015-05-28 Karl Apsiteadd boot_get_loadables() to load listed images
2015-05-28 Karl Apsitemkimage will now report information about loadable
2015-05-27 Tim Harveyenv_mmc: add error message to pass to set_default_env
2015-05-27 Tuomas Tynkkynenmenu: Return an error code if Ctrl-C is pressed
2015-05-27 Tuomas Tynkkynenpxe: Fix crash if 'sysboot' is run without args
2015-05-26 Tom RiniMerge branch 'master' of git://www.denx.de/git/u-boot-imx
2015-05-26 Tim Harveyspl: spl_mmc: fix mmc Falcon mode regression
2015-05-25 Tom RiniMerge git://git.denx.de/u-boot-nand-flash
2015-05-22 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-fsl...
2015-05-21 Joe Hershbergerenv: Distinguish finer between source of env change
2015-05-21 Joe Hershbergerenv: Add regex support to env_attrs
2015-05-21 Joe Hershbergerenv: Allow env_attr_walk to pass a priv * to callback
2015-05-21 Joe Hershbergerenv: Simplify the reverse_strstr() interface
2015-05-21 Joe Hershbergerenv: Fix return values in env_attr_lookup()
2015-05-20 Tom RiniMerge git://git.denx.de/u-boot-net
2015-05-19 Hans de Goedeconsole: Fix pre-console flushing via cfb_console being...
2015-05-19 Tim Harveyenv_nand: use nand_spl_load_image for readenv if SPL
2015-05-18 Tom RiniMerge git://git.denx.de/u-boot-samsung
2015-05-15 Przemyslaw Marczakcommon: cmd regulator: command cleanup
2015-05-15 Przemyslaw Marczakcommon: cmd pmic: command cleanup
2015-05-15 Przemyslaw Marczakdm: regulator: add regulator command
2015-05-15 Przemyslaw Marczakdm: pmic: add pmic command
2015-05-15 Simon Glassdm: i2c: Implement 'i2c bus' command for driver model
2015-05-15 Vincent Palatinusb: add device connection/disconnection detection
2015-05-15 Hans de Goedeusb: Stop reset procedure when a dev is handed over...
2015-05-15 Hans de Goedeusb: legacy_hub_port_reset() check and propagate usb_se...
2015-05-15 Hans de Goedeusb: usb_control_msg() propagate controller error code
2015-05-14 Joe HershbergerUse map_sysmem when accessing memory in setexpr
2015-05-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-tegra
2015-05-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arc
2015-05-14 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-atmel
2015-05-14 Simon Glassspl: Correct address in spl_relocate_stack_gd()
2015-05-13 Simon Glassedid: Add a function to read detailed monitor timings
2015-05-10 Stefan Roeseppc4xx: Remove sc3 board
2015-05-10 Joe HershbergerFix broken verify functionality in crc32 command
2015-05-10 Joe HershbergerFix inconsistency of VERIFY defines in cmd_mem
2015-05-10 maxin.john@enea.comcmd_part: fix usage text
2015-05-10 Paul Kocialkowskispl: spl_mmc: Partition raw boot mode for eMMC
2015-05-10 Paul Kocialkowskispl: spl_mmc: Clearer structure in spl_mmc_load_image...
2015-05-08 Maxime Ripardimage: android: handle default kernel address
2015-05-08 Tom RiniMerge git://git.denx.de/u-boot-dm
2015-05-06 Hans de Goedeusb: Fix maxpacketsize for first descriptor read for...
next