security-integration-tree/security-ti-u-boot.git
2016-02-17 Daniel Allreddefconfig: ti: Add configs for OMAP5-class secure parts ti-u-boot-2015.07
2016-02-17 Daniel AllredARM: omap5: Add config for board/cpu fdt fixups
2016-02-17 Daniel AllredARM: omap5: add ft_board_setup for dra7xx/am57xx
2016-02-17 Daniel AllredARM: omap5: add hooks for cpu/SoC fdt fixups
2016-02-17 Daniel AllredARM: omap4/5: Add device type to CPU string
2016-02-17 Daniel Allredspl: build: ti: add support for secure boot images
2016-02-17 Daniel Allredti_omap5_common: Update SPL start address on secure...
2016-02-17 Madan Srinivasdefconfig: Add configs for AM43xx secure parts
2016-02-17 Srinivas, Madanti: AM43xx: board: Detect AM43xx HS EVM
2016-02-17 Madan Srinivasti: AM43xx: Use CONFIG options from SOC Kconfig
2016-02-17 Daniel Allredti: AM43xx: config.mk: Add support for generating secur...
2016-02-17 Daniel Allredti: omap-common: Add commands for generating secure...
2016-02-17 Srinivas, Madanti: omap-common: Add Kconfig file for secure device...
2016-02-17 Madan Srinivasarm: Kconfig: Add support for AM43xx SoC specific Kconfig
2016-02-17 Madan Srinivasarm: am33xx: Kconfig: Add secure device definitions
2016-02-17 Daniel Allreddoc: Add info on using secure devices from TI
2016-02-17 Roger Quadrosboard: ti: am57xx: Set ethernet MAC addresses from...
2016-02-17 Roger Quadrosti: common: add board_ti_get_eth_mac_addr()
2016-02-17 Roger Quadrosnet: export eth_setenv_enetaddr_by_index()
2016-02-17 Roger Quadrosti: common: Add mac_addr in struct ti_commmon_eeprom
2016-02-16 Yan Liuconfigs: keystone: Set mmc as default boot for k2g-evm
2016-02-16 Vignesh Ram43xx: qspi: Fix config to select SPI mode
2016-02-11 Lokesh VutlaARM: am335x: Fix build warning with usbspl_defconfig
2016-02-08 Lokesh VutlaARM: k2g: Add support for different arm/device speeds
2016-02-08 Lokesh VutlaARM: ks2: Allow for board specific speed definitions
2016-02-05 Kishon Vijay... board: ti: dra7xx: Fix MMC1_CD muxing
2016-02-05 Lokesh Vutlaconfigs: Add AM335x ICEv2 defconfig
2016-02-05 Lokesh Vutlaconfig: env: Set AM335x-ICEv2 board specific env
2016-02-05 Lokesh Vutlaboard: AM335x-ICEv2: Add cpsw support
2016-02-05 Lokesh VutlaARM: AM33xx: Add support for Clock Synthesizer
2016-02-05 Lokesh Vutlaboard: AM335x-ICEv2: Add DDR data
2016-02-05 Lokesh Vutlaboard: AM335x-ICEv2: Add pinmux support
2016-02-05 Lokesh Vutlaboard: AM335x-ICEv2: Add epprom support
2016-02-05 Vignesh RARM : DRA7: Switch QSPI to use MODE-0 at 64MHz
2016-02-05 Nishanth Menonboard: ti: am57xx: Handle detection of SR2.0 variations...
2016-02-05 Nishanth Menonboard: ti: am57xx: Switch HDMI muxing on SR 2.0 for...
2016-02-05 Nishanth MenonARM: OMAP5/DRA7: expose do_set_iodelay
2016-02-05 Nishanth MenonARM: OMAP5/DRA7: Split iodelay functionality into sub...
2016-02-05 Nishanth Menonboard: ti: am57xx: Introduce iodelay timing for SR2...
2016-02-05 Nishanth Menonboard: ti: am57xx: Fix MMC1_CD muxing
2016-02-05 Nishanth Menonboard: ti: am57xx: Update SR1.1 RGMII0 iodelay timings...
2016-02-03 Yan Liuti_armv7_common.sh: Enable CONFIG_CMD_TIME
2016-02-03 Lokesh Vutlaboard: am57xx: Fix sysinfo string length
2016-02-03 Lokesh VutlaARM: DRA7-evm: Update memory info in banks
2016-02-03 Lokesh VutlaARM: DRA7: EMIF: Add 4GB DDR settings
2016-02-03 Lokesh VutlaARM: DRA7: Move emif settings to board specific files
2016-02-03 Lokesh VutlaARM: DRA7: Enable EEPROM support
2016-02-03 Lokesh Vutlati: common: dra7: Add standard access for board descrip...
2016-02-03 Lokesh Vutlati: common: Generalize the eeprom driver apis
2016-02-03 Lokesh Vutlati: common: Prepare for eeprom consolidation
2016-02-03 Lokesh Vutlati: common: Disable direct access to eeprom contents
2016-01-11 Dave Gerlachti: AM437x: Fix gpi2c_init call protection
2016-01-11 Lokesh VutlaARM: am335x: env: Fix mmcboot settings
2015-12-09 Nishanth Menonconfigs: k2g_evm/keyston2: Fix pmmc binary name update
2015-12-09 Nishanth Menoncommon: cli_hush: Fix up simple typo
2015-12-09 Murali Karicherik2g: add missing get_pmmc_ramfs for ramfs rootfs
2015-12-09 Murali Karicherikeystone2: add env script for booting with an initramfs...
2015-12-04 Menon, Nishanthconfigs: k2g_evm/keystone2: Rename pmmc binary to be...
2015-12-02 Schuyler Pattonboard: ti: am57xx: update RGMII1 io-delay values for...
2015-11-26 Lokesh VutlaARM: k2g: configs: Fix default boot cmd when env is...
2015-11-26 Lokesh Vutlati_armv7_common: env: Fix prefetch abort with large...
2015-11-25 Ravi Babuspi: ti_qspi: Use 4-byte opcode for mmap read
2015-11-25 Dave Gerlachti: AM437x: Add gpi2c_init before attempting to scale...
2015-11-23 Suman AnnaARM: keystone: K2G: power-off DSP during boot
2015-11-23 Suman AnnaARM: keystone: Use macro for DSP GEM power domain
2015-11-23 Suman AnnaARM: keystone: remove double include of hardware.h
2015-11-23 Vignesh Ram33xx: Remove serial_init in s_init for QSPI/NOR XIP...
2015-11-23 Suman Annaconfigs: ti_armv7_keystone2: Get pmmc binary from ...
2015-11-19 Franklin S... ARM: keystone2: configs: Correct burn_uboot_sp erase...
2015-11-19 Steve Kipiszboard: ti: am57xx: Fix HDMI HPD detect muxing
2015-11-18 Nishanth Menonti_omap5_common: AM57xx: Add selection of OSD display...
2015-11-12 Steve Kipiszboard: ti: am57xx: Fix up some missing pin mux
2015-11-12 Nishanth Menonti: common: Makefile: Compile board detection only...
2015-11-12 Vignesh RARM: am43xx: Enable QUAD read support for ti_qspi
2015-11-12 Vignesh Rspi: ti_qspi: Add dummy readl for bus sync
2015-11-12 Suman AnnaHACK: ARM: DRA7: Configure DSP & IVA voltage domains...
2015-11-10 Steve Kipiszboard: ti: am57xx: Add support for the am571x idk
2015-11-10 Steve Kipiszboard: ti: am57xx: Add support for am572x idk
2015-11-10 Steve Kipiszboard: ti: AM57xx: Add detection logic for AM57xx-evm
2015-11-10 Steve KipiszARM: OMAP4/5: Add generic board detection hook
2015-11-10 Nishanth Menonti: AM437x: Use generic EEPROM detection logic
2015-11-10 Nishanth Menonti: am335x: Use generic EEPROM detection logic
2015-11-10 Nishanth Menonti: common: board_detect: Add ability to setup board...
2015-11-10 Lokesh Vutlati: common: Add standard access for board description...
2015-11-10 Nishanth MenonARM: OMAP3: define SRAM scratch space
2015-11-10 Steve KipiszARM: OMAP4/5: Centralize gpi2c_init
2015-11-10 Steve KipiszARM: OMAP4/5: Centralize early clock initialization
2015-11-10 Steve Kipiszboard: ti: beagle_x15: Rename to indicate support for...
2015-11-10 Nishanth MenonMakefile: Include vendor common library in include...
2015-11-05 Lokesh VutlaARM: DRA72-evm: mux: Add virtual and manual mode settings
2015-11-03 Lokesh VutlaARM: AM57x: Update EMIF registers
2015-10-30 Jacob Stifflernet: Increase the size of the net_boot_file_name buffer
2015-10-29 Vignesh RARM: dra7xx_evm: Add DFU support for qspi flash
2015-10-29 Vignesh Ram43xx_evm: Add DFU support for qspi flash
2015-10-29 Vignesh Rdfu: dfu_sf: Pass duplicate devstr to parse_dev
2015-10-29 Fabio Estevamdfu: dfu_sf: Take the start address into account
2015-10-29 Fabio Estevamdfu: dfu_sf: Use the erase sector size for erase operations
2015-10-27 Lokesh VutlaARM: k2g: configs: Add support to save env in MMC
2015-10-27 Lokesh VutlaARM: DRA7: emif: Check for enable bits before updating...
2015-10-23 Lokesh VutlaARM: DRA7: configs: Prepare for detecting memory > 2GB
next