diff --git a/am335x-boot.dss b/am335x-boot.dss
index 382010094bbf5ddcd1853596bac78c7e3eacdfde..a57af75868737cafea9342db331a2dc7476e6979 100644 (file)
--- a/am335x-boot.dss
+++ b/am335x-boot.dss
// ROM: Tracing Vector 2
file.write(newline);
-reg_val = printRegisterValue(debugSessionDAP, "ROM: Current tracing vector, word 1", 0x4030CE44);
+reg_val = printRegisterValue(debugSessionDAP, "ROM: Current tracing vector, word 2", 0x4030CE44);
if (reg_val & 1<<0 ) {file.write(" * Bit 0 : [Companion chip] Reserved" + newline);}
if (reg_val & 1<<1 ) {file.write(" * Bit 1 : [Companion chip] Reserved" + newline);}
if (reg_val & 1<<2 ) {file.write(" * Bit 2 : [Companion chip] Reserved" + newline);}
// ROM: Tracing Vector 3
file.write(newline);
-reg_val = printRegisterValue(debugSessionDAP, "ROM: Current tracing vector, word 1", 0x4030CE48);
+reg_val = printRegisterValue(debugSessionDAP, "ROM: Current tracing vector, word 3", 0x4030CE48);
if (reg_val & 1<<0 ) {file.write(" * Bit 0 : [Memory Boot] Memory booting device NULL" + newline);}
if (reg_val & 1<<1 ) {file.write(" * Bit 1 : [Memory Boot] Memory booting device XIP" + newline);}
if (reg_val & 1<<2 ) {file.write(" * Bit 2 : [Memory Boot] Memory booting device XIPWAIT" + newline);}
// ROM: Cold Reset Tracing Vector 2
file.write(newline);
-reg_val = printRegisterValue(debugSessionDAP, "ROM: Cold reset tracing vector, word 1", 0x4030CE54);
+reg_val = printRegisterValue(debugSessionDAP, "ROM: Cold reset tracing vector, word 2", 0x4030CE54);
if (reg_val & 1<<0 ) {file.write(" * Bit 0 : [Companion chip] Reserved" + newline);}
if (reg_val & 1<<1 ) {file.write(" * Bit 1 : [Companion chip] Reserved" + newline);}
if (reg_val & 1<<2 ) {file.write(" * Bit 2 : [Companion chip] Reserved" + newline);}
// ROM: Cold Reset Tracing Vector 3
file.write(newline);
-reg_val = printRegisterValue(debugSessionDAP, "ROM: Cold reset tracing vector, word 1", 0x4030CE58);
+reg_val = printRegisterValue(debugSessionDAP, "ROM: Cold reset tracing vector, word 3", 0x4030CE58);
if (reg_val & 1<<0 ) {file.write(" * Bit 0 : [Memory Boot] Memory booting device NULL" + newline);}
if (reg_val & 1<<1 ) {file.write(" * Bit 1 : [Memory Boot] Memory booting device XIP" + newline);}
if (reg_val & 1<<2 ) {file.write(" * Bit 2 : [Memory Boot] Memory booting device XIPWAIT" + newline);}