[DDR] Full decoding of SDRAM_CONFIG register
authorBrad Griffis <bgriffis@ti.com>
Thu, 25 Apr 2019 21:08:57 +0000 (16:08 -0500)
committerBrad Griffis <bgriffis@ti.com>
Thu, 25 Apr 2019 21:08:57 +0000 (16:08 -0500)
am335x-ddr-analysis.dss

index 630a114457e8f8544c0246af61118f2efa09a1a6..48cf00adcc7284675547abca1424c96a67677421 100644 (file)
@@ -195,61 +195,189 @@ if (original_CM_PER_L3_CLKSTCTRL & 1<<2) {
        // EMIF: SDRAM_CONFIG
        file.write(newline);
        reg_val = printRegisterValue(debugSessionDAP, "EMIF: SDRAM_CONFIG", 0x4C000008);
+       reg_sdram_type = bits32(reg_val, 31, 29);
+       reg_ibank_pos = bits32(reg_val, 28, 27);
+       reg_ddr_term = bits32(reg_val, 26, 24);
+       reg_ddr2_ddqs = bits32(reg_val, 23, 23);
+       reg_dyn_odt = bits32(reg_val, 22, 21);
+       reg_ddr_disable_dll = bits32(reg_val, 20, 20);
+       reg_sdram_drive = bits32(reg_val, 19, 18);
+       reg_cwl = bits32(reg_val, 17, 16);
+       reg_narrow_mode = bits32(reg_val, 15, 14);
+       reg_cl = bits32(reg_val, 13, 10);
+       reg_rowsize = bits32(reg_val, 9, 7);
+       reg_ibank = bits32(reg_val, 6, 4);
+       reg_ebank = bits32(reg_val, 3, 3);
+       reg_pagesize = bits32(reg_val, 2, 0);
 
        var is_ddr3=0;
        var is_ddr2=0;
        var is_lpddr=0;
-       if ( (reg_val & 0xE0000000) == (0 << 29) ) {file.write("  * ERROR! Unsupported memory type (DDR1)\n");}
-       if ( (reg_val & 0xE0000000) == (1 << 29) ) {is_lpddr=1;}
-       if ( (reg_val & 0xE0000000) == (2 << 29) ) {is_ddr2=1;}
-       if ( (reg_val & 0xE0000000) == (3 << 29) ) {is_ddr3=1;}
+
+       switch (reg_sdram_type) {
+               case 0:
+                       file.write("  * ERROR! Unsupported memory type (DDR1)" + newline);
+                       break;
+               case 1:
+                       file.write("  * Bits 31:29 (reg_sdram_type) set for LPDDR" + newline);
+                       is_lpddr=1;
+                       break;
+               case 2:
+                       file.write("  * Bits 31:29 (reg_sdram_type) set for DDR2" + newline);
+                       is_ddr2=1;
+                       break;
+               case 3:
+                       file.write("  * Bits 31:29 (reg_sdram_type) set for DDR3" + newline);
+                       is_ddr3=1;
+                       break;
+               default:
+                       file.write("  * Bits 31:29 (reg_sdram_type) set to invalid selection!" + newline);
+       }
+       file.write("  * Bits 28:27 (reg_ibank_pos) set to " + d2d(reg_ibank_pos) + newline);
        if (is_ddr3 == 1) {
-               file.write("  * Bits 31:29 (reg_sdram_type) set for DDR3\n");
                file.write("  * Bits 26:24 (reg_ddr_term) set for ");
-               if ( (reg_val & 0x07000000) == (0 << 24) ) {file.write("termination disabled (000b)\n");}
-               if ( (reg_val & 0x07000000) == (1 << 24) ) {file.write("RZQ/4 (001b)\n");}
-               if ( (reg_val & 0x07000000) == (2 << 24) ) {file.write("RZQ/2 (010b)\n");}
-               if ( (reg_val & 0x07000000) == (3 << 24) ) {file.write("RZQ/6 (011b)\n");}
-               if ( (reg_val & 0x07000000) == (4 << 24) ) {file.write("RZQ/12 (100b)\n");}
-               if ( (reg_val & 0x07000000) == (5 << 24) ) {file.write("RZQ/8  (101b)\n");}
-               if ( (reg_val & 0x07000000) == (6 << 24) ) {file.write("ERROR\n");}
-               if ( (reg_val & 0x07000000) == (7 << 24) ) {file.write("ERROR\n");}
+               if ( reg_ddr_term == 0 ) {file.write("termination disabled (000b)\n");}
+               if ( reg_ddr_term == 1 ) {file.write("RZQ/4 (001b)\n");}
+               if ( reg_ddr_term == 2 ) {file.write("RZQ/2 (010b)\n");}
+               if ( reg_ddr_term == 3 ) {file.write("RZQ/6 (011b)\n");}
+               if ( reg_ddr_term == 4 ) {file.write("RZQ/12 (100b)\n");}
+               if ( reg_ddr_term == 5 ) {file.write("RZQ/8  (101b)\n");}
+               if ( reg_ddr_term == 6 ) {file.write("ERROR\n");}
+               if ( reg_ddr_term == 7 ) {file.write("ERROR\n");}
        }
        if (is_ddr2 == 1) {
-               file.write("  * Bits 31:29 (reg_sdram_type) set for DDR2\n");
                file.write("  * Bits 26:24 (reg_ddr_term) set for ");
-               if ( (reg_val & 0x07000000) == (0 << 24) ) {file.write("termination disabled (000b)\n");}
-               if ( (reg_val & 0x07000000) == (1 << 24) ) {file.write("75 Ohm (001b)\n");}
-               if ( (reg_val & 0x07000000) == (2 << 24) ) {file.write("150 Ohm (010b)\n");}
-               if ( (reg_val & 0x07000000) == (3 << 24) ) {file.write("50 Ohm (011b)\n");}
-               if ( (reg_val & 0x07000000) == (4 << 24) ) {file.write("ERROR\n");}
-               if ( (reg_val & 0x07000000) == (5 << 24) ) {file.write("ERROR\n");}
-               if ( (reg_val & 0x07000000) == (6 << 24) ) {file.write("ERROR\n");}
-               if ( (reg_val & 0x07000000) == (7 << 24) ) {file.write("ERROR\n");}
+               if ( reg_ddr_term == 0 ) {file.write("termination disabled (000b)\n");}
+               if ( reg_ddr_term == 1 ) {file.write("75 Ohm (001b)\n");}
+               if ( reg_ddr_term == 2 ) {file.write("150 Ohm (010b)\n");}
+               if ( reg_ddr_term == 3 ) {file.write("50 Ohm (011b)\n");}
+               if ( reg_ddr_term == 4 ) {file.write("ERROR\n");}
+               if ( reg_ddr_term == 5 ) {file.write("ERROR\n");}
+               if ( reg_ddr_term == 6 ) {file.write("ERROR\n");}
+               if ( reg_ddr_term == 7 ) {file.write("ERROR\n");}
+       }
+       if (is_ddr2 == 1) {
+               file.write("  * Bit  23    (reg_ddr2_ddqs) set to ");
+               if ( bits32(reg_val, 23, 23) == 0 ) {
+                       file.write("single ended DQS." + newline);
+               } else {
+                       file.write("differential DQS." + newline);
+               }
        }
        if (is_ddr3 == 1) {
+               file.write("  * Bits 22:21 (reg_dyn_odt) DDR3 dynamic ODT ");
+               if (reg_dyn_odt == 0)
+                       file.write("disabled" + newline);
+               else if (reg_dyn_odt == 1)
+                       file.write("set to RZQ / 4" + newline);
+               else if (reg_dyn_odt == 2)
+                       file.write("set to RZQ / 2" + newline);
+               else
+                       file.write("ERROR (illegal value)" + newline);
+               if (reg_ddr_disable_dll == 0)
+                       file.write("  * Bit  20    (reg_ddr_disable_dll) set to 0, DDR3 DLL enabled" + newline);
+               else
+                       file.write("  * Bit  20    (reg_ddr_disable_dll) set to 1, DDR3 DLL disabled" + newline);
+               file.write("  * Bits 19:18 (reg_sdram_drive) set for ");
+               if ( reg_sdram_drive == 0 ) {file.write("RZQ/6 (00b)\n");}
+               if ( reg_sdram_drive == 1 ) {file.write("RZQ/7 (01b)\n");}
+               if ( reg_sdram_drive == 2 ) {file.write("ERROR (10b)\n");}
+               if ( reg_sdram_drive == 3 ) {file.write("ERROR (11b)\n");}
+       }
+       if (is_lpddr == 1) {
                file.write("  * Bits 19:18 (reg_sdram_drive) set for ");
-               if ( (reg_val & 0x000C0000) == (0 << 18) ) {file.write("RZQ/6 (00b)\n");}
-               if ( (reg_val & 0x000C0000) == (1 << 18) ) {file.write("RZQ/7 (01b)\n");}
-               if ( (reg_val & 0x000C0000) == (2 << 18) ) {file.write("ERROR (10b)\n");}
-               if ( (reg_val & 0x000C0000) == (3 << 18) ) {file.write("ERROR (11b)\n");}
+               if ( reg_sdram_drive == 0 ) {file.write("full strength (00b)\n");}
+               if ( reg_sdram_drive == 1 ) {file.write("half strength (01b)\n");}
+               if ( reg_sdram_drive == 2 ) {file.write("quarter strength (10b)\n");}
+               if ( reg_sdram_drive == 3 ) {file.write("eighth strength (11b)\n");}
        }
        if (is_ddr2 == 1) {
                file.write("  * Bits 19:18 (reg_sdram_drive) set for ");
-               if ( (reg_val & 0x000C0000) == (0 << 18) ) {file.write("normal drive (00b)\n");}
-               if ( (reg_val & 0x000C0000) == (1 << 18) ) {file.write("weak drive (01b)\n");}
-               if ( (reg_val & 0x000C0000) == (2 << 18) ) {file.write("ERROR (10b)\n");}
-               if ( (reg_val & 0x000C0000) == (3 << 18) ) {file.write("ERROR (11b)\n");}
+               if ( reg_sdram_drive == 0 ) {file.write("normal drive (00b)\n");}
+               if ( reg_sdram_drive == 1 ) {file.write("weak drive (01b)\n");}
+               if ( reg_sdram_drive == 2 ) {file.write("ERROR (10b)\n");}
+               if ( reg_sdram_drive == 3 ) {file.write("ERROR (11b)\n");}
+       }
+       if (is_ddr3 == 1) {
+               file.write("  * Bits 17:16 (reg_cwl) set for " + d2d(reg_cwl) + ", CWL = " + d2d(reg_cwl+5) + newline);
+       }
+       if (reg_narrow_mode == 1)
+               file.write("  * Bits 15:14 (reg_narrow_mode) set to 1 -> 16-bit EMIF interface" + newline);
+       else
+               file.write("  * Bits 15:14 (reg_narrow_mode) set to ILLEGAL VALUE" + newline);
+       file.write("  * Bits 13:10 (reg_cl) set to " + d2d(reg_cl) + " -> CL = ");
+       decoded_CL = 0;
+       if (is_ddr2 == 1) {
+               switch (reg_cl) {
+                       case 2:
+                       case 3:
+                       case 4:
+                       case 5:
+                               decoded_CL = reg_cl;
+                               file.write(d2d(decoded_CL) + newline);
+                               break;
+                       default:
+                               file.write("ILLEGAL VALUE" + newline);
+                               break;
+               }
+       }
+       if (is_ddr3 == 1) {
+               switch (reg_cl) {
+                       case 2:
+                       case 4:
+                       case 6:
+                       case 8:
+                       case 10:
+                       case 12:
+                       case 14:
+                               decoded_CL = reg_cl/2 + 4;
+                               file.write(d2d(decoded_CL) + newline);
+                               break;
+                       default:
+                               file.write("ILLEGAL VALUE" + newline);
+                               break;
+               }
        }
        if (is_lpddr == 1) {
-               file.write("  * Bits 31:29 (reg_sdram_type) set for LPDDR\n");
-               file.write("  * Bits 19:18 (reg_sdram_drive) set for ");
-               if ( (reg_val & 0x000C0000) == (0 << 18) ) {file.write("full strength (00b)\n");}
-               if ( (reg_val & 0x000C0000) == (1 << 18) ) {file.write("half strength (01b)\n");}
-               if ( (reg_val & 0x000C0000) == (2 << 18) ) {file.write("quarter strength (10b)\n");}
-               if ( (reg_val & 0x000C0000) == (3 << 18) ) {file.write("eighth strength (11b)\n");}
+               switch (reg_cl) {
+                       case 2:
+                       case 3:
+                               decoded_CL = reg_cl;
+                               file.write(d2d(decoded_CL) + newline);
+                               break;
+                       default:
+                               file.write("ILLEGAL VALUE" + newline);
+                               break;
+               }
        }
-       
+       file.write("  * Bits 09:07 (reg_rowsize) set to " + d2d(reg_rowsize) + " -> " + d2d(reg_rowsize+9) + " row bits" + newline);
+       file.write("  * Bits 06:04 (reg_ibank) set to " + d2d(reg_ibank) + " -> ");
+       switch (reg_ibank) {
+               case 0:
+               case 1:
+               case 2:
+               case 3:
+                       file.write(d2d(Math.pow(2,reg_ibank)) + " banks" + newline);
+                       break;
+               default:
+                       file.write("ILLEGAL VALUE" + newline);
+                       break;
+       }
+       if (reg_ebank == 1)
+               file.write("  * Bit  03    ERROR, only 1 chip select allowed!" + newline);
+       file.write("  * Bits 02:00 (reg_pagesize) set to " + d2d(reg_pagesize) + " -> ");
+       switch (reg_pagesize) {
+               case 0:
+               case 1:
+               case 2:
+               case 3:
+                       file.write(d2d(reg_pagesize+8) + " column bits" + newline);
+                       break;
+               default:
+                       file.write("ILLEGAL VALUE" + newline);
+                       break;
+       }
+
        // EMIF: PWR_MGMT_CTRL
        reg_val = printRegisterValue(debugSessionDAP, "EMIF: PWR_MGMT_CTRL", 0x4C000038);
        if ( (reg_val & 0xF0) < 0x90 ) {