Add warning if reg_phy_enable_dynamic_pwrdn is disabled
authorBrad Griffis <bgriffis@ti.com>
Fri, 6 Nov 2015 18:30:34 +0000 (12:30 -0600)
committerBrad Griffis <bgriffis@ti.com>
Fri, 6 Nov 2015 18:30:34 +0000 (12:30 -0600)
am335x-ddr-analysis.dss

index b608809deb50c43890aaf820dd609d1d2b6d6162..8d6fa11d984ca2b99f02557d7ec26c95c416e214 100644 (file)
@@ -122,6 +122,7 @@ if ( (reg_val & 0xF0) < 0x90 ) {
 \r
 // DDR PHY: DDR_PHY_CTRL_1\r
 reg_val = printRegisterValue(debugSessionDAP, "DDR PHY: DDR_PHY_CTRL_1", 0x4C0000E4);\r
+if ( (reg_val & 1<<20) == 0 ) {file.write("  * WARNING: reg_phy_enable_dynamic_pwrdn disabled.\n");}\r
 file.write("  * Bits 9:8 (reg_phy_rd_local_odt) configured as ");\r
 if ( (reg_val & 0x300) == (0 << 8) ) {file.write("no termination (00b)\n");}\r
 if ( (reg_val & 0x300) == (1 << 8) ) {file.write("no termination (01b)\n");}\r