]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - Kbuild
Merge branch 'timers-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...
[sitara-epos/sitara-epos-kernel.git] / Kbuild
1 #
2 # Kbuild for top-level directory of the kernel
3 # This file takes care of the following:
4 # 1) Generate bounds.h
5 # 2) Generate asm-offsets.h (may need bounds.h)
6 # 3) Check for missing system calls
8 #####
9 # 1) Generate bounds.h
11 bounds-file := include/generated/bounds.h
13 always  := $(bounds-file)
14 targets := $(bounds-file) kernel/bounds.s
16 quiet_cmd_bounds = GEN     $@
17 define cmd_bounds
18         (set -e; \
19          echo "#ifndef __LINUX_BOUNDS_H__"; \
20          echo "#define __LINUX_BOUNDS_H__"; \
21          echo "/*"; \
22          echo " * DO NOT MODIFY."; \
23          echo " *"; \
24          echo " * This file was generated by Kbuild"; \
25          echo " *"; \
26          echo " */"; \
27          echo ""; \
28          sed -ne $(sed-y) $<; \
29          echo ""; \
30          echo "#endif" ) > $@
31 endef
33 # We use internal kbuild rules to avoid the "is up to date" message from make
34 kernel/bounds.s: kernel/bounds.c FORCE
35         $(Q)mkdir -p $(dir $@)
36         $(call if_changed_dep,cc_s_c)
38 $(obj)/$(bounds-file): kernel/bounds.s Kbuild
39         $(Q)mkdir -p $(dir $@)
40         $(call cmd,bounds)
42 #####
43 # 2) Generate asm-offsets.h
44 #
46 offsets-file := include/generated/asm-offsets.h
48 always  += $(offsets-file)
49 targets += $(offsets-file)
50 targets += arch/$(SRCARCH)/kernel/asm-offsets.s
53 # Default sed regexp - multiline due to syntax constraints
54 define sed-y
55         "/^->/{s:->#\(.*\):/* \1 */:; \
56         s:^->\([^ ]*\) [\$$#]*\([-0-9]*\) \(.*\):#define \1 \2 /* \3 */:; \
57         s:^->\([^ ]*\) [\$$#]*\([^ ]*\) \(.*\):#define \1 \2 /* \3 */:; \
58         s:->::; p;}"
59 endef
61 quiet_cmd_offsets = GEN     $@
62 define cmd_offsets
63         (set -e; \
64          echo "#ifndef __ASM_OFFSETS_H__"; \
65          echo "#define __ASM_OFFSETS_H__"; \
66          echo "/*"; \
67          echo " * DO NOT MODIFY."; \
68          echo " *"; \
69          echo " * This file was generated by Kbuild"; \
70          echo " *"; \
71          echo " */"; \
72          echo ""; \
73          sed -ne $(sed-y) $<; \
74          echo ""; \
75          echo "#endif" ) > $@
76 endef
78 # We use internal kbuild rules to avoid the "is up to date" message from make
79 arch/$(SRCARCH)/kernel/asm-offsets.s: arch/$(SRCARCH)/kernel/asm-offsets.c \
80                                       $(obj)/$(bounds-file) FORCE
81         $(Q)mkdir -p $(dir $@)
82         $(call if_changed_dep,cc_s_c)
84 $(obj)/$(offsets-file): arch/$(SRCARCH)/kernel/asm-offsets.s Kbuild
85         $(call cmd,offsets)
87 #####
88 # 3) Check for missing system calls
89 #
91 always += missing-syscalls
92 targets += missing-syscalls
94 quiet_cmd_syscalls = CALL    $<
95       cmd_syscalls = $(CONFIG_SHELL) $< $(CC) $(c_flags) $(missing_syscalls_flags)
97 missing-syscalls: scripts/checksyscalls.sh $(offsets-file) FORCE
98         $(call cmd,syscalls)
100 # Keep these two files during make clean
101 no-clean-files := $(bounds-file) $(offsets-file)