1 #
2 # Kconfig for uClinux(non-paged MM) depend configurations
3 # Hyok S. Choi <hyok.choi@samsung.com>
4 #
6 config SET_MEM_PARAM
7 bool "Set flash/sdram size and base addr"
8 help
9 Say Y to manually set the base addresses and sizes.
10 otherwise, the default values are assigned.
12 config DRAM_BASE
13 hex '(S)DRAM Base Address' if SET_MEM_PARAM
14 default 0x00800000
16 config DRAM_SIZE
17 hex '(S)DRAM SIZE' if SET_MEM_PARAM
18 default 0x00800000
20 config FLASH_MEM_BASE
21 hex 'FLASH Base Address' if SET_MEM_PARAM
22 default 0x00400000
24 config FLASH_SIZE
25 hex 'FLASH Size' if SET_MEM_PARAM
26 default 0x00400000
28 config PROCESSOR_ID
29 hex 'Hard wire the processor ID'
30 default 0x00007700
31 depends on !CPU_CP15
32 help
33 If processor has no CP15 register, this processor ID is
34 used instead of the auto-probing which utilizes the register.
36 config REMAP_VECTORS_TO_RAM
37 bool 'Install vectors to the beginning of RAM' if DRAM_BASE
38 depends on DRAM_BASE
39 help
40 The kernel needs to change the hardware exception vectors.
41 In nommu mode, the hardware exception vectors are normally
42 placed at address 0x00000000. However, this region may be
43 occupied by read-only memory depending on H/W design.
45 If the region contains read-write memory, say 'n' here.
47 If your CPU provides a remap facility which allows the exception
48 vectors to be mapped to writable memory, say 'n' here.
50 Otherwise, say 'y' here. In this case, the kernel will require
51 external support to redirect the hardware exception vectors to
52 the writable versions located at DRAM_BASE.