ce772e9f367717045a298759b48ff78e2a638184
1 CONFIG_EXPERIMENTAL=y
2 CONFIG_SYSVIPC=y
3 CONFIG_POSIX_MQUEUE=y
4 CONFIG_BSD_PROCESS_ACCT=y
5 CONFIG_IKCONFIG=y
6 CONFIG_IKCONFIG_PROC=y
7 CONFIG_LOG_BUF_SHIFT=16
8 CONFIG_BLK_DEV_INITRD=y
9 CONFIG_EXPERT=y
10 # CONFIG_SYSCTL_SYSCALL is not set
11 CONFIG_KALLSYMS_EXTRA_PASS=y
12 CONFIG_SLAB=y
13 CONFIG_PROFILING=y
14 CONFIG_OPROFILE=y
15 CONFIG_KPROBES=y
16 CONFIG_MODULES=y
17 CONFIG_MODULE_FORCE_LOAD=y
18 CONFIG_MODULE_UNLOAD=y
19 CONFIG_MODULE_FORCE_UNLOAD=y
20 CONFIG_MODVERSIONS=y
21 CONFIG_MODULE_SRCVERSION_ALL=y
22 # CONFIG_BLK_DEV_BSG is not set
23 CONFIG_ARCH_OMAP=y
24 # CONFIG_OMAP_RESET_CLOCKS is not set
25 CONFIG_OMAP_MUX_DEBUG=y
26 # CONFIG_OMAP_32K_TIMER is not set
27 CONFIG_ARM_THUMBEE=y
28 CONFIG_ARM_ERRATA_411920=y
29 CONFIG_NO_HZ=y
30 CONFIG_HIGH_RES_TIMERS=y
31 CONFIG_SMP=y
32 CONFIG_NR_CPUS=2
33 CONFIG_LEDS=y
34 CONFIG_ZBOOT_ROM_TEXT=0x0
35 CONFIG_ZBOOT_ROM_BSS=0x0
36 CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200"
37 CONFIG_KEXEC=y
38 CONFIG_FPE_NWFPE=y
39 CONFIG_BINFMT_MISC=y
40 CONFIG_PM_DEBUG=y
41 CONFIG_NET=y
42 CONFIG_PACKET=y
43 CONFIG_UNIX=y
44 CONFIG_XFRM_USER=y
45 CONFIG_NET_KEY=y
46 CONFIG_NET_KEY_MIGRATE=y
47 CONFIG_INET=y
48 CONFIG_IP_MULTICAST=y
49 CONFIG_IP_PNP=y
50 CONFIG_IP_PNP_DHCP=y
51 CONFIG_IP_PNP_BOOTP=y
52 CONFIG_IP_PNP_RARP=y
53 # CONFIG_INET_LRO is not set
54 # CONFIG_IPV6 is not set
55 CONFIG_NETFILTER=y
56 CONFIG_BT=m
57 CONFIG_BT_HCIUART=m
58 CONFIG_BT_HCIUART_H4=y
59 CONFIG_BT_HCIUART_BCSP=y
60 CONFIG_BT_HCIUART_LL=y
61 CONFIG_BT_HCIBCM203X=m
62 CONFIG_BT_HCIBPA10X=m
63 CONFIG_CFG80211=m
64 CONFIG_MAC80211=m
65 CONFIG_MAC80211_RC_PID=y
66 CONFIG_MAC80211_RC_DEFAULT_PID=y
67 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
68 CONFIG_CONNECTOR=y
69 CONFIG_MTD=y
70 CONFIG_MTD_CMDLINE_PARTS=y
71 CONFIG_MTD_CHAR=y
72 CONFIG_MTD_BLOCK=y
73 CONFIG_MTD_OOPS=y
74 CONFIG_MTD_CFI=y
75 CONFIG_MTD_CFI_INTELEXT=y
76 CONFIG_MTD_M25P80=y
77 CONFIG_MTD_NAND=y
78 CONFIG_MTD_NAND_OMAP2=y
79 CONFIG_MTD_ONENAND=y
80 CONFIG_MTD_ONENAND_VERIFY_WRITE=y
81 CONFIG_MTD_ONENAND_OMAP2=y
82 CONFIG_MTD_UBI=y
83 CONFIG_BLK_DEV_LOOP=y
84 CONFIG_BLK_DEV_RAM=y
85 CONFIG_BLK_DEV_RAM_SIZE=16384
86 CONFIG_MISC_DEVICES=y
87 CONFIG_EEPROM_AT24=y
88 CONFIG_SCSI=y
89 CONFIG_BLK_DEV_SD=y
90 CONFIG_SCSI_MULTI_LUN=y
91 CONFIG_SCSI_SCAN_ASYNC=y
92 CONFIG_MD=y
93 CONFIG_NETDEVICES=y
94 CONFIG_SMSC_PHY=y
95 CONFIG_NET_ETHERNET=y
96 CONFIG_TI_DAVINCI_MDIO=y
97 CONFIG_TI_DAVINCI_CPDMA=y
98 CONFIG_TI_CPSW=y
99 CONFIG_SMC91X=y
100 CONFIG_SMSC911X=y
101 CONFIG_KS8851=y
102 CONFIG_KS8851_MLL=y
103 CONFIG_LIBERTAS=m
104 CONFIG_LIBERTAS_USB=m
105 CONFIG_LIBERTAS_SDIO=m
106 CONFIG_LIBERTAS_DEBUG=y
107 CONFIG_USB_USBNET=y
108 CONFIG_USB_NET_CDCETHER=y
109 CONFIG_USB_NET_DM9601=y
110 CONFIG_USB_ALI_M5632=y
111 CONFIG_USB_AN2720=y
112 CONFIG_USB_EPSON2888=y
113 CONFIG_USB_KC2190=y
114 CONFIG_INPUT_JOYDEV=y
115 CONFIG_INPUT_EVDEV=y
116 CONFIG_KEYBOARD_GPIO=y
117 CONFIG_KEYBOARD_TWL4030=y
118 CONFIG_INPUT_TOUCHSCREEN=y
119 CONFIG_TOUCHSCREEN_ADS7846=y
120 CONFIG_TOUCHSCREEN_TI_TSCADC=y
121 CONFIG_INPUT_MISC=y
122 CONFIG_INPUT_TWL4030_PWRBUTTON=y
123 CONFIG_VT_HW_CONSOLE_BINDING=y
124 # CONFIG_LEGACY_PTYS is not set
125 CONFIG_SERIAL_8250_NR_UARTS=32
126 CONFIG_SERIAL_8250_EXTENDED=y
127 CONFIG_SERIAL_8250_MANY_PORTS=y
128 CONFIG_SERIAL_8250_SHARE_IRQ=y
129 CONFIG_SERIAL_8250_DETECT_IRQ=y
130 CONFIG_SERIAL_8250_RSA=y
131 CONFIG_HW_RANDOM=y
132 CONFIG_I2C_CHARDEV=y
133 CONFIG_SPI=y
134 CONFIG_SPI_OMAP24XX=y
135 CONFIG_DEBUG_GPIO=y
136 CONFIG_GPIO_SYSFS=y
137 CONFIG_GPIO_TWL4030=y
138 CONFIG_W1=y
139 CONFIG_POWER_SUPPLY=y
140 CONFIG_WATCHDOG=y
141 CONFIG_OMAP_WATCHDOG=y
142 CONFIG_TWL4030_WATCHDOG=y
143 CONFIG_REGULATOR=y
144 CONFIG_REGULATOR_DUMMY=y
145 CONFIG_REGULATOR_TWL4030=y
146 CONFIG_REGULATOR_TPS65023=y
147 CONFIG_REGULATOR_TPS6507X=y
148 CONFIG_MEDIA_SUPPORT=y
149 CONFIG_VIDEO_DEV=y
150 CONFIG_VIDEO_V4L2_COMMON=y
151 CONFIG_VIDEO_MEDIA=y
152 CONFIG_VIDEO_V4L2=y
153 CONFIG_VIDEO_CAPTURE_DRIVERS=y
154 CONFIG_V4L_USB_DRIVERS=y
155 CONFIG_USB_VIDEO_CLASS=y
156 CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
157 CONFIG_FB=y
158 CONFIG_FIRMWARE_EDID=y
159 CONFIG_FB_MODE_HELPERS=y
160 CONFIG_FB_TILEBLITTING=y
161 CONFIG_FB_OMAP_LCD_VGA=y
162 CONFIG_OMAP2_DSS=m
163 CONFIG_OMAP2_DSS_RFBI=y
164 CONFIG_OMAP2_DSS_SDI=y
165 CONFIG_OMAP2_DSS_DSI=y
166 CONFIG_FB_OMAP2=m
167 CONFIG_PANEL_GENERIC_DPI=m
168 CONFIG_PANEL_SHARP_LS037V7DW01=m
169 CONFIG_PANEL_NEC_NL8048HL11_01B=m
170 CONFIG_PANEL_TAAL=m
171 CONFIG_PANEL_TPO_TD043MTEA1=m
172 CONFIG_PANEL_ACX565AKM=m
173 CONFIG_BACKLIGHT_LCD_SUPPORT=y
174 CONFIG_LCD_CLASS_DEVICE=y
175 CONFIG_BACKLIGHT_CLASS_DEVICE=y
176 # CONFIG_BACKLIGHT_GENERIC is not set
177 # CONFIG_BACKLIGHT_ADP8860 is not set
178 CONFIG_BACKLIGHT_TLC59108=y
179 CONFIG_LCD_PLATFORM=y
180 CONFIG_DISPLAY_SUPPORT=y
181 CONFIG_FB_DA8XX=y
182 CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4
183 CONFIG_FRAMEBUFFER_CONSOLE=y
184 CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
185 CONFIG_FONTS=y
186 CONFIG_FONT_8x8=y
187 CONFIG_FONT_8x16=y
188 CONFIG_LOGO=y
189 CONFIG_LOGO_LINUX_MONO=y
190 CONFIG_LOGO_LINUX_VGA16=y
191 CONFIG_LOGO_LINUX_CLUT224=y
192 CONFIG_SOUND=y
193 CONFIG_SND=y
194 CONFIG_SND_TIMER=y
195 CONFIG_SND_PCM=y
196 CONFIG_SND_HWDEP=y
197 CONFIG_SND_RAWMIDI=y
198 CONFIG_SND_DRIVERS=y
199 CONFIG_SND_USB=y
200 CONFIG_SND_USB_AUDIO=y
201 CONFIG_SND_SOC=y
202 CONFIG_SND_AM33XX_SOC=y
203 CONFIG_SND_AM335X_SOC_EVM=y
204 # CONFIG_SND_OMAP_SOC is not set
205 CONFIG_USB=y
206 CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
207 CONFIG_USB_DEVICEFS=y
208 CONFIG_USB_MUSB_HDRC=y
209 CONFIG_USB_MUSB_TI81XX_GLUE=y
210 CONFIG_USB_MUSB_TI81XX=y
211 CONFIG_USB_TI_CPPI41_DMA_HW=y
212 CONFIG_USB_TI_CPPI41_DMA=y
213 CONFIG_USB_STORAGE=y
214 CONFIG_USB_GADGET=y
215 CONFIG_USB_GADGET_MUSB_HDRC=y
216 CONFIG_USB_GADGET_DUALSPEED=y
217 CONFIG_USB_ETH=y
218 CONFIG_USB_ETH_RNDIS=y
219 CONFIG_USB_OTG_UTILS=y
220 CONFIG_NOP_USB_XCEIV=y
221 CONFIG_MMC=y
222 CONFIG_MMC_UNSAFE_RESUME=y
223 CONFIG_SDIO_UART=y
224 CONFIG_MMC_OMAP=y
225 CONFIG_MMC_OMAP_HS=y
226 CONFIG_RTC_CLASS=y
227 CONFIG_RTC_DRV_TWL92330=y
228 CONFIG_RTC_DRV_TWL4030=y
229 CONFIG_EXT2_FS=y
230 CONFIG_EXT3_FS=y
231 # CONFIG_EXT3_FS_XATTR is not set
232 CONFIG_QUOTA=y
233 CONFIG_QFMT_V2=y
234 CONFIG_MSDOS_FS=y
235 CONFIG_VFAT_FS=y
236 CONFIG_TMPFS=y
237 # CONFIG_TMPFS_POSIX_ACL is not set
238 # CONFIG_TMPFS_XATTR is not set
239 # CONFIG_HUGETLB_PAGE is not set
240 # CONFIG_CONFIGFS_FS is not set
241 CONFIG_MISC_FILESYSTEMS=y
242 # CONFIG_ADFS_FS is not set
243 # CONFIG_AFFS_FS is not set
244 # CONFIG_ECRYPT_FS is not set
245 # CONFIG_HFS_FS is not set
246 # CONFIG_HFSPLUS_FS is not set
247 # CONFIG_BEFS_FS is not set
248 # CONFIG_BFS_FS is not set
249 # CONFIG_EFS_FS is not set
250 # CONFIG_JFFS2_FS is not set
251 CONFIG_UBIFS_FS=y
252 CONFIG_CRAMFS=y
253 CONFIG_NFS_FS=y
254 CONFIG_NFS_V3=y
255 CONFIG_NFS_V3_ACL=y
256 CONFIG_NFS_V4=y
257 CONFIG_ROOT_NFS=y
258 CONFIG_PARTITION_ADVANCED=y
259 CONFIG_NLS_CODEPAGE_437=y
260 CONFIG_NLS_ISO8859_1=y
261 CONFIG_PRINTK_TIME=y
262 CONFIG_MAGIC_SYSRQ=y
263 CONFIG_DEBUG_KERNEL=y
264 CONFIG_SCHEDSTATS=y
265 CONFIG_TIMER_STATS=y
266 CONFIG_PROVE_LOCKING=y
267 CONFIG_DEBUG_SPINLOCK_SLEEP=y
268 # CONFIG_DEBUG_BUGVERBOSE is not set
269 CONFIG_DEBUG_INFO=y
270 CONFIG_DEBUG_LL=y
271 CONFIG_EARLY_PRINTK=y
272 # CONFIG_RCU_CPU_STALL_DETECTOR is not set
273 CONFIG_SECURITY=y
274 CONFIG_CRYPTO_MICHAEL_MIC=y
275 # CONFIG_CRYPTO_ANSI_CPRNG is not set
276 CONFIG_CRC_CCITT=y
277 CONFIG_CRC_T10DIF=y
278 CONFIG_CRC_ITU_T=y
279 CONFIG_CRC7=y
280 CONFIG_LIBCRC32C=y
281 CONFIG_OMAP3_EDMA=y