1 CONFIG_EXPERIMENTAL=y
2 # CONFIG_LOCALVERSION_AUTO is not set
3 # CONFIG_SWAP is not set
4 CONFIG_SYSVIPC=y
5 CONFIG_LOG_BUF_SHIFT=14
6 CONFIG_BLK_DEV_INITRD=y
7 CONFIG_SLAB=y
8 CONFIG_MODULES=y
9 CONFIG_MODULE_UNLOAD=y
10 # CONFIG_BLK_DEV_BSG is not set
11 # CONFIG_IOSCHED_DEADLINE is not set
12 # CONFIG_IOSCHED_CFQ is not set
13 CONFIG_ARCH_AT91=y
14 CONFIG_ARCH_AT91SAM9G20=y
15 CONFIG_MACH_AT91SAM9G20EK=y
16 CONFIG_MACH_AT91SAM9G20EK_2MMC=y
17 CONFIG_MACH_CPU9G20=y
18 CONFIG_MACH_ACMENETUSFOXG20=y
19 CONFIG_MACH_PORTUXG20=y
20 CONFIG_MACH_STAMP9G20=y
21 CONFIG_MACH_PCONTROL_G20=y
22 CONFIG_MACH_GSIA18S=y
23 CONFIG_MACH_USB_A9G20=y
24 CONFIG_MACH_SNAPPER_9260=y
25 CONFIG_MACH_AT91SAM_DT=y
26 CONFIG_AT91_PROGRAMMABLE_CLOCKS=y
27 # CONFIG_ARM_THUMB is not set
28 CONFIG_AEABI=y
29 CONFIG_LEDS=y
30 CONFIG_LEDS_CPU=y
31 CONFIG_ZBOOT_ROM_TEXT=0x0
32 CONFIG_ZBOOT_ROM_BSS=0x0
33 CONFIG_ARM_APPENDED_DTB=y
34 CONFIG_ARM_ATAG_DTB_COMPAT=y
35 CONFIG_CMDLINE="mem=64M console=ttyS0,115200 initrd=0x21100000,3145728 root=/dev/ram0 rw"
36 CONFIG_FPE_NWFPE=y
37 CONFIG_NET=y
38 CONFIG_PACKET=y
39 CONFIG_UNIX=y
40 CONFIG_INET=y
41 CONFIG_IP_PNP=y
42 CONFIG_IP_PNP_BOOTP=y
43 # CONFIG_INET_XFRM_MODE_TRANSPORT is not set
44 # CONFIG_INET_XFRM_MODE_TUNNEL is not set
45 # CONFIG_INET_XFRM_MODE_BEET is not set
46 # CONFIG_INET_LRO is not set
47 # CONFIG_IPV6 is not set
48 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
49 CONFIG_MTD=y
50 CONFIG_MTD_CMDLINE_PARTS=y
51 CONFIG_MTD_CHAR=y
52 CONFIG_MTD_BLOCK=y
53 CONFIG_MTD_DATAFLASH=y
54 CONFIG_MTD_NAND=y
55 CONFIG_MTD_NAND_ATMEL=y
56 CONFIG_BLK_DEV_LOOP=y
57 CONFIG_BLK_DEV_RAM=y
58 CONFIG_BLK_DEV_RAM_SIZE=8192
59 CONFIG_SCSI=y
60 CONFIG_BLK_DEV_SD=y
61 CONFIG_SCSI_MULTI_LUN=y
62 # CONFIG_SCSI_LOWLEVEL is not set
63 CONFIG_NETDEVICES=y
64 CONFIG_MII=y
65 CONFIG_MACB=y
66 # CONFIG_INPUT_MOUSEDEV_PSAUX is not set
67 CONFIG_INPUT_MOUSEDEV_SCREEN_X=320
68 CONFIG_INPUT_MOUSEDEV_SCREEN_Y=240
69 CONFIG_INPUT_EVDEV=y
70 # CONFIG_KEYBOARD_ATKBD is not set
71 CONFIG_KEYBOARD_GPIO=y
72 # CONFIG_INPUT_MOUSE is not set
73 CONFIG_LEGACY_PTY_COUNT=16
74 CONFIG_SERIAL_ATMEL=y
75 CONFIG_SERIAL_ATMEL_CONSOLE=y
76 CONFIG_HW_RANDOM=y
77 CONFIG_SPI=y
78 CONFIG_SPI_ATMEL=y
79 CONFIG_SPI_SPIDEV=y
80 # CONFIG_HWMON is not set
81 CONFIG_SOUND=y
82 CONFIG_SND=y
83 CONFIG_SND_SEQUENCER=y
84 CONFIG_SND_MIXER_OSS=y
85 CONFIG_SND_PCM_OSS=y
86 CONFIG_SND_SEQUENCER_OSS=y
87 # CONFIG_SND_VERBOSE_PROCFS is not set
88 CONFIG_USB=y
89 CONFIG_USB_DEVICEFS=y
90 # CONFIG_USB_DEVICE_CLASS is not set
91 CONFIG_USB_MON=y
92 CONFIG_USB_OHCI_HCD=y
93 CONFIG_USB_STORAGE=y
94 CONFIG_USB_GADGET=y
95 CONFIG_USB_ZERO=m
96 CONFIG_USB_GADGETFS=m
97 CONFIG_USB_FILE_STORAGE=m
98 CONFIG_USB_G_SERIAL=m
99 CONFIG_MMC=y
100 CONFIG_MMC_AT91=m
101 CONFIG_NEW_LEDS=y
102 CONFIG_LEDS_CLASS=y
103 CONFIG_LEDS_GPIO=y
104 CONFIG_LEDS_TRIGGERS=y
105 CONFIG_LEDS_TRIGGER_TIMER=y
106 CONFIG_LEDS_TRIGGER_HEARTBEAT=y
107 CONFIG_RTC_CLASS=y
108 CONFIG_RTC_DRV_AT91SAM9=y
109 CONFIG_EXT2_FS=y
110 CONFIG_MSDOS_FS=y
111 CONFIG_VFAT_FS=y
112 CONFIG_TMPFS=y
113 CONFIG_JFFS2_FS=y
114 CONFIG_JFFS2_SUMMARY=y
115 CONFIG_CRAMFS=y
116 CONFIG_NFS_FS=y
117 CONFIG_NFS_V3=y
118 CONFIG_ROOT_NFS=y
119 CONFIG_NLS_CODEPAGE_437=y
120 CONFIG_NLS_CODEPAGE_850=y
121 CONFIG_NLS_ISO8859_1=y
122 CONFIG_NLS_ISO8859_15=y
123 CONFIG_NLS_UTF8=y
124 # CONFIG_ENABLE_WARN_DEPRECATED is not set