1 CONFIG_EXPERIMENTAL=y
2 CONFIG_SYSVIPC=y
3 CONFIG_LOG_BUF_SHIFT=14
4 CONFIG_BLK_DEV_INITRD=y
5 CONFIG_MODULES=y
6 # CONFIG_LBDAF is not set
7 # CONFIG_BLK_DEV_BSG is not set
8 # CONFIG_IOSCHED_DEADLINE is not set
9 # CONFIG_IOSCHED_CFQ is not set
10 CONFIG_ARCH_SA1100=y
11 CONFIG_SA1100_H3600=y
12 CONFIG_PCCARD=y
13 CONFIG_PCMCIA_SA1100=y
14 CONFIG_ZBOOT_ROM_TEXT=0x0
15 CONFIG_ZBOOT_ROM_BSS=0x0
16 # CONFIG_CPU_FREQ_STAT is not set
17 CONFIG_FPE_NWFPE=y
18 CONFIG_PM=y
19 CONFIG_NET=y
20 CONFIG_UNIX=y
21 CONFIG_INET=y
22 # CONFIG_IPV6 is not set
23 CONFIG_IRDA=m
24 CONFIG_IRLAN=m
25 CONFIG_IRNET=m
26 CONFIG_IRCOMM=m
27 CONFIG_SA1100_FIR=m
28 # CONFIG_WIRELESS is not set
29 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
30 CONFIG_MTD=y
31 CONFIG_MTD_PARTITIONS=y
32 CONFIG_MTD_REDBOOT_PARTS=y
33 CONFIG_MTD_CHAR=y
34 CONFIG_MTD_BLOCK=y
35 CONFIG_MTD_CFI=y
36 CONFIG_MTD_CFI_ADV_OPTIONS=y
37 CONFIG_MTD_CFI_GEOMETRY=y
38 # CONFIG_MTD_CFI_I1 is not set
39 CONFIG_MTD_CFI_INTELEXT=y
40 CONFIG_MTD_SA1100=y
41 CONFIG_BLK_DEV_LOOP=m
42 CONFIG_BLK_DEV_RAM=y
43 CONFIG_BLK_DEV_RAM_SIZE=8192
44 # CONFIG_MISC_DEVICES is not set
45 CONFIG_IDE=y
46 CONFIG_BLK_DEV_IDECS=y
47 CONFIG_NETDEVICES=y
48 # CONFIG_NETDEV_1000 is not set
49 # CONFIG_NETDEV_10000 is not set
50 # CONFIG_WLAN is not set
51 CONFIG_NET_PCMCIA=y
52 CONFIG_PCMCIA_PCNET=y
53 CONFIG_PPP=m
54 CONFIG_PPP_ASYNC=m
55 CONFIG_PPP_DEFLATE=m
56 CONFIG_PPP_BSDCOMP=m
57 # CONFIG_KEYBOARD_ATKBD is not set
58 CONFIG_KEYBOARD_GPIO=y
59 # CONFIG_INPUT_MOUSE is not set
60 # CONFIG_SERIO is not set
61 CONFIG_SERIAL_SA1100=y
62 CONFIG_SERIAL_SA1100_CONSOLE=y
63 # CONFIG_HW_RANDOM is not set
64 # CONFIG_HWMON is not set
65 CONFIG_FB=y
66 CONFIG_FB_SA1100=y
67 # CONFIG_VGA_CONSOLE is not set
68 # CONFIG_HID_SUPPORT is not set
69 # CONFIG_USB_SUPPORT is not set
70 CONFIG_EXT2_FS=y
71 CONFIG_MSDOS_FS=m
72 CONFIG_VFAT_FS=m
73 CONFIG_JFFS2_FS=y
74 CONFIG_CRAMFS=m
75 CONFIG_NFS_FS=y
76 CONFIG_NFSD=m
77 CONFIG_SMB_FS=m
78 CONFIG_NLS=y
79 # CONFIG_RCU_CPU_STALL_DETECTOR is not set