1 CONFIG_EXPERIMENTAL=y
2 CONFIG_SYSVIPC=y
3 CONFIG_BSD_PROCESS_ACCT=y
4 CONFIG_LOG_BUF_SHIFT=14
5 CONFIG_BLK_DEV_INITRD=y
6 CONFIG_KALLSYMS_ALL=y
7 CONFIG_SLAB=y
8 CONFIG_MODULES=y
9 CONFIG_MODULE_UNLOAD=y
10 # CONFIG_BLK_DEV_BSG is not set
11 CONFIG_ARCH_IOP33X=y
12 CONFIG_ARCH_IQ80331=y
13 CONFIG_MACH_IQ80332=y
14 # CONFIG_ARM_THUMB is not set
15 CONFIG_ZBOOT_ROM_TEXT=0x0
16 CONFIG_ZBOOT_ROM_BSS=0x0
17 CONFIG_CMDLINE="console=ttyS0,115200 root=/dev/nfs ip=bootp cachepolicy=writealloc iop3xx_init_atu=y"
18 CONFIG_FPE_NWFPE=y
19 CONFIG_BINFMT_AOUT=y
20 CONFIG_NET=y
21 CONFIG_PACKET=y
22 CONFIG_UNIX=y
23 CONFIG_INET=y
24 CONFIG_IP_MULTICAST=y
25 CONFIG_IP_PNP=y
26 CONFIG_IP_PNP_BOOTP=y
27 # CONFIG_INET_LRO is not set
28 CONFIG_IPV6=y
29 # CONFIG_INET6_XFRM_MODE_TRANSPORT is not set
30 # CONFIG_INET6_XFRM_MODE_TUNNEL is not set
31 # CONFIG_INET6_XFRM_MODE_BEET is not set
32 # CONFIG_IPV6_SIT is not set
33 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
34 CONFIG_MTD=y
35 CONFIG_MTD_PARTITIONS=y
36 CONFIG_MTD_REDBOOT_PARTS=y
37 CONFIG_MTD_REDBOOT_PARTS_UNALLOCATED=y
38 CONFIG_MTD_REDBOOT_PARTS_READONLY=y
39 CONFIG_MTD_CHAR=y
40 CONFIG_MTD_BLOCK=y
41 CONFIG_MTD_CFI=y
42 CONFIG_MTD_CFI_ADV_OPTIONS=y
43 CONFIG_MTD_CFI_INTELEXT=y
44 CONFIG_MTD_PHYSMAP=y
45 CONFIG_BLK_DEV_NBD=y
46 CONFIG_BLK_DEV_RAM=y
47 CONFIG_BLK_DEV_RAM_SIZE=8192
48 CONFIG_SCSI=y
49 CONFIG_BLK_DEV_SD=y
50 CONFIG_CHR_DEV_SG=y
51 CONFIG_MD=y
52 CONFIG_BLK_DEV_MD=y
53 CONFIG_MD_LINEAR=y
54 CONFIG_MD_RAID0=y
55 CONFIG_MD_RAID1=y
56 CONFIG_MD_RAID456=y
57 CONFIG_BLK_DEV_DM=y
58 CONFIG_NETDEVICES=y
59 CONFIG_E1000=y
60 # CONFIG_INPUT_MOUSEDEV_PSAUX is not set
61 # CONFIG_INPUT_KEYBOARD is not set
62 # CONFIG_INPUT_MOUSE is not set
63 # CONFIG_SERIO is not set
64 CONFIG_SERIAL_8250=y
65 CONFIG_SERIAL_8250_CONSOLE=y
66 CONFIG_HW_RANDOM=y
67 CONFIG_I2C=y
68 CONFIG_I2C_CHARDEV=y
69 CONFIG_I2C_IOP3XX=y
70 # CONFIG_VGA_CONSOLE is not set
71 CONFIG_DMADEVICES=y
72 CONFIG_INTEL_IOP_ADMA=y
73 CONFIG_NET_DMA=y
74 CONFIG_EXT2_FS=y
75 CONFIG_EXT3_FS=y
76 CONFIG_INOTIFY=y
77 CONFIG_TMPFS=y
78 CONFIG_CRAMFS=y
79 CONFIG_NFS_FS=y
80 CONFIG_NFS_V3=y
81 CONFIG_ROOT_NFS=y
82 CONFIG_NFSD=y
83 CONFIG_NFSD_V3=y
84 CONFIG_PARTITION_ADVANCED=y
85 CONFIG_MAGIC_SYSRQ=y
86 CONFIG_DEBUG_KERNEL=y
87 # CONFIG_RCU_CPU_STALL_DETECTOR is not set
88 CONFIG_DEBUG_USER=y
89 CONFIG_DEBUG_LL=y
90 # CONFIG_CRYPTO_ANSI_CPRNG is not set
91 # CONFIG_CRC32 is not set