1 CONFIG_EXPERIMENTAL=y
2 # CONFIG_SWAP is not set
3 CONFIG_SYSVIPC=y
4 CONFIG_POSIX_MQUEUE=y
5 CONFIG_BSD_PROCESS_ACCT=y
6 CONFIG_IKCONFIG=y
7 CONFIG_IKCONFIG_PROC=y
8 CONFIG_LOG_BUF_SHIFT=14
9 # CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
10 CONFIG_EXPERT=y
11 # CONFIG_KALLSYMS is not set
12 CONFIG_SLAB=y
13 CONFIG_MODULES=y
14 CONFIG_MODULE_UNLOAD=y
15 CONFIG_MODULE_FORCE_UNLOAD=y
16 # CONFIG_BLK_DEV_BSG is not set
17 # CONFIG_IOSCHED_DEADLINE is not set
18 # CONFIG_IOSCHED_CFQ is not set
19 CONFIG_ARCH_PXA=y
20 CONFIG_MACH_PCM027=y
21 CONFIG_MACH_PCM990_BASEBOARD=y
22 CONFIG_NO_HZ=y
23 CONFIG_HIGH_RES_TIMERS=y
24 CONFIG_PREEMPT=y
25 CONFIG_AEABI=y
26 # CONFIG_OABI_COMPAT is not set
27 CONFIG_ZBOOT_ROM_TEXT=0x0
28 CONFIG_ZBOOT_ROM_BSS=0x0
29 CONFIG_NET=y
30 CONFIG_PACKET=y
31 CONFIG_UNIX=y
32 CONFIG_INET=y
33 CONFIG_IP_PNP=y
34 # CONFIG_INET_XFRM_MODE_TRANSPORT is not set
35 # CONFIG_INET_XFRM_MODE_TUNNEL is not set
36 # CONFIG_INET_XFRM_MODE_BEET is not set
37 # CONFIG_INET_LRO is not set
38 # CONFIG_INET_DIAG is not set
39 # CONFIG_IPV6 is not set
40 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
41 CONFIG_MTD=y
42 CONFIG_MTD_PARTITIONS=y
43 CONFIG_MTD_CMDLINE_PARTS=y
44 CONFIG_MTD_CHAR=y
45 CONFIG_MTD_BLOCK=y
46 CONFIG_MTD_CFI=y
47 CONFIG_MTD_CFI_INTELEXT=y
48 CONFIG_MTD_PHYSMAP=y
49 # CONFIG_BLK_DEV is not set
50 # CONFIG_MISC_DEVICES is not set
51 CONFIG_SCSI=y
52 CONFIG_BLK_DEV_SD=y
53 # CONFIG_SCSI_LOWLEVEL is not set
54 CONFIG_NETDEVICES=y
55 CONFIG_NET_ETHERNET=y
56 CONFIG_SMC91X=y
57 # CONFIG_NETDEV_1000 is not set
58 # CONFIG_NETDEV_10000 is not set
59 # CONFIG_INPUT_MOUSEDEV_PSAUX is not set
60 # CONFIG_INPUT_KEYBOARD is not set
61 # CONFIG_INPUT_MOUSE is not set
62 # CONFIG_SERIO is not set
63 CONFIG_SERIAL_PXA=y
64 CONFIG_SERIAL_PXA_CONSOLE=y
65 # CONFIG_LEGACY_PTYS is not set
66 # CONFIG_HW_RANDOM is not set
67 CONFIG_I2C=y
68 CONFIG_I2C_CHARDEV=y
69 CONFIG_I2C_PXA=y
70 # CONFIG_HWMON is not set
71 # CONFIG_VGA_CONSOLE is not set
72 CONFIG_SOUND=y
73 CONFIG_SND=y
74 CONFIG_SND_MIXER_OSS=y
75 CONFIG_SND_PCM_OSS=y
76 CONFIG_SND_PXA2XX_AC97=y
77 # CONFIG_HID_SUPPORT is not set
78 CONFIG_USB=y
79 CONFIG_USB_DEVICEFS=y
80 CONFIG_USB_OHCI_HCD=y
81 CONFIG_USB_STORAGE=y
82 CONFIG_MMC=y
83 CONFIG_MMC_PXA=y
84 CONFIG_RTC_CLASS=y
85 CONFIG_RTC_DRV_PCF8563=m
86 CONFIG_RTC_DRV_SA1100=m
87 CONFIG_EXT2_FS=m
88 CONFIG_EXT3_FS=m
89 # CONFIG_DNOTIFY is not set
90 CONFIG_VFAT_FS=m
91 CONFIG_FAT_DEFAULT_CODEPAGE=850
92 CONFIG_FAT_DEFAULT_IOCHARSET="iso8859-15"
93 CONFIG_TMPFS=y
94 CONFIG_JFFS2_FS=y
95 CONFIG_NFS_FS=y
96 CONFIG_NFS_V3=y
97 CONFIG_ROOT_NFS=y
98 CONFIG_PARTITION_ADVANCED=y
99 CONFIG_NLS_DEFAULT="iso8859-15"
100 CONFIG_NLS_CODEPAGE_850=y
101 CONFIG_NLS_ISO8859_15=y
102 CONFIG_MAGIC_SYSRQ=y