1 CONFIG_EXPERIMENTAL=y
2 CONFIG_SYSVIPC=y
3 CONFIG_LOG_BUF_SHIFT=14
4 CONFIG_MODULES=y
5 CONFIG_ARCH_PXA=y
6 CONFIG_ARCH_PXA_IDP=y
7 # CONFIG_ARM_THUMB is not set
8 CONFIG_LEDS=y
9 CONFIG_LEDS_CPU=y
10 CONFIG_ZBOOT_ROM_TEXT=0x0
11 CONFIG_ZBOOT_ROM_BSS=0x0
12 CONFIG_CMDLINE="root=/dev/nfs ip=dhcp console=ttyS0,115200 mem=64M"
13 CONFIG_FPE_NWFPE=y
14 CONFIG_NET=y
15 CONFIG_UNIX=y
16 CONFIG_INET=y
17 CONFIG_IP_PNP=y
18 CONFIG_IP_PNP_DHCP=y
19 # CONFIG_IPV6 is not set
20 CONFIG_MTD=y
21 CONFIG_MTD_PARTITIONS=y
22 CONFIG_MTD_CHAR=y
23 CONFIG_MTD_BLOCK=y
24 CONFIG_MTD_CFI=y
25 CONFIG_MTD_CFI_ADV_OPTIONS=y
26 CONFIG_MTD_CFI_GEOMETRY=y
27 # CONFIG_MTD_MAP_BANK_WIDTH_1 is not set
28 # CONFIG_MTD_MAP_BANK_WIDTH_2 is not set
29 # CONFIG_MTD_CFI_I1 is not set
30 CONFIG_MTD_CFI_INTELEXT=y
31 CONFIG_IDE=y
32 CONFIG_NETDEVICES=y
33 CONFIG_NET_ETHERNET=y
34 CONFIG_SMC91X=y
35 CONFIG_INPUT_EVDEV=y
36 # CONFIG_INPUT_MOUSE is not set
37 # CONFIG_SERIO_SERPORT is not set
38 CONFIG_SERIAL_PXA=y
39 CONFIG_SERIAL_PXA_CONSOLE=y
40 CONFIG_FB=y
41 CONFIG_FB_PXA=y
42 # CONFIG_VGA_CONSOLE is not set
43 CONFIG_FRAMEBUFFER_CONSOLE=y
44 CONFIG_FONTS=y
45 CONFIG_FONT_8x8=y
46 CONFIG_FONT_8x16=y
47 CONFIG_LOGO=y
48 CONFIG_EXT2_FS=y
49 CONFIG_MSDOS_FS=y
50 CONFIG_JFFS2_FS=y
51 CONFIG_NFS_FS=y
52 CONFIG_ROOT_NFS=y
53 CONFIG_NLS_ISO8859_1=y
54 CONFIG_MAGIC_SYSRQ=y
55 CONFIG_DEBUG_KERNEL=y
56 CONFIG_DEBUG_INFO=y
57 CONFIG_DEBUG_USER=y
58 CONFIG_DEBUG_ERRORS=y
59 CONFIG_DEBUG_LL=y