]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-davinci/cpuidle.c
Merge branch 'for-3.2' of git://git.kernel.org/pub/scm/linux/kernel/git/broonie/sound...
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-davinci / cpuidle.c
1 /*
2  * CPU idle for DaVinci SoCs
3  *
4  * Copyright (C) 2009 Texas Instruments Incorporated. http://www.ti.com/
5  *
6  * Derived from Marvell Kirkwood CPU idle code
7  * (arch/arm/mach-kirkwood/cpuidle.c)
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License version 2 as
11  * published by the Free Software Foundation.
12  */
14 #include <linux/kernel.h>
15 #include <linux/init.h>
16 #include <linux/platform_device.h>
17 #include <linux/cpuidle.h>
18 #include <linux/io.h>
19 #include <linux/export.h>
20 #include <asm/proc-fns.h>
22 #include <mach/cpuidle.h>
23 #include <mach/ddr2.h>
25 #define DAVINCI_CPUIDLE_MAX_STATES      2
27 struct davinci_ops {
28         void (*enter) (u32 flags);
29         void (*exit) (u32 flags);
30         u32 flags;
31 };
33 /* fields in davinci_ops.flags */
34 #define DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN BIT(0)
36 static struct cpuidle_driver davinci_idle_driver = {
37         .name   = "cpuidle-davinci",
38         .owner  = THIS_MODULE,
39 };
41 static DEFINE_PER_CPU(struct cpuidle_device, davinci_cpuidle_device);
42 static void __iomem *ddr2_reg_base;
44 static void davinci_save_ddr_power(int enter, bool pdown)
45 {
46         u32 val;
48         val = __raw_readl(ddr2_reg_base + DDR2_SDRCR_OFFSET);
50         if (enter) {
51                 if (pdown)
52                         val |= DDR2_SRPD_BIT;
53                 else
54                         val &= ~DDR2_SRPD_BIT;
55                 val |= DDR2_LPMODEN_BIT;
56         } else {
57                 val &= ~(DDR2_SRPD_BIT | DDR2_LPMODEN_BIT);
58         }
60         __raw_writel(val, ddr2_reg_base + DDR2_SDRCR_OFFSET);
61 }
63 static void davinci_c2state_enter(u32 flags)
64 {
65         davinci_save_ddr_power(1, !!(flags & DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN));
66 }
68 static void davinci_c2state_exit(u32 flags)
69 {
70         davinci_save_ddr_power(0, !!(flags & DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN));
71 }
73 static struct davinci_ops davinci_states[DAVINCI_CPUIDLE_MAX_STATES] = {
74         [1] = {
75                 .enter  = davinci_c2state_enter,
76                 .exit   = davinci_c2state_exit,
77         },
78 };
80 /* Actual code that puts the SoC in different idle states */
81 static int davinci_enter_idle(struct cpuidle_device *dev,
82                                 struct cpuidle_driver *drv,
83                                                 int index)
84 {
85         struct cpuidle_state_usage *state_usage = &dev->states_usage[index];
86         struct davinci_ops *ops = cpuidle_get_statedata(state_usage);
87         struct timeval before, after;
88         int idle_time;
90         local_irq_disable();
91         do_gettimeofday(&before);
93         if (ops && ops->enter)
94                 ops->enter(ops->flags);
95         /* Wait for interrupt state */
96         cpu_do_idle();
97         if (ops && ops->exit)
98                 ops->exit(ops->flags);
100         do_gettimeofday(&after);
101         local_irq_enable();
102         idle_time = (after.tv_sec - before.tv_sec) * USEC_PER_SEC +
103                         (after.tv_usec - before.tv_usec);
105         dev->last_residency = idle_time;
107         return index;
110 static int __init davinci_cpuidle_probe(struct platform_device *pdev)
112         int ret;
113         struct cpuidle_device *device;
114         struct cpuidle_driver *driver = &davinci_idle_driver;
115         struct davinci_cpuidle_config *pdata = pdev->dev.platform_data;
117         device = &per_cpu(davinci_cpuidle_device, smp_processor_id());
119         if (!pdata) {
120                 dev_err(&pdev->dev, "cannot get platform data\n");
121                 return -ENOENT;
122         }
124         ddr2_reg_base = pdata->ddr2_ctlr_base;
126         /* Wait for interrupt state */
127         driver->states[0].enter = davinci_enter_idle;
128         driver->states[0].exit_latency = 1;
129         driver->states[0].target_residency = 10000;
130         driver->states[0].flags = CPUIDLE_FLAG_TIME_VALID;
131         strcpy(driver->states[0].name, "WFI");
132         strcpy(driver->states[0].desc, "Wait for interrupt");
134         /* Wait for interrupt and DDR self refresh state */
135         driver->states[1].enter = davinci_enter_idle;
136         driver->states[1].exit_latency = 10;
137         driver->states[1].target_residency = 10000;
138         driver->states[1].flags = CPUIDLE_FLAG_TIME_VALID;
139         strcpy(driver->states[1].name, "DDR SR");
140         strcpy(driver->states[1].desc, "WFI and DDR Self Refresh");
141         if (pdata->ddr2_pdown)
142                 davinci_states[1].flags |= DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN;
143         cpuidle_set_statedata(&device->states_usage[1], &davinci_states[1]);
145         device->state_count = DAVINCI_CPUIDLE_MAX_STATES;
146         driver->state_count = DAVINCI_CPUIDLE_MAX_STATES;
148         ret = cpuidle_register_driver(&davinci_idle_driver);
149         if (ret) {
150                 dev_err(&pdev->dev, "failed to register driver\n");
151                 return ret;
152         }
154         ret = cpuidle_register_device(device);
155         if (ret) {
156                 dev_err(&pdev->dev, "failed to register device\n");
157                 cpuidle_unregister_driver(&davinci_idle_driver);
158                 return ret;
159         }
161         return 0;
164 static struct platform_driver davinci_cpuidle_driver = {
165         .driver = {
166                 .name   = "cpuidle-davinci",
167                 .owner  = THIS_MODULE,
168         },
169 };
171 static int __init davinci_cpuidle_init(void)
173         return platform_driver_probe(&davinci_cpuidle_driver,
174                                                 davinci_cpuidle_probe);
176 device_initcall(davinci_cpuidle_init);