]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-davinci/cpuidle.c
Merge branch 'writeback-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git...
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-davinci / cpuidle.c
1 /*
2  * CPU idle for DaVinci SoCs
3  *
4  * Copyright (C) 2009 Texas Instruments Incorporated. http://www.ti.com/
5  *
6  * Derived from Marvell Kirkwood CPU idle code
7  * (arch/arm/mach-kirkwood/cpuidle.c)
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License version 2 as
11  * published by the Free Software Foundation.
12  */
14 #include <linux/kernel.h>
15 #include <linux/init.h>
16 #include <linux/platform_device.h>
17 #include <linux/cpuidle.h>
18 #include <linux/io.h>
19 #include <asm/proc-fns.h>
21 #include <mach/cpuidle.h>
22 #include <mach/ddr2.h>
24 #define DAVINCI_CPUIDLE_MAX_STATES      2
26 struct davinci_ops {
27         void (*enter) (u32 flags);
28         void (*exit) (u32 flags);
29         u32 flags;
30 };
32 /* fields in davinci_ops.flags */
33 #define DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN BIT(0)
35 static struct cpuidle_driver davinci_idle_driver = {
36         .name   = "cpuidle-davinci",
37         .owner  = THIS_MODULE,
38 };
40 static DEFINE_PER_CPU(struct cpuidle_device, davinci_cpuidle_device);
41 static void __iomem *ddr2_reg_base;
43 static void davinci_save_ddr_power(int enter, bool pdown)
44 {
45         u32 val;
47         val = __raw_readl(ddr2_reg_base + DDR2_SDRCR_OFFSET);
49         if (enter) {
50                 if (pdown)
51                         val |= DDR2_SRPD_BIT;
52                 else
53                         val &= ~DDR2_SRPD_BIT;
54                 val |= DDR2_LPMODEN_BIT;
55         } else {
56                 val &= ~(DDR2_SRPD_BIT | DDR2_LPMODEN_BIT);
57         }
59         __raw_writel(val, ddr2_reg_base + DDR2_SDRCR_OFFSET);
60 }
62 static void davinci_c2state_enter(u32 flags)
63 {
64         davinci_save_ddr_power(1, !!(flags & DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN));
65 }
67 static void davinci_c2state_exit(u32 flags)
68 {
69         davinci_save_ddr_power(0, !!(flags & DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN));
70 }
72 static struct davinci_ops davinci_states[DAVINCI_CPUIDLE_MAX_STATES] = {
73         [1] = {
74                 .enter  = davinci_c2state_enter,
75                 .exit   = davinci_c2state_exit,
76         },
77 };
79 /* Actual code that puts the SoC in different idle states */
80 static int davinci_enter_idle(struct cpuidle_device *dev,
81                                                 struct cpuidle_state *state)
82 {
83         struct davinci_ops *ops = cpuidle_get_statedata(state);
84         struct timeval before, after;
85         int idle_time;
87         local_irq_disable();
88         do_gettimeofday(&before);
90         if (ops && ops->enter)
91                 ops->enter(ops->flags);
92         /* Wait for interrupt state */
93         cpu_do_idle();
94         if (ops && ops->exit)
95                 ops->exit(ops->flags);
97         do_gettimeofday(&after);
98         local_irq_enable();
99         idle_time = (after.tv_sec - before.tv_sec) * USEC_PER_SEC +
100                         (after.tv_usec - before.tv_usec);
101         return idle_time;
104 static int __init davinci_cpuidle_probe(struct platform_device *pdev)
106         int ret;
107         struct cpuidle_device *device;
108         struct davinci_cpuidle_config *pdata = pdev->dev.platform_data;
110         device = &per_cpu(davinci_cpuidle_device, smp_processor_id());
112         if (!pdata) {
113                 dev_err(&pdev->dev, "cannot get platform data\n");
114                 return -ENOENT;
115         }
117         ddr2_reg_base = pdata->ddr2_ctlr_base;
119         ret = cpuidle_register_driver(&davinci_idle_driver);
120         if (ret) {
121                 dev_err(&pdev->dev, "failed to register driver\n");
122                 return ret;
123         }
125         /* Wait for interrupt state */
126         device->states[0].enter = davinci_enter_idle;
127         device->states[0].exit_latency = 1;
128         device->states[0].target_residency = 10000;
129         device->states[0].flags = CPUIDLE_FLAG_TIME_VALID;
130         strcpy(device->states[0].name, "WFI");
131         strcpy(device->states[0].desc, "Wait for interrupt");
133         /* Wait for interrupt and DDR self refresh state */
134         device->states[1].enter = davinci_enter_idle;
135         device->states[1].exit_latency = 10;
136         device->states[1].target_residency = 10000;
137         device->states[1].flags = CPUIDLE_FLAG_TIME_VALID;
138         strcpy(device->states[1].name, "DDR SR");
139         strcpy(device->states[1].desc, "WFI and DDR Self Refresh");
140         if (pdata->ddr2_pdown)
141                 davinci_states[1].flags |= DAVINCI_CPUIDLE_FLAGS_DDR2_PWDN;
142         cpuidle_set_statedata(&device->states[1], &davinci_states[1]);
144         device->state_count = DAVINCI_CPUIDLE_MAX_STATES;
146         ret = cpuidle_register_device(device);
147         if (ret) {
148                 dev_err(&pdev->dev, "failed to register device\n");
149                 cpuidle_unregister_driver(&davinci_idle_driver);
150                 return ret;
151         }
153         return 0;
156 static struct platform_driver davinci_cpuidle_driver = {
157         .driver = {
158                 .name   = "cpuidle-davinci",
159                 .owner  = THIS_MODULE,
160         },
161 };
163 static int __init davinci_cpuidle_init(void)
165         return platform_driver_probe(&davinci_cpuidle_driver,
166                                                 davinci_cpuidle_probe);
168 device_initcall(davinci_cpuidle_init);