]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-davinci/include/mach/dm644x.h
5a1b26d4e68b41936ac16ee574d34d7be8342e6c
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-davinci / include / mach / dm644x.h
1 /*
2  * This file contains the processor specific definitions
3  * of the TI DM644x.
4  *
5  * Copyright (C) 2008 Texas Instruments.
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License as published by
9  * the Free Software Foundation; either version 2 of the License, or
10  * (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307  USA
20  *
21  */
22 #ifndef __ASM_ARCH_DM644X_H
23 #define __ASM_ARCH_DM644X_H
25 #include <linux/davinci_emac.h>
26 #include <mach/hardware.h>
27 #include <mach/asp.h>
28 #include <media/davinci/vpfe_capture.h>
30 #define DM644X_EMAC_BASE                (0x01C80000)
31 #define DM644X_EMAC_MDIO_BASE           (DM644X_EMAC_BASE + 0x4000)
32 #define DM644X_EMAC_CNTRL_OFFSET        (0x0000)
33 #define DM644X_EMAC_CNTRL_MOD_OFFSET    (0x1000)
34 #define DM644X_EMAC_CNTRL_RAM_OFFSET    (0x2000)
35 #define DM644X_EMAC_CNTRL_RAM_SIZE      (0x2000)
37 #define DM644X_ASYNC_EMIF_CONTROL_BASE  0x01E00000
38 #define DM644X_ASYNC_EMIF_DATA_CE0_BASE 0x02000000
39 #define DM644X_ASYNC_EMIF_DATA_CE1_BASE 0x04000000
40 #define DM644X_ASYNC_EMIF_DATA_CE2_BASE 0x06000000
41 #define DM644X_ASYNC_EMIF_DATA_CE3_BASE 0x08000000
43 void __init dm644x_init(void);
44 void __init dm644x_init_asp(struct snd_platform_data *pdata);
45 void dm644x_set_vpfe_config(struct vpfe_config *cfg);
47 #endif /* __ASM_ARCH_DM644X_H */