]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-2430sdp.c
ARM: OMAP: AM33XX: Update the suspend code for DS1
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-2430sdp.c
1 /*
2  * linux/arch/arm/mach-omap2/board-2430sdp.c
3  *
4  * Copyright (C) 2006 Texas Instruments
5  *
6  * Modified from mach-omap2/board-generic.c
7  *
8  * Initial Code : Based on a patch from Komal Shah and Richard Woodruff
9  * Updated the Code for 2430 SDP : Syed Mohammed Khasim
10  *
11  * This program is free software; you can redistribute it and/or modify
12  * it under the terms of the GNU General Public License version 2 as
13  * published by the Free Software Foundation.
14  */
16 #include <linux/kernel.h>
17 #include <linux/init.h>
18 #include <linux/platform_device.h>
19 #include <linux/mtd/mtd.h>
20 #include <linux/mtd/partitions.h>
21 #include <linux/mtd/physmap.h>
22 #include <linux/mmc/host.h>
23 #include <linux/delay.h>
24 #include <linux/i2c/twl.h>
25 #include <linux/regulator/machine.h>
26 #include <linux/err.h>
27 #include <linux/clk.h>
28 #include <linux/io.h>
29 #include <linux/gpio.h>
31 #include <mach/hardware.h>
32 #include <asm/mach-types.h>
33 #include <asm/mach/arch.h>
34 #include <asm/mach/map.h>
36 #include <plat/board.h>
37 #include "common.h"
38 #include <plat/gpmc.h>
39 #include <plat/usb.h>
40 #include <plat/gpmc-smc91x.h>
42 #include <video/omapdss.h>
43 #include <video/omap-panel-generic-dpi.h>
45 #include "mux.h"
46 #include "hsmmc.h"
47 #include "common-board-devices.h"
49 #define SDP2430_CS0_BASE        0x04000000
50 #define SECONDARY_LCD_GPIO              147
52 static struct mtd_partition sdp2430_partitions[] = {
53         /* bootloader (U-Boot, etc) in first sector */
54         {
55                 .name           = "bootloader",
56                 .offset         = 0,
57                 .size           = SZ_256K,
58                 .mask_flags     = MTD_WRITEABLE,        /* force read-only */
59          },
60         /* bootloader params in the next sector */
61         {
62                 .name           = "params",
63                 .offset         = MTDPART_OFS_APPEND,
64                 .size           = SZ_128K,
65                 .mask_flags     = 0,
66          },
67         /* kernel */
68         {
69                 .name           = "kernel",
70                 .offset         = MTDPART_OFS_APPEND,
71                 .size           = SZ_2M,
72                 .mask_flags     = 0
73         },
74         /* file system */
75         {
76                 .name           = "filesystem",
77                 .offset         = MTDPART_OFS_APPEND,
78                 .size           = MTDPART_SIZ_FULL,
79                 .mask_flags     = 0
80         }
81 };
83 static struct physmap_flash_data sdp2430_flash_data = {
84         .width          = 2,
85         .parts          = sdp2430_partitions,
86         .nr_parts       = ARRAY_SIZE(sdp2430_partitions),
87 };
89 static struct resource sdp2430_flash_resource = {
90         .start          = SDP2430_CS0_BASE,
91         .end            = SDP2430_CS0_BASE + SZ_64M - 1,
92         .flags          = IORESOURCE_MEM,
93 };
95 static struct platform_device sdp2430_flash_device = {
96         .name           = "physmap-flash",
97         .id             = 0,
98         .dev = {
99                 .platform_data  = &sdp2430_flash_data,
100         },
101         .num_resources  = 1,
102         .resource       = &sdp2430_flash_resource,
103 };
105 static struct platform_device *sdp2430_devices[] __initdata = {
106         &sdp2430_flash_device,
107 };
109 /* LCD */
110 #define SDP2430_LCD_PANEL_BACKLIGHT_GPIO        91
111 #define SDP2430_LCD_PANEL_ENABLE_GPIO           154
113 static int sdp2430_panel_enable_lcd(struct omap_dss_device *dssdev)
115         gpio_direction_output(SDP2430_LCD_PANEL_ENABLE_GPIO, 1);
116         gpio_direction_output(SDP2430_LCD_PANEL_BACKLIGHT_GPIO, 1);
118         return 0;
121 static void sdp2430_panel_disable_lcd(struct omap_dss_device *dssdev)
123         gpio_direction_output(SDP2430_LCD_PANEL_ENABLE_GPIO, 0);
124         gpio_direction_output(SDP2430_LCD_PANEL_BACKLIGHT_GPIO, 0);
127 static struct panel_generic_dpi_data sdp2430_panel_data = {
128         .name                   = "nec_nl2432dr22-11b",
129         .platform_enable        = sdp2430_panel_enable_lcd,
130         .platform_disable       = sdp2430_panel_disable_lcd,
131 };
133 static struct omap_dss_device sdp2430_lcd_device = {
134         .name                   = "lcd",
135         .driver_name            = "generic_dpi_panel",
136         .type                   = OMAP_DISPLAY_TYPE_DPI,
137         .phy.dpi.data_lines     = 16,
138         .data                   = &sdp2430_panel_data,
139 };
141 static struct omap_dss_device *sdp2430_dss_devices[] = {
142         &sdp2430_lcd_device,
143 };
145 static struct omap_dss_board_info sdp2430_dss_data = {
146         .num_devices    = ARRAY_SIZE(sdp2430_dss_devices),
147         .devices        = sdp2430_dss_devices,
148         .default_device = &sdp2430_lcd_device,
149 };
151 static void __init sdp2430_display_init(void)
153         int r;
155         static struct gpio gpios[] __initdata = {
156                 { SDP2430_LCD_PANEL_ENABLE_GPIO, GPIOF_OUT_INIT_LOW,
157                         "LCD reset" },
158                 { SDP2430_LCD_PANEL_BACKLIGHT_GPIO, GPIOF_OUT_INIT_LOW,
159                         "LCD Backlight" },
160         };
162         r = gpio_request_array(gpios, ARRAY_SIZE(gpios));
163         if (r) {
164                 pr_err("Cannot request LCD GPIOs, error %d\n", r);
165                 return;
166         }
168         omap_display_init(&sdp2430_dss_data);
171 #if defined(CONFIG_SMC91X) || defined(CONFIG_SMC91x_MODULE)
173 static struct omap_smc91x_platform_data board_smc91x_data = {
174         .cs             = 5,
175         .gpio_irq       = 149,
176         .flags          = GPMC_MUX_ADD_DATA | GPMC_TIMINGS_SMC91C96 |
177                                 IORESOURCE_IRQ_LOWLEVEL,
179 };
181 static void __init board_smc91x_init(void)
183         omap_mux_init_gpio(149, OMAP_PIN_INPUT);
184         gpmc_smc91x_init(&board_smc91x_data);
187 #else
189 static inline void board_smc91x_init(void)
193 #endif
195 static struct regulator_consumer_supply sdp2430_vmmc1_supplies[] = {
196         REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
197 };
199 /* VMMC1 for OMAP VDD_MMC1 (i/o) and MMC1 card */
200 static struct regulator_init_data sdp2430_vmmc1 = {
201         .constraints = {
202                 .min_uV                 = 1850000,
203                 .max_uV                 = 3150000,
204                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
205                                         | REGULATOR_MODE_STANDBY,
206                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
207                                         | REGULATOR_CHANGE_MODE
208                                         | REGULATOR_CHANGE_STATUS,
209         },
210         .num_consumer_supplies  = ARRAY_SIZE(sdp2430_vmmc1_supplies),
211         .consumer_supplies      = &sdp2430_vmmc1_supplies[0],
212 };
214 static struct twl4030_gpio_platform_data sdp2430_gpio_data = {
215         .gpio_base      = OMAP_MAX_GPIO_LINES,
216         .irq_base       = TWL4030_GPIO_IRQ_BASE,
217         .irq_end        = TWL4030_GPIO_IRQ_END,
218 };
220 static struct twl4030_platform_data sdp2430_twldata = {
221         .irq_base       = TWL4030_IRQ_BASE,
222         .irq_end        = TWL4030_IRQ_END,
224         /* platform_data for children goes here */
225         .gpio           = &sdp2430_gpio_data,
226         .vmmc1          = &sdp2430_vmmc1,
227 };
229 static struct i2c_board_info __initdata sdp2430_i2c1_boardinfo[] = {
230         {
231                 I2C_BOARD_INFO("isp1301_omap", 0x2D),
232                 .flags = I2C_CLIENT_WAKE,
233                 .irq = OMAP_GPIO_IRQ(78),
234         },
235 };
237 static int __init omap2430_i2c_init(void)
239         omap_register_i2c_bus(1, 100, sdp2430_i2c1_boardinfo,
240                         ARRAY_SIZE(sdp2430_i2c1_boardinfo));
241         omap_pmic_init(2, 100, "twl4030", INT_24XX_SYS_NIRQ,
242                         &sdp2430_twldata);
243         return 0;
246 static struct omap2_hsmmc_info mmc[] __initdata = {
247         {
248                 .mmc            = 1,
249                 .caps           = MMC_CAP_4_BIT_DATA,
250                 .gpio_cd        = -EINVAL,
251                 .gpio_wp        = -EINVAL,
252                 .ext_clock      = 1,
253         },
254         {}      /* Terminator */
255 };
257 static struct omap_usb_config sdp2430_usb_config __initdata = {
258         .otg            = 1,
259 #ifdef  CONFIG_USB_GADGET_OMAP
260         .hmc_mode       = 0x0,
261 #elif   defined(CONFIG_USB_OHCI_HCD) || defined(CONFIG_USB_OHCI_HCD_MODULE)
262         .hmc_mode       = 0x1,
263 #endif
264         .pins[0]        = 3,
265 };
267 #ifdef CONFIG_OMAP_MUX
268 static struct omap_board_mux board_mux[] __initdata = {
269         { .reg_offset = OMAP_MUX_TERMINATOR },
270 };
271 #endif
273 static void __init omap_2430sdp_init(void)
275         omap2430_mux_init(board_mux, OMAP_PACKAGE_ZAC);
277         omap2430_i2c_init();
279         platform_add_devices(sdp2430_devices, ARRAY_SIZE(sdp2430_devices));
280         omap_serial_init();
281         omap_sdrc_init(NULL, NULL);
282         omap2_hsmmc_init(mmc);
283         omap2_usbfs_init(&sdp2430_usb_config);
285         omap_mux_init_signal("usb0hs_stp", OMAP_PULL_ENA | OMAP_PULL_UP);
286         usb_musb_init(NULL);
288         board_smc91x_init();
290         /* Turn off secondary LCD backlight */
291         gpio_request_one(SECONDARY_LCD_GPIO, GPIOF_OUT_INIT_LOW,
292                          "Secondary LCD backlight");
294         sdp2430_display_init();
297 MACHINE_START(OMAP_2430SDP, "OMAP2430 sdp2430 board")
298         /* Maintainer: Syed Khasim - Texas Instruments Inc */
299         .atag_offset    = 0x100,
300         .reserve        = omap_reserve,
301         .map_io         = omap243x_map_io,
302         .init_early     = omap2430_init_early,
303         .init_irq       = omap2_init_irq,
304         .handle_irq     = omap2_intc_handle_irq,
305         .init_machine   = omap_2430sdp_init,
306         .timer          = &omap2_timer,
307 MACHINE_END