arm:omap:am33xx: Update the pinmux table for IA EVM
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-am335xevm.c
1 /*
2  * Code for AM335X EVM.
3  *
4  * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation version 2.
9  *
10  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11  * kind, whether express or implied; without even the implied warranty
12  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/i2c.h>
18 #include <linux/module.h>
19 #include <linux/i2c/at24.h>
20 #include <linux/gpio.h>
21 #include <linux/spi/spi.h>
22 #include <linux/spi/flash.h>
23 #include <linux/mtd/mtd.h>
24 #include <linux/mtd/nand.h>
25 #include <linux/mtd/partitions.h>
26 #include <linux/platform_device.h>
27 #include <linux/clk.h>
28 #include <linux/err.h>
29 #include <linux/wl12xx.h>
31 /* LCD controller is similar to DA850 */
32 #include <video/da8xx-fb.h>
34 #include <mach/hardware.h>
35 #include <mach/board-am335xevm.h>
37 #include <asm/mach-types.h>
38 #include <asm/mach/arch.h>
39 #include <asm/mach/map.h>
40 #include <asm/hardware/asp.h>
42 #include <plat/irqs.h>
43 #include <plat/board.h>
44 #include <plat/common.h>
45 #include <plat/lcdc.h>
46 #include <plat/usb.h>
47 #include <plat/mmc.h>
49 #include "board-flash.h"
50 #include "mux.h"
51 #include "devices.h"
52 #include "hsmmc.h"
54 /* Convert GPIO signal to GPIO pin number */
55 #define GPIO_TO_PIN(bank, gpio) (32 * (bank) + (gpio))
57 static const struct display_panel disp_panel = {
58         WVGA,
59         32,
60         32,
61         COLOR_ACTIVE,
62 };
64 static struct lcd_ctrl_config lcd_cfg = {
65         &disp_panel,
66         .ac_bias                = 255,
67         .ac_bias_intrpt         = 0,
68         .dma_burst_sz           = 16,
69         .bpp                    = 32,
70         .fdd                    = 0x80,
71         .tft_alt_mode           = 0,
72         .stn_565_mode           = 0,
73         .mono_8bit_mode         = 0,
74         .invert_line_clock      = 1,
75         .invert_frm_clock       = 1,
76         .sync_edge              = 0,
77         .sync_ctrl              = 1,
78         .raster_order           = 0,
79 };
81 struct da8xx_lcdc_platform_data TFC_S9700RTWV35TR_01B_pdata = {
82         .manu_name              = "ThreeFive",
83         .controller_data        = &lcd_cfg,
84         .type                   = "TFC_S9700RTWV35TR_01B",
85 };
87 #include "common.h"
89 /* TSc controller */
90 #include <linux/input/ti_tscadc.h>
92 static struct resource tsc_resources[]  = {
93         [0] = {
94                 .start  = AM33XX_TSC_BASE,
95                 .end    = AM33XX_TSC_BASE + SZ_8K - 1,
96                 .flags  = IORESOURCE_MEM,
97         },
98         [1] = {
99                 .start  = AM33XX_IRQ_ADC_GEN,
100                 .end    = AM33XX_IRQ_ADC_GEN,
101                 .flags  = IORESOURCE_IRQ,
102         },
103 };
105 static struct tsc_data am335x_touchscreen_data  = {
106         .wires  = 4,
107         .x_plate_resistance = 200,
108 };
110 static struct platform_device tsc_device = {
111         .name   = "tsc",
112         .id     = -1,
113         .dev    = {
114                         .platform_data  = &am335x_touchscreen_data,
115         },
116         .num_resources  = ARRAY_SIZE(tsc_resources),
117         .resource       = tsc_resources,
118 };
120 static u8 am335x_iis_serializer_direction1[] = {
121         INACTIVE_MODE,  INACTIVE_MODE,  TX_MODE,        RX_MODE,
122         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
123         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
124         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
125 };
127 static struct snd_platform_data am335x_evm_snd_data1 = {
128         .tx_dma_offset  = 0x46400000,   /* McASP1 */
129         .rx_dma_offset  = 0x46400000,
130         .op_mode        = DAVINCI_MCASP_IIS_MODE,
131         .num_serializer = ARRAY_SIZE(am335x_iis_serializer_direction1),
132         .tdm_slots      = 2,
133         .serial_dir     = am335x_iis_serializer_direction1,
134         .asp_chan_q     = EVENTQ_2,
135         .version        = MCASP_VERSION_3,
136         .txnumevt       = 1,
137         .rxnumevt       = 1,
138 };
140 static struct omap2_hsmmc_info am335x_mmc[] __initdata = {
141         {
142                 .mmc            = 1,
143                 .caps           = MMC_CAP_4_BIT_DATA,
144                 .gpio_cd        = GPIO_TO_PIN(0, 6),
145                 .gpio_wp        = GPIO_TO_PIN(3, 18),
146                 .ocr_mask       = MMC_VDD_32_33 | MMC_VDD_33_34, /* 3V3 */
147         },
148         {
149                 .mmc            = 0,    /* will be set at runtime */
150         },
151         {
152                 .mmc            = 0,    /* will be set at runtime */
153         },
154         {}      /* Terminator */
155 };
158 #ifdef CONFIG_OMAP_MUX
159 static struct omap_board_mux board_mux[] __initdata = {
160         AM33XX_MUX(I2C0_SDA, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
161                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
162         AM33XX_MUX(I2C0_SCL, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
163                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
164         { .reg_offset = OMAP_MUX_TERMINATOR },
165 };
166 #else
167 #define board_mux       NULL
168 #endif
170 /* module pin mux structure */
171 struct pinmux_config {
172         const char *string_name; /* signal name format */
173         int val; /* Options for the mux register value */
174 };
176 struct evm_dev_cfg {
177         void (*device_init)(int evm_id, int profile);
179 /*
180 * If the device is required on both baseboard & daughter board (ex i2c),
181 * specify DEV_ON_BASEBOARD
182 */
183 #define DEV_ON_BASEBOARD        0
184 #define DEV_ON_DGHTR_BRD        1
185         u32 device_on;
187         u32 profile;    /* Profiles (0-7) in which the module is present */
188 };
190 /* AM335X - CPLD Register Offsets */
191 #define CPLD_DEVICE_HDR 0x00 /* CPLD Header */
192 #define CPLD_DEVICE_ID  0x04 /* CPLD identification */
193 #define CPLD_DEVICE_REV 0x0C /* Revision of the CPLD code */
194 #define CPLD_CFG_REG    0x10 /* Configuration Register */
196 static struct i2c_client *cpld_client;
197 static u32 am335x_evm_id;
198 static struct omap_board_config_kernel am335x_evm_config[] __initdata = {
199 };
201 /*
202 * EVM Config held in On-Board eeprom device.
204 * Header Format
206 *  Name                 Size    Contents
207 *                       (Bytes)
208 *-------------------------------------------------------------
209 *  Header               4       0xAA, 0x55, 0x33, 0xEE
211 *  Board Name           8       Name for board in ASCII.
212 *                               example "A33515BB" = "AM335X
213                                 Low Cost EVM board"
215 *  Version              4       Hardware version code for board in
216 *                               in ASCII. "1.0A" = rev.01.0A
218 *  Serial Number        12      Serial number of the board. This is a 12
219 *                               character string which is WWYY4P16nnnn, where
220 *                               WW = 2 digit week of the year of production
221 *                               YY = 2 digit year of production
222 *                               nnnn = incrementing board number
224 *  Configuration option 32      Codes(TBD) to show the configuration
225 *                               setup on this board.
227 *  Available            32720   Available space for other non-volatile
228 *                               data.
229 */
230 struct am335x_evm_eeprom_config {
231         u32     header;
232         u8      name[8];
233         u32     version;
234         u8      serial[12];
235         u8      opt[32];
236 };
238 static struct am335x_evm_eeprom_config config;
239 static bool daughter_brd_detected;
241 #define GP_EVM_REV_IS_1_0               0x1
242 #define GP_EVM_REV_IS_1_1A              0x2
243 #define GP_EVM_REV_IS_UNKNOWN           0xFF
244 static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN;
246 #define AM335X_EEPROM_HEADER            0xEE3355AA
248 /* current profile if exists else PROFILE_0 on error */
249 static u32 am335x_get_profile_selection(void)
251         int val = 0;
253         if (!cpld_client)
254                 /* error checking is not done in func's calling this routine.
255                 so return profile 0 on error */
256                 return 0;
258         val = i2c_smbus_read_word_data(cpld_client, CPLD_CFG_REG);
259         if (val < 0)
260                 return 0;       /* default to Profile 0 on Error */
261         else
262                 return val & 0x7;
265 /* Module pin mux for LCDC */
266 static struct pinmux_config lcdc_pin_mux[] = {
267         {"lcd_data0.lcd_data0",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
268                                                        | AM33XX_PULL_DISA},
269         {"lcd_data1.lcd_data1",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
270                                                        | AM33XX_PULL_DISA},
271         {"lcd_data2.lcd_data2",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
272                                                        | AM33XX_PULL_DISA},
273         {"lcd_data3.lcd_data3",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
274                                                        | AM33XX_PULL_DISA},
275         {"lcd_data4.lcd_data4",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
276                                                        | AM33XX_PULL_DISA},
277         {"lcd_data5.lcd_data5",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
278                                                        | AM33XX_PULL_DISA},
279         {"lcd_data6.lcd_data6",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
280                                                        | AM33XX_PULL_DISA},
281         {"lcd_data7.lcd_data7",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
282                                                        | AM33XX_PULL_DISA},
283         {"lcd_data8.lcd_data8",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
284                                                        | AM33XX_PULL_DISA},
285         {"lcd_data9.lcd_data9",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
286                                                        | AM33XX_PULL_DISA},
287         {"lcd_data10.lcd_data10",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
288                                                        | AM33XX_PULL_DISA},
289         {"lcd_data11.lcd_data11",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
290                                                        | AM33XX_PULL_DISA},
291         {"lcd_data12.lcd_data12",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
292                                                        | AM33XX_PULL_DISA},
293         {"lcd_data13.lcd_data13",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
294                                                        | AM33XX_PULL_DISA},
295         {"lcd_data14.lcd_data14",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
296                                                        | AM33XX_PULL_DISA},
297         {"lcd_data15.lcd_data15",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
298                                                        | AM33XX_PULL_DISA},
299         {"gpmc_ad8.lcd_data16",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
300         {"gpmc_ad9.lcd_data17",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
301         {"gpmc_ad10.lcd_data18",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
302         {"gpmc_ad11.lcd_data19",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
303         {"gpmc_ad12.lcd_data20",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
304         {"gpmc_ad13.lcd_data21",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
305         {"gpmc_ad14.lcd_data22",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
306         {"gpmc_ad15.lcd_data23",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
307         {"lcd_vsync.lcd_vsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
308         {"lcd_hsync.lcd_hsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
309         {"lcd_pclk.lcd_pclk",           OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
310         {"lcd_ac_bias_en.lcd_ac_bias_en", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
311         {NULL, 0},
312 };
314 static struct pinmux_config tsc_pin_mux[] = {
315         {"ain0.ain0",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
316         {"ain1.ain1",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
317         {"ain2.ain2",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
318         {"ain3.ain3",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
319         {"vrefp.vrefp",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
320         {"vrefn.vrefn",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
321         {NULL, 0},
322 };
324 /* Pin mux for nand flash module */
325 static struct pinmux_config nand_pin_mux[] = {
326         {"gpmc_ad0.gpmc_ad0",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
327         {"gpmc_ad1.gpmc_ad1",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
328         {"gpmc_ad2.gpmc_ad2",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
329         {"gpmc_ad3.gpmc_ad3",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
330         {"gpmc_ad4.gpmc_ad4",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
331         {"gpmc_ad5.gpmc_ad5",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
332         {"gpmc_ad6.gpmc_ad6",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
333         {"gpmc_ad7.gpmc_ad7",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
334         {"gpmc_wait0.gpmc_wait0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
335         {"gpmc_wpn.gpmc_wpn",     OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
336         {"gpmc_csn0.gpmc_csn0",   OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
337         {"gpmc_advn_ale.gpmc_advn_ale",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
338         {"gpmc_oen_ren.gpmc_oen_ren",    OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
339         {"gpmc_wen.gpmc_wen",     OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
340         {"gpmc_ben0_cle.gpmc_ben0_cle",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
341         {NULL, 0},
342 };
344 /* Module pin mux for SPI fash */
345 static struct pinmux_config spi0_pin_mux[] = {
346         {"spi0_sclk.spi0_sclk", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
347                                                         | AM33XX_INPUT_EN},
348         {"spi0_d0.spi0_d0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
349                                                         | AM33XX_INPUT_EN},
350         {"spi0_d1.spi0_d1", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
351                                                         | AM33XX_INPUT_EN},
352         {"spi0_cs0.spi0_cs0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
353                                                         | AM33XX_INPUT_EN},
354         {NULL, 0},
355 };
357 /* Module pin mux for SPI flash */
358 static struct pinmux_config spi1_pin_mux[] = {
359         {"mcasp0_aclkx.spi1_sclk", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
360                 | AM33XX_INPUT_EN},
361         {"mcasp0_fsx.spi1_d0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
362                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
363         {"mcasp0_axr0.spi1_d1", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
364                 | AM33XX_INPUT_EN},
365         {"mcasp0_ahclkr.spi1_cs0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
366                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
367         {NULL, 0},
368 };
370 /* Module pin mux for rgmii1 */
371 static struct pinmux_config rgmii1_pin_mux[] = {
372         {"mii1_txen.rgmii1_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
373         {"mii1_rxdv.rgmii1_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
374         {"mii1_txd3.rgmii1_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
375         {"mii1_txd2.rgmii1_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
376         {"mii1_txd1.rgmii1_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
377         {"mii1_txd0.rgmii1_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
378         {"mii1_txclk.rgmii1_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
379         {"mii1_rxclk.rgmii1_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
380         {"mii1_rxd3.rgmii1_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
381         {"mii1_rxd2.rgmii1_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
382         {"mii1_rxd1.rgmii1_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
383         {"mii1_rxd0.rgmii1_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
384         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
385         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
386         {NULL, 0},
387 };
389 /* Module pin mux for rgmii2 */
390 static struct pinmux_config rgmii2_pin_mux[] = {
391         {"gpmc_a0.rgmii2_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
392         {"gpmc_a1.rgmii2_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
393         {"gpmc_a2.rgmii2_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
394         {"gpmc_a3.rgmii2_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
395         {"gpmc_a4.rgmii2_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
396         {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
397         {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
398         {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
399         {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
400         {"gpmc_a9.rgmii2_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
401         {"gpmc_a10.rgmii2_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
402         {"gpmc_a11.rgmii2_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
403         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
404         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
405         {NULL, 0},
406 };
408 /* Module pin mux for mii1 */
409 static struct pinmux_config mii1_pin_mux[] = {
410         {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
411         {"mii1_txen.mii1_txen", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
412         {"mii1_rxdv.mii1_rxdv", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
413         {"mii1_txd3.mii1_txd3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
414         {"mii1_txd2.mii1_txd2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
415         {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
416         {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
417         {"mii1_txclk.mii1_txclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
418         {"mii1_rxclk.mii1_rxclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
419         {"mii1_rxd3.mii1_rxd3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
420         {"mii1_rxd2.mii1_rxd2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
421         {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
422         {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
423         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
424         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
425         {NULL, 0},
426 };
428 static struct pinmux_config i2c1_pin_mux[] = {
429         {"spi0_d1.i2c1_sda",    OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
430                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
431         {"spi0_cs0.i2c1_scl",   OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
432                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
433         {NULL, 0},
434 };
436 /* Module pin mux for mcasp1 */
437 static struct pinmux_config mcasp1_pin_mux[] = {
438         {"mii1_crs.mcasp1_aclkx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
439         {"mii1_rxerr.mcasp1_fsx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
440         {"mii1_col.mcasp1_axr2", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
441         {"rmii1_refclk.mcasp1_axr3", OMAP_MUX_MODE4 |
442                                                 AM33XX_PIN_INPUT_PULLDOWN},
443         {NULL, 0},
444 };
447 /* Module pin mux for mmc0 */
448 static struct pinmux_config mmc0_pin_mux[] = {
449         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
450         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
451         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
452         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
453         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
454         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
455         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
456         {"spi0_cs1.mmc0_sdcd",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
457         {NULL, 0},
458 };
460 static struct pinmux_config mmc0_no_cd_pin_mux[] = {
461         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
462         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
463         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
464         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
465         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
466         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
467         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
468         {NULL, 0},
469 };
471 /* Module pin mux for mmc1 */
472 static struct pinmux_config mmc1_pin_mux[] = {
473         {"gpmc_ad7.mmc1_dat7",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
474         {"gpmc_ad6.mmc1_dat6",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
475         {"gpmc_ad5.mmc1_dat5",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
476         {"gpmc_ad4.mmc1_dat4",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
477         {"gpmc_ad3.mmc1_dat3",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
478         {"gpmc_ad2.mmc1_dat2",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
479         {"gpmc_ad1.mmc1_dat1",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
480         {"gpmc_ad0.mmc1_dat0",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
481         {"gpmc_csn1.mmc1_clk",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
482         {"gpmc_csn2.mmc1_cmd",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
483         {"gpmc_csn0.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
484         {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
485         {NULL, 0},
486 };
488 /* Module pin mux for uart3 */
489 static struct pinmux_config uart3_pin_mux[] = {
490         {"spi0_cs1.uart3_rxd", AM33XX_PIN_INPUT_PULLUP},
491         {"ecap0_in_pwm0_out.uart3_txd", AM33XX_PULL_ENBL},
492         {NULL, 0},
493 };
495 /*
496 * @pin_mux - single module pin-mux structure which defines pin-mux
497 *                       details for all its pins.
498 */
499 static void setup_pin_mux(struct pinmux_config *pin_mux)
501         int i;
503         for (i = 0; pin_mux->string_name != NULL; pin_mux++)
504                 omap_mux_init_signal(pin_mux->string_name, pin_mux->val);
508 /*
509 * @evm_id - evm id which needs to be configured
510 * @dev_cfg - single evm structure which includes
511 *                               all module inits, pin-mux defines
512 * @profile - if present, else PROFILE_NONE
513 * @dghtr_brd_flg - Whether Daughter board is present or not
514 */
515 static void _configure_device(int evm_id, struct evm_dev_cfg *dev_cfg,
516         int profile)
518         int i;
520         /*
521         * Only General Purpose & Industrial Auto Motro Control
522         * EVM has profiles. So check if this evm has profile.
523         * If not, ignore the profile comparison
524         */
526         /*
527         * If the device is on baseboard, directly configure it. Else (device on
528         * Daughter board), check if the daughter card is detected.
529         */
530         if (profile == PROFILE_NONE) {
531                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
532                         if (dev_cfg->device_on == DEV_ON_BASEBOARD)
533                                 dev_cfg->device_init(evm_id, profile);
534                         else if (daughter_brd_detected == true)
535                                 dev_cfg->device_init(evm_id, profile);
536                 }
537         } else {
538                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
539                         if (dev_cfg->profile & profile) {
540                                 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
541                                         dev_cfg->device_init(evm_id, profile);
542                                 else if (daughter_brd_detected == true)
543                                         dev_cfg->device_init(evm_id, profile);
544                         }
545                 }
546         }
549 #define AM335X_LCD_BL_PIN       GPIO_TO_PIN(0, 7)
551 /* pinmux for usb0 drvvbus */
552 static struct pinmux_config usb0_pin_mux[] = {
553         {"usb0_drvvbus.usb0_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
554         {NULL, 0},
555 };
557 /* pinmux for usb1 drvvbus */
558 static struct pinmux_config usb1_pin_mux[] = {
559         {"usb1_drvvbus.usb1_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
560         {NULL, 0},
561 };
563 /* Module pin mux for eCAP0 */
564 static struct pinmux_config ecap0_pin_mux[] = {
565         {"ecap0_in_pwm0_out.gpio0_7", AM33XX_PIN_OUTPUT},
566         {NULL, 0},
567 };
569 static int backlight_enable;
571 #define AM335XEVM_WLAN_PMENA_GPIO       GPIO_TO_PIN(1, 30)
572 #define AM335XEVM_WLAN_IRQ_GPIO         GPIO_TO_PIN(3, 17)
573 #define AM335XEVM_BT_ENABLE_GPIO        GPIO_TO_PIN(1, 31)
575 struct wl12xx_platform_data am335xevm_wlan_data = {
576         .irq = OMAP_GPIO_IRQ(AM335XEVM_WLAN_IRQ_GPIO),
577         .board_ref_clock = WL12XX_REFCLOCK_26, /* 26 MHz */
578         .board_tcxo_clock = WL12XX_REFCLOCK_26, /* 26 MHz */
579 };
581 /* Module pin mux for wlan and bluetooth */
582 static struct pinmux_config mmc2_wl12xx_pin_mux[] = {
583         {"gpmc_a1.mmc2_dat0", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
584         {"gpmc_a2.mmc2_dat1", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
585         {"gpmc_a3.mmc2_dat2", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
586         {"gpmc_ben1.mmc2_dat3", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
587         {"gpmc_csn3.mmc2_cmd", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
588         {"gpmc_clk.mmc2_clk", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
589         {NULL, 0},
590 };
592 static struct pinmux_config uart1_wl12xx_pin_mux[] = {
593         {"uart1_ctsn.uart1_ctsn", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
594         {"uart1_rtsn.uart1_rtsn", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT},
595         {"uart1_rxd.uart1_rxd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
596         {"uart1_txd.uart1_txd", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL},
597         {NULL, 0},
598 };
600 static struct pinmux_config wl12xx_pin_mux[] = {
601         {"gpmc_csn1.gpio1_30", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
602         {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
603         {"gpmc_csn2.gpio1_31", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
604         {NULL, 0},
605  };
607 static void enable_ecap0(int evm_id, int profile)
609         backlight_enable = true;
612 static int __init ecap0_init(void)
614         int status = 0;
616         if (backlight_enable) {
617                 setup_pin_mux(ecap0_pin_mux);
619                 status = gpio_request(AM335X_LCD_BL_PIN, "lcd bl\n");
620                 if (status < 0)
621                         pr_warn("Failed to request gpio for LCD backlight\n");
623                 gpio_direction_output(AM335X_LCD_BL_PIN, 1);
624         }
625         return status;
627 late_initcall(ecap0_init);
629 static int __init conf_disp_pll(int rate)
631         struct clk *disp_pll;
632         int ret = -EINVAL;
634         disp_pll = clk_get(NULL, "dpll_disp_ck");
635         if (IS_ERR(disp_pll)) {
636                 pr_err("Cannot clk_get disp_pll\n");
637                 goto out;
638         }
640         ret = clk_set_rate(disp_pll, rate);
641         clk_put(disp_pll);
642 out:
643         return ret;
646 static void lcdc_init(int evm_id, int profile)
649         setup_pin_mux(lcdc_pin_mux);
651         if (conf_disp_pll(300000000)) {
652                 pr_info("Failed configure display PLL, not attempting to"
653                                 "register LCDC\n");
654                 return;
655         }
657         if (am33xx_register_lcdc(&TFC_S9700RTWV35TR_01B_pdata))
658                 pr_info("Failed to register LCDC device\n");
659         return;
662 static void tsc_init(int evm_id, int profile)
664         int err;
666         if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
667                 am335x_touchscreen_data.analog_input = 1;
668                 pr_info("TSC connected to beta GP EVM\n");
669         } else {
670                 am335x_touchscreen_data.analog_input = 0;
671                 pr_info("TSC connected to alpha GP EVM\n");
672         }
673         setup_pin_mux(tsc_pin_mux);
674         err = platform_device_register(&tsc_device);
675         if (err)
676                 pr_err("failed to register touchscreen device\n");
679 static void rgmii1_init(int evm_id, int profile)
681         setup_pin_mux(rgmii1_pin_mux);
682         return;
685 static void rgmii2_init(int evm_id, int profile)
687         setup_pin_mux(rgmii2_pin_mux);
688         return;
691 static void mii1_init(int evm_id, int profile)
693         setup_pin_mux(mii1_pin_mux);
694         return;
697 static void usb0_init(int evm_id, int profile)
699         setup_pin_mux(usb0_pin_mux);
700         return;
703 static void usb1_init(int evm_id, int profile)
705         setup_pin_mux(usb1_pin_mux);
706         return;
709 /* setup uart3 */
710 static void uart3_init(int evm_id, int profile)
712         setup_pin_mux(uart3_pin_mux);
713         return;
716 /* NAND partition information */
717 static struct mtd_partition am335x_nand_partitions[] = {
718 /* All the partition sizes are listed in terms of NAND block size */
719         {
720                 .name           = "SPL",
721                 .offset         = 0,                    /* Offset = 0x0 */
722                 .size           = SZ_128K,
723         },
724         {
725                 .name           = "SPL.backup1",
726                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x20000 */
727                 .size           = SZ_128K,
728         },
729         {
730                 .name           = "SPL.backup2",
731                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x40000 */
732                 .size           = SZ_128K,
733         },
734         {
735                 .name           = "SPL.backup3",
736                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x60000 */
737                 .size           = SZ_128K,
738         },
739         {
740                 .name           = "U-Boot",
741                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x80000 */
742                 .size           = 15 * SZ_128K,
743         },
744         {
745                 .name           = "U-Boot Env",
746                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x260000 */
747                 .size           = 1 * SZ_128K,
748         },
749         {
750                 .name           = "Kernel",
751                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x280000 */
752                 .size           = 40 * SZ_128K,
753         },
754         {
755                 .name           = "File System",
756                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x780000 */
757                 .size           = MTDPART_SIZ_FULL,
758         },
759 };
761 /* SPI 0/1 Platform Data */
762 /* SPI flash information */
763 static struct mtd_partition am335x_spi_partitions[] = {
764         /* All the partition sizes are listed in terms of erase size */
765         {
766                 .name       = "SPL",
767                 .offset     = 0,                        /* Offset = 0x0 */
768                 .size       = SZ_128K,
769         },
770         {
771                 .name       = "U-Boot",
772                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x20000 */
773                 .size       = 2 * SZ_128K,
774         },
775         {
776                 .name       = "U-Boot Env",
777                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x60000 */
778                 .size       = 2 * SZ_4K,
779         },
780         {
781                 .name       = "Kernel",
782                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x62000 */
783                 .size       = 28 * SZ_128K,
784         },
785         {
786                 .name       = "File System",
787                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x3E2000 */
788                 .size       = MTDPART_SIZ_FULL,         /* size ~= 4.1 MiB */
789         }
790 };
792 static const struct flash_platform_data am335x_spi_flash = {
793         .type      = "w25q64",
794         .name      = "spi_flash",
795         .parts     = am335x_spi_partitions,
796         .nr_parts  = ARRAY_SIZE(am335x_spi_partitions),
797 };
799 /*
800  * SPI Flash works at 80Mhz however SPI Controller works at 48MHz.
801  * So setup Max speed to be less than that of Controller speed
802  */
803 static struct spi_board_info am335x_spi0_slave_info[] = {
804         {
805                 .modalias      = "m25p80",
806                 .platform_data = &am335x_spi_flash,
807                 .irq           = -1,
808                 .max_speed_hz  = 24000000,
809                 .bus_num       = 1,
810                 .chip_select   = 0,
811         },
812 };
814 static struct spi_board_info am335x_spi1_slave_info[] = {
815         {
816                 .modalias      = "m25p80",
817                 .platform_data = &am335x_spi_flash,
818                 .irq           = -1,
819                 .max_speed_hz  = 12000000,
820                 .bus_num       = 2,
821                 .chip_select   = 0,
822         },
823 };
825 static void evm_nand_init(int evm_id, int profile)
827         setup_pin_mux(nand_pin_mux);
828         board_nand_init(am335x_nand_partitions,
829                 ARRAY_SIZE(am335x_nand_partitions), 0, 0);
832 static struct i2c_board_info am335x_i2c_boardinfo1[] = {
833         {
834                 I2C_BOARD_INFO("tlv320aic3x", 0x1b),
835         },
836 };
838 static void i2c1_init(int evm_id, int profile)
840         setup_pin_mux(i2c1_pin_mux);
841         omap_register_i2c_bus(2, 100, am335x_i2c_boardinfo1,
842                         ARRAY_SIZE(am335x_i2c_boardinfo1));
843         return;
846 /* Setup McASP 1 */
847 static void mcasp1_init(int evm_id, int profile)
849         /* Configure McASP */
850         setup_pin_mux(mcasp1_pin_mux);
851         am335x_register_mcasp1(&am335x_evm_snd_data1);
852         return;
855 static void mmc1_init(int evm_id, int profile)
857         setup_pin_mux(mmc1_pin_mux);
859         am335x_mmc[1].mmc = 2;
860         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
861         am335x_mmc[1].gpio_cd = GPIO_TO_PIN(2, 2);
862         am335x_mmc[1].gpio_wp = GPIO_TO_PIN(1, 29);
863         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
865         /* mmc will be initialized when mmc0_init is called */
866         return;
869 static void mmc2_wl12xx_init(int evm_id, int profile)
871         setup_pin_mux(mmc2_wl12xx_pin_mux);
873         am335x_mmc[1].mmc = 3;
874         am335x_mmc[1].name = "wl1271";
875         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD
876                                 | MMC_PM_KEEP_POWER;
877         am335x_mmc[1].nonremovable = true;
878         am335x_mmc[1].gpio_cd = -EINVAL;
879         am335x_mmc[1].gpio_wp = -EINVAL;
880         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
882         /* mmc will be initialized when mmc0_init is called */
883         return;
886 static void uart1_wl12xx_init(int evm_id, int profile)
888         setup_pin_mux(uart1_wl12xx_pin_mux);
891 static void wl12xx_bluetooth_enable(void)
893         int status = gpio_request(AM335XEVM_BT_ENABLE_GPIO, "bt_en\n");
894         if (status < 0)
895                 pr_err("Failed to request gpio for bt_enable");
897         pr_info("Enable bluetooth...\n");
898         gpio_direction_output(AM335XEVM_BT_ENABLE_GPIO, 0);
899         msleep(1);
900         gpio_set_value(AM335XEVM_BT_ENABLE_GPIO, 1);
903 static int wl12xx_set_power(struct device *dev, int slot, int on, int vdd)
905         if (on)
906                 gpio_set_value(AM335XEVM_WLAN_PMENA_GPIO, 1);
907         else
908                 gpio_set_value(AM335XEVM_WLAN_PMENA_GPIO, 0);
910         return 0;
913 static void wl12xx_init(int evm_id, int profile)
915         struct device *dev;
916         struct omap_mmc_platform_data *pdata;
917         int ret;
919         wl12xx_bluetooth_enable();
921         if (wl12xx_set_platform_data(&am335xevm_wlan_data))
922                 pr_err("error setting wl12xx data\n");
924         dev = am335x_mmc[1].dev;
925         if (!dev) {
926                 pr_err("wl12xx mmc device initialization failed\n");
927                 goto out;
928         }
930         pdata = dev->platform_data;
931         if (!pdata) {
932                 pr_err("Platfrom data of wl12xx device not set\n");
933                 goto out;
934         }
936         ret = gpio_request_one(AM335XEVM_WLAN_PMENA_GPIO, GPIOF_OUT_INIT_LOW,
937                                "wlan_en");
938         if (ret) {
939                 pr_err("Error requesting wlan enable gpio: %d\n", ret);
940                 goto out;
941         }
943         setup_pin_mux(wl12xx_pin_mux);
945         pdata->slots[0].set_power = wl12xx_set_power;
946 out:
947         return;
950 static void mmc0_init(int evm_id, int profile)
952         setup_pin_mux(mmc0_pin_mux);
954         omap2_hsmmc_init(am335x_mmc);
955         return;
958 static void mmc0_no_cd_init(int evm_id, int profile)
960         setup_pin_mux(mmc0_no_cd_pin_mux);
962         omap2_hsmmc_init(am335x_mmc);
963         return;
967 /* setup spi0 */
968 static void spi0_init(int evm_id, int profile)
970         setup_pin_mux(spi0_pin_mux);
971         spi_register_board_info(am335x_spi0_slave_info,
972                         ARRAY_SIZE(am335x_spi0_slave_info));
973         return;
976 /* setup spi1 */
977 static void spi1_init(int evm_id, int profile)
979         setup_pin_mux(spi1_pin_mux);
980         spi_register_board_info(am335x_spi1_slave_info,
981                         ARRAY_SIZE(am335x_spi1_slave_info));
982         return;
985 /* Low-Cost EVM */
986 static struct evm_dev_cfg low_cost_evm_dev_cfg[] = {
987         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
988         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
989         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
990         {evm_nand_init, DEV_ON_BASEBOARD, PROFILE_NONE},
991         {NULL, 0, 0},
992 };
994 /* General Purpose EVM */
995 static struct evm_dev_cfg gen_purp_evm_dev_cfg[] = {
996         {enable_ecap0,  DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
997                                                 PROFILE_2 | PROFILE_7) },
998         {lcdc_init,     DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
999                                                 PROFILE_2 | PROFILE_7) },
1000         {tsc_init,      DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1001                                                 PROFILE_2 | PROFILE_7) },
1002         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_ALL},
1003         {rgmii2_init,   DEV_ON_DGHTR_BRD, (PROFILE_1 | PROFILE_2 |
1004                                                 PROFILE_4 | PROFILE_6) },
1005         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1006         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1007         {evm_nand_init, DEV_ON_DGHTR_BRD,
1008                 (PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3)},
1009         {i2c1_init,     DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1010         {mcasp1_init,   DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1011         {mmc1_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1012         {mmc2_wl12xx_init,      DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1013                                                                 PROFILE_5)},
1014         {mmc0_init,     DEV_ON_BASEBOARD, (PROFILE_ALL & ~PROFILE_5)},
1015         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_5},
1016         {spi0_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1017         {uart1_wl12xx_init,     DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1018                                                                 PROFILE_5)},
1019         {wl12xx_init,   DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 | PROFILE_5)},
1020         {NULL, 0, 0},
1021 };
1023 /* Industrial Auto Motor Control EVM */
1024 static struct evm_dev_cfg ind_auto_mtrl_evm_dev_cfg[] = {
1025         {mii1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1026         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1027         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1028         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1029         {spi1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1030         {uart3_init,    DEV_ON_DGHTR_BRD, PROFILE_ALL},
1031         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1032         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_ALL},
1033         {NULL, 0, 0},
1034 };
1036 /* IP-Phone EVM */
1037 static struct evm_dev_cfg ip_phn_evm_dev_cfg[] = {
1038         {enable_ecap0,  DEV_ON_DGHTR_BRD, PROFILE_NONE},
1039         {lcdc_init,     DEV_ON_DGHTR_BRD, PROFILE_NONE},
1040         {tsc_init,      DEV_ON_DGHTR_BRD, PROFILE_NONE},
1041         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
1042         {rgmii2_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1043         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1044         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1045         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1046         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1047         {mcasp1_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1048         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1049         {NULL, 0, 0},
1050 };
1052 static void setup_low_cost_evm(void)
1054         pr_info("The board is a AM335x Low Cost EVM.\n");
1056         _configure_device(LOW_COST_EVM, low_cost_evm_dev_cfg, PROFILE_NONE);
1059 static void setup_general_purpose_evm(void)
1061         u32 prof_sel = am335x_get_profile_selection();
1062         pr_info("The board is general purpose EVM in profile %d\n", prof_sel);
1064         if (!strncmp("1.1A", config.version, 4)) {
1065                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1066         } else if (!strncmp("1.0", config.version, 3)) {
1067                 gp_evm_revision = GP_EVM_REV_IS_1_0;
1068         } else {
1069                 pr_err("Found invalid GP EVM revision, falling back to Rev1.1A");
1070                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1071         }
1073         if (gp_evm_revision == GP_EVM_REV_IS_1_0)
1074                 gigabit_enable = 0;
1075         else if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1076                 gigabit_enable = 1;
1078         _configure_device(GEN_PURP_EVM, gen_purp_evm_dev_cfg, (1L << prof_sel));
1081 static void setup_ind_auto_motor_ctrl_evm(void)
1083         u32 prof_sel = am335x_get_profile_selection();
1085         pr_info("The board is an industrial automation EVM in profile %d\n",
1086                 prof_sel);
1088         /* Only Profile 0 is supported */
1089         if ((1L << prof_sel) != PROFILE_0) {
1090                 pr_err("AM335X: Only Profile 0 is supported\n");
1091                 pr_err("Assuming profile 0 & continuing\n");
1092                 prof_sel = PROFILE_0;
1093         }
1095         _configure_device(IND_AUT_MTR_EVM, ind_auto_mtrl_evm_dev_cfg,
1096                 PROFILE_0);
1100 static void setup_ip_phone_evm(void)
1102         pr_info("The board is an IP phone EVM\n");
1104         _configure_device(IP_PHN_EVM, ip_phn_evm_dev_cfg, PROFILE_NONE);
1107 static void am335x_setup_daughter_board(struct memory_accessor *m, void *c)
1109         u8 tmp;
1110         int ret;
1112         /*
1113          * try reading a byte from the EEPROM to see if it is
1114          * present. We could read a lot more, but that would
1115          * just slow the boot process and we have all the information
1116          * we need from the EEPROM on the base board anyway.
1117          */
1118         ret = m->read(m, &tmp, 0, sizeof(u8));
1119         if (ret == sizeof(u8)) {
1120                 pr_info("Detected a daughter card on AM335x EVM..");
1121                 daughter_brd_detected = true;
1122         } else {
1123                 pr_info("No daughter card found\n");
1124                 daughter_brd_detected = false;
1125         }
1128 static void am335x_evm_setup(struct memory_accessor *mem_acc, void *context)
1130         int ret;
1131         char tmp[10];
1133         /* get board specific data */
1134         ret = mem_acc->read(mem_acc, (char *)&config, 0, sizeof(config));
1135         if (ret != sizeof(config)) {
1136                 pr_warning("AM335X EVM config read fail, read %d bytes\n", ret);
1137                 return;
1138         }
1140         if (config.header != AM335X_EEPROM_HEADER) {
1141                 pr_warning("AM335X: wrong header 0x%x, expected 0x%x\n",
1142                         config.header, AM335X_EEPROM_HEADER);
1143                 goto out;
1144         }
1146         if (strncmp("A335", config.name, 4)) {
1147                 pr_err("Board %s doesn't look like an AM335x board\n",
1148                         config.name);
1149                 goto out;
1150         }
1152         snprintf(tmp, sizeof(config.name), "%s", config.name);
1153         pr_info("Board name: %s\n", tmp);
1154         /* only 6 characters of options string used for now */
1155         snprintf(tmp, 7, "%s", config.opt);
1156         pr_info("SKU: %s\n", tmp);
1158         if (!strncmp("SKU#00", config.opt, 6))
1159                 setup_low_cost_evm();
1160         else if (!strncmp("SKU#01", config.opt, 6))
1161                 setup_general_purpose_evm();
1162         else if (!strncmp("SKU#02", config.opt, 6))
1163                 setup_ind_auto_motor_ctrl_evm();
1164         else if (!strncmp("SKU#03", config.opt, 6))
1165                 setup_ip_phone_evm();
1166         else
1167                 goto out;
1169         /* Initialize cpsw after board detection is completed as board
1170          * information is required for configuring phy address and hence
1171          * should be call only after board detection
1172          */
1173         am33xx_cpsw_init();
1175         return;
1176 out:
1177         /*
1178          * for bring-up assume a full configuration, this should
1179          * eventually be changed to assume a minimal configuration
1180          */
1181         pr_err("Could not detect any board, falling back to: "
1182                 "General purpose EVM in profile 0 with daughter card connected\n");
1183         daughter_brd_detected = true;
1184         setup_general_purpose_evm();
1186         /* Initialize cpsw after board detection is completed as board
1187          * information is required for configuring phy address and hence
1188          * should be call only after board detection
1189          */
1190         am33xx_cpsw_init();
1194 static struct at24_platform_data am335x_daughter_board_eeprom_info = {
1195         .byte_len       = (256*1024) / 8,
1196         .page_size      = 64,
1197         .flags          = AT24_FLAG_ADDR16,
1198         .setup          = am335x_setup_daughter_board,
1199         .context        = (void *)NULL,
1200 };
1202 static struct at24_platform_data am335x_baseboard_eeprom_info = {
1203         .byte_len       = (256*1024) / 8,
1204         .page_size      = 64,
1205         .flags          = AT24_FLAG_ADDR16,
1206         .setup          = am335x_evm_setup,
1207         .context        = (void *)NULL,
1208 };
1210 /*
1211 * Daughter board Detection.
1212 * Every board has a ID memory (EEPROM) on board. We probe these devices at
1213 * machine init, starting from daughter board and ending with baseboard.
1214 * Assumptions :
1215 *       1. probe for i2c devices are called in the order they are included in
1216 *          the below struct. Daughter boards eeprom are probed 1st. Baseboard
1217 *          eeprom probe is called last.
1218 */
1219 static struct i2c_board_info __initdata am335x_i2c_boardinfo[] = {
1220         {
1221                 /* Daughter Board EEPROM */
1222                 I2C_BOARD_INFO("24c256", DAUG_BOARD_I2C_ADDR),
1223                 .platform_data  = &am335x_daughter_board_eeprom_info,
1224         },
1225         {
1226                 /* Baseboard board EEPROM */
1227                 I2C_BOARD_INFO("24c256", BASEBOARD_I2C_ADDR),
1228                 .platform_data  = &am335x_baseboard_eeprom_info,
1229         },
1230         {
1231                 I2C_BOARD_INFO("cpld_reg", 0x35),
1232         },
1233         {
1234                 I2C_BOARD_INFO("tlc59108", 0x40),
1235         },
1237 };
1239 static struct omap_musb_board_data musb_board_data = {
1240         .interface_type = MUSB_INTERFACE_ULPI,
1241         .mode           = MUSB_OTG,
1242         .power          = 500,
1243         .instances      = 1,
1244 };
1246 static int cpld_reg_probe(struct i2c_client *client,
1247             const struct i2c_device_id *id)
1249         cpld_client = client;
1250         return 0;
1253 static int __devexit cpld_reg_remove(struct i2c_client *client)
1255         cpld_client = NULL;
1256         return 0;
1259 static const struct i2c_device_id cpld_reg_id[] = {
1260         { "cpld_reg", 0 },
1261         { }
1262 };
1264 static struct i2c_driver cpld_reg_driver = {
1265         .driver = {
1266                 .name   = "cpld_reg",
1267         },
1268         .probe          = cpld_reg_probe,
1269         .remove         = cpld_reg_remove,
1270         .id_table       = cpld_reg_id,
1271 };
1273 static void evm_init_cpld(void)
1275         i2c_add_driver(&cpld_reg_driver);
1278 static void __init am335x_evm_i2c_init(void)
1280         /* Initially assume Low Cost EVM Config */
1281         am335x_evm_id = LOW_COST_EVM;
1283         evm_init_cpld();
1285         omap_register_i2c_bus(1, 100, am335x_i2c_boardinfo,
1286                                 ARRAY_SIZE(am335x_i2c_boardinfo));
1289 static struct resource am335x_rtc_resources[] = {
1290         {
1291                 .start          = AM33XX_RTC_BASE,
1292                 .end            = AM33XX_RTC_BASE + SZ_4K - 1,
1293                 .flags          = IORESOURCE_MEM,
1294         },
1295         { /* timer irq */
1296                 .start          = AM33XX_IRQ_RTC_TIMER,
1297                 .end            = AM33XX_IRQ_RTC_TIMER,
1298                 .flags          = IORESOURCE_IRQ,
1299         },
1300         { /* alarm irq */
1301                 .start          = AM33XX_IRQ_RTC_ALARM,
1302                 .end            = AM33XX_IRQ_RTC_ALARM,
1303                 .flags          = IORESOURCE_IRQ,
1304         },
1305 };
1307 static struct platform_device am335x_rtc_device = {
1308         .name           = "omap_rtc",
1309         .id             = -1,
1310         .num_resources  = ARRAY_SIZE(am335x_rtc_resources),
1311         .resource       = am335x_rtc_resources,
1312 };
1314 static int am335x_rtc_init(void)
1316         void __iomem *base;
1317         struct clk *clk;
1319         clk = clk_get(NULL, "rtc_fck");
1320         if (IS_ERR(clk)) {
1321                 pr_err("rtc : Failed to get RTC clock\n");
1322                 return -1;
1323         }
1325         if (clk_enable(clk)) {
1326                 pr_err("rtc: Clock Enable Failed\n");
1327                 return -1;
1328         }
1330         base = ioremap(AM33XX_RTC_BASE, SZ_4K);
1332         if (WARN_ON(!base))
1333                 return -ENOMEM;
1335         /* Unlock the rtc's registers */
1336         __raw_writel(0x83e70b13, base + 0x6c);
1337         __raw_writel(0x95a4f1e0, base + 0x70);
1339         /*
1340          * Enable the 32K OSc
1341          * TODO: Need a better way to handle this
1342          * Since we want the clock to be running before mmc init
1343          * we need to do it before the rtc probe happens
1344          */
1345         __raw_writel(0x48, base + 0x54);
1347         iounmap(base);
1349         return  platform_device_register(&am335x_rtc_device);
1352 /* Enable clkout2 */
1353 static struct pinmux_config clkout2_pin_mux[] = {
1354         {"xdma_event_intr1.clkout2", OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT},
1355         {NULL, 0},
1356 };
1358 static void __init clkout2_enable(void)
1360         struct clk *ck_32;
1362         ck_32 = clk_get(NULL, "clkout2_ck");
1363         if (IS_ERR(ck_32)) {
1364                 pr_err("Cannot clk_get ck_32\n");
1365                 return;
1366         }
1368         clk_enable(ck_32);
1370         setup_pin_mux(clkout2_pin_mux);
1373 static void __init am335x_evm_init(void)
1375         am33xx_mux_init(board_mux);
1376         omap_serial_init();
1377         am335x_rtc_init();
1378         clkout2_enable();
1379         am335x_evm_i2c_init();
1380         omap_sdrc_init(NULL, NULL);
1381         usb_musb_init(&musb_board_data);
1382         omap_board_config = am335x_evm_config;
1383         omap_board_config_size = ARRAY_SIZE(am335x_evm_config);
1386 static void __init am335x_evm_map_io(void)
1388         omap2_set_globals_am33xx();
1389         omapam33xx_map_common_io();
1392 MACHINE_START(AM335XEVM, "am335xevm")
1393         /* Maintainer: Texas Instruments */
1394         .atag_offset    = 0x100,
1395         .map_io         = am335x_evm_map_io,
1396         .init_early     = am33xx_init_early,
1397         .init_irq       = ti81xx_init_irq,
1398         .handle_irq     = omap3_intc_handle_irq,
1399         .timer          = &omap3_am33xx_timer,
1400         .init_machine   = am335x_evm_init,
1401 MACHINE_END
1403 MACHINE_START(AM335XIAEVM, "am335xiaevm")
1404         /* Maintainer: Texas Instruments */
1405         .atag_offset    = 0x100,
1406         .map_io         = am335x_evm_map_io,
1407         .init_irq       = ti81xx_init_irq,
1408         .init_early     = am33xx_init_early,
1409         .timer          = &omap3_am33xx_timer,
1410         .init_machine   = am335x_evm_init,
1411 MACHINE_END