]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-am335xevm.c
Backlight: Modify the backlight interface
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-am335xevm.c
1 /*
2  * Code for AM335X EVM.
3  *
4  * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation version 2.
9  *
10  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11  * kind, whether express or implied; without even the implied warranty
12  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/i2c.h>
18 #include <linux/module.h>
19 #include <linux/i2c/at24.h>
20 #include <linux/phy.h>
21 #include <linux/gpio.h>
22 #include <linux/spi/spi.h>
23 #include <linux/spi/flash.h>
24 #include <linux/gpio_keys.h>
25 #include <linux/input.h>
26 #include <linux/input/matrix_keypad.h>
27 #include <linux/mtd/mtd.h>
28 #include <linux/mtd/nand.h>
29 #include <linux/mtd/partitions.h>
30 #include <linux/platform_device.h>
31 #include <linux/clk.h>
32 #include <linux/err.h>
33 #include <linux/wl12xx.h>
34 #include <linux/ethtool.h>
35 #include <linux/mfd/tps65910.h>
37 /* LCD controller is similar to DA850 */
38 #include <video/da8xx-fb.h>
40 #include <mach/hardware.h>
41 #include <mach/board-am335xevm.h>
43 #include <asm/mach-types.h>
44 #include <asm/mach/arch.h>
45 #include <asm/mach/map.h>
46 #include <asm/hardware/asp.h>
48 #include <plat/irqs.h>
49 #include <plat/board.h>
50 #include <plat/common.h>
51 #include <plat/lcdc.h>
52 #include <plat/usb.h>
53 #include <plat/mmc.h>
55 #include "board-flash.h"
56 #include "cpuidle33xx.h"
57 #include "mux.h"
58 #include "devices.h"
59 #include "hsmmc.h"
61 /* Convert GPIO signal to GPIO pin number */
62 #define GPIO_TO_PIN(bank, gpio) (32 * (bank) + (gpio))
64 /* TLK PHY IDs */
65 #define TLK110_PHY_ID           0x2000A201
66 #define TLK110_PHY_MASK         0xfffffff0
68 /* BBB PHY IDs */
69 #define BBB_PHY_ID              0x7c0f1
70 #define BBB_PHY_MASK            0xfffffffe
72 /* TLK110 PHY register offsets */
73 #define TLK110_COARSEGAIN_REG   0x00A3
74 #define TLK110_LPFHPF_REG       0x00AC
75 #define TLK110_SPAREANALOG_REG  0x00B9
76 #define TLK110_VRCR_REG         0x00D0
77 #define TLK110_SETFFE_REG       0x0107
78 #define TLK110_FTSP_REG         0x0154
79 #define TLK110_ALFATPIDL_REG    0x002A
80 #define TLK110_PSCOEF21_REG     0x0096
81 #define TLK110_PSCOEF3_REG      0x0097
82 #define TLK110_ALFAFACTOR1_REG  0x002C
83 #define TLK110_ALFAFACTOR2_REG  0x0023
84 #define TLK110_CFGPS_REG        0x0095
85 #define TLK110_FTSPTXGAIN_REG   0x0150
86 #define TLK110_SWSCR3_REG       0x000B
87 #define TLK110_SCFALLBACK_REG   0x0040
88 #define TLK110_PHYRCR_REG       0x001F
90 /* TLK110 register writes values */
91 #define TLK110_COARSEGAIN_VAL   0x0000
92 #define TLK110_LPFHPF_VAL       0x8000
93 #define TLK110_SPANALOG_VAL     0x0000
94 #define TLK110_VRCR_VAL         0x0008
95 #define TLK110_SETFFE_VAL       0x0605
96 #define TLK110_FTSP_VAL         0x0255
97 #define TLK110_ALFATPIDL_VAL    0x7998
98 #define TLK110_PSCOEF21_VAL     0x3A20
99 #define TLK110_PSCOEF3_VAL      0x003F
100 #define TLK110_ALFACTOR1_VAL    0xFF80
101 #define TLK110_ALFACTOR2_VAL    0x021C
102 #define TLK110_CFGPS_VAL        0x0000
103 #define TLK110_FTSPTXGAIN_VAL   0x6A88
104 #define TLK110_SWSCR3_VAL       0x0000
105 #define TLK110_SCFALLBACK_VAL   0xC11D
106 #define TLK110_PHYRCR_VAL       0x4000
108 #if defined(CONFIG_TLK110_WORKAROUND) || \
109                 defined(CONFIG_TLK110_WORKAROUND_MODULE)
110 #define am335x_tlk110_phy_init()\
111         do {    \
112                 phy_register_fixup_for_uid(TLK110_PHY_ID,\
113                                         TLK110_PHY_MASK,\
114                                         am335x_tlk110_phy_fixup);\
115         } while (0);
116 #else
117 #define am335x_tlk110_phy_init() do { } while (0);
118 #endif
120 static const struct display_panel disp_panel = {
121         WVGA,
122         32,
123         32,
124         COLOR_ACTIVE,
125 };
127 static struct lcd_ctrl_config lcd_cfg = {
128         &disp_panel,
129         .ac_bias                = 255,
130         .ac_bias_intrpt         = 0,
131         .dma_burst_sz           = 16,
132         .bpp                    = 32,
133         .fdd                    = 0x80,
134         .tft_alt_mode           = 0,
135         .stn_565_mode           = 0,
136         .mono_8bit_mode         = 0,
137         .invert_line_clock      = 1,
138         .invert_frm_clock       = 1,
139         .sync_edge              = 0,
140         .sync_ctrl              = 1,
141         .raster_order           = 0,
142 };
144 static void am335x_gpio_bl_ctrl(int val);
146 struct da8xx_lcdc_platform_data TFC_S9700RTWV35TR_01B_pdata = {
147         .manu_name              = "ThreeFive",
148         .controller_data        = &lcd_cfg,
149         .type                   = "TFC_S9700RTWV35TR_01B",
150         .panel_power_ctrl       = am335x_gpio_bl_ctrl,
151 };
153 #include "common.h"
155 /* TSc controller */
156 #include <linux/input/ti_tscadc.h>
157 #include <linux/lis3lv02d.h>
159 static struct resource tsc_resources[]  = {
160         [0] = {
161                 .start  = AM33XX_TSC_BASE,
162                 .end    = AM33XX_TSC_BASE + SZ_8K - 1,
163                 .flags  = IORESOURCE_MEM,
164         },
165         [1] = {
166                 .start  = AM33XX_IRQ_ADC_GEN,
167                 .end    = AM33XX_IRQ_ADC_GEN,
168                 .flags  = IORESOURCE_IRQ,
169         },
170 };
172 static struct tsc_data am335x_touchscreen_data  = {
173         .wires  = 4,
174         .x_plate_resistance = 200,
175 };
177 static struct platform_device tsc_device = {
178         .name   = "tsc",
179         .id     = -1,
180         .dev    = {
181                         .platform_data  = &am335x_touchscreen_data,
182         },
183         .num_resources  = ARRAY_SIZE(tsc_resources),
184         .resource       = tsc_resources,
185 };
187 static u8 am335x_iis_serializer_direction1[] = {
188         INACTIVE_MODE,  INACTIVE_MODE,  TX_MODE,        RX_MODE,
189         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
190         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
191         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
192 };
194 static struct snd_platform_data am335x_evm_snd_data1 = {
195         .tx_dma_offset  = 0x46400000,   /* McASP1 */
196         .rx_dma_offset  = 0x46400000,
197         .op_mode        = DAVINCI_MCASP_IIS_MODE,
198         .num_serializer = ARRAY_SIZE(am335x_iis_serializer_direction1),
199         .tdm_slots      = 2,
200         .serial_dir     = am335x_iis_serializer_direction1,
201         .asp_chan_q     = EVENTQ_2,
202         .version        = MCASP_VERSION_3,
203         .txnumevt       = 1,
204         .rxnumevt       = 1,
205 };
207 static struct omap2_hsmmc_info am335x_mmc[] __initdata = {
208         {
209                 .mmc            = 1,
210                 .caps           = MMC_CAP_4_BIT_DATA,
211                 .gpio_cd        = GPIO_TO_PIN(0, 6),
212                 .gpio_wp        = GPIO_TO_PIN(3, 18),
213                 .ocr_mask       = MMC_VDD_32_33 | MMC_VDD_33_34, /* 3V3 */
214         },
215         {
216                 .mmc            = 0,    /* will be set at runtime */
217         },
218         {
219                 .mmc            = 0,    /* will be set at runtime */
220         },
221         {}      /* Terminator */
222 };
225 #ifdef CONFIG_OMAP_MUX
226 static struct omap_board_mux board_mux[] __initdata = {
227         AM33XX_MUX(I2C0_SDA, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
228                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
229         AM33XX_MUX(I2C0_SCL, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
230                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
231         { .reg_offset = OMAP_MUX_TERMINATOR },
232 };
233 #else
234 #define board_mux       NULL
235 #endif
237 /* module pin mux structure */
238 struct pinmux_config {
239         const char *string_name; /* signal name format */
240         int val; /* Options for the mux register value */
241 };
243 struct evm_dev_cfg {
244         void (*device_init)(int evm_id, int profile);
246 /*
247 * If the device is required on both baseboard & daughter board (ex i2c),
248 * specify DEV_ON_BASEBOARD
249 */
250 #define DEV_ON_BASEBOARD        0
251 #define DEV_ON_DGHTR_BRD        1
252         u32 device_on;
254         u32 profile;    /* Profiles (0-7) in which the module is present */
255 };
257 /* AM335X - CPLD Register Offsets */
258 #define CPLD_DEVICE_HDR 0x00 /* CPLD Header */
259 #define CPLD_DEVICE_ID  0x04 /* CPLD identification */
260 #define CPLD_DEVICE_REV 0x0C /* Revision of the CPLD code */
261 #define CPLD_CFG_REG    0x10 /* Configuration Register */
263 static struct i2c_client *cpld_client;
264 static u32 am335x_evm_id;
265 static struct omap_board_config_kernel am335x_evm_config[] __initdata = {
266 };
268 /*
269 * EVM Config held in On-Board eeprom device.
271 * Header Format
273 *  Name                 Size    Contents
274 *                       (Bytes)
275 *-------------------------------------------------------------
276 *  Header               4       0xAA, 0x55, 0x33, 0xEE
278 *  Board Name           8       Name for board in ASCII.
279 *                               example "A33515BB" = "AM335X
280                                 Low Cost EVM board"
282 *  Version              4       Hardware version code for board in
283 *                               in ASCII. "1.0A" = rev.01.0A
285 *  Serial Number        12      Serial number of the board. This is a 12
286 *                               character string which is WWYY4P16nnnn, where
287 *                               WW = 2 digit week of the year of production
288 *                               YY = 2 digit year of production
289 *                               nnnn = incrementing board number
291 *  Configuration option 32      Codes(TBD) to show the configuration
292 *                               setup on this board.
294 *  Available            32720   Available space for other non-volatile
295 *                               data.
296 */
297 struct am335x_evm_eeprom_config {
298         u32     header;
299         u8      name[8];
300         char    version[4];
301         u8      serial[12];
302         u8      opt[32];
303 };
305 static struct am335x_evm_eeprom_config config;
306 static bool daughter_brd_detected;
308 #define GP_EVM_REV_IS_1_0               0x1
309 #define GP_EVM_REV_IS_1_1A              0x2
310 #define GP_EVM_REV_IS_UNKNOWN           0xFF
311 static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN;
312 unsigned int gigabit_enable = 1;
314 #define EEPROM_MAC_ADDRESS_OFFSET       60 /* 4+8+4+12+32 */
315 #define EEPROM_NO_OF_MAC_ADDR           3
316 static char am335x_mac_addr[EEPROM_NO_OF_MAC_ADDR][ETH_ALEN];
318 #define AM335X_EEPROM_HEADER            0xEE3355AA
320 /* current profile if exists else PROFILE_0 on error */
321 static u32 am335x_get_profile_selection(void)
323         int val = 0;
325         if (!cpld_client)
326                 /* error checking is not done in func's calling this routine.
327                 so return profile 0 on error */
328                 return 0;
330         val = i2c_smbus_read_word_data(cpld_client, CPLD_CFG_REG);
331         if (val < 0)
332                 return 0;       /* default to Profile 0 on Error */
333         else
334                 return val & 0x7;
337 /* Module pin mux for LCDC */
338 static struct pinmux_config lcdc_pin_mux[] = {
339         {"lcd_data0.lcd_data0",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
340                                                        | AM33XX_PULL_DISA},
341         {"lcd_data1.lcd_data1",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
342                                                        | AM33XX_PULL_DISA},
343         {"lcd_data2.lcd_data2",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
344                                                        | AM33XX_PULL_DISA},
345         {"lcd_data3.lcd_data3",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
346                                                        | AM33XX_PULL_DISA},
347         {"lcd_data4.lcd_data4",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
348                                                        | AM33XX_PULL_DISA},
349         {"lcd_data5.lcd_data5",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
350                                                        | AM33XX_PULL_DISA},
351         {"lcd_data6.lcd_data6",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
352                                                        | AM33XX_PULL_DISA},
353         {"lcd_data7.lcd_data7",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
354                                                        | AM33XX_PULL_DISA},
355         {"lcd_data8.lcd_data8",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
356                                                        | AM33XX_PULL_DISA},
357         {"lcd_data9.lcd_data9",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
358                                                        | AM33XX_PULL_DISA},
359         {"lcd_data10.lcd_data10",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
360                                                        | AM33XX_PULL_DISA},
361         {"lcd_data11.lcd_data11",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
362                                                        | AM33XX_PULL_DISA},
363         {"lcd_data12.lcd_data12",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
364                                                        | AM33XX_PULL_DISA},
365         {"lcd_data13.lcd_data13",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
366                                                        | AM33XX_PULL_DISA},
367         {"lcd_data14.lcd_data14",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
368                                                        | AM33XX_PULL_DISA},
369         {"lcd_data15.lcd_data15",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
370                                                        | AM33XX_PULL_DISA},
371         {"gpmc_ad8.lcd_data16",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
372         {"gpmc_ad9.lcd_data17",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
373         {"gpmc_ad10.lcd_data18",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
374         {"gpmc_ad11.lcd_data19",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
375         {"gpmc_ad12.lcd_data20",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
376         {"gpmc_ad13.lcd_data21",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
377         {"gpmc_ad14.lcd_data22",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
378         {"gpmc_ad15.lcd_data23",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
379         {"lcd_vsync.lcd_vsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
380         {"lcd_hsync.lcd_hsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
381         {"lcd_pclk.lcd_pclk",           OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
382         {"lcd_ac_bias_en.lcd_ac_bias_en", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
383         {NULL, 0},
384 };
386 static struct pinmux_config tsc_pin_mux[] = {
387         {"ain0.ain0",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
388         {"ain1.ain1",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
389         {"ain2.ain2",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
390         {"ain3.ain3",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
391         {"vrefp.vrefp",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
392         {"vrefn.vrefn",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
393         {NULL, 0},
394 };
396 /* Pin mux for nand flash module */
397 static struct pinmux_config nand_pin_mux[] = {
398         {"gpmc_ad0.gpmc_ad0",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
399         {"gpmc_ad1.gpmc_ad1",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
400         {"gpmc_ad2.gpmc_ad2",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
401         {"gpmc_ad3.gpmc_ad3",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
402         {"gpmc_ad4.gpmc_ad4",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
403         {"gpmc_ad5.gpmc_ad5",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
404         {"gpmc_ad6.gpmc_ad6",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
405         {"gpmc_ad7.gpmc_ad7",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
406         {"gpmc_wait0.gpmc_wait0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
407         {"gpmc_wpn.gpmc_wpn",     OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
408         {"gpmc_csn0.gpmc_csn0",   OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
409         {"gpmc_advn_ale.gpmc_advn_ale",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
410         {"gpmc_oen_ren.gpmc_oen_ren",    OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
411         {"gpmc_wen.gpmc_wen",     OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
412         {"gpmc_ben0_cle.gpmc_ben0_cle",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
413         {NULL, 0},
414 };
416 /* Module pin mux for SPI fash */
417 static struct pinmux_config spi0_pin_mux[] = {
418         {"spi0_sclk.spi0_sclk", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
419                                                         | AM33XX_INPUT_EN},
420         {"spi0_d0.spi0_d0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
421                                                         | AM33XX_INPUT_EN},
422         {"spi0_d1.spi0_d1", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
423                                                         | AM33XX_INPUT_EN},
424         {"spi0_cs0.spi0_cs0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
425                                                         | AM33XX_INPUT_EN},
426         {NULL, 0},
427 };
429 /* Module pin mux for SPI flash */
430 static struct pinmux_config spi1_pin_mux[] = {
431         {"mcasp0_aclkx.spi1_sclk", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
432                 | AM33XX_INPUT_EN},
433         {"mcasp0_fsx.spi1_d0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
434                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
435         {"mcasp0_axr0.spi1_d1", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
436                 | AM33XX_INPUT_EN},
437         {"mcasp0_ahclkr.spi1_cs0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
438                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
439         {NULL, 0},
440 };
442 /* Module pin mux for rgmii1 */
443 static struct pinmux_config rgmii1_pin_mux[] = {
444         {"mii1_txen.rgmii1_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
445         {"mii1_rxdv.rgmii1_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
446         {"mii1_txd3.rgmii1_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
447         {"mii1_txd2.rgmii1_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
448         {"mii1_txd1.rgmii1_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
449         {"mii1_txd0.rgmii1_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
450         {"mii1_txclk.rgmii1_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
451         {"mii1_rxclk.rgmii1_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
452         {"mii1_rxd3.rgmii1_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
453         {"mii1_rxd2.rgmii1_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
454         {"mii1_rxd1.rgmii1_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
455         {"mii1_rxd0.rgmii1_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
456         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
457         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
458         {NULL, 0},
459 };
461 /* Module pin mux for rgmii2 */
462 static struct pinmux_config rgmii2_pin_mux[] = {
463         {"gpmc_a0.rgmii2_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
464         {"gpmc_a1.rgmii2_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
465         {"gpmc_a2.rgmii2_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
466         {"gpmc_a3.rgmii2_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
467         {"gpmc_a4.rgmii2_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
468         {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
469         {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
470         {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
471         {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
472         {"gpmc_a9.rgmii2_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
473         {"gpmc_a10.rgmii2_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
474         {"gpmc_a11.rgmii2_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
475         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
476         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
477         {NULL, 0},
478 };
480 /* Module pin mux for mii1 */
481 static struct pinmux_config mii1_pin_mux[] = {
482         {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
483         {"mii1_txen.mii1_txen", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
484         {"mii1_rxdv.mii1_rxdv", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
485         {"mii1_txd3.mii1_txd3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
486         {"mii1_txd2.mii1_txd2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
487         {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
488         {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
489         {"mii1_txclk.mii1_txclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
490         {"mii1_rxclk.mii1_rxclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
491         {"mii1_rxd3.mii1_rxd3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
492         {"mii1_rxd2.mii1_rxd2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
493         {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
494         {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
495         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
496         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
497         {NULL, 0},
498 };
500 /* Module pin mux for rmii1 */
501 static struct pinmux_config rmii1_pin_mux[] = {
502         {"mii1_crs.rmii1_crs_dv", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
503         {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
504         {"mii1_txen.mii1_txen", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
505         {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
506         {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
507         {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
508         {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
509         {"rmii1_refclk.rmii1_refclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
510         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
511         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
512         {NULL, 0},
513 };
515 static struct pinmux_config i2c1_pin_mux[] = {
516         {"spi0_d1.i2c1_sda",    OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
517                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
518         {"spi0_cs0.i2c1_scl",   OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
519                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
520         {NULL, 0},
521 };
523 /* Module pin mux for mcasp1 */
524 static struct pinmux_config mcasp1_pin_mux[] = {
525         {"mii1_crs.mcasp1_aclkx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
526         {"mii1_rxerr.mcasp1_fsx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
527         {"mii1_col.mcasp1_axr2", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
528         {"rmii1_refclk.mcasp1_axr3", OMAP_MUX_MODE4 |
529                                                 AM33XX_PIN_INPUT_PULLDOWN},
530         {NULL, 0},
531 };
534 /* Module pin mux for mmc0 */
535 static struct pinmux_config mmc0_pin_mux[] = {
536         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
537         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
538         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
539         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
540         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
541         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
542         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
543         {"spi0_cs1.mmc0_sdcd",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
544         {NULL, 0},
545 };
547 static struct pinmux_config mmc0_no_cd_pin_mux[] = {
548         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
549         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
550         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
551         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
552         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
553         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
554         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
555         {NULL, 0},
556 };
558 /* Module pin mux for mmc1 */
559 static struct pinmux_config mmc1_pin_mux[] = {
560         {"gpmc_ad7.mmc1_dat7",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
561         {"gpmc_ad6.mmc1_dat6",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
562         {"gpmc_ad5.mmc1_dat5",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
563         {"gpmc_ad4.mmc1_dat4",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
564         {"gpmc_ad3.mmc1_dat3",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
565         {"gpmc_ad2.mmc1_dat2",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
566         {"gpmc_ad1.mmc1_dat1",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
567         {"gpmc_ad0.mmc1_dat0",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
568         {"gpmc_csn1.mmc1_clk",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
569         {"gpmc_csn2.mmc1_cmd",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
570         {"gpmc_csn0.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
571         {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
572         {NULL, 0},
573 };
575 /* Module pin mux for uart3 */
576 static struct pinmux_config uart3_pin_mux[] = {
577         {"spi0_cs1.uart3_rxd", AM33XX_PIN_INPUT_PULLUP},
578         {"ecap0_in_pwm0_out.uart3_txd", AM33XX_PULL_ENBL},
579         {NULL, 0},
580 };
582 static struct pinmux_config d_can_gp_pin_mux[] = {
583         {"uart0_ctsn.d_can1_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
584         {"uart0_rtsn.d_can1_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
585         {NULL, 0},
586 };
588 static struct pinmux_config d_can_ia_pin_mux[] = {
589         {"uart0_rxd.d_can0_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
590         {"uart0_txd.d_can0_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
591         {NULL, 0},
592 };
594 /* Module pin mux for uart2 */
595 static struct pinmux_config uart2_pin_mux[] = {
596         {"spi0_sclk.uart2_rxd", OMAP_MUX_MODE1 | AM33XX_SLEWCTRL_SLOW |
597                                                 AM33XX_PIN_INPUT_PULLUP},
598         {"spi0_d0.uart2_txd", OMAP_MUX_MODE1 | AM33XX_PULL_UP |
599                                                 AM33XX_PULL_DISA |
600                                                 AM33XX_SLEWCTRL_SLOW},
601         {NULL, 0},
602 };
605 /*
606 * @pin_mux - single module pin-mux structure which defines pin-mux
607 *                       details for all its pins.
608 */
609 static void setup_pin_mux(struct pinmux_config *pin_mux)
611         int i;
613         for (i = 0; pin_mux->string_name != NULL; pin_mux++)
614                 omap_mux_init_signal(pin_mux->string_name, pin_mux->val);
618 /* Matrix GPIO Keypad Support for profile-0 only: TODO */
620 /* pinmux for keypad device */
621 static struct pinmux_config matrix_keypad_pin_mux[] = {
622         {"gpmc_a5.gpio1_21",  OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
623         {"gpmc_a6.gpio1_22",  OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
624         {"gpmc_a9.gpio1_25",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
625         {"gpmc_a10.gpio1_26", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
626         {"gpmc_a11.gpio1_27", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
627         {NULL, 0},
628 };
630 /* Keys mapping */
631 static const uint32_t am335x_evm_matrix_keys[] = {
632         KEY(0, 0, KEY_MENU),
633         KEY(1, 0, KEY_BACK),
634         KEY(2, 0, KEY_LEFT),
636         KEY(0, 1, KEY_RIGHT),
637         KEY(1, 1, KEY_ENTER),
638         KEY(2, 1, KEY_DOWN),
639 };
641 const struct matrix_keymap_data am335x_evm_keymap_data = {
642         .keymap      = am335x_evm_matrix_keys,
643         .keymap_size = ARRAY_SIZE(am335x_evm_matrix_keys),
644 };
646 static const unsigned int am335x_evm_keypad_row_gpios[] = {
647         GPIO_TO_PIN(1, 25), GPIO_TO_PIN(1, 26), GPIO_TO_PIN(1, 27)
648 };
650 static const unsigned int am335x_evm_keypad_col_gpios[] = {
651         GPIO_TO_PIN(1, 21), GPIO_TO_PIN(1, 22)
652 };
654 static struct matrix_keypad_platform_data am335x_evm_keypad_platform_data = {
655         .keymap_data       = &am335x_evm_keymap_data,
656         .row_gpios         = am335x_evm_keypad_row_gpios,
657         .num_row_gpios     = ARRAY_SIZE(am335x_evm_keypad_row_gpios),
658         .col_gpios         = am335x_evm_keypad_col_gpios,
659         .num_col_gpios     = ARRAY_SIZE(am335x_evm_keypad_col_gpios),
660         .active_low        = false,
661         .debounce_ms       = 5,
662         .col_scan_delay_us = 2,
663 };
665 static struct platform_device am335x_evm_keyboard = {
666         .name  = "matrix-keypad",
667         .id    = -1,
668         .dev   = {
669                 .platform_data = &am335x_evm_keypad_platform_data,
670         },
671 };
673 static void matrix_keypad_init(int evm_id, int profile)
675         int err;
677         setup_pin_mux(matrix_keypad_pin_mux);
678         err = platform_device_register(&am335x_evm_keyboard);
679         if (err) {
680                 pr_err("failed to register matrix keypad (2x3) device\n");
681         }
685 /* pinmux for keypad device */
686 static struct pinmux_config volume_keys_pin_mux[] = {
687         {"spi0_sclk.gpio0_2",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
688         {"spi0_d0.gpio0_3",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
689         {NULL, 0},
690 };
692 /* Configure GPIOs for Volume Keys */
693 static struct gpio_keys_button am335x_evm_volume_gpio_buttons[] = {
694         {
695                 .code                   = KEY_VOLUMEUP,
696                 .gpio                   = GPIO_TO_PIN(0, 2),
697                 .active_low             = true,
698                 .desc                   = "volume-up",
699                 .type                   = EV_KEY,
700                 .wakeup                 = 1,
701         },
702         {
703                 .code                   = KEY_VOLUMEDOWN,
704                 .gpio                   = GPIO_TO_PIN(0, 3),
705                 .active_low             = true,
706                 .desc                   = "volume-down",
707                 .type                   = EV_KEY,
708                 .wakeup                 = 1,
709         },
710 };
712 static struct gpio_keys_platform_data am335x_evm_volume_gpio_key_info = {
713         .buttons        = am335x_evm_volume_gpio_buttons,
714         .nbuttons       = ARRAY_SIZE(am335x_evm_volume_gpio_buttons),
715 };
717 static struct platform_device am335x_evm_volume_keys = {
718         .name   = "gpio-keys",
719         .id     = -1,
720         .dev    = {
721                 .platform_data  = &am335x_evm_volume_gpio_key_info,
722         },
723 };
725 static void volume_keys_init(int evm_id, int profile)
727         int err;
729         setup_pin_mux(volume_keys_pin_mux);
730         err = platform_device_register(&am335x_evm_volume_keys);
731         if (err)
732                 pr_err("failed to register matrix keypad (2x3) device\n");
735 /*
736 * @evm_id - evm id which needs to be configured
737 * @dev_cfg - single evm structure which includes
738 *                               all module inits, pin-mux defines
739 * @profile - if present, else PROFILE_NONE
740 * @dghtr_brd_flg - Whether Daughter board is present or not
741 */
742 static void _configure_device(int evm_id, struct evm_dev_cfg *dev_cfg,
743         int profile)
745         int i;
747         /*
748         * Only General Purpose & Industrial Auto Motro Control
749         * EVM has profiles. So check if this evm has profile.
750         * If not, ignore the profile comparison
751         */
753         /*
754         * If the device is on baseboard, directly configure it. Else (device on
755         * Daughter board), check if the daughter card is detected.
756         */
757         if (profile == PROFILE_NONE) {
758                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
759                         if (dev_cfg->device_on == DEV_ON_BASEBOARD)
760                                 dev_cfg->device_init(evm_id, profile);
761                         else if (daughter_brd_detected == true)
762                                 dev_cfg->device_init(evm_id, profile);
763                 }
764         } else {
765                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
766                         if (dev_cfg->profile & profile) {
767                                 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
768                                         dev_cfg->device_init(evm_id, profile);
769                                 else if (daughter_brd_detected == true)
770                                         dev_cfg->device_init(evm_id, profile);
771                         }
772                 }
773         }
776 #define AM335X_LCD_BL_PIN       GPIO_TO_PIN(0, 7)
778 /* pinmux for usb0 drvvbus */
779 static struct pinmux_config usb0_pin_mux[] = {
780         {"usb0_drvvbus.usb0_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
781         {NULL, 0},
782 };
784 /* pinmux for usb1 drvvbus */
785 static struct pinmux_config usb1_pin_mux[] = {
786         {"usb1_drvvbus.usb1_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
787         {NULL, 0},
788 };
790 /* pinmux for profibus */
791 static struct pinmux_config profibus_pin_mux[] = {
792         {"uart1_rxd.pr1_uart0_rxd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_INPUT},
793         {"uart1_txd.pr1_uart0_txd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
794         {"mcasp0_fsr.pr1_pru0_pru_r30_5", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
795         {NULL, 0},
796 };
798 /* Module pin mux for eCAP0 */
799 static struct pinmux_config ecap0_pin_mux[] = {
800         {"ecap0_in_pwm0_out.gpio0_7", AM33XX_PIN_OUTPUT},
801         {NULL, 0},
802 };
804 static int backlight_enable;
806 #define AM335XEVM_WLAN_PMENA_GPIO       GPIO_TO_PIN(1, 30)
807 #define AM335XEVM_WLAN_IRQ_GPIO         GPIO_TO_PIN(3, 17)
809 struct wl12xx_platform_data am335xevm_wlan_data = {
810         .irq = OMAP_GPIO_IRQ(AM335XEVM_WLAN_IRQ_GPIO),
811         .board_ref_clock = WL12XX_REFCLOCK_38_XTAL, /* 38.4Mhz */
812 };
814 /* Module pin mux for wlan and bluetooth */
815 static struct pinmux_config mmc2_wl12xx_pin_mux[] = {
816         {"gpmc_a1.mmc2_dat0", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
817         {"gpmc_a2.mmc2_dat1", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
818         {"gpmc_a3.mmc2_dat2", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
819         {"gpmc_ben1.mmc2_dat3", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
820         {"gpmc_csn3.mmc2_cmd", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
821         {"gpmc_clk.mmc2_clk", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
822         {NULL, 0},
823 };
825 static struct pinmux_config uart1_wl12xx_pin_mux[] = {
826         {"uart1_ctsn.uart1_ctsn", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
827         {"uart1_rtsn.uart1_rtsn", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT},
828         {"uart1_rxd.uart1_rxd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
829         {"uart1_txd.uart1_txd", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL},
830         {NULL, 0},
831 };
833 static struct pinmux_config wl12xx_pin_mux_evm_rev1_1a[] = {
834         {"gpmc_a0.gpio1_16", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
835         {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
836         {"mcasp0_ahclkx.gpio3_21", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
837         {NULL, 0},
838  };
840 static struct pinmux_config wl12xx_pin_mux_evm_rev1_0[] = {
841         {"gpmc_csn1.gpio1_30", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
842         {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
843         {"gpmc_csn2.gpio1_31", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
844         {NULL, 0},
845  };
847 static void enable_ecap0(int evm_id, int profile)
849         backlight_enable = true;
852 static void am335x_gpio_bl_ctrl(int val)
854         /* lcd backlight */
855         gpio_set_value(AM335X_LCD_BL_PIN, val);
858 static int __init ecap0_init(void)
860         int status = 0;
862         if (backlight_enable) {
863                 setup_pin_mux(ecap0_pin_mux);
865                 status = gpio_request(AM335X_LCD_BL_PIN, "lcd bl\n");
866                 if (status < 0)
867                         pr_warn("Failed to request gpio for LCD backlight\n");
869                 gpio_direction_output(AM335X_LCD_BL_PIN, 1);
870         }
871         return status;
873 late_initcall(ecap0_init);
875 static int __init conf_disp_pll(int rate)
877         struct clk *disp_pll;
878         int ret = -EINVAL;
880         disp_pll = clk_get(NULL, "dpll_disp_ck");
881         if (IS_ERR(disp_pll)) {
882                 pr_err("Cannot clk_get disp_pll\n");
883                 goto out;
884         }
886         ret = clk_set_rate(disp_pll, rate);
887         clk_put(disp_pll);
888 out:
889         return ret;
892 static void lcdc_init(int evm_id, int profile)
895         setup_pin_mux(lcdc_pin_mux);
897         if (conf_disp_pll(300000000)) {
898                 pr_info("Failed configure display PLL, not attempting to"
899                                 "register LCDC\n");
900                 return;
901         }
903         if (am33xx_register_lcdc(&TFC_S9700RTWV35TR_01B_pdata))
904                 pr_info("Failed to register LCDC device\n");
905         return;
908 static void tsc_init(int evm_id, int profile)
910         int err;
912         if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
913                 am335x_touchscreen_data.analog_input = 1;
914                 pr_info("TSC connected to beta GP EVM\n");
915         } else {
916                 am335x_touchscreen_data.analog_input = 0;
917                 pr_info("TSC connected to alpha GP EVM\n");
918         }
919         setup_pin_mux(tsc_pin_mux);
920         err = platform_device_register(&tsc_device);
921         if (err)
922                 pr_err("failed to register touchscreen device\n");
925 static void rgmii1_init(int evm_id, int profile)
927         setup_pin_mux(rgmii1_pin_mux);
928         return;
931 static void rgmii2_init(int evm_id, int profile)
933         setup_pin_mux(rgmii2_pin_mux);
934         return;
937 static void mii1_init(int evm_id, int profile)
939         setup_pin_mux(mii1_pin_mux);
940         return;
943 static void rmii1_init(int evm_id, int profile)
945         setup_pin_mux(rmii1_pin_mux);
946         return;
949 static void usb0_init(int evm_id, int profile)
951         setup_pin_mux(usb0_pin_mux);
952         return;
955 static void usb1_init(int evm_id, int profile)
957         setup_pin_mux(usb1_pin_mux);
958         return;
961 /* setup uart3 */
962 static void uart3_init(int evm_id, int profile)
964         setup_pin_mux(uart3_pin_mux);
965         return;
968 /* setup uart2 */
969 static void uart2_init(int evm_id, int profile)
971         setup_pin_mux(uart2_pin_mux);
972         return;
975 /* NAND partition information */
976 static struct mtd_partition am335x_nand_partitions[] = {
977 /* All the partition sizes are listed in terms of NAND block size */
978         {
979                 .name           = "SPL",
980                 .offset         = 0,                    /* Offset = 0x0 */
981                 .size           = SZ_128K,
982         },
983         {
984                 .name           = "SPL.backup1",
985                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x20000 */
986                 .size           = SZ_128K,
987         },
988         {
989                 .name           = "SPL.backup2",
990                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x40000 */
991                 .size           = SZ_128K,
992         },
993         {
994                 .name           = "SPL.backup3",
995                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x60000 */
996                 .size           = SZ_128K,
997         },
998         {
999                 .name           = "U-Boot",
1000                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x80000 */
1001                 .size           = 15 * SZ_128K,
1002         },
1003         {
1004                 .name           = "U-Boot Env",
1005                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x260000 */
1006                 .size           = 1 * SZ_128K,
1007         },
1008         {
1009                 .name           = "Kernel",
1010                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x280000 */
1011                 .size           = 40 * SZ_128K,
1012         },
1013         {
1014                 .name           = "File System",
1015                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x780000 */
1016                 .size           = MTDPART_SIZ_FULL,
1017         },
1018 };
1020 /* SPI 0/1 Platform Data */
1021 /* SPI flash information */
1022 static struct mtd_partition am335x_spi_partitions[] = {
1023         /* All the partition sizes are listed in terms of erase size */
1024         {
1025                 .name       = "SPL",
1026                 .offset     = 0,                        /* Offset = 0x0 */
1027                 .size       = SZ_128K,
1028         },
1029         {
1030                 .name       = "U-Boot",
1031                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x20000 */
1032                 .size       = 2 * SZ_128K,
1033         },
1034         {
1035                 .name       = "U-Boot Env",
1036                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x60000 */
1037                 .size       = 2 * SZ_4K,
1038         },
1039         {
1040                 .name       = "Kernel",
1041                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x62000 */
1042                 .size       = 28 * SZ_128K,
1043         },
1044         {
1045                 .name       = "File System",
1046                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x3E2000 */
1047                 .size       = MTDPART_SIZ_FULL,         /* size ~= 4.1 MiB */
1048         }
1049 };
1051 static const struct flash_platform_data am335x_spi_flash = {
1052         .type      = "w25q64",
1053         .name      = "spi_flash",
1054         .parts     = am335x_spi_partitions,
1055         .nr_parts  = ARRAY_SIZE(am335x_spi_partitions),
1056 };
1058 /*
1059  * SPI Flash works at 80Mhz however SPI Controller works at 48MHz.
1060  * So setup Max speed to be less than that of Controller speed
1061  */
1062 static struct spi_board_info am335x_spi0_slave_info[] = {
1063         {
1064                 .modalias      = "m25p80",
1065                 .platform_data = &am335x_spi_flash,
1066                 .irq           = -1,
1067                 .max_speed_hz  = 24000000,
1068                 .bus_num       = 1,
1069                 .chip_select   = 0,
1070         },
1071 };
1073 static struct spi_board_info am335x_spi1_slave_info[] = {
1074         {
1075                 .modalias      = "m25p80",
1076                 .platform_data = &am335x_spi_flash,
1077                 .irq           = -1,
1078                 .max_speed_hz  = 12000000,
1079                 .bus_num       = 2,
1080                 .chip_select   = 0,
1081         },
1082 };
1084 static void evm_nand_init(int evm_id, int profile)
1086         setup_pin_mux(nand_pin_mux);
1087         board_nand_init(am335x_nand_partitions,
1088                 ARRAY_SIZE(am335x_nand_partitions), 0, 0);
1091 static struct lis3lv02d_platform_data lis331dlh_pdata = {
1092         .click_flags = LIS3_CLICK_SINGLE_X |
1093                         LIS3_CLICK_SINGLE_Y |
1094                         LIS3_CLICK_SINGLE_Z,
1095         .wakeup_flags = LIS3_WAKEUP_X_LO | LIS3_WAKEUP_X_HI |
1096                         LIS3_WAKEUP_Y_LO | LIS3_WAKEUP_Y_HI |
1097                         LIS3_WAKEUP_Z_LO | LIS3_WAKEUP_Z_HI,
1098         .irq_cfg = LIS3_IRQ1_CLICK | LIS3_IRQ2_CLICK,
1099         .wakeup_thresh  = 10,
1100         .click_thresh_x = 10,
1101         .click_thresh_y = 10,
1102         .click_thresh_z = 10,
1103         .g_range        = 2,
1104         .st_min_limits[0] = 120,
1105         .st_min_limits[1] = 120,
1106         .st_min_limits[2] = 140,
1107         .st_max_limits[0] = 550,
1108         .st_max_limits[1] = 550,
1109         .st_max_limits[2] = 750,
1110 };
1112 static struct i2c_board_info am335x_i2c_boardinfo1[] = {
1113         {
1114                 I2C_BOARD_INFO("tlv320aic3x", 0x1b),
1115         },
1116         {
1117                 I2C_BOARD_INFO("lis331dlh", 0x18),
1118                 .platform_data = &lis331dlh_pdata,
1119         },
1120         {
1121                 I2C_BOARD_INFO("tsl2550", 0x39),
1122         },
1123         {
1124                 I2C_BOARD_INFO("tmp275", 0x48),
1125         },
1126 };
1128 static void i2c1_init(int evm_id, int profile)
1130         setup_pin_mux(i2c1_pin_mux);
1131         omap_register_i2c_bus(2, 100, am335x_i2c_boardinfo1,
1132                         ARRAY_SIZE(am335x_i2c_boardinfo1));
1133         return;
1136 /* Setup McASP 1 */
1137 static void mcasp1_init(int evm_id, int profile)
1139         /* Configure McASP */
1140         setup_pin_mux(mcasp1_pin_mux);
1141         am335x_register_mcasp1(&am335x_evm_snd_data1);
1142         return;
1145 static void mmc1_init(int evm_id, int profile)
1147         setup_pin_mux(mmc1_pin_mux);
1149         am335x_mmc[1].mmc = 2;
1150         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
1151         am335x_mmc[1].gpio_cd = GPIO_TO_PIN(2, 2);
1152         am335x_mmc[1].gpio_wp = GPIO_TO_PIN(1, 29);
1153         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1155         /* mmc will be initialized when mmc0_init is called */
1156         return;
1159 static void mmc2_wl12xx_init(int evm_id, int profile)
1161         setup_pin_mux(mmc2_wl12xx_pin_mux);
1163         am335x_mmc[1].mmc = 3;
1164         am335x_mmc[1].name = "wl1271";
1165         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD
1166                                 | MMC_PM_KEEP_POWER;
1167         am335x_mmc[1].nonremovable = true;
1168         am335x_mmc[1].gpio_cd = -EINVAL;
1169         am335x_mmc[1].gpio_wp = -EINVAL;
1170         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1172         /* mmc will be initialized when mmc0_init is called */
1173         return;
1176 static void uart1_wl12xx_init(int evm_id, int profile)
1178         setup_pin_mux(uart1_wl12xx_pin_mux);
1181 static void wl12xx_bluetooth_enable(void)
1183         int status = gpio_request(am335xevm_wlan_data.bt_enable_gpio,
1184                 "bt_en\n");
1185         if (status < 0)
1186                 pr_err("Failed to request gpio for bt_enable");
1188         pr_info("Configure Bluetooth Enable pin...\n");
1189         gpio_direction_output(am335xevm_wlan_data.bt_enable_gpio, 0);
1192 static int wl12xx_set_power(struct device *dev, int slot, int on, int vdd)
1194         if (on) {
1195                 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 1);
1196                 mdelay(70);
1197         }
1198         else
1199                 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 0);
1201         return 0;
1204 static void wl12xx_init(int evm_id, int profile)
1206         struct device *dev;
1207         struct omap_mmc_platform_data *pdata;
1208         int ret;
1210         /* Register WLAN and BT enable pins based on the evm board revision */
1211         if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
1212                 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 16);
1213                 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(3, 21);
1214         }
1215         else {
1216                 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 30);
1217                 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(1, 31);
1218         }
1220         wl12xx_bluetooth_enable();
1222         if (wl12xx_set_platform_data(&am335xevm_wlan_data))
1223                 pr_err("error setting wl12xx data\n");
1225         dev = am335x_mmc[1].dev;
1226         if (!dev) {
1227                 pr_err("wl12xx mmc device initialization failed\n");
1228                 goto out;
1229         }
1231         pdata = dev->platform_data;
1232         if (!pdata) {
1233                 pr_err("Platfrom data of wl12xx device not set\n");
1234                 goto out;
1235         }
1237         ret = gpio_request_one(am335xevm_wlan_data.wlan_enable_gpio,
1238                 GPIOF_OUT_INIT_LOW, "wlan_en");
1239         if (ret) {
1240                 pr_err("Error requesting wlan enable gpio: %d\n", ret);
1241                 goto out;
1242         }
1244         if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1245                 setup_pin_mux(wl12xx_pin_mux_evm_rev1_1a);
1246         else
1247                 setup_pin_mux(wl12xx_pin_mux_evm_rev1_0);
1249         pdata->slots[0].set_power = wl12xx_set_power;
1250 out:
1251         return;
1254 static void d_can_init(int evm_id, int profile)
1256         switch (evm_id) {
1257         case IND_AUT_MTR_EVM:
1258                 if ((profile == PROFILE_0) || (profile == PROFILE_1)) {
1259                         setup_pin_mux(d_can_ia_pin_mux);
1260                         /* Instance Zero */
1261                         am33xx_d_can_init(0);
1262                 }
1263                 break;
1264         case GEN_PURP_EVM:
1265                 if (profile == PROFILE_1) {
1266                         setup_pin_mux(d_can_gp_pin_mux);
1267                         /* Instance One */
1268                         am33xx_d_can_init(1);
1269                 }
1270                 break;
1271         default:
1272                 break;
1273         }
1276 static void mmc0_init(int evm_id, int profile)
1278         setup_pin_mux(mmc0_pin_mux);
1280         omap2_hsmmc_init(am335x_mmc);
1281         return;
1284 static void mmc0_no_cd_init(int evm_id, int profile)
1286         setup_pin_mux(mmc0_no_cd_pin_mux);
1288         omap2_hsmmc_init(am335x_mmc);
1289         return;
1293 /* setup spi0 */
1294 static void spi0_init(int evm_id, int profile)
1296         setup_pin_mux(spi0_pin_mux);
1297         spi_register_board_info(am335x_spi0_slave_info,
1298                         ARRAY_SIZE(am335x_spi0_slave_info));
1299         return;
1302 /* setup spi1 */
1303 static void spi1_init(int evm_id, int profile)
1305         setup_pin_mux(spi1_pin_mux);
1306         spi_register_board_info(am335x_spi1_slave_info,
1307                         ARRAY_SIZE(am335x_spi1_slave_info));
1308         return;
1312 static int beaglebone_phy_fixup(struct phy_device *phydev)
1314         phydev->supported &= ~(SUPPORTED_100baseT_Half |
1315                                 SUPPORTED_100baseT_Full);
1317         return 0;
1320 #if defined(CONFIG_TLK110_WORKAROUND) || \
1321                         defined(CONFIG_TLK110_WORKAROUND_MODULE)
1322 static int am335x_tlk110_phy_fixup(struct phy_device *phydev)
1324         unsigned int val;
1326         /* This is done as a workaround to support TLK110 rev1.0 phy */
1327         val = phy_read(phydev, TLK110_COARSEGAIN_REG);
1328         phy_write(phydev, TLK110_COARSEGAIN_REG, (val | TLK110_COARSEGAIN_VAL));
1330         val = phy_read(phydev, TLK110_LPFHPF_REG);
1331         phy_write(phydev, TLK110_LPFHPF_REG, (val | TLK110_LPFHPF_VAL));
1333         val = phy_read(phydev, TLK110_SPAREANALOG_REG);
1334         phy_write(phydev, TLK110_SPAREANALOG_REG, (val | TLK110_SPANALOG_VAL));
1336         val = phy_read(phydev, TLK110_VRCR_REG);
1337         phy_write(phydev, TLK110_VRCR_REG, (val | TLK110_VRCR_VAL));
1339         val = phy_read(phydev, TLK110_SETFFE_REG);
1340         phy_write(phydev, TLK110_SETFFE_REG, (val | TLK110_SETFFE_VAL));
1342         val = phy_read(phydev, TLK110_FTSP_REG);
1343         phy_write(phydev, TLK110_FTSP_REG, (val | TLK110_FTSP_VAL));
1345         val = phy_read(phydev, TLK110_ALFATPIDL_REG);
1346         phy_write(phydev, TLK110_ALFATPIDL_REG, (val | TLK110_ALFATPIDL_VAL));
1348         val = phy_read(phydev, TLK110_PSCOEF21_REG);
1349         phy_write(phydev, TLK110_PSCOEF21_REG, (val | TLK110_PSCOEF21_VAL));
1351         val = phy_read(phydev, TLK110_PSCOEF3_REG);
1352         phy_write(phydev, TLK110_PSCOEF3_REG, (val | TLK110_PSCOEF3_VAL));
1354         val = phy_read(phydev, TLK110_ALFAFACTOR1_REG);
1355         phy_write(phydev, TLK110_ALFAFACTOR1_REG, (val | TLK110_ALFACTOR1_VAL));
1357         val = phy_read(phydev, TLK110_ALFAFACTOR2_REG);
1358         phy_write(phydev, TLK110_ALFAFACTOR2_REG, (val | TLK110_ALFACTOR2_VAL));
1360         val = phy_read(phydev, TLK110_CFGPS_REG);
1361         phy_write(phydev, TLK110_CFGPS_REG, (val | TLK110_CFGPS_VAL));
1363         val = phy_read(phydev, TLK110_FTSPTXGAIN_REG);
1364         phy_write(phydev, TLK110_FTSPTXGAIN_REG, (val | TLK110_FTSPTXGAIN_VAL));
1366         val = phy_read(phydev, TLK110_SWSCR3_REG);
1367         phy_write(phydev, TLK110_SWSCR3_REG, (val | TLK110_SWSCR3_VAL));
1369         val = phy_read(phydev, TLK110_SCFALLBACK_REG);
1370         phy_write(phydev, TLK110_SCFALLBACK_REG, (val | TLK110_SCFALLBACK_VAL));
1372         val = phy_read(phydev, TLK110_PHYRCR_REG);
1373         phy_write(phydev, TLK110_PHYRCR_REG, (val | TLK110_PHYRCR_VAL));
1375         return 0;
1377 #endif
1379 static void profibus_init(int evm_id, int profile)
1381         setup_pin_mux(profibus_pin_mux);
1382         return;
1385 /* Low-Cost EVM */
1386 static struct evm_dev_cfg low_cost_evm_dev_cfg[] = {
1387         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
1388         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1389         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1390         {evm_nand_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1391         {NULL, 0, 0},
1392 };
1394 /* General Purpose EVM */
1395 static struct evm_dev_cfg gen_purp_evm_dev_cfg[] = {
1396         {enable_ecap0,  DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1397                                                 PROFILE_2 | PROFILE_7) },
1398         {lcdc_init,     DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1399                                                 PROFILE_2 | PROFILE_7) },
1400         {tsc_init,      DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1401                                                 PROFILE_2 | PROFILE_7) },
1402         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_ALL},
1403         {rgmii2_init,   DEV_ON_DGHTR_BRD, (PROFILE_1 | PROFILE_2 |
1404                                                 PROFILE_4 | PROFILE_6) },
1405         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1406         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1407         {evm_nand_init, DEV_ON_DGHTR_BRD,
1408                 (PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3)},
1409         {i2c1_init,     DEV_ON_DGHTR_BRD, (PROFILE_ALL & ~PROFILE_2)},
1410         {mcasp1_init,   DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1411         {mmc1_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1412         {mmc2_wl12xx_init,      DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1413                                                                 PROFILE_5)},
1414         {mmc0_init,     DEV_ON_BASEBOARD, (PROFILE_ALL & ~PROFILE_5)},
1415         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_5},
1416         {spi0_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1417         {uart1_wl12xx_init,     DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1418                                                                 PROFILE_5)},
1419         {wl12xx_init,   DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 | PROFILE_5)},
1420         {d_can_init,    DEV_ON_DGHTR_BRD, PROFILE_1},
1421         {matrix_keypad_init, DEV_ON_DGHTR_BRD, PROFILE_0},
1422         {volume_keys_init,  DEV_ON_DGHTR_BRD, PROFILE_0},
1423         {uart2_init,    DEV_ON_DGHTR_BRD, PROFILE_3},
1424         {NULL, 0, 0},
1425 };
1427 /* Industrial Auto Motor Control EVM */
1428 static struct evm_dev_cfg ind_auto_mtrl_evm_dev_cfg[] = {
1429         {mii1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1430         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1431         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1432         {profibus_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1433         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1434         {spi1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1435         {uart3_init,    DEV_ON_DGHTR_BRD, PROFILE_ALL},
1436         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1437         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_ALL},
1438         {NULL, 0, 0},
1439 };
1441 /* IP-Phone EVM */
1442 static struct evm_dev_cfg ip_phn_evm_dev_cfg[] = {
1443         {enable_ecap0,  DEV_ON_DGHTR_BRD, PROFILE_NONE},
1444         {lcdc_init,     DEV_ON_DGHTR_BRD, PROFILE_NONE},
1445         {tsc_init,      DEV_ON_DGHTR_BRD, PROFILE_NONE},
1446         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
1447         {rgmii2_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1448         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1449         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1450         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1451         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1452         {mcasp1_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1453         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1454         {NULL, 0, 0},
1455 };
1457 /* Beaglebone < Rev A3 */
1458 static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
1459         {rmii1_init,    DEV_ON_BASEBOARD, PROFILE_NONE},
1460         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1461         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1462         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1463         {NULL, 0, 0},
1464 };
1466 /* Beaglebone Rev A3 and after */
1467 static struct evm_dev_cfg beaglebone_dev_cfg[] = {
1468         {mii1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1469         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1470         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1471         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1472         {NULL, 0, 0},
1473 };
1475 static void setup_low_cost_evm(void)
1477         pr_info("The board is a AM335x Low Cost EVM.\n");
1479         _configure_device(LOW_COST_EVM, low_cost_evm_dev_cfg, PROFILE_NONE);
1482 static void setup_general_purpose_evm(void)
1484         u32 prof_sel = am335x_get_profile_selection();
1485         pr_info("The board is general purpose EVM in profile %d\n", prof_sel);
1487         if (!strncmp("1.1A", config.version, 4)) {
1488                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1489         } else if (!strncmp("1.0", config.version, 3)) {
1490                 gp_evm_revision = GP_EVM_REV_IS_1_0;
1491         } else {
1492                 pr_err("Found invalid GP EVM revision, falling back to Rev1.1A");
1493                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1494         }
1496         if (gp_evm_revision == GP_EVM_REV_IS_1_0)
1497                 gigabit_enable = 0;
1498         else if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1499                 gigabit_enable = 1;
1501         _configure_device(GEN_PURP_EVM, gen_purp_evm_dev_cfg, (1L << prof_sel));
1504 static void setup_ind_auto_motor_ctrl_evm(void)
1506         u32 prof_sel = am335x_get_profile_selection();
1508         pr_info("The board is an industrial automation EVM in profile %d\n",
1509                 prof_sel);
1511         /* Only Profile 0 is supported */
1512         if ((1L << prof_sel) != PROFILE_0) {
1513                 pr_err("AM335X: Only Profile 0 is supported\n");
1514                 pr_err("Assuming profile 0 & continuing\n");
1515                 prof_sel = PROFILE_0;
1516         }
1518         _configure_device(IND_AUT_MTR_EVM, ind_auto_mtrl_evm_dev_cfg,
1519                 PROFILE_0);
1521         /* Fillup global evmid */
1522         am33xx_evmid_fillup(IND_AUT_MTR_EVM);
1524         /* Initialize TLK110 PHY registers for phy version 1.0 */
1525         am335x_tlk110_phy_init();
1530 static void setup_ip_phone_evm(void)
1532         pr_info("The board is an IP phone EVM\n");
1534         _configure_device(IP_PHN_EVM, ip_phn_evm_dev_cfg, PROFILE_NONE);
1537 /* BeagleBone < Rev A3 */
1538 static void setup_beaglebone_old(void)
1540         pr_info("The board is a AM335x Beaglebone < Rev A3.\n");
1542         /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1543         am335x_mmc[0].gpio_wp = -EINVAL;
1545         _configure_device(LOW_COST_EVM, beaglebone_old_dev_cfg, PROFILE_NONE);
1547         phy_register_fixup_for_uid(BBB_PHY_ID, BBB_PHY_MASK,
1548                                         beaglebone_phy_fixup);
1550         /* Fill up global evmid */
1551         am33xx_evmid_fillup(BEAGLE_BONE_OLD);
1554 /* BeagleBone after Rev A3 */
1555 static void setup_beaglebone(void)
1557         pr_info("The board is a AM335x Beaglebone.\n");
1559         /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1560         am335x_mmc[0].gpio_wp = -EINVAL;
1562         _configure_device(LOW_COST_EVM, beaglebone_dev_cfg, PROFILE_NONE);
1564         /* Fill up global evmid */
1565         am33xx_evmid_fillup(BEAGLE_BONE_A3);
1569 static void am335x_setup_daughter_board(struct memory_accessor *m, void *c)
1571         u8 tmp;
1572         int ret;
1574         /*
1575          * try reading a byte from the EEPROM to see if it is
1576          * present. We could read a lot more, but that would
1577          * just slow the boot process and we have all the information
1578          * we need from the EEPROM on the base board anyway.
1579          */
1580         ret = m->read(m, &tmp, 0, sizeof(u8));
1581         if (ret == sizeof(u8)) {
1582                 pr_info("Detected a daughter card on AM335x EVM..");
1583                 daughter_brd_detected = true;
1584         } else {
1585                 pr_info("No daughter card found\n");
1586                 daughter_brd_detected = false;
1587         }
1590 static void am335x_evm_setup(struct memory_accessor *mem_acc, void *context)
1592         int ret;
1593         char tmp[10];
1595         /* 1st get the MAC address from EEPROM */
1596         ret = mem_acc->read(mem_acc, (char *)&am335x_mac_addr,
1597                 EEPROM_MAC_ADDRESS_OFFSET, sizeof(am335x_mac_addr));
1599         if (ret != sizeof(am335x_mac_addr)) {
1600                 pr_warning("AM335X: EVM Config read fail: %d\n", ret);
1601                 return;
1602         }
1604         /* Fillup global mac id */
1605         am33xx_cpsw_macidfillup(&am335x_mac_addr[0][0],
1606                                 &am335x_mac_addr[1][0]);
1608         /* get board specific data */
1609         ret = mem_acc->read(mem_acc, (char *)&config, 0, sizeof(config));
1610         if (ret != sizeof(config)) {
1611                 pr_warning("AM335X EVM config read fail, read %d bytes\n", ret);
1612                 return;
1613         }
1615         if (config.header != AM335X_EEPROM_HEADER) {
1616                 pr_warning("AM335X: wrong header 0x%x, expected 0x%x\n",
1617                         config.header, AM335X_EEPROM_HEADER);
1618                 goto out;
1619         }
1621         if (strncmp("A335", config.name, 4)) {
1622                 pr_err("Board %s doesn't look like an AM335x board\n",
1623                         config.name);
1624                 goto out;
1625         }
1627         snprintf(tmp, sizeof(config.name) + 1, "%s", config.name);
1628         pr_info("Board name: %s\n", tmp);
1629         snprintf(tmp, sizeof(config.version) + 1, "%s", config.version);
1630         pr_info("Board version: %s\n", tmp);
1632         if (!strncmp("A335BONE", config.name, 8)) {
1633                 daughter_brd_detected = false;
1634                 if(!strncmp("00A1", config.version, 4) ||
1635                    !strncmp("00A2", config.version, 4))
1636                         setup_beaglebone_old();
1637                 else
1638                         setup_beaglebone();
1639         } else {
1640                 /* only 6 characters of options string used for now */
1641                 snprintf(tmp, 7, "%s", config.opt);
1642                 pr_info("SKU: %s\n", tmp);
1644                 if (!strncmp("SKU#00", config.opt, 6))
1645                         setup_low_cost_evm();
1646                 else if (!strncmp("SKU#01", config.opt, 6))
1647                         setup_general_purpose_evm();
1648                 else if (!strncmp("SKU#02", config.opt, 6))
1649                         setup_ind_auto_motor_ctrl_evm();
1650                 else if (!strncmp("SKU#03", config.opt, 6))
1651                         setup_ip_phone_evm();
1652                 else
1653                         goto out;
1654         }
1655         /* Initialize cpsw after board detection is completed as board
1656          * information is required for configuring phy address and hence
1657          * should be call only after board detection
1658          */
1659         am33xx_cpsw_init(gigabit_enable);
1661         return;
1662 out:
1663         /*
1664          * If the EEPROM hasn't been programed or an incorrect header
1665          * or board name are read, assume this is an old beaglebone board
1666          * (< Rev A3)
1667          */
1668         pr_err("Could not detect any board, falling back to: "
1669                 "Beaglebone (< Rev A3) with no daughter card connected\n");
1670         daughter_brd_detected = false;
1671         setup_beaglebone_old();
1673         /* Initialize cpsw after board detection is completed as board
1674          * information is required for configuring phy address and hence
1675          * should be call only after board detection
1676          */
1678         am33xx_cpsw_init(gigabit_enable);
1681 static struct at24_platform_data am335x_daughter_board_eeprom_info = {
1682         .byte_len       = (256*1024) / 8,
1683         .page_size      = 64,
1684         .flags          = AT24_FLAG_ADDR16,
1685         .setup          = am335x_setup_daughter_board,
1686         .context        = (void *)NULL,
1687 };
1689 static struct at24_platform_data am335x_baseboard_eeprom_info = {
1690         .byte_len       = (256*1024) / 8,
1691         .page_size      = 64,
1692         .flags          = AT24_FLAG_ADDR16,
1693         .setup          = am335x_evm_setup,
1694         .context        = (void *)NULL,
1695 };
1697 static struct regulator_init_data am335x_dummy = {
1698         .constraints.always_on  = true,
1699 };
1701 static struct regulator_consumer_supply am335x_vdd1_supply[] = {
1702         REGULATOR_SUPPLY("vdd_mpu", NULL),
1703 };
1705 static struct regulator_init_data am335x_vdd1 = {
1706         .constraints = {
1707                 .min_uV                 = 600000,
1708                 .max_uV                 = 1500000,
1709                 .valid_modes_mask       = REGULATOR_MODE_NORMAL,
1710                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE,
1711                 .always_on              = 1,
1712         },
1713         .num_consumer_supplies  = ARRAY_SIZE(am335x_vdd1_supply),
1714         .consumer_supplies      = am335x_vdd1_supply,
1715 };
1717 static struct tps65910_board am335x_tps65910_info = {
1718         .tps65910_pmic_init_data[TPS65910_REG_VRTC]     = &am335x_dummy,
1719         .tps65910_pmic_init_data[TPS65910_REG_VIO]      = &am335x_dummy,
1720         .tps65910_pmic_init_data[TPS65910_REG_VDD1]     = &am335x_vdd1,
1721         .tps65910_pmic_init_data[TPS65910_REG_VDD2]     = &am335x_dummy,
1722         .tps65910_pmic_init_data[TPS65910_REG_VDD3]     = &am335x_dummy,
1723         .tps65910_pmic_init_data[TPS65910_REG_VDIG1]    = &am335x_dummy,
1724         .tps65910_pmic_init_data[TPS65910_REG_VDIG2]    = &am335x_dummy,
1725         .tps65910_pmic_init_data[TPS65910_REG_VPLL]     = &am335x_dummy,
1726         .tps65910_pmic_init_data[TPS65910_REG_VDAC]     = &am335x_dummy,
1727         .tps65910_pmic_init_data[TPS65910_REG_VAUX1]    = &am335x_dummy,
1728         .tps65910_pmic_init_data[TPS65910_REG_VAUX2]    = &am335x_dummy,
1729         .tps65910_pmic_init_data[TPS65910_REG_VAUX33]   = &am335x_dummy,
1730         .tps65910_pmic_init_data[TPS65910_REG_VMMC]     = &am335x_dummy,
1731 };
1733 /*
1734 * Daughter board Detection.
1735 * Every board has a ID memory (EEPROM) on board. We probe these devices at
1736 * machine init, starting from daughter board and ending with baseboard.
1737 * Assumptions :
1738 *       1. probe for i2c devices are called in the order they are included in
1739 *          the below struct. Daughter boards eeprom are probed 1st. Baseboard
1740 *          eeprom probe is called last.
1741 */
1742 static struct i2c_board_info __initdata am335x_i2c_boardinfo[] = {
1743         {
1744                 /* Daughter Board EEPROM */
1745                 I2C_BOARD_INFO("24c256", DAUG_BOARD_I2C_ADDR),
1746                 .platform_data  = &am335x_daughter_board_eeprom_info,
1747         },
1748         {
1749                 /* Baseboard board EEPROM */
1750                 I2C_BOARD_INFO("24c256", BASEBOARD_I2C_ADDR),
1751                 .platform_data  = &am335x_baseboard_eeprom_info,
1752         },
1753         {
1754                 I2C_BOARD_INFO("cpld_reg", 0x35),
1755         },
1756         {
1757                 I2C_BOARD_INFO("tlc59108", 0x40),
1758         },
1759         {
1760                 I2C_BOARD_INFO("tps65910", TPS65910_I2C_ID1),
1761                 .platform_data  = &am335x_tps65910_info,
1762         },
1764 };
1766 static struct omap_musb_board_data musb_board_data = {
1767         .interface_type = MUSB_INTERFACE_ULPI,
1768         /*
1769          * mode[0:3] = USB0PORT's mode
1770          * mode[4:7] = USB1PORT's mode
1771          * AM335X beta EVM has USB0 in OTG mode and USB1 in host mode.
1772          */
1773         .mode           = (MUSB_HOST << 4) | MUSB_OTG,
1774         .power          = 500,
1775         .instances      = 1,
1776 };
1778 static int cpld_reg_probe(struct i2c_client *client,
1779             const struct i2c_device_id *id)
1781         cpld_client = client;
1782         return 0;
1785 static int __devexit cpld_reg_remove(struct i2c_client *client)
1787         cpld_client = NULL;
1788         return 0;
1791 static const struct i2c_device_id cpld_reg_id[] = {
1792         { "cpld_reg", 0 },
1793         { }
1794 };
1796 static struct i2c_driver cpld_reg_driver = {
1797         .driver = {
1798                 .name   = "cpld_reg",
1799         },
1800         .probe          = cpld_reg_probe,
1801         .remove         = cpld_reg_remove,
1802         .id_table       = cpld_reg_id,
1803 };
1805 static void evm_init_cpld(void)
1807         i2c_add_driver(&cpld_reg_driver);
1810 static void __init am335x_evm_i2c_init(void)
1812         /* Initially assume Low Cost EVM Config */
1813         am335x_evm_id = LOW_COST_EVM;
1815         evm_init_cpld();
1817         omap_register_i2c_bus(1, 100, am335x_i2c_boardinfo,
1818                                 ARRAY_SIZE(am335x_i2c_boardinfo));
1821 static struct resource am335x_rtc_resources[] = {
1822         {
1823                 .start          = AM33XX_RTC_BASE,
1824                 .end            = AM33XX_RTC_BASE + SZ_4K - 1,
1825                 .flags          = IORESOURCE_MEM,
1826         },
1827         { /* timer irq */
1828                 .start          = AM33XX_IRQ_RTC_TIMER,
1829                 .end            = AM33XX_IRQ_RTC_TIMER,
1830                 .flags          = IORESOURCE_IRQ,
1831         },
1832         { /* alarm irq */
1833                 .start          = AM33XX_IRQ_RTC_ALARM,
1834                 .end            = AM33XX_IRQ_RTC_ALARM,
1835                 .flags          = IORESOURCE_IRQ,
1836         },
1837 };
1839 static struct platform_device am335x_rtc_device = {
1840         .name           = "omap_rtc",
1841         .id             = -1,
1842         .num_resources  = ARRAY_SIZE(am335x_rtc_resources),
1843         .resource       = am335x_rtc_resources,
1844 };
1846 static int am335x_rtc_init(void)
1848         void __iomem *base;
1849         struct clk *clk;
1851         clk = clk_get(NULL, "rtc_fck");
1852         if (IS_ERR(clk)) {
1853                 pr_err("rtc : Failed to get RTC clock\n");
1854                 return -1;
1855         }
1857         if (clk_enable(clk)) {
1858                 pr_err("rtc: Clock Enable Failed\n");
1859                 return -1;
1860         }
1862         base = ioremap(AM33XX_RTC_BASE, SZ_4K);
1864         if (WARN_ON(!base))
1865                 return -ENOMEM;
1867         /* Unlock the rtc's registers */
1868         __raw_writel(0x83e70b13, base + 0x6c);
1869         __raw_writel(0x95a4f1e0, base + 0x70);
1871         /*
1872          * Enable the 32K OSc
1873          * TODO: Need a better way to handle this
1874          * Since we want the clock to be running before mmc init
1875          * we need to do it before the rtc probe happens
1876          */
1877         __raw_writel(0x48, base + 0x54);
1879         iounmap(base);
1881         return  platform_device_register(&am335x_rtc_device);
1884 /* Enable clkout2 */
1885 static struct pinmux_config clkout2_pin_mux[] = {
1886         {"xdma_event_intr1.clkout2", OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT},
1887         {NULL, 0},
1888 };
1890 static void __init clkout2_enable(void)
1892         struct clk *ck_32;
1894         ck_32 = clk_get(NULL, "clkout2_ck");
1895         if (IS_ERR(ck_32)) {
1896                 pr_err("Cannot clk_get ck_32\n");
1897                 return;
1898         }
1900         clk_enable(ck_32);
1902         setup_pin_mux(clkout2_pin_mux);
1905 void __iomem * __init am33xx_get_mem_ctlr(void)
1907         void __iomem *am33xx_emif_base;
1909         am33xx_emif_base = ioremap(AM33XX_EMIF0_BASE, SZ_32K);
1911         if (!am33xx_emif_base)
1912                 pr_warning("%s: Unable to map DDR2 controller", __func__);
1914         return am33xx_emif_base;
1917 static struct resource am33xx_cpuidle_resources[] = {
1918         {
1919                 .start          = AM33XX_EMIF0_BASE,
1920                 .end            = AM33XX_EMIF0_BASE + SZ_32K - 1,
1921                 .flags          = IORESOURCE_MEM,
1922         },
1923 };
1925 /* AM33XX devices support DDR2 power down */
1926 static struct am33xx_cpuidle_config am33xx_cpuidle_pdata = {
1927         .ddr2_pdown     = 1,
1928 };
1930 static struct platform_device am33xx_cpuidle_device = {
1931         .name                   = "cpuidle-am33xx",
1932         .num_resources          = ARRAY_SIZE(am33xx_cpuidle_resources),
1933         .resource               = am33xx_cpuidle_resources,
1934         .dev = {
1935                 .platform_data  = &am33xx_cpuidle_pdata,
1936         },
1937 };
1939 static void __init am33xx_cpuidle_init(void)
1941         int ret;
1943         am33xx_cpuidle_pdata.emif_base = am33xx_get_mem_ctlr();
1945         ret = platform_device_register(&am33xx_cpuidle_device);
1947         if (ret)
1948                 pr_warning("AM33XX cpuidle registration failed\n");
1952 static void __init am335x_evm_init(void)
1954         am33xx_cpuidle_init();
1955         am33xx_mux_init(board_mux);
1956         omap_serial_init();
1957         am335x_rtc_init();
1958         clkout2_enable();
1959         am335x_evm_i2c_init();
1960         omap_sdrc_init(NULL, NULL);
1961         usb_musb_init(&musb_board_data);
1962         omap_board_config = am335x_evm_config;
1963         omap_board_config_size = ARRAY_SIZE(am335x_evm_config);
1964         /* Create an alias for icss clock */
1965         if (clk_add_alias("pruss", NULL, "icss_uart_gclk", NULL))
1966                 pr_err("failed to create an alias: icss_uart_gclk --> pruss\n");
1967         /* Create an alias for gfx/sgx clock */
1968         if (clk_add_alias("sgx_ck", NULL, "gfx_fclk", NULL))
1969                 pr_err("failed to create an alias: gfx_fclk --> sgx_ck\n");
1972 static void __init am335x_evm_map_io(void)
1974         omap2_set_globals_am33xx();
1975         omapam33xx_map_common_io();
1978 MACHINE_START(AM335XEVM, "am335xevm")
1979         /* Maintainer: Texas Instruments */
1980         .atag_offset    = 0x100,
1981         .map_io         = am335x_evm_map_io,
1982         .init_early     = am33xx_init_early,
1983         .init_irq       = ti81xx_init_irq,
1984         .handle_irq     = omap3_intc_handle_irq,
1985         .timer          = &omap3_am33xx_timer,
1986         .init_machine   = am335x_evm_init,
1987 MACHINE_END
1989 MACHINE_START(AM335XIAEVM, "am335xiaevm")
1990         /* Maintainer: Texas Instruments */
1991         .atag_offset    = 0x100,
1992         .map_io         = am335x_evm_map_io,
1993         .init_irq       = ti81xx_init_irq,
1994         .init_early     = am33xx_init_early,
1995         .timer          = &omap3_am33xx_timer,
1996         .init_machine   = am335x_evm_init,
1997 MACHINE_END