1 /*
2 * Code for AM335X EVM.
3 *
4 * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation version 2.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/i2c.h>
18 #include <linux/module.h>
19 #include <linux/i2c/at24.h>
20 #include <linux/phy.h>
21 #include <linux/gpio.h>
22 #include <linux/spi/spi.h>
23 #include <linux/spi/flash.h>
24 #include <linux/gpio_keys.h>
25 #include <linux/input.h>
26 #include <linux/input/matrix_keypad.h>
27 #include <linux/mtd/mtd.h>
28 #include <linux/mtd/nand.h>
29 #include <linux/mtd/partitions.h>
30 #include <linux/platform_device.h>
31 #include <linux/clk.h>
32 #include <linux/err.h>
33 #include <linux/wl12xx.h>
34 #include <linux/ethtool.h>
36 /* LCD controller is similar to DA850 */
37 #include <video/da8xx-fb.h>
39 #include <mach/hardware.h>
40 #include <mach/board-am335xevm.h>
42 #include <asm/mach-types.h>
43 #include <asm/mach/arch.h>
44 #include <asm/mach/map.h>
45 #include <asm/hardware/asp.h>
47 #include <plat/irqs.h>
48 #include <plat/board.h>
49 #include <plat/common.h>
50 #include <plat/lcdc.h>
51 #include <plat/usb.h>
52 #include <plat/mmc.h>
54 #include "board-flash.h"
55 #include "cpuidle33xx.h"
56 #include "mux.h"
57 #include "devices.h"
58 #include "hsmmc.h"
60 /* Convert GPIO signal to GPIO pin number */
61 #define GPIO_TO_PIN(bank, gpio) (32 * (bank) + (gpio))
63 /* TLK PHY IDs */
64 #define TLK110_PHY_ID 0x2000A201
65 #define TLK110_PHY_MASK 0xfffffff0
67 /* BBB PHY IDs */
68 #define BBB_PHY_ID 0x7c0f1
69 #define BBB_PHY_MASK 0xfffffffe
71 /* TLK110 PHY register offsets */
72 #define TLK110_COARSEGAIN_REG 0x00A3
73 #define TLK110_LPFHPF_REG 0x00AC
74 #define TLK110_SPAREANALOG_REG 0x00B9
75 #define TLK110_VRCR_REG 0x00D0
76 #define TLK110_SETFFE_REG 0x0107
77 #define TLK110_FTSP_REG 0x0154
78 #define TLK110_ALFATPIDL_REG 0x002A
79 #define TLK110_PSCOEF21_REG 0x0096
80 #define TLK110_PSCOEF3_REG 0x0097
81 #define TLK110_ALFAFACTOR1_REG 0x002C
82 #define TLK110_ALFAFACTOR2_REG 0x0023
83 #define TLK110_CFGPS_REG 0x0095
84 #define TLK110_FTSPTXGAIN_REG 0x0150
85 #define TLK110_SWSCR3_REG 0x000B
86 #define TLK110_SCFALLBACK_REG 0x0040
87 #define TLK110_PHYRCR_REG 0x001F
89 /* TLK110 register writes values */
90 #define TLK110_COARSEGAIN_VAL 0x0000
91 #define TLK110_LPFHPF_VAL 0x8000
92 #define TLK110_SPANALOG_VAL 0x0000
93 #define TLK110_VRCR_VAL 0x0008
94 #define TLK110_SETFFE_VAL 0x0605
95 #define TLK110_FTSP_VAL 0x0255
96 #define TLK110_ALFATPIDL_VAL 0x7998
97 #define TLK110_PSCOEF21_VAL 0x3A20
98 #define TLK110_PSCOEF3_VAL 0x003F
99 #define TLK110_ALFACTOR1_VAL 0xFF80
100 #define TLK110_ALFACTOR2_VAL 0x021C
101 #define TLK110_CFGPS_VAL 0x0000
102 #define TLK110_FTSPTXGAIN_VAL 0x6A88
103 #define TLK110_SWSCR3_VAL 0x0000
104 #define TLK110_SCFALLBACK_VAL 0xC11D
105 #define TLK110_PHYRCR_VAL 0x4000
107 #if defined(CONFIG_TLK110_WORKAROUND) || \
108 defined(CONFIG_TLK110_WORKAROUND_MODULE)
109 #define am335x_tlk110_phy_init()\
110 do { \
111 phy_register_fixup_for_uid(TLK110_PHY_ID,\
112 TLK110_PHY_MASK,\
113 am335x_tlk110_phy_fixup);\
114 } while (0);
115 #else
116 #define am335x_tlk110_phy_init() do { } while (0);
117 #endif
119 static const struct display_panel disp_panel = {
120 WVGA,
121 32,
122 32,
123 COLOR_ACTIVE,
124 };
126 static struct lcd_ctrl_config lcd_cfg = {
127 &disp_panel,
128 .ac_bias = 255,
129 .ac_bias_intrpt = 0,
130 .dma_burst_sz = 16,
131 .bpp = 32,
132 .fdd = 0x80,
133 .tft_alt_mode = 0,
134 .stn_565_mode = 0,
135 .mono_8bit_mode = 0,
136 .invert_line_clock = 1,
137 .invert_frm_clock = 1,
138 .sync_edge = 0,
139 .sync_ctrl = 1,
140 .raster_order = 0,
141 };
143 struct da8xx_lcdc_platform_data TFC_S9700RTWV35TR_01B_pdata = {
144 .manu_name = "ThreeFive",
145 .controller_data = &lcd_cfg,
146 .type = "TFC_S9700RTWV35TR_01B",
147 };
149 #include "common.h"
151 /* TSc controller */
152 #include <linux/input/ti_tscadc.h>
153 #include <linux/lis3lv02d.h>
155 static struct resource tsc_resources[] = {
156 [0] = {
157 .start = AM33XX_TSC_BASE,
158 .end = AM33XX_TSC_BASE + SZ_8K - 1,
159 .flags = IORESOURCE_MEM,
160 },
161 [1] = {
162 .start = AM33XX_IRQ_ADC_GEN,
163 .end = AM33XX_IRQ_ADC_GEN,
164 .flags = IORESOURCE_IRQ,
165 },
166 };
168 static struct tsc_data am335x_touchscreen_data = {
169 .wires = 4,
170 .x_plate_resistance = 200,
171 };
173 static struct platform_device tsc_device = {
174 .name = "tsc",
175 .id = -1,
176 .dev = {
177 .platform_data = &am335x_touchscreen_data,
178 },
179 .num_resources = ARRAY_SIZE(tsc_resources),
180 .resource = tsc_resources,
181 };
183 static u8 am335x_iis_serializer_direction1[] = {
184 INACTIVE_MODE, INACTIVE_MODE, TX_MODE, RX_MODE,
185 INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE,
186 INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE,
187 INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE,
188 };
190 static struct snd_platform_data am335x_evm_snd_data1 = {
191 .tx_dma_offset = 0x46400000, /* McASP1 */
192 .rx_dma_offset = 0x46400000,
193 .op_mode = DAVINCI_MCASP_IIS_MODE,
194 .num_serializer = ARRAY_SIZE(am335x_iis_serializer_direction1),
195 .tdm_slots = 2,
196 .serial_dir = am335x_iis_serializer_direction1,
197 .asp_chan_q = EVENTQ_2,
198 .version = MCASP_VERSION_3,
199 .txnumevt = 1,
200 .rxnumevt = 1,
201 };
203 static struct omap2_hsmmc_info am335x_mmc[] __initdata = {
204 {
205 .mmc = 1,
206 .caps = MMC_CAP_4_BIT_DATA,
207 .gpio_cd = GPIO_TO_PIN(0, 6),
208 .gpio_wp = GPIO_TO_PIN(3, 18),
209 .ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34, /* 3V3 */
210 },
211 {
212 .mmc = 0, /* will be set at runtime */
213 },
214 {
215 .mmc = 0, /* will be set at runtime */
216 },
217 {} /* Terminator */
218 };
221 #ifdef CONFIG_OMAP_MUX
222 static struct omap_board_mux board_mux[] __initdata = {
223 AM33XX_MUX(I2C0_SDA, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
224 AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
225 AM33XX_MUX(I2C0_SCL, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
226 AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
227 { .reg_offset = OMAP_MUX_TERMINATOR },
228 };
229 #else
230 #define board_mux NULL
231 #endif
233 /* module pin mux structure */
234 struct pinmux_config {
235 const char *string_name; /* signal name format */
236 int val; /* Options for the mux register value */
237 };
239 struct evm_dev_cfg {
240 void (*device_init)(int evm_id, int profile);
242 /*
243 * If the device is required on both baseboard & daughter board (ex i2c),
244 * specify DEV_ON_BASEBOARD
245 */
246 #define DEV_ON_BASEBOARD 0
247 #define DEV_ON_DGHTR_BRD 1
248 u32 device_on;
250 u32 profile; /* Profiles (0-7) in which the module is present */
251 };
253 /* AM335X - CPLD Register Offsets */
254 #define CPLD_DEVICE_HDR 0x00 /* CPLD Header */
255 #define CPLD_DEVICE_ID 0x04 /* CPLD identification */
256 #define CPLD_DEVICE_REV 0x0C /* Revision of the CPLD code */
257 #define CPLD_CFG_REG 0x10 /* Configuration Register */
259 static struct i2c_client *cpld_client;
260 static u32 am335x_evm_id;
261 static struct omap_board_config_kernel am335x_evm_config[] __initdata = {
262 };
264 /*
265 * EVM Config held in On-Board eeprom device.
266 *
267 * Header Format
268 *
269 * Name Size Contents
270 * (Bytes)
271 *-------------------------------------------------------------
272 * Header 4 0xAA, 0x55, 0x33, 0xEE
273 *
274 * Board Name 8 Name for board in ASCII.
275 * example "A33515BB" = "AM335X
276 Low Cost EVM board"
277 *
278 * Version 4 Hardware version code for board in
279 * in ASCII. "1.0A" = rev.01.0A
280 *
281 * Serial Number 12 Serial number of the board. This is a 12
282 * character string which is WWYY4P16nnnn, where
283 * WW = 2 digit week of the year of production
284 * YY = 2 digit year of production
285 * nnnn = incrementing board number
286 *
287 * Configuration option 32 Codes(TBD) to show the configuration
288 * setup on this board.
289 *
290 * Available 32720 Available space for other non-volatile
291 * data.
292 */
293 struct am335x_evm_eeprom_config {
294 u32 header;
295 u8 name[8];
296 char version[4];
297 u8 serial[12];
298 u8 opt[32];
299 };
301 static struct am335x_evm_eeprom_config config;
302 static bool daughter_brd_detected;
304 #define GP_EVM_REV_IS_1_0 0x1
305 #define GP_EVM_REV_IS_1_1A 0x2
306 #define GP_EVM_REV_IS_UNKNOWN 0xFF
307 static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN;
308 unsigned int gigabit_enable = 1;
310 #define EEPROM_MAC_ADDRESS_OFFSET 60 /* 4+8+4+12+32 */
311 #define EEPROM_NO_OF_MAC_ADDR 3
312 static char am335x_mac_addr[EEPROM_NO_OF_MAC_ADDR][ETH_ALEN];
314 #define AM335X_EEPROM_HEADER 0xEE3355AA
316 /* current profile if exists else PROFILE_0 on error */
317 static u32 am335x_get_profile_selection(void)
318 {
319 int val = 0;
321 if (!cpld_client)
322 /* error checking is not done in func's calling this routine.
323 so return profile 0 on error */
324 return 0;
326 val = i2c_smbus_read_word_data(cpld_client, CPLD_CFG_REG);
327 if (val < 0)
328 return 0; /* default to Profile 0 on Error */
329 else
330 return val & 0x7;
331 }
333 /* Module pin mux for LCDC */
334 static struct pinmux_config lcdc_pin_mux[] = {
335 {"lcd_data0.lcd_data0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
336 | AM33XX_PULL_DISA},
337 {"lcd_data1.lcd_data1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
338 | AM33XX_PULL_DISA},
339 {"lcd_data2.lcd_data2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
340 | AM33XX_PULL_DISA},
341 {"lcd_data3.lcd_data3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
342 | AM33XX_PULL_DISA},
343 {"lcd_data4.lcd_data4", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
344 | AM33XX_PULL_DISA},
345 {"lcd_data5.lcd_data5", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
346 | AM33XX_PULL_DISA},
347 {"lcd_data6.lcd_data6", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
348 | AM33XX_PULL_DISA},
349 {"lcd_data7.lcd_data7", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
350 | AM33XX_PULL_DISA},
351 {"lcd_data8.lcd_data8", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
352 | AM33XX_PULL_DISA},
353 {"lcd_data9.lcd_data9", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
354 | AM33XX_PULL_DISA},
355 {"lcd_data10.lcd_data10", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
356 | AM33XX_PULL_DISA},
357 {"lcd_data11.lcd_data11", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
358 | AM33XX_PULL_DISA},
359 {"lcd_data12.lcd_data12", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
360 | AM33XX_PULL_DISA},
361 {"lcd_data13.lcd_data13", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
362 | AM33XX_PULL_DISA},
363 {"lcd_data14.lcd_data14", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
364 | AM33XX_PULL_DISA},
365 {"lcd_data15.lcd_data15", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
366 | AM33XX_PULL_DISA},
367 {"gpmc_ad8.lcd_data16", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
368 {"gpmc_ad9.lcd_data17", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
369 {"gpmc_ad10.lcd_data18", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
370 {"gpmc_ad11.lcd_data19", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
371 {"gpmc_ad12.lcd_data20", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
372 {"gpmc_ad13.lcd_data21", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
373 {"gpmc_ad14.lcd_data22", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
374 {"gpmc_ad15.lcd_data23", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
375 {"lcd_vsync.lcd_vsync", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
376 {"lcd_hsync.lcd_hsync", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
377 {"lcd_pclk.lcd_pclk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
378 {"lcd_ac_bias_en.lcd_ac_bias_en", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
379 {NULL, 0},
380 };
382 static struct pinmux_config tsc_pin_mux[] = {
383 {"ain0.ain0", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
384 {"ain1.ain1", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
385 {"ain2.ain2", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
386 {"ain3.ain3", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
387 {"vrefp.vrefp", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
388 {"vrefn.vrefn", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
389 {NULL, 0},
390 };
392 /* Pin mux for nand flash module */
393 static struct pinmux_config nand_pin_mux[] = {
394 {"gpmc_ad0.gpmc_ad0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
395 {"gpmc_ad1.gpmc_ad1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
396 {"gpmc_ad2.gpmc_ad2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
397 {"gpmc_ad3.gpmc_ad3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
398 {"gpmc_ad4.gpmc_ad4", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
399 {"gpmc_ad5.gpmc_ad5", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
400 {"gpmc_ad6.gpmc_ad6", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
401 {"gpmc_ad7.gpmc_ad7", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
402 {"gpmc_wait0.gpmc_wait0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
403 {"gpmc_wpn.gpmc_wpn", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
404 {"gpmc_csn0.gpmc_csn0", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
405 {"gpmc_advn_ale.gpmc_advn_ale", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
406 {"gpmc_oen_ren.gpmc_oen_ren", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
407 {"gpmc_wen.gpmc_wen", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
408 {"gpmc_ben0_cle.gpmc_ben0_cle", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
409 {NULL, 0},
410 };
412 /* Module pin mux for SPI fash */
413 static struct pinmux_config spi0_pin_mux[] = {
414 {"spi0_sclk.spi0_sclk", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
415 | AM33XX_INPUT_EN},
416 {"spi0_d0.spi0_d0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
417 | AM33XX_INPUT_EN},
418 {"spi0_d1.spi0_d1", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
419 | AM33XX_INPUT_EN},
420 {"spi0_cs0.spi0_cs0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
421 | AM33XX_INPUT_EN},
422 {NULL, 0},
423 };
425 /* Module pin mux for SPI flash */
426 static struct pinmux_config spi1_pin_mux[] = {
427 {"mcasp0_aclkx.spi1_sclk", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
428 | AM33XX_INPUT_EN},
429 {"mcasp0_fsx.spi1_d0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
430 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
431 {"mcasp0_axr0.spi1_d1", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
432 | AM33XX_INPUT_EN},
433 {"mcasp0_ahclkr.spi1_cs0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
434 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
435 {NULL, 0},
436 };
438 /* Module pin mux for rgmii1 */
439 static struct pinmux_config rgmii1_pin_mux[] = {
440 {"mii1_txen.rgmii1_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
441 {"mii1_rxdv.rgmii1_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
442 {"mii1_txd3.rgmii1_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
443 {"mii1_txd2.rgmii1_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
444 {"mii1_txd1.rgmii1_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
445 {"mii1_txd0.rgmii1_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
446 {"mii1_txclk.rgmii1_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
447 {"mii1_rxclk.rgmii1_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
448 {"mii1_rxd3.rgmii1_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
449 {"mii1_rxd2.rgmii1_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
450 {"mii1_rxd1.rgmii1_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
451 {"mii1_rxd0.rgmii1_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
452 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
453 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
454 {NULL, 0},
455 };
457 /* Module pin mux for rgmii2 */
458 static struct pinmux_config rgmii2_pin_mux[] = {
459 {"gpmc_a0.rgmii2_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
460 {"gpmc_a1.rgmii2_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
461 {"gpmc_a2.rgmii2_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
462 {"gpmc_a3.rgmii2_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
463 {"gpmc_a4.rgmii2_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
464 {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
465 {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
466 {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
467 {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
468 {"gpmc_a9.rgmii2_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
469 {"gpmc_a10.rgmii2_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
470 {"gpmc_a11.rgmii2_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
471 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
472 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
473 {NULL, 0},
474 };
476 /* Module pin mux for mii1 */
477 static struct pinmux_config mii1_pin_mux[] = {
478 {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
479 {"mii1_txen.mii1_txen", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
480 {"mii1_rxdv.mii1_rxdv", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
481 {"mii1_txd3.mii1_txd3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
482 {"mii1_txd2.mii1_txd2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
483 {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
484 {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
485 {"mii1_txclk.mii1_txclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
486 {"mii1_rxclk.mii1_rxclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
487 {"mii1_rxd3.mii1_rxd3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
488 {"mii1_rxd2.mii1_rxd2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
489 {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
490 {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
491 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
492 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
493 {NULL, 0},
494 };
496 /* Module pin mux for rmii1 */
497 static struct pinmux_config rmii1_pin_mux[] = {
498 {"mii1_crs.rmii1_crs_dv", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
499 {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
500 {"mii1_txen.mii1_txen", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
501 {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
502 {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
503 {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
504 {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
505 {"rmii1_refclk.rmii1_refclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
506 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
507 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
508 {NULL, 0},
509 };
511 static struct pinmux_config i2c1_pin_mux[] = {
512 {"spi0_d1.i2c1_sda", OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
513 AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
514 {"spi0_cs0.i2c1_scl", OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
515 AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
516 {NULL, 0},
517 };
519 /* Module pin mux for mcasp1 */
520 static struct pinmux_config mcasp1_pin_mux[] = {
521 {"mii1_crs.mcasp1_aclkx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
522 {"mii1_rxerr.mcasp1_fsx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
523 {"mii1_col.mcasp1_axr2", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
524 {"rmii1_refclk.mcasp1_axr3", OMAP_MUX_MODE4 |
525 AM33XX_PIN_INPUT_PULLDOWN},
526 {NULL, 0},
527 };
530 /* Module pin mux for mmc0 */
531 static struct pinmux_config mmc0_pin_mux[] = {
532 {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
533 {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
534 {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
535 {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
536 {"mmc0_clk.mmc0_clk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
537 {"mmc0_cmd.mmc0_cmd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
538 {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
539 {"spi0_cs1.mmc0_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
540 {NULL, 0},
541 };
543 static struct pinmux_config mmc0_no_cd_pin_mux[] = {
544 {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
545 {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
546 {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
547 {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
548 {"mmc0_clk.mmc0_clk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
549 {"mmc0_cmd.mmc0_cmd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
550 {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
551 {NULL, 0},
552 };
554 /* Module pin mux for mmc1 */
555 static struct pinmux_config mmc1_pin_mux[] = {
556 {"gpmc_ad7.mmc1_dat7", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
557 {"gpmc_ad6.mmc1_dat6", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
558 {"gpmc_ad5.mmc1_dat5", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
559 {"gpmc_ad4.mmc1_dat4", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
560 {"gpmc_ad3.mmc1_dat3", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
561 {"gpmc_ad2.mmc1_dat2", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
562 {"gpmc_ad1.mmc1_dat1", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
563 {"gpmc_ad0.mmc1_dat0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
564 {"gpmc_csn1.mmc1_clk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
565 {"gpmc_csn2.mmc1_cmd", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
566 {"gpmc_csn0.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
567 {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
568 {NULL, 0},
569 };
571 /* Module pin mux for uart3 */
572 static struct pinmux_config uart3_pin_mux[] = {
573 {"spi0_cs1.uart3_rxd", AM33XX_PIN_INPUT_PULLUP},
574 {"ecap0_in_pwm0_out.uart3_txd", AM33XX_PULL_ENBL},
575 {NULL, 0},
576 };
578 static struct pinmux_config d_can_gp_pin_mux[] = {
579 {"uart0_ctsn.d_can1_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
580 {"uart0_rtsn.d_can1_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
581 {NULL, 0},
582 };
584 static struct pinmux_config d_can_ia_pin_mux[] = {
585 {"uart0_rxd.d_can0_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
586 {"uart0_txd.d_can0_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
587 {NULL, 0},
588 };
590 /* Module pin mux for uart2 */
591 static struct pinmux_config uart2_pin_mux[] = {
592 {"spi0_sclk.uart2_rxd", OMAP_MUX_MODE1 | AM33XX_SLEWCTRL_SLOW |
593 AM33XX_PIN_INPUT_PULLUP},
594 {"spi0_d0.uart2_txd", OMAP_MUX_MODE1 | AM33XX_PULL_UP |
595 AM33XX_PULL_DISA |
596 AM33XX_SLEWCTRL_SLOW},
597 {NULL, 0},
598 };
601 /*
602 * @pin_mux - single module pin-mux structure which defines pin-mux
603 * details for all its pins.
604 */
605 static void setup_pin_mux(struct pinmux_config *pin_mux)
606 {
607 int i;
609 for (i = 0; pin_mux->string_name != NULL; pin_mux++)
610 omap_mux_init_signal(pin_mux->string_name, pin_mux->val);
612 }
614 /* Matrix GPIO Keypad Support for profile-0 only: TODO */
616 /* pinmux for keypad device */
617 static struct pinmux_config matrix_keypad_pin_mux[] = {
618 {"gpmc_a5.gpio1_21", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
619 {"gpmc_a6.gpio1_22", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
620 {"gpmc_a9.gpio1_25", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
621 {"gpmc_a10.gpio1_26", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
622 {"gpmc_a11.gpio1_27", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
623 {NULL, 0},
624 };
626 /* Keys mapping */
627 static const uint32_t am335x_evm_matrix_keys[] = {
628 KEY(0, 0, KEY_MENU),
629 KEY(1, 0, KEY_BACK),
630 KEY(2, 0, KEY_LEFT),
632 KEY(0, 1, KEY_RIGHT),
633 KEY(1, 1, KEY_ENTER),
634 KEY(2, 1, KEY_DOWN),
635 };
637 const struct matrix_keymap_data am335x_evm_keymap_data = {
638 .keymap = am335x_evm_matrix_keys,
639 .keymap_size = ARRAY_SIZE(am335x_evm_matrix_keys),
640 };
642 static const unsigned int am335x_evm_keypad_row_gpios[] = {
643 GPIO_TO_PIN(1, 25), GPIO_TO_PIN(1, 26), GPIO_TO_PIN(1, 27)
644 };
646 static const unsigned int am335x_evm_keypad_col_gpios[] = {
647 GPIO_TO_PIN(1, 21), GPIO_TO_PIN(1, 22)
648 };
650 static struct matrix_keypad_platform_data am335x_evm_keypad_platform_data = {
651 .keymap_data = &am335x_evm_keymap_data,
652 .row_gpios = am335x_evm_keypad_row_gpios,
653 .num_row_gpios = ARRAY_SIZE(am335x_evm_keypad_row_gpios),
654 .col_gpios = am335x_evm_keypad_col_gpios,
655 .num_col_gpios = ARRAY_SIZE(am335x_evm_keypad_col_gpios),
656 .active_low = false,
657 .debounce_ms = 5,
658 .col_scan_delay_us = 2,
659 };
661 static struct platform_device am335x_evm_keyboard = {
662 .name = "matrix-keypad",
663 .id = -1,
664 .dev = {
665 .platform_data = &am335x_evm_keypad_platform_data,
666 },
667 };
669 static void matrix_keypad_init(int evm_id, int profile)
670 {
671 int err;
673 setup_pin_mux(matrix_keypad_pin_mux);
674 err = platform_device_register(&am335x_evm_keyboard);
675 if (err) {
676 pr_err("failed to register matrix keypad (2x3) device\n");
677 }
678 }
681 /* pinmux for keypad device */
682 static struct pinmux_config volume_keys_pin_mux[] = {
683 {"spi0_sclk.gpio0_2", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
684 {"spi0_d0.gpio0_3", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
685 {NULL, 0},
686 };
688 /* Configure GPIOs for Volume Keys */
689 static struct gpio_keys_button am335x_evm_volume_gpio_buttons[] = {
690 {
691 .code = KEY_VOLUMEUP,
692 .gpio = GPIO_TO_PIN(0, 2),
693 .active_low = true,
694 .desc = "volume-up",
695 .type = EV_KEY,
696 .wakeup = 1,
697 },
698 {
699 .code = KEY_VOLUMEDOWN,
700 .gpio = GPIO_TO_PIN(0, 3),
701 .active_low = true,
702 .desc = "volume-down",
703 .type = EV_KEY,
704 .wakeup = 1,
705 },
706 };
708 static struct gpio_keys_platform_data am335x_evm_volume_gpio_key_info = {
709 .buttons = am335x_evm_volume_gpio_buttons,
710 .nbuttons = ARRAY_SIZE(am335x_evm_volume_gpio_buttons),
711 };
713 static struct platform_device am335x_evm_volume_keys = {
714 .name = "gpio-keys",
715 .id = -1,
716 .dev = {
717 .platform_data = &am335x_evm_volume_gpio_key_info,
718 },
719 };
721 static void volume_keys_init(int evm_id, int profile)
722 {
723 int err;
725 setup_pin_mux(volume_keys_pin_mux);
726 err = platform_device_register(&am335x_evm_volume_keys);
727 if (err)
728 pr_err("failed to register matrix keypad (2x3) device\n");
729 }
731 /*
732 * @evm_id - evm id which needs to be configured
733 * @dev_cfg - single evm structure which includes
734 * all module inits, pin-mux defines
735 * @profile - if present, else PROFILE_NONE
736 * @dghtr_brd_flg - Whether Daughter board is present or not
737 */
738 static void _configure_device(int evm_id, struct evm_dev_cfg *dev_cfg,
739 int profile)
740 {
741 int i;
743 /*
744 * Only General Purpose & Industrial Auto Motro Control
745 * EVM has profiles. So check if this evm has profile.
746 * If not, ignore the profile comparison
747 */
749 /*
750 * If the device is on baseboard, directly configure it. Else (device on
751 * Daughter board), check if the daughter card is detected.
752 */
753 if (profile == PROFILE_NONE) {
754 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
755 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
756 dev_cfg->device_init(evm_id, profile);
757 else if (daughter_brd_detected == true)
758 dev_cfg->device_init(evm_id, profile);
759 }
760 } else {
761 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
762 if (dev_cfg->profile & profile) {
763 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
764 dev_cfg->device_init(evm_id, profile);
765 else if (daughter_brd_detected == true)
766 dev_cfg->device_init(evm_id, profile);
767 }
768 }
769 }
770 }
772 #define AM335X_LCD_BL_PIN GPIO_TO_PIN(0, 7)
774 /* pinmux for usb0 drvvbus */
775 static struct pinmux_config usb0_pin_mux[] = {
776 {"usb0_drvvbus.usb0_drvvbus", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
777 {NULL, 0},
778 };
780 /* pinmux for usb1 drvvbus */
781 static struct pinmux_config usb1_pin_mux[] = {
782 {"usb1_drvvbus.usb1_drvvbus", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
783 {NULL, 0},
784 };
786 /* pinmux for profibus */
787 static struct pinmux_config profibus_pin_mux[] = {
788 {"uart1_rxd.pr1_uart0_rxd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_INPUT},
789 {"uart1_txd.pr1_uart0_txd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
790 {"mcasp0_fsr.pr1_pru0_pru_r30_5", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
791 {NULL, 0},
792 };
794 /* Module pin mux for eCAP0 */
795 static struct pinmux_config ecap0_pin_mux[] = {
796 {"ecap0_in_pwm0_out.gpio0_7", AM33XX_PIN_OUTPUT},
797 {NULL, 0},
798 };
800 static int backlight_enable;
802 #define AM335XEVM_WLAN_PMENA_GPIO GPIO_TO_PIN(1, 30)
803 #define AM335XEVM_WLAN_IRQ_GPIO GPIO_TO_PIN(3, 17)
805 struct wl12xx_platform_data am335xevm_wlan_data = {
806 .irq = OMAP_GPIO_IRQ(AM335XEVM_WLAN_IRQ_GPIO),
807 .board_ref_clock = WL12XX_REFCLOCK_38_XTAL, /* 38.4Mhz */
808 };
810 /* Module pin mux for wlan and bluetooth */
811 static struct pinmux_config mmc2_wl12xx_pin_mux[] = {
812 {"gpmc_a1.mmc2_dat0", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
813 {"gpmc_a2.mmc2_dat1", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
814 {"gpmc_a3.mmc2_dat2", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
815 {"gpmc_ben1.mmc2_dat3", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
816 {"gpmc_csn3.mmc2_cmd", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
817 {"gpmc_clk.mmc2_clk", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
818 {NULL, 0},
819 };
821 static struct pinmux_config uart1_wl12xx_pin_mux[] = {
822 {"uart1_ctsn.uart1_ctsn", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
823 {"uart1_rtsn.uart1_rtsn", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT},
824 {"uart1_rxd.uart1_rxd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
825 {"uart1_txd.uart1_txd", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL},
826 {NULL, 0},
827 };
829 static struct pinmux_config wl12xx_pin_mux_evm_rev1_1a[] = {
830 {"gpmc_a0.gpio1_16", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
831 {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
832 {"mcasp0_ahclkx.gpio3_21", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
833 {NULL, 0},
834 };
836 static struct pinmux_config wl12xx_pin_mux_evm_rev1_0[] = {
837 {"gpmc_csn1.gpio1_30", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
838 {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
839 {"gpmc_csn2.gpio1_31", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
840 {NULL, 0},
841 };
843 static void enable_ecap0(int evm_id, int profile)
844 {
845 backlight_enable = true;
846 }
848 static int __init ecap0_init(void)
849 {
850 int status = 0;
852 if (backlight_enable) {
853 setup_pin_mux(ecap0_pin_mux);
855 status = gpio_request(AM335X_LCD_BL_PIN, "lcd bl\n");
856 if (status < 0)
857 pr_warn("Failed to request gpio for LCD backlight\n");
859 gpio_direction_output(AM335X_LCD_BL_PIN, 1);
860 }
861 return status;
862 }
863 late_initcall(ecap0_init);
865 static int __init conf_disp_pll(int rate)
866 {
867 struct clk *disp_pll;
868 int ret = -EINVAL;
870 disp_pll = clk_get(NULL, "dpll_disp_ck");
871 if (IS_ERR(disp_pll)) {
872 pr_err("Cannot clk_get disp_pll\n");
873 goto out;
874 }
876 ret = clk_set_rate(disp_pll, rate);
877 clk_put(disp_pll);
878 out:
879 return ret;
880 }
882 static void lcdc_init(int evm_id, int profile)
883 {
885 setup_pin_mux(lcdc_pin_mux);
887 if (conf_disp_pll(300000000)) {
888 pr_info("Failed configure display PLL, not attempting to"
889 "register LCDC\n");
890 return;
891 }
893 if (am33xx_register_lcdc(&TFC_S9700RTWV35TR_01B_pdata))
894 pr_info("Failed to register LCDC device\n");
895 return;
896 }
898 static void tsc_init(int evm_id, int profile)
899 {
900 int err;
902 if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
903 am335x_touchscreen_data.analog_input = 1;
904 pr_info("TSC connected to beta GP EVM\n");
905 } else {
906 am335x_touchscreen_data.analog_input = 0;
907 pr_info("TSC connected to alpha GP EVM\n");
908 }
909 setup_pin_mux(tsc_pin_mux);
910 err = platform_device_register(&tsc_device);
911 if (err)
912 pr_err("failed to register touchscreen device\n");
913 }
915 static void rgmii1_init(int evm_id, int profile)
916 {
917 setup_pin_mux(rgmii1_pin_mux);
918 return;
919 }
921 static void rgmii2_init(int evm_id, int profile)
922 {
923 setup_pin_mux(rgmii2_pin_mux);
924 return;
925 }
927 static void mii1_init(int evm_id, int profile)
928 {
929 setup_pin_mux(mii1_pin_mux);
930 return;
931 }
933 static void rmii1_init(int evm_id, int profile)
934 {
935 setup_pin_mux(rmii1_pin_mux);
936 return;
937 }
939 static void usb0_init(int evm_id, int profile)
940 {
941 setup_pin_mux(usb0_pin_mux);
942 return;
943 }
945 static void usb1_init(int evm_id, int profile)
946 {
947 setup_pin_mux(usb1_pin_mux);
948 return;
949 }
951 /* setup uart3 */
952 static void uart3_init(int evm_id, int profile)
953 {
954 setup_pin_mux(uart3_pin_mux);
955 return;
956 }
958 /* setup uart2 */
959 static void uart2_init(int evm_id, int profile)
960 {
961 setup_pin_mux(uart2_pin_mux);
962 return;
963 }
965 /* NAND partition information */
966 static struct mtd_partition am335x_nand_partitions[] = {
967 /* All the partition sizes are listed in terms of NAND block size */
968 {
969 .name = "SPL",
970 .offset = 0, /* Offset = 0x0 */
971 .size = SZ_128K,
972 },
973 {
974 .name = "SPL.backup1",
975 .offset = MTDPART_OFS_APPEND, /* Offset = 0x20000 */
976 .size = SZ_128K,
977 },
978 {
979 .name = "SPL.backup2",
980 .offset = MTDPART_OFS_APPEND, /* Offset = 0x40000 */
981 .size = SZ_128K,
982 },
983 {
984 .name = "SPL.backup3",
985 .offset = MTDPART_OFS_APPEND, /* Offset = 0x60000 */
986 .size = SZ_128K,
987 },
988 {
989 .name = "U-Boot",
990 .offset = MTDPART_OFS_APPEND, /* Offset = 0x80000 */
991 .size = 15 * SZ_128K,
992 },
993 {
994 .name = "U-Boot Env",
995 .offset = MTDPART_OFS_APPEND, /* Offset = 0x260000 */
996 .size = 1 * SZ_128K,
997 },
998 {
999 .name = "Kernel",
1000 .offset = MTDPART_OFS_APPEND, /* Offset = 0x280000 */
1001 .size = 40 * SZ_128K,
1002 },
1003 {
1004 .name = "File System",
1005 .offset = MTDPART_OFS_APPEND, /* Offset = 0x780000 */
1006 .size = MTDPART_SIZ_FULL,
1007 },
1008 };
1010 /* SPI 0/1 Platform Data */
1011 /* SPI flash information */
1012 static struct mtd_partition am335x_spi_partitions[] = {
1013 /* All the partition sizes are listed in terms of erase size */
1014 {
1015 .name = "SPL",
1016 .offset = 0, /* Offset = 0x0 */
1017 .size = SZ_128K,
1018 },
1019 {
1020 .name = "U-Boot",
1021 .offset = MTDPART_OFS_APPEND, /* Offset = 0x20000 */
1022 .size = 2 * SZ_128K,
1023 },
1024 {
1025 .name = "U-Boot Env",
1026 .offset = MTDPART_OFS_APPEND, /* Offset = 0x60000 */
1027 .size = 2 * SZ_4K,
1028 },
1029 {
1030 .name = "Kernel",
1031 .offset = MTDPART_OFS_APPEND, /* Offset = 0x62000 */
1032 .size = 28 * SZ_128K,
1033 },
1034 {
1035 .name = "File System",
1036 .offset = MTDPART_OFS_APPEND, /* Offset = 0x3E2000 */
1037 .size = MTDPART_SIZ_FULL, /* size ~= 4.1 MiB */
1038 }
1039 };
1041 static const struct flash_platform_data am335x_spi_flash = {
1042 .type = "w25q64",
1043 .name = "spi_flash",
1044 .parts = am335x_spi_partitions,
1045 .nr_parts = ARRAY_SIZE(am335x_spi_partitions),
1046 };
1048 /*
1049 * SPI Flash works at 80Mhz however SPI Controller works at 48MHz.
1050 * So setup Max speed to be less than that of Controller speed
1051 */
1052 static struct spi_board_info am335x_spi0_slave_info[] = {
1053 {
1054 .modalias = "m25p80",
1055 .platform_data = &am335x_spi_flash,
1056 .irq = -1,
1057 .max_speed_hz = 24000000,
1058 .bus_num = 1,
1059 .chip_select = 0,
1060 },
1061 };
1063 static struct spi_board_info am335x_spi1_slave_info[] = {
1064 {
1065 .modalias = "m25p80",
1066 .platform_data = &am335x_spi_flash,
1067 .irq = -1,
1068 .max_speed_hz = 12000000,
1069 .bus_num = 2,
1070 .chip_select = 0,
1071 },
1072 };
1074 static void evm_nand_init(int evm_id, int profile)
1075 {
1076 setup_pin_mux(nand_pin_mux);
1077 board_nand_init(am335x_nand_partitions,
1078 ARRAY_SIZE(am335x_nand_partitions), 0, 0);
1079 }
1081 static struct lis3lv02d_platform_data lis331dlh_pdata = {
1082 .click_flags = LIS3_CLICK_SINGLE_X |
1083 LIS3_CLICK_SINGLE_Y |
1084 LIS3_CLICK_SINGLE_Z,
1085 .wakeup_flags = LIS3_WAKEUP_X_LO | LIS3_WAKEUP_X_HI |
1086 LIS3_WAKEUP_Y_LO | LIS3_WAKEUP_Y_HI |
1087 LIS3_WAKEUP_Z_LO | LIS3_WAKEUP_Z_HI,
1088 .irq_cfg = LIS3_IRQ1_CLICK | LIS3_IRQ2_CLICK,
1089 .wakeup_thresh = 10,
1090 .click_thresh_x = 10,
1091 .click_thresh_y = 10,
1092 .click_thresh_z = 10,
1093 .g_range = 2,
1094 .st_min_limits[0] = 120,
1095 .st_min_limits[1] = 120,
1096 .st_min_limits[2] = 140,
1097 .st_max_limits[0] = 550,
1098 .st_max_limits[1] = 550,
1099 .st_max_limits[2] = 750,
1100 };
1102 static struct i2c_board_info am335x_i2c_boardinfo1[] = {
1103 {
1104 I2C_BOARD_INFO("tlv320aic3x", 0x1b),
1105 },
1106 {
1107 I2C_BOARD_INFO("lis331dlh", 0x18),
1108 .platform_data = &lis331dlh_pdata,
1109 },
1110 {
1111 I2C_BOARD_INFO("tsl2550", 0x39),
1112 },
1113 {
1114 I2C_BOARD_INFO("tmp275", 0x48),
1115 },
1116 };
1118 static void i2c1_init(int evm_id, int profile)
1119 {
1120 setup_pin_mux(i2c1_pin_mux);
1121 omap_register_i2c_bus(2, 100, am335x_i2c_boardinfo1,
1122 ARRAY_SIZE(am335x_i2c_boardinfo1));
1123 return;
1124 }
1126 /* Setup McASP 1 */
1127 static void mcasp1_init(int evm_id, int profile)
1128 {
1129 /* Configure McASP */
1130 setup_pin_mux(mcasp1_pin_mux);
1131 am335x_register_mcasp1(&am335x_evm_snd_data1);
1132 return;
1133 }
1135 static void mmc1_init(int evm_id, int profile)
1136 {
1137 setup_pin_mux(mmc1_pin_mux);
1139 am335x_mmc[1].mmc = 2;
1140 am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
1141 am335x_mmc[1].gpio_cd = GPIO_TO_PIN(2, 2);
1142 am335x_mmc[1].gpio_wp = GPIO_TO_PIN(1, 29);
1143 am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1145 /* mmc will be initialized when mmc0_init is called */
1146 return;
1147 }
1149 static void mmc2_wl12xx_init(int evm_id, int profile)
1150 {
1151 setup_pin_mux(mmc2_wl12xx_pin_mux);
1153 am335x_mmc[1].mmc = 3;
1154 am335x_mmc[1].name = "wl1271";
1155 am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD
1156 | MMC_PM_KEEP_POWER;
1157 am335x_mmc[1].nonremovable = true;
1158 am335x_mmc[1].gpio_cd = -EINVAL;
1159 am335x_mmc[1].gpio_wp = -EINVAL;
1160 am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1162 /* mmc will be initialized when mmc0_init is called */
1163 return;
1164 }
1166 static void uart1_wl12xx_init(int evm_id, int profile)
1167 {
1168 setup_pin_mux(uart1_wl12xx_pin_mux);
1169 }
1171 static void wl12xx_bluetooth_enable(void)
1172 {
1173 int status = gpio_request(am335xevm_wlan_data.bt_enable_gpio,
1174 "bt_en\n");
1175 if (status < 0)
1176 pr_err("Failed to request gpio for bt_enable");
1178 pr_info("Configure Bluetooth Enable pin...\n");
1179 gpio_direction_output(am335xevm_wlan_data.bt_enable_gpio, 0);
1180 }
1182 static int wl12xx_set_power(struct device *dev, int slot, int on, int vdd)
1183 {
1184 if (on) {
1185 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 1);
1186 mdelay(70);
1187 }
1188 else
1189 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 0);
1191 return 0;
1192 }
1194 static void wl12xx_init(int evm_id, int profile)
1195 {
1196 struct device *dev;
1197 struct omap_mmc_platform_data *pdata;
1198 int ret;
1200 /* Register WLAN and BT enable pins based on the evm board revision */
1201 if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
1202 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 16);
1203 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(3, 21);
1204 }
1205 else {
1206 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 30);
1207 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(1, 31);
1208 }
1210 wl12xx_bluetooth_enable();
1212 if (wl12xx_set_platform_data(&am335xevm_wlan_data))
1213 pr_err("error setting wl12xx data\n");
1215 dev = am335x_mmc[1].dev;
1216 if (!dev) {
1217 pr_err("wl12xx mmc device initialization failed\n");
1218 goto out;
1219 }
1221 pdata = dev->platform_data;
1222 if (!pdata) {
1223 pr_err("Platfrom data of wl12xx device not set\n");
1224 goto out;
1225 }
1227 ret = gpio_request_one(am335xevm_wlan_data.wlan_enable_gpio,
1228 GPIOF_OUT_INIT_LOW, "wlan_en");
1229 if (ret) {
1230 pr_err("Error requesting wlan enable gpio: %d\n", ret);
1231 goto out;
1232 }
1234 if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1235 setup_pin_mux(wl12xx_pin_mux_evm_rev1_1a);
1236 else
1237 setup_pin_mux(wl12xx_pin_mux_evm_rev1_0);
1239 pdata->slots[0].set_power = wl12xx_set_power;
1240 out:
1241 return;
1242 }
1244 static void d_can_init(int evm_id, int profile)
1245 {
1246 switch (evm_id) {
1247 case IND_AUT_MTR_EVM:
1248 if ((profile == PROFILE_0) || (profile == PROFILE_1)) {
1249 setup_pin_mux(d_can_ia_pin_mux);
1250 /* Instance Zero */
1251 am33xx_d_can_init(0);
1252 }
1253 break;
1254 case GEN_PURP_EVM:
1255 if (profile == PROFILE_1) {
1256 setup_pin_mux(d_can_gp_pin_mux);
1257 /* Instance One */
1258 am33xx_d_can_init(1);
1259 }
1260 break;
1261 default:
1262 break;
1263 }
1264 }
1266 static void mmc0_init(int evm_id, int profile)
1267 {
1268 setup_pin_mux(mmc0_pin_mux);
1270 omap2_hsmmc_init(am335x_mmc);
1271 return;
1272 }
1274 static void mmc0_no_cd_init(int evm_id, int profile)
1275 {
1276 setup_pin_mux(mmc0_no_cd_pin_mux);
1278 omap2_hsmmc_init(am335x_mmc);
1279 return;
1280 }
1283 /* setup spi0 */
1284 static void spi0_init(int evm_id, int profile)
1285 {
1286 setup_pin_mux(spi0_pin_mux);
1287 spi_register_board_info(am335x_spi0_slave_info,
1288 ARRAY_SIZE(am335x_spi0_slave_info));
1289 return;
1290 }
1292 /* setup spi1 */
1293 static void spi1_init(int evm_id, int profile)
1294 {
1295 setup_pin_mux(spi1_pin_mux);
1296 spi_register_board_info(am335x_spi1_slave_info,
1297 ARRAY_SIZE(am335x_spi1_slave_info));
1298 return;
1299 }
1302 static int beaglebone_phy_fixup(struct phy_device *phydev)
1303 {
1304 phydev->supported &= ~(SUPPORTED_100baseT_Half |
1305 SUPPORTED_100baseT_Full);
1307 return 0;
1308 }
1310 #if defined(CONFIG_TLK110_WORKAROUND) || \
1311 defined(CONFIG_TLK110_WORKAROUND_MODULE)
1312 static int am335x_tlk110_phy_fixup(struct phy_device *phydev)
1313 {
1314 unsigned int val;
1316 /* This is done as a workaround to support TLK110 rev1.0 phy */
1317 val = phy_read(phydev, TLK110_COARSEGAIN_REG);
1318 phy_write(phydev, TLK110_COARSEGAIN_REG, (val | TLK110_COARSEGAIN_VAL));
1320 val = phy_read(phydev, TLK110_LPFHPF_REG);
1321 phy_write(phydev, TLK110_LPFHPF_REG, (val | TLK110_LPFHPF_VAL));
1323 val = phy_read(phydev, TLK110_SPAREANALOG_REG);
1324 phy_write(phydev, TLK110_SPAREANALOG_REG, (val | TLK110_SPANALOG_VAL));
1326 val = phy_read(phydev, TLK110_VRCR_REG);
1327 phy_write(phydev, TLK110_VRCR_REG, (val | TLK110_VRCR_VAL));
1329 val = phy_read(phydev, TLK110_SETFFE_REG);
1330 phy_write(phydev, TLK110_SETFFE_REG, (val | TLK110_SETFFE_VAL));
1332 val = phy_read(phydev, TLK110_FTSP_REG);
1333 phy_write(phydev, TLK110_FTSP_REG, (val | TLK110_FTSP_VAL));
1335 val = phy_read(phydev, TLK110_ALFATPIDL_REG);
1336 phy_write(phydev, TLK110_ALFATPIDL_REG, (val | TLK110_ALFATPIDL_VAL));
1338 val = phy_read(phydev, TLK110_PSCOEF21_REG);
1339 phy_write(phydev, TLK110_PSCOEF21_REG, (val | TLK110_PSCOEF21_VAL));
1341 val = phy_read(phydev, TLK110_PSCOEF3_REG);
1342 phy_write(phydev, TLK110_PSCOEF3_REG, (val | TLK110_PSCOEF3_VAL));
1344 val = phy_read(phydev, TLK110_ALFAFACTOR1_REG);
1345 phy_write(phydev, TLK110_ALFAFACTOR1_REG, (val | TLK110_ALFACTOR1_VAL));
1347 val = phy_read(phydev, TLK110_ALFAFACTOR2_REG);
1348 phy_write(phydev, TLK110_ALFAFACTOR2_REG, (val | TLK110_ALFACTOR2_VAL));
1350 val = phy_read(phydev, TLK110_CFGPS_REG);
1351 phy_write(phydev, TLK110_CFGPS_REG, (val | TLK110_CFGPS_VAL));
1353 val = phy_read(phydev, TLK110_FTSPTXGAIN_REG);
1354 phy_write(phydev, TLK110_FTSPTXGAIN_REG, (val | TLK110_FTSPTXGAIN_VAL));
1356 val = phy_read(phydev, TLK110_SWSCR3_REG);
1357 phy_write(phydev, TLK110_SWSCR3_REG, (val | TLK110_SWSCR3_VAL));
1359 val = phy_read(phydev, TLK110_SCFALLBACK_REG);
1360 phy_write(phydev, TLK110_SCFALLBACK_REG, (val | TLK110_SCFALLBACK_VAL));
1362 val = phy_read(phydev, TLK110_PHYRCR_REG);
1363 phy_write(phydev, TLK110_PHYRCR_REG, (val | TLK110_PHYRCR_VAL));
1365 return 0;
1366 }
1367 #endif
1369 static void profibus_init(int evm_id, int profile)
1370 {
1371 setup_pin_mux(profibus_pin_mux);
1372 return;
1373 }
1375 /* Low-Cost EVM */
1376 static struct evm_dev_cfg low_cost_evm_dev_cfg[] = {
1377 {rgmii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1378 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1379 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1380 {evm_nand_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1381 {NULL, 0, 0},
1382 };
1384 /* General Purpose EVM */
1385 static struct evm_dev_cfg gen_purp_evm_dev_cfg[] = {
1386 {enable_ecap0, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1387 PROFILE_2 | PROFILE_7) },
1388 {lcdc_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1389 PROFILE_2 | PROFILE_7) },
1390 {tsc_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1391 PROFILE_2 | PROFILE_7) },
1392 {rgmii1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1393 {rgmii2_init, DEV_ON_DGHTR_BRD, (PROFILE_1 | PROFILE_2 |
1394 PROFILE_4 | PROFILE_6) },
1395 {usb0_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1396 {usb1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1397 {evm_nand_init, DEV_ON_DGHTR_BRD,
1398 (PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3)},
1399 {i2c1_init, DEV_ON_DGHTR_BRD, (PROFILE_ALL & ~PROFILE_2)},
1400 {mcasp1_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1401 {mmc1_init, DEV_ON_DGHTR_BRD, PROFILE_2},
1402 {mmc2_wl12xx_init, DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1403 PROFILE_5)},
1404 {mmc0_init, DEV_ON_BASEBOARD, (PROFILE_ALL & ~PROFILE_5)},
1405 {mmc0_no_cd_init, DEV_ON_BASEBOARD, PROFILE_5},
1406 {spi0_init, DEV_ON_DGHTR_BRD, PROFILE_2},
1407 {uart1_wl12xx_init, DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1408 PROFILE_5)},
1409 {wl12xx_init, DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 | PROFILE_5)},
1410 {d_can_init, DEV_ON_DGHTR_BRD, PROFILE_1},
1411 {matrix_keypad_init, DEV_ON_DGHTR_BRD, PROFILE_0},
1412 {volume_keys_init, DEV_ON_DGHTR_BRD, PROFILE_0},
1413 {uart2_init, DEV_ON_DGHTR_BRD, PROFILE_3},
1414 {NULL, 0, 0},
1415 };
1417 /* Industrial Auto Motor Control EVM */
1418 static struct evm_dev_cfg ind_auto_mtrl_evm_dev_cfg[] = {
1419 {mii1_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1420 {usb0_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1421 {usb1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1422 {profibus_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1423 {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1424 {spi1_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1425 {uart3_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1426 {i2c1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1427 {mmc0_no_cd_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1428 {NULL, 0, 0},
1429 };
1431 /* IP-Phone EVM */
1432 static struct evm_dev_cfg ip_phn_evm_dev_cfg[] = {
1433 {enable_ecap0, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1434 {lcdc_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1435 {tsc_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1436 {rgmii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1437 {rgmii2_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1438 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1439 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1440 {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1441 {i2c1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1442 {mcasp1_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1443 {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1444 {NULL, 0, 0},
1445 };
1447 /* Beaglebone < Rev A3 */
1448 static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
1449 {rmii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1450 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1451 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1452 {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1453 {NULL, 0, 0},
1454 };
1456 /* Beaglebone Rev A3 and after */
1457 static struct evm_dev_cfg beaglebone_dev_cfg[] = {
1458 {mii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1459 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1460 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1461 {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1462 {NULL, 0, 0},
1463 };
1465 static void setup_low_cost_evm(void)
1466 {
1467 pr_info("The board is a AM335x Low Cost EVM.\n");
1469 _configure_device(LOW_COST_EVM, low_cost_evm_dev_cfg, PROFILE_NONE);
1470 }
1472 static void setup_general_purpose_evm(void)
1473 {
1474 u32 prof_sel = am335x_get_profile_selection();
1475 pr_info("The board is general purpose EVM in profile %d\n", prof_sel);
1477 if (!strncmp("1.1A", config.version, 4)) {
1478 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1479 } else if (!strncmp("1.0", config.version, 3)) {
1480 gp_evm_revision = GP_EVM_REV_IS_1_0;
1481 } else {
1482 pr_err("Found invalid GP EVM revision, falling back to Rev1.1A");
1483 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1484 }
1486 if (gp_evm_revision == GP_EVM_REV_IS_1_0)
1487 gigabit_enable = 0;
1488 else if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1489 gigabit_enable = 1;
1491 _configure_device(GEN_PURP_EVM, gen_purp_evm_dev_cfg, (1L << prof_sel));
1492 }
1494 static void setup_ind_auto_motor_ctrl_evm(void)
1495 {
1496 u32 prof_sel = am335x_get_profile_selection();
1498 pr_info("The board is an industrial automation EVM in profile %d\n",
1499 prof_sel);
1501 /* Only Profile 0 is supported */
1502 if ((1L << prof_sel) != PROFILE_0) {
1503 pr_err("AM335X: Only Profile 0 is supported\n");
1504 pr_err("Assuming profile 0 & continuing\n");
1505 prof_sel = PROFILE_0;
1506 }
1508 _configure_device(IND_AUT_MTR_EVM, ind_auto_mtrl_evm_dev_cfg,
1509 PROFILE_0);
1511 /* Fillup global evmid */
1512 am33xx_evmid_fillup(IND_AUT_MTR_EVM);
1514 /* Initialize TLK110 PHY registers for phy version 1.0 */
1515 am335x_tlk110_phy_init();
1518 }
1520 static void setup_ip_phone_evm(void)
1521 {
1522 pr_info("The board is an IP phone EVM\n");
1524 _configure_device(IP_PHN_EVM, ip_phn_evm_dev_cfg, PROFILE_NONE);
1525 }
1527 /* BeagleBone < Rev A3 */
1528 static void setup_beaglebone_old(void)
1529 {
1530 pr_info("The board is a AM335x Beaglebone < Rev A3.\n");
1532 /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1533 am335x_mmc[0].gpio_wp = -EINVAL;
1535 _configure_device(LOW_COST_EVM, beaglebone_old_dev_cfg, PROFILE_NONE);
1537 phy_register_fixup_for_uid(BBB_PHY_ID, BBB_PHY_MASK,
1538 beaglebone_phy_fixup);
1539 }
1541 /* BeagleBone after Rev A3 */
1542 static void setup_beaglebone(void)
1543 {
1544 pr_info("The board is a AM335x Beaglebone.\n");
1546 /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1547 am335x_mmc[0].gpio_wp = -EINVAL;
1549 _configure_device(LOW_COST_EVM, beaglebone_dev_cfg, PROFILE_NONE);
1550 }
1553 static void am335x_setup_daughter_board(struct memory_accessor *m, void *c)
1554 {
1555 u8 tmp;
1556 int ret;
1558 /*
1559 * try reading a byte from the EEPROM to see if it is
1560 * present. We could read a lot more, but that would
1561 * just slow the boot process and we have all the information
1562 * we need from the EEPROM on the base board anyway.
1563 */
1564 ret = m->read(m, &tmp, 0, sizeof(u8));
1565 if (ret == sizeof(u8)) {
1566 pr_info("Detected a daughter card on AM335x EVM..");
1567 daughter_brd_detected = true;
1568 } else {
1569 pr_info("No daughter card found\n");
1570 daughter_brd_detected = false;
1571 }
1572 }
1574 static void am335x_evm_setup(struct memory_accessor *mem_acc, void *context)
1575 {
1576 int ret;
1577 char tmp[10];
1579 /* 1st get the MAC address from EEPROM */
1580 ret = mem_acc->read(mem_acc, (char *)&am335x_mac_addr,
1581 EEPROM_MAC_ADDRESS_OFFSET, sizeof(am335x_mac_addr));
1583 if (ret != sizeof(am335x_mac_addr)) {
1584 pr_warning("AM335X: EVM Config read fail: %d\n", ret);
1585 return;
1586 }
1588 /* Fillup global mac id */
1589 am33xx_cpsw_macidfillup(&am335x_mac_addr[0][0],
1590 &am335x_mac_addr[1][0]);
1592 /* get board specific data */
1593 ret = mem_acc->read(mem_acc, (char *)&config, 0, sizeof(config));
1594 if (ret != sizeof(config)) {
1595 pr_warning("AM335X EVM config read fail, read %d bytes\n", ret);
1596 return;
1597 }
1599 if (config.header != AM335X_EEPROM_HEADER) {
1600 pr_warning("AM335X: wrong header 0x%x, expected 0x%x\n",
1601 config.header, AM335X_EEPROM_HEADER);
1602 goto out;
1603 }
1605 if (strncmp("A335", config.name, 4)) {
1606 pr_err("Board %s doesn't look like an AM335x board\n",
1607 config.name);
1608 goto out;
1609 }
1611 snprintf(tmp, sizeof(config.name) + 1, "%s", config.name);
1612 pr_info("Board name: %s\n", tmp);
1613 snprintf(tmp, sizeof(config.version) + 1, "%s", config.version);
1614 pr_info("Board version: %s\n", tmp);
1616 if (!strncmp("A335BONE", config.name, 8)) {
1617 daughter_brd_detected = false;
1618 if(!strncmp("00A1", config.version, 4) ||
1619 !strncmp("00A2", config.version, 4))
1620 setup_beaglebone_old();
1621 else
1622 setup_beaglebone();
1623 } else {
1624 /* only 6 characters of options string used for now */
1625 snprintf(tmp, 7, "%s", config.opt);
1626 pr_info("SKU: %s\n", tmp);
1628 if (!strncmp("SKU#00", config.opt, 6))
1629 setup_low_cost_evm();
1630 else if (!strncmp("SKU#01", config.opt, 6))
1631 setup_general_purpose_evm();
1632 else if (!strncmp("SKU#02", config.opt, 6))
1633 setup_ind_auto_motor_ctrl_evm();
1634 else if (!strncmp("SKU#03", config.opt, 6))
1635 setup_ip_phone_evm();
1636 else
1637 goto out;
1638 }
1639 /* Initialize cpsw after board detection is completed as board
1640 * information is required for configuring phy address and hence
1641 * should be call only after board detection
1642 */
1643 am33xx_cpsw_init(gigabit_enable);
1645 return;
1646 out:
1647 /*
1648 * If the EEPROM hasn't been programed or an incorrect header
1649 * or board name are read, assume this is an old beaglebone board
1650 * (< Rev A3)
1651 */
1652 pr_err("Could not detect any board, falling back to: "
1653 "Beaglebone (< Rev A3) with no daughter card connected\n");
1654 daughter_brd_detected = false;
1655 setup_beaglebone_old();
1657 /* Initialize cpsw after board detection is completed as board
1658 * information is required for configuring phy address and hence
1659 * should be call only after board detection
1660 */
1662 am33xx_cpsw_init(gigabit_enable);
1663 }
1665 static struct at24_platform_data am335x_daughter_board_eeprom_info = {
1666 .byte_len = (256*1024) / 8,
1667 .page_size = 64,
1668 .flags = AT24_FLAG_ADDR16,
1669 .setup = am335x_setup_daughter_board,
1670 .context = (void *)NULL,
1671 };
1673 static struct at24_platform_data am335x_baseboard_eeprom_info = {
1674 .byte_len = (256*1024) / 8,
1675 .page_size = 64,
1676 .flags = AT24_FLAG_ADDR16,
1677 .setup = am335x_evm_setup,
1678 .context = (void *)NULL,
1679 };
1681 /*
1682 * Daughter board Detection.
1683 * Every board has a ID memory (EEPROM) on board. We probe these devices at
1684 * machine init, starting from daughter board and ending with baseboard.
1685 * Assumptions :
1686 * 1. probe for i2c devices are called in the order they are included in
1687 * the below struct. Daughter boards eeprom are probed 1st. Baseboard
1688 * eeprom probe is called last.
1689 */
1690 static struct i2c_board_info __initdata am335x_i2c_boardinfo[] = {
1691 {
1692 /* Daughter Board EEPROM */
1693 I2C_BOARD_INFO("24c256", DAUG_BOARD_I2C_ADDR),
1694 .platform_data = &am335x_daughter_board_eeprom_info,
1695 },
1696 {
1697 /* Baseboard board EEPROM */
1698 I2C_BOARD_INFO("24c256", BASEBOARD_I2C_ADDR),
1699 .platform_data = &am335x_baseboard_eeprom_info,
1700 },
1701 {
1702 I2C_BOARD_INFO("cpld_reg", 0x35),
1703 },
1704 {
1705 I2C_BOARD_INFO("tlc59108", 0x40),
1706 },
1708 };
1710 static struct omap_musb_board_data musb_board_data = {
1711 .interface_type = MUSB_INTERFACE_ULPI,
1712 .mode = MUSB_OTG,
1713 .power = 500,
1714 .instances = 1,
1715 };
1717 static int cpld_reg_probe(struct i2c_client *client,
1718 const struct i2c_device_id *id)
1719 {
1720 cpld_client = client;
1721 return 0;
1722 }
1724 static int __devexit cpld_reg_remove(struct i2c_client *client)
1725 {
1726 cpld_client = NULL;
1727 return 0;
1728 }
1730 static const struct i2c_device_id cpld_reg_id[] = {
1731 { "cpld_reg", 0 },
1732 { }
1733 };
1735 static struct i2c_driver cpld_reg_driver = {
1736 .driver = {
1737 .name = "cpld_reg",
1738 },
1739 .probe = cpld_reg_probe,
1740 .remove = cpld_reg_remove,
1741 .id_table = cpld_reg_id,
1742 };
1744 static void evm_init_cpld(void)
1745 {
1746 i2c_add_driver(&cpld_reg_driver);
1747 }
1749 static void __init am335x_evm_i2c_init(void)
1750 {
1751 /* Initially assume Low Cost EVM Config */
1752 am335x_evm_id = LOW_COST_EVM;
1754 evm_init_cpld();
1756 omap_register_i2c_bus(1, 100, am335x_i2c_boardinfo,
1757 ARRAY_SIZE(am335x_i2c_boardinfo));
1758 }
1760 static struct resource am335x_rtc_resources[] = {
1761 {
1762 .start = AM33XX_RTC_BASE,
1763 .end = AM33XX_RTC_BASE + SZ_4K - 1,
1764 .flags = IORESOURCE_MEM,
1765 },
1766 { /* timer irq */
1767 .start = AM33XX_IRQ_RTC_TIMER,
1768 .end = AM33XX_IRQ_RTC_TIMER,
1769 .flags = IORESOURCE_IRQ,
1770 },
1771 { /* alarm irq */
1772 .start = AM33XX_IRQ_RTC_ALARM,
1773 .end = AM33XX_IRQ_RTC_ALARM,
1774 .flags = IORESOURCE_IRQ,
1775 },
1776 };
1778 static struct platform_device am335x_rtc_device = {
1779 .name = "omap_rtc",
1780 .id = -1,
1781 .num_resources = ARRAY_SIZE(am335x_rtc_resources),
1782 .resource = am335x_rtc_resources,
1783 };
1785 static int am335x_rtc_init(void)
1786 {
1787 void __iomem *base;
1788 struct clk *clk;
1790 clk = clk_get(NULL, "rtc_fck");
1791 if (IS_ERR(clk)) {
1792 pr_err("rtc : Failed to get RTC clock\n");
1793 return -1;
1794 }
1796 if (clk_enable(clk)) {
1797 pr_err("rtc: Clock Enable Failed\n");
1798 return -1;
1799 }
1801 base = ioremap(AM33XX_RTC_BASE, SZ_4K);
1803 if (WARN_ON(!base))
1804 return -ENOMEM;
1806 /* Unlock the rtc's registers */
1807 __raw_writel(0x83e70b13, base + 0x6c);
1808 __raw_writel(0x95a4f1e0, base + 0x70);
1810 /*
1811 * Enable the 32K OSc
1812 * TODO: Need a better way to handle this
1813 * Since we want the clock to be running before mmc init
1814 * we need to do it before the rtc probe happens
1815 */
1816 __raw_writel(0x48, base + 0x54);
1818 iounmap(base);
1820 return platform_device_register(&am335x_rtc_device);
1821 }
1823 /* Enable clkout2 */
1824 static struct pinmux_config clkout2_pin_mux[] = {
1825 {"xdma_event_intr1.clkout2", OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT},
1826 {NULL, 0},
1827 };
1829 static void __init clkout2_enable(void)
1830 {
1831 struct clk *ck_32;
1833 ck_32 = clk_get(NULL, "clkout2_ck");
1834 if (IS_ERR(ck_32)) {
1835 pr_err("Cannot clk_get ck_32\n");
1836 return;
1837 }
1839 clk_enable(ck_32);
1841 setup_pin_mux(clkout2_pin_mux);
1842 }
1844 void __iomem * __init am33xx_get_mem_ctlr(void)
1845 {
1846 void __iomem *am33xx_emif_base;
1848 am33xx_emif_base = ioremap(AM33XX_EMIF0_BASE, SZ_32K);
1850 if (!am33xx_emif_base)
1851 pr_warning("%s: Unable to map DDR2 controller", __func__);
1853 return am33xx_emif_base;
1854 }
1856 static struct resource am33xx_cpuidle_resources[] = {
1857 {
1858 .start = AM33XX_EMIF0_BASE,
1859 .end = AM33XX_EMIF0_BASE + SZ_32K - 1,
1860 .flags = IORESOURCE_MEM,
1861 },
1862 };
1864 /* AM33XX devices support DDR2 power down */
1865 static struct am33xx_cpuidle_config am33xx_cpuidle_pdata = {
1866 .ddr2_pdown = 1,
1867 };
1869 static struct platform_device am33xx_cpuidle_device = {
1870 .name = "cpuidle-am33xx",
1871 .num_resources = ARRAY_SIZE(am33xx_cpuidle_resources),
1872 .resource = am33xx_cpuidle_resources,
1873 .dev = {
1874 .platform_data = &am33xx_cpuidle_pdata,
1875 },
1876 };
1878 static void __init am33xx_cpuidle_init(void)
1879 {
1880 int ret;
1882 am33xx_cpuidle_pdata.emif_base = am33xx_get_mem_ctlr();
1884 ret = platform_device_register(&am33xx_cpuidle_device);
1886 if (ret)
1887 pr_warning("AM33XX cpuidle registration failed\n");
1889 }
1891 static void __init am335x_evm_init(void)
1892 {
1893 am33xx_cpuidle_init();
1894 am33xx_mux_init(board_mux);
1895 omap_serial_init();
1896 am335x_rtc_init();
1897 clkout2_enable();
1898 am335x_evm_i2c_init();
1899 omap_sdrc_init(NULL, NULL);
1900 usb_musb_init(&musb_board_data);
1901 omap_board_config = am335x_evm_config;
1902 omap_board_config_size = ARRAY_SIZE(am335x_evm_config);
1903 /* Create an alias for icss clock */
1904 if (clk_add_alias("pruss", NULL, "icss_uart_gclk", NULL))
1905 pr_err("failed to create an alias: icss_uart_gclk --> pruss\n");
1906 /* Create an alias for gfx/sgx clock */
1907 if (clk_add_alias("sgx_ck", NULL, "gfx_fclk", NULL))
1908 pr_err("failed to create an alias: gfx_fclk --> sgx_ck\n");
1909 }
1911 static void __init am335x_evm_map_io(void)
1912 {
1913 omap2_set_globals_am33xx();
1914 omapam33xx_map_common_io();
1915 }
1917 MACHINE_START(AM335XEVM, "am335xevm")
1918 /* Maintainer: Texas Instruments */
1919 .atag_offset = 0x100,
1920 .map_io = am335x_evm_map_io,
1921 .init_early = am33xx_init_early,
1922 .init_irq = ti81xx_init_irq,
1923 .handle_irq = omap3_intc_handle_irq,
1924 .timer = &omap3_am33xx_timer,
1925 .init_machine = am335x_evm_init,
1926 MACHINE_END
1928 MACHINE_START(AM335XIAEVM, "am335xiaevm")
1929 /* Maintainer: Texas Instruments */
1930 .atag_offset = 0x100,
1931 .map_io = am335x_evm_map_io,
1932 .init_irq = ti81xx_init_irq,
1933 .init_early = am33xx_init_early,
1934 .timer = &omap3_am33xx_timer,
1935 .init_machine = am335x_evm_init,
1936 MACHINE_END