a490a1d79ca58323d138317399b1bf1ef11f3ba1
1 /*
2 * Code for AM335X EVM.
3 *
4 * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation version 2.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/i2c.h>
18 #include <linux/module.h>
19 #include <linux/i2c/at24.h>
20 #include <linux/phy.h>
21 #include <linux/gpio.h>
22 #include <linux/spi/spi.h>
23 #include <linux/spi/flash.h>
24 #include <linux/gpio_keys.h>
25 #include <linux/input.h>
26 #include <linux/input/matrix_keypad.h>
27 #include <linux/mtd/mtd.h>
28 #include <linux/mtd/nand.h>
29 #include <linux/mtd/partitions.h>
30 #include <linux/platform_device.h>
31 #include <linux/clk.h>
32 #include <linux/err.h>
33 #include <linux/wl12xx.h>
34 #include <linux/ethtool.h>
36 /* LCD controller is similar to DA850 */
37 #include <video/da8xx-fb.h>
39 #include <mach/hardware.h>
40 #include <mach/board-am335xevm.h>
42 #include <asm/mach-types.h>
43 #include <asm/mach/arch.h>
44 #include <asm/mach/map.h>
45 #include <asm/hardware/asp.h>
47 #include <plat/irqs.h>
48 #include <plat/board.h>
49 #include <plat/common.h>
50 #include <plat/lcdc.h>
51 #include <plat/usb.h>
52 #include <plat/mmc.h>
54 #include "board-flash.h"
55 #include "mux.h"
56 #include "devices.h"
57 #include "hsmmc.h"
59 /* Convert GPIO signal to GPIO pin number */
60 #define GPIO_TO_PIN(bank, gpio) (32 * (bank) + (gpio))
62 /* TLK PHY IDs */
63 #define TLK110_PHY_ID 0x2000A201
64 #define TLK110_PHY_MASK 0xfffffff0
66 /* BBB PHY IDs */
67 #define BBB_PHY_ID 0x7c0f1
68 #define BBB_PHY_MASK 0xfffffffe
70 /* TLK110 PHY register offsets */
71 #define TLK110_COARSEGAIN_REG 0x00A3
72 #define TLK110_LPFHPF_REG 0x00AC
73 #define TLK110_SPAREANALOG_REG 0x00B9
74 #define TLK110_VRCR_REG 0x00D0
75 #define TLK110_SETFFE_REG 0x0107
76 #define TLK110_FTSP_REG 0x0154
77 #define TLK110_ALFATPIDL_REG 0x002A
78 #define TLK110_PSCOEF21_REG 0x0096
79 #define TLK110_PSCOEF3_REG 0x0097
80 #define TLK110_ALFAFACTOR1_REG 0x002C
81 #define TLK110_ALFAFACTOR2_REG 0x0023
82 #define TLK110_CFGPS_REG 0x0095
83 #define TLK110_FTSPTXGAIN_REG 0x0150
84 #define TLK110_SWSCR3_REG 0x000B
85 #define TLK110_SCFALLBACK_REG 0x0040
86 #define TLK110_PHYRCR_REG 0x001F
88 /* TLK110 register writes values */
89 #define TLK110_COARSEGAIN_VAL 0x0000
90 #define TLK110_LPFHPF_VAL 0x8000
91 #define TLK110_SPANALOG_VAL 0x0000
92 #define TLK110_VRCR_VAL 0x0008
93 #define TLK110_SETFFE_VAL 0x0605
94 #define TLK110_FTSP_VAL 0x0255
95 #define TLK110_ALFATPIDL_VAL 0x7998
96 #define TLK110_PSCOEF21_VAL 0x3A20
97 #define TLK110_PSCOEF3_VAL 0x003F
98 #define TLK110_ALFACTOR1_VAL 0xFF80
99 #define TLK110_ALFACTOR2_VAL 0x021C
100 #define TLK110_CFGPS_VAL 0x0000
101 #define TLK110_FTSPTXGAIN_VAL 0x6A88
102 #define TLK110_SWSCR3_VAL 0x0000
103 #define TLK110_SCFALLBACK_VAL 0xC11D
104 #define TLK110_PHYRCR_VAL 0x4000
106 #ifdef CONFIG_TLK110_WORKAROUND
107 #define am335x_tlk110_phy_init()\
108 do { \
109 phy_register_fixup_for_uid(TLK110_PHY_ID,\
110 TLK110_PHY_MASK,\
111 am335x_tlk110_phy_fixup);\
112 } while (0);
113 #else
114 #define am335x_tlk110_phy_init() do { } while (0);
115 #endif
117 static const struct display_panel disp_panel = {
118 WVGA,
119 32,
120 32,
121 COLOR_ACTIVE,
122 };
124 static struct lcd_ctrl_config lcd_cfg = {
125 &disp_panel,
126 .ac_bias = 255,
127 .ac_bias_intrpt = 0,
128 .dma_burst_sz = 16,
129 .bpp = 32,
130 .fdd = 0x80,
131 .tft_alt_mode = 0,
132 .stn_565_mode = 0,
133 .mono_8bit_mode = 0,
134 .invert_line_clock = 1,
135 .invert_frm_clock = 1,
136 .sync_edge = 0,
137 .sync_ctrl = 1,
138 .raster_order = 0,
139 };
141 struct da8xx_lcdc_platform_data TFC_S9700RTWV35TR_01B_pdata = {
142 .manu_name = "ThreeFive",
143 .controller_data = &lcd_cfg,
144 .type = "TFC_S9700RTWV35TR_01B",
145 };
147 #include "common.h"
149 /* TSc controller */
150 #include <linux/input/ti_tscadc.h>
152 static struct resource tsc_resources[] = {
153 [0] = {
154 .start = AM33XX_TSC_BASE,
155 .end = AM33XX_TSC_BASE + SZ_8K - 1,
156 .flags = IORESOURCE_MEM,
157 },
158 [1] = {
159 .start = AM33XX_IRQ_ADC_GEN,
160 .end = AM33XX_IRQ_ADC_GEN,
161 .flags = IORESOURCE_IRQ,
162 },
163 };
165 static struct tsc_data am335x_touchscreen_data = {
166 .wires = 4,
167 .x_plate_resistance = 200,
168 };
170 static struct platform_device tsc_device = {
171 .name = "tsc",
172 .id = -1,
173 .dev = {
174 .platform_data = &am335x_touchscreen_data,
175 },
176 .num_resources = ARRAY_SIZE(tsc_resources),
177 .resource = tsc_resources,
178 };
180 static u8 am335x_iis_serializer_direction1[] = {
181 INACTIVE_MODE, INACTIVE_MODE, TX_MODE, RX_MODE,
182 INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE,
183 INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE,
184 INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE,
185 };
187 static struct snd_platform_data am335x_evm_snd_data1 = {
188 .tx_dma_offset = 0x46400000, /* McASP1 */
189 .rx_dma_offset = 0x46400000,
190 .op_mode = DAVINCI_MCASP_IIS_MODE,
191 .num_serializer = ARRAY_SIZE(am335x_iis_serializer_direction1),
192 .tdm_slots = 2,
193 .serial_dir = am335x_iis_serializer_direction1,
194 .asp_chan_q = EVENTQ_2,
195 .version = MCASP_VERSION_3,
196 .txnumevt = 1,
197 .rxnumevt = 1,
198 };
200 static struct omap2_hsmmc_info am335x_mmc[] __initdata = {
201 {
202 .mmc = 1,
203 .caps = MMC_CAP_4_BIT_DATA,
204 .gpio_cd = GPIO_TO_PIN(0, 6),
205 .gpio_wp = GPIO_TO_PIN(3, 18),
206 .ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34, /* 3V3 */
207 },
208 {
209 .mmc = 0, /* will be set at runtime */
210 },
211 {
212 .mmc = 0, /* will be set at runtime */
213 },
214 {} /* Terminator */
215 };
218 #ifdef CONFIG_OMAP_MUX
219 static struct omap_board_mux board_mux[] __initdata = {
220 AM33XX_MUX(I2C0_SDA, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
221 AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
222 AM33XX_MUX(I2C0_SCL, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
223 AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
224 { .reg_offset = OMAP_MUX_TERMINATOR },
225 };
226 #else
227 #define board_mux NULL
228 #endif
230 /* module pin mux structure */
231 struct pinmux_config {
232 const char *string_name; /* signal name format */
233 int val; /* Options for the mux register value */
234 };
236 struct evm_dev_cfg {
237 void (*device_init)(int evm_id, int profile);
239 /*
240 * If the device is required on both baseboard & daughter board (ex i2c),
241 * specify DEV_ON_BASEBOARD
242 */
243 #define DEV_ON_BASEBOARD 0
244 #define DEV_ON_DGHTR_BRD 1
245 u32 device_on;
247 u32 profile; /* Profiles (0-7) in which the module is present */
248 };
250 /* AM335X - CPLD Register Offsets */
251 #define CPLD_DEVICE_HDR 0x00 /* CPLD Header */
252 #define CPLD_DEVICE_ID 0x04 /* CPLD identification */
253 #define CPLD_DEVICE_REV 0x0C /* Revision of the CPLD code */
254 #define CPLD_CFG_REG 0x10 /* Configuration Register */
256 static struct i2c_client *cpld_client;
257 static u32 am335x_evm_id;
258 static struct omap_board_config_kernel am335x_evm_config[] __initdata = {
259 };
261 /*
262 * EVM Config held in On-Board eeprom device.
263 *
264 * Header Format
265 *
266 * Name Size Contents
267 * (Bytes)
268 *-------------------------------------------------------------
269 * Header 4 0xAA, 0x55, 0x33, 0xEE
270 *
271 * Board Name 8 Name for board in ASCII.
272 * example "A33515BB" = "AM335X
273 Low Cost EVM board"
274 *
275 * Version 4 Hardware version code for board in
276 * in ASCII. "1.0A" = rev.01.0A
277 *
278 * Serial Number 12 Serial number of the board. This is a 12
279 * character string which is WWYY4P16nnnn, where
280 * WW = 2 digit week of the year of production
281 * YY = 2 digit year of production
282 * nnnn = incrementing board number
283 *
284 * Configuration option 32 Codes(TBD) to show the configuration
285 * setup on this board.
286 *
287 * Available 32720 Available space for other non-volatile
288 * data.
289 */
290 struct am335x_evm_eeprom_config {
291 u32 header;
292 u8 name[8];
293 char version[4];
294 u8 serial[12];
295 u8 opt[32];
296 };
298 static struct am335x_evm_eeprom_config config;
299 static bool daughter_brd_detected;
301 #define GP_EVM_REV_IS_1_0 0x1
302 #define GP_EVM_REV_IS_1_1A 0x2
303 #define GP_EVM_REV_IS_UNKNOWN 0xFF
304 static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN;
305 unsigned int gigabit_enable = 1;
307 #define EEPROM_MAC_ADDRESS_OFFSET 60 /* 4+8+4+12+32 */
308 #define EEPROM_NO_OF_MAC_ADDR 3
309 static char am335x_mac_addr[EEPROM_NO_OF_MAC_ADDR][ETH_ALEN];
311 #define AM335X_EEPROM_HEADER 0xEE3355AA
313 /* current profile if exists else PROFILE_0 on error */
314 static u32 am335x_get_profile_selection(void)
315 {
316 int val = 0;
318 if (!cpld_client)
319 /* error checking is not done in func's calling this routine.
320 so return profile 0 on error */
321 return 0;
323 val = i2c_smbus_read_word_data(cpld_client, CPLD_CFG_REG);
324 if (val < 0)
325 return 0; /* default to Profile 0 on Error */
326 else
327 return val & 0x7;
328 }
330 /* Module pin mux for LCDC */
331 static struct pinmux_config lcdc_pin_mux[] = {
332 {"lcd_data0.lcd_data0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
333 | AM33XX_PULL_DISA},
334 {"lcd_data1.lcd_data1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
335 | AM33XX_PULL_DISA},
336 {"lcd_data2.lcd_data2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
337 | AM33XX_PULL_DISA},
338 {"lcd_data3.lcd_data3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
339 | AM33XX_PULL_DISA},
340 {"lcd_data4.lcd_data4", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
341 | AM33XX_PULL_DISA},
342 {"lcd_data5.lcd_data5", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
343 | AM33XX_PULL_DISA},
344 {"lcd_data6.lcd_data6", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
345 | AM33XX_PULL_DISA},
346 {"lcd_data7.lcd_data7", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
347 | AM33XX_PULL_DISA},
348 {"lcd_data8.lcd_data8", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
349 | AM33XX_PULL_DISA},
350 {"lcd_data9.lcd_data9", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
351 | AM33XX_PULL_DISA},
352 {"lcd_data10.lcd_data10", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
353 | AM33XX_PULL_DISA},
354 {"lcd_data11.lcd_data11", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
355 | AM33XX_PULL_DISA},
356 {"lcd_data12.lcd_data12", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
357 | AM33XX_PULL_DISA},
358 {"lcd_data13.lcd_data13", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
359 | AM33XX_PULL_DISA},
360 {"lcd_data14.lcd_data14", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
361 | AM33XX_PULL_DISA},
362 {"lcd_data15.lcd_data15", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
363 | AM33XX_PULL_DISA},
364 {"gpmc_ad8.lcd_data16", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
365 {"gpmc_ad9.lcd_data17", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
366 {"gpmc_ad10.lcd_data18", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
367 {"gpmc_ad11.lcd_data19", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
368 {"gpmc_ad12.lcd_data20", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
369 {"gpmc_ad13.lcd_data21", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
370 {"gpmc_ad14.lcd_data22", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
371 {"gpmc_ad15.lcd_data23", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
372 {"lcd_vsync.lcd_vsync", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
373 {"lcd_hsync.lcd_hsync", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
374 {"lcd_pclk.lcd_pclk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
375 {"lcd_ac_bias_en.lcd_ac_bias_en", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
376 {NULL, 0},
377 };
379 static struct pinmux_config tsc_pin_mux[] = {
380 {"ain0.ain0", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
381 {"ain1.ain1", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
382 {"ain2.ain2", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
383 {"ain3.ain3", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
384 {"vrefp.vrefp", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
385 {"vrefn.vrefn", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
386 {NULL, 0},
387 };
389 /* Pin mux for nand flash module */
390 static struct pinmux_config nand_pin_mux[] = {
391 {"gpmc_ad0.gpmc_ad0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
392 {"gpmc_ad1.gpmc_ad1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
393 {"gpmc_ad2.gpmc_ad2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
394 {"gpmc_ad3.gpmc_ad3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
395 {"gpmc_ad4.gpmc_ad4", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
396 {"gpmc_ad5.gpmc_ad5", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
397 {"gpmc_ad6.gpmc_ad6", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
398 {"gpmc_ad7.gpmc_ad7", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
399 {"gpmc_wait0.gpmc_wait0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
400 {"gpmc_wpn.gpmc_wpn", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
401 {"gpmc_csn0.gpmc_csn0", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
402 {"gpmc_advn_ale.gpmc_advn_ale", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
403 {"gpmc_oen_ren.gpmc_oen_ren", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
404 {"gpmc_wen.gpmc_wen", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
405 {"gpmc_ben0_cle.gpmc_ben0_cle", OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
406 {NULL, 0},
407 };
409 /* Module pin mux for SPI fash */
410 static struct pinmux_config spi0_pin_mux[] = {
411 {"spi0_sclk.spi0_sclk", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
412 | AM33XX_INPUT_EN},
413 {"spi0_d0.spi0_d0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
414 | AM33XX_INPUT_EN},
415 {"spi0_d1.spi0_d1", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
416 | AM33XX_INPUT_EN},
417 {"spi0_cs0.spi0_cs0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
418 | AM33XX_INPUT_EN},
419 {NULL, 0},
420 };
422 /* Module pin mux for SPI flash */
423 static struct pinmux_config spi1_pin_mux[] = {
424 {"mcasp0_aclkx.spi1_sclk", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
425 | AM33XX_INPUT_EN},
426 {"mcasp0_fsx.spi1_d0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
427 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
428 {"mcasp0_axr0.spi1_d1", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
429 | AM33XX_INPUT_EN},
430 {"mcasp0_ahclkr.spi1_cs0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
431 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
432 {NULL, 0},
433 };
435 /* Module pin mux for rgmii1 */
436 static struct pinmux_config rgmii1_pin_mux[] = {
437 {"mii1_txen.rgmii1_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
438 {"mii1_rxdv.rgmii1_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
439 {"mii1_txd3.rgmii1_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
440 {"mii1_txd2.rgmii1_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
441 {"mii1_txd1.rgmii1_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
442 {"mii1_txd0.rgmii1_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
443 {"mii1_txclk.rgmii1_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
444 {"mii1_rxclk.rgmii1_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
445 {"mii1_rxd3.rgmii1_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
446 {"mii1_rxd2.rgmii1_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
447 {"mii1_rxd1.rgmii1_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
448 {"mii1_rxd0.rgmii1_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
449 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
450 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
451 {NULL, 0},
452 };
454 /* Module pin mux for rgmii2 */
455 static struct pinmux_config rgmii2_pin_mux[] = {
456 {"gpmc_a0.rgmii2_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
457 {"gpmc_a1.rgmii2_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
458 {"gpmc_a2.rgmii2_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
459 {"gpmc_a3.rgmii2_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
460 {"gpmc_a4.rgmii2_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
461 {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
462 {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
463 {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
464 {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
465 {"gpmc_a9.rgmii2_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
466 {"gpmc_a10.rgmii2_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
467 {"gpmc_a11.rgmii2_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
468 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
469 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
470 {NULL, 0},
471 };
473 /* Module pin mux for mii1 */
474 static struct pinmux_config mii1_pin_mux[] = {
475 {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
476 {"mii1_txen.mii1_txen", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
477 {"mii1_rxdv.mii1_rxdv", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
478 {"mii1_txd3.mii1_txd3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
479 {"mii1_txd2.mii1_txd2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
480 {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
481 {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
482 {"mii1_txclk.mii1_txclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
483 {"mii1_rxclk.mii1_rxclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
484 {"mii1_rxd3.mii1_rxd3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
485 {"mii1_rxd2.mii1_rxd2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
486 {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
487 {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
488 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
489 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
490 {NULL, 0},
491 };
493 /* Module pin mux for rmii1 */
494 static struct pinmux_config rmii1_pin_mux[] = {
495 {"mii1_crs.rmii1_crs_dv", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
496 {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
497 {"mii1_txen.mii1_txen", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
498 {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
499 {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
500 {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
501 {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
502 {"rmii1_refclk.rmii1_refclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
503 {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
504 {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
505 {NULL, 0},
506 };
508 static struct pinmux_config i2c1_pin_mux[] = {
509 {"spi0_d1.i2c1_sda", OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
510 AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
511 {"spi0_cs0.i2c1_scl", OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
512 AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
513 {NULL, 0},
514 };
516 /* Module pin mux for mcasp1 */
517 static struct pinmux_config mcasp1_pin_mux[] = {
518 {"mii1_crs.mcasp1_aclkx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
519 {"mii1_rxerr.mcasp1_fsx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
520 {"mii1_col.mcasp1_axr2", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
521 {"rmii1_refclk.mcasp1_axr3", OMAP_MUX_MODE4 |
522 AM33XX_PIN_INPUT_PULLDOWN},
523 {NULL, 0},
524 };
527 /* Module pin mux for mmc0 */
528 static struct pinmux_config mmc0_pin_mux[] = {
529 {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
530 {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
531 {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
532 {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
533 {"mmc0_clk.mmc0_clk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
534 {"mmc0_cmd.mmc0_cmd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
535 {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
536 {"spi0_cs1.mmc0_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
537 {NULL, 0},
538 };
540 static struct pinmux_config mmc0_no_cd_pin_mux[] = {
541 {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
542 {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
543 {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
544 {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
545 {"mmc0_clk.mmc0_clk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
546 {"mmc0_cmd.mmc0_cmd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
547 {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
548 {NULL, 0},
549 };
551 /* Module pin mux for mmc1 */
552 static struct pinmux_config mmc1_pin_mux[] = {
553 {"gpmc_ad7.mmc1_dat7", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
554 {"gpmc_ad6.mmc1_dat6", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
555 {"gpmc_ad5.mmc1_dat5", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
556 {"gpmc_ad4.mmc1_dat4", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
557 {"gpmc_ad3.mmc1_dat3", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
558 {"gpmc_ad2.mmc1_dat2", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
559 {"gpmc_ad1.mmc1_dat1", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
560 {"gpmc_ad0.mmc1_dat0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
561 {"gpmc_csn1.mmc1_clk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
562 {"gpmc_csn2.mmc1_cmd", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
563 {"gpmc_csn0.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
564 {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
565 {NULL, 0},
566 };
568 /* Module pin mux for uart3 */
569 static struct pinmux_config uart3_pin_mux[] = {
570 {"spi0_cs1.uart3_rxd", AM33XX_PIN_INPUT_PULLUP},
571 {"ecap0_in_pwm0_out.uart3_txd", AM33XX_PULL_ENBL},
572 {NULL, 0},
573 };
575 static struct pinmux_config d_can_gp_pin_mux[] = {
576 {"uart0_ctsn.d_can1_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
577 {"uart0_rtsn.d_can1_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
578 {NULL, 0},
579 };
581 static struct pinmux_config d_can_ia_pin_mux[] = {
582 {"uart0_rxd.d_can0_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
583 {"uart0_txd.d_can0_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
584 {NULL, 0},
585 };
587 /*
588 * @pin_mux - single module pin-mux structure which defines pin-mux
589 * details for all its pins.
590 */
591 static void setup_pin_mux(struct pinmux_config *pin_mux)
592 {
593 int i;
595 for (i = 0; pin_mux->string_name != NULL; pin_mux++)
596 omap_mux_init_signal(pin_mux->string_name, pin_mux->val);
598 }
600 /* Matrix GPIO Keypad Support for profile-0 only: TODO */
602 /* pinmux for keypad device */
603 static struct pinmux_config matrix_keypad_pin_mux[] = {
604 {"gpmc_a5.gpio1_21", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
605 {"gpmc_a6.gpio1_22", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
606 {"gpmc_a9.gpio1_25", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
607 {"gpmc_a10.gpio1_26", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
608 {"gpmc_a11.gpio1_27", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
609 {NULL, 0},
610 };
612 /* Keys mapping */
613 static const uint32_t am335x_evm_matrix_keys[] = {
614 KEY(0, 0, KEY_MENU),
615 KEY(1, 0, KEY_BACK),
616 KEY(2, 0, KEY_LEFT),
618 KEY(0, 1, KEY_RIGHT),
619 KEY(1, 1, KEY_ENTER),
620 KEY(2, 1, KEY_DOWN),
621 };
623 const struct matrix_keymap_data am335x_evm_keymap_data = {
624 .keymap = am335x_evm_matrix_keys,
625 .keymap_size = ARRAY_SIZE(am335x_evm_matrix_keys),
626 };
628 static const unsigned int am335x_evm_keypad_row_gpios[] = {
629 GPIO_TO_PIN(1, 25), GPIO_TO_PIN(1, 26), GPIO_TO_PIN(1, 27)
630 };
632 static const unsigned int am335x_evm_keypad_col_gpios[] = {
633 GPIO_TO_PIN(1, 21), GPIO_TO_PIN(1, 22)
634 };
636 static struct matrix_keypad_platform_data am335x_evm_keypad_platform_data = {
637 .keymap_data = &am335x_evm_keymap_data,
638 .row_gpios = am335x_evm_keypad_row_gpios,
639 .num_row_gpios = ARRAY_SIZE(am335x_evm_keypad_row_gpios),
640 .col_gpios = am335x_evm_keypad_col_gpios,
641 .num_col_gpios = ARRAY_SIZE(am335x_evm_keypad_col_gpios),
642 .active_low = false,
643 .debounce_ms = 5,
644 .col_scan_delay_us = 2,
645 };
647 static struct platform_device am335x_evm_keyboard = {
648 .name = "matrix-keypad",
649 .id = -1,
650 .dev = {
651 .platform_data = &am335x_evm_keypad_platform_data,
652 },
653 };
655 static void matrix_keypad_init(int evm_id, int profile)
656 {
657 int err;
659 setup_pin_mux(matrix_keypad_pin_mux);
660 err = platform_device_register(&am335x_evm_keyboard);
661 if (err) {
662 pr_err("failed to register matrix keypad (2x3) device\n");
663 }
664 }
667 /* pinmux for keypad device */
668 static struct pinmux_config volume_keys_pin_mux[] = {
669 {"spi0_sclk.gpio0_2", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
670 {"spi0_d0.gpio0_3", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
671 {NULL, 0},
672 };
674 /* Configure GPIOs for Volume Keys */
675 static struct gpio_keys_button am335x_evm_volume_gpio_buttons[] = {
676 {
677 .code = KEY_VOLUMEUP,
678 .gpio = GPIO_TO_PIN(0, 2),
679 .active_low = true,
680 .desc = "volume-up",
681 .type = EV_KEY,
682 .wakeup = 1,
683 },
684 {
685 .code = KEY_VOLUMEDOWN,
686 .gpio = GPIO_TO_PIN(0, 3),
687 .active_low = true,
688 .desc = "volume-down",
689 .type = EV_KEY,
690 .wakeup = 1,
691 },
692 };
694 static struct gpio_keys_platform_data am335x_evm_volume_gpio_key_info = {
695 .buttons = am335x_evm_volume_gpio_buttons,
696 .nbuttons = ARRAY_SIZE(am335x_evm_volume_gpio_buttons),
697 };
699 static struct platform_device am335x_evm_volume_keys = {
700 .name = "gpio-keys",
701 .id = -1,
702 .dev = {
703 .platform_data = &am335x_evm_volume_gpio_key_info,
704 },
705 };
707 static void volume_keys_init(int evm_id, int profile)
708 {
709 int err;
711 setup_pin_mux(volume_keys_pin_mux);
712 err = platform_device_register(&am335x_evm_volume_keys);
713 if (err)
714 pr_err("failed to register matrix keypad (2x3) device\n");
715 }
717 /*
718 * @evm_id - evm id which needs to be configured
719 * @dev_cfg - single evm structure which includes
720 * all module inits, pin-mux defines
721 * @profile - if present, else PROFILE_NONE
722 * @dghtr_brd_flg - Whether Daughter board is present or not
723 */
724 static void _configure_device(int evm_id, struct evm_dev_cfg *dev_cfg,
725 int profile)
726 {
727 int i;
729 /*
730 * Only General Purpose & Industrial Auto Motro Control
731 * EVM has profiles. So check if this evm has profile.
732 * If not, ignore the profile comparison
733 */
735 /*
736 * If the device is on baseboard, directly configure it. Else (device on
737 * Daughter board), check if the daughter card is detected.
738 */
739 if (profile == PROFILE_NONE) {
740 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
741 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
742 dev_cfg->device_init(evm_id, profile);
743 else if (daughter_brd_detected == true)
744 dev_cfg->device_init(evm_id, profile);
745 }
746 } else {
747 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
748 if (dev_cfg->profile & profile) {
749 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
750 dev_cfg->device_init(evm_id, profile);
751 else if (daughter_brd_detected == true)
752 dev_cfg->device_init(evm_id, profile);
753 }
754 }
755 }
756 }
758 #define AM335X_LCD_BL_PIN GPIO_TO_PIN(0, 7)
760 /* pinmux for usb0 drvvbus */
761 static struct pinmux_config usb0_pin_mux[] = {
762 {"usb0_drvvbus.usb0_drvvbus", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
763 {NULL, 0},
764 };
766 /* pinmux for usb1 drvvbus */
767 static struct pinmux_config usb1_pin_mux[] = {
768 {"usb1_drvvbus.usb1_drvvbus", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
769 {NULL, 0},
770 };
772 /* pinmux for profibus */
773 static struct pinmux_config profibus_pin_mux[] = {
774 {"uart1_rxd.pr1_uart0_rxd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_INPUT},
775 {"uart1_txd.pr1_uart0_txd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
776 {"mcasp0_fsr.pr1_pru0_pru_r30_5", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
777 {NULL, 0},
778 };
780 /* Module pin mux for eCAP0 */
781 static struct pinmux_config ecap0_pin_mux[] = {
782 {"ecap0_in_pwm0_out.gpio0_7", AM33XX_PIN_OUTPUT},
783 {NULL, 0},
784 };
786 static int backlight_enable;
788 #define AM335XEVM_WLAN_PMENA_GPIO GPIO_TO_PIN(1, 30)
789 #define AM335XEVM_WLAN_IRQ_GPIO GPIO_TO_PIN(3, 17)
791 struct wl12xx_platform_data am335xevm_wlan_data = {
792 .irq = OMAP_GPIO_IRQ(AM335XEVM_WLAN_IRQ_GPIO),
793 .board_ref_clock = WL12XX_REFCLOCK_38_XTAL, /* 38.4Mhz */
794 };
796 /* Module pin mux for wlan and bluetooth */
797 static struct pinmux_config mmc2_wl12xx_pin_mux[] = {
798 {"gpmc_a1.mmc2_dat0", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
799 {"gpmc_a2.mmc2_dat1", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
800 {"gpmc_a3.mmc2_dat2", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
801 {"gpmc_ben1.mmc2_dat3", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
802 {"gpmc_csn3.mmc2_cmd", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
803 {"gpmc_clk.mmc2_clk", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
804 {NULL, 0},
805 };
807 static struct pinmux_config uart1_wl12xx_pin_mux[] = {
808 {"uart1_ctsn.uart1_ctsn", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
809 {"uart1_rtsn.uart1_rtsn", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT},
810 {"uart1_rxd.uart1_rxd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
811 {"uart1_txd.uart1_txd", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL},
812 {NULL, 0},
813 };
815 static struct pinmux_config wl12xx_pin_mux_evm_rev1_1a[] = {
816 {"gpmc_a0.gpio1_16", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
817 {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
818 {"mcasp0_ahclkx.gpio0_17", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
819 {NULL, 0},
820 };
822 static struct pinmux_config wl12xx_pin_mux_evm_rev1_0[] = {
823 {"gpmc_csn1.gpio1_30", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
824 {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
825 {"gpmc_csn2.gpio1_31", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
826 {NULL, 0},
827 };
829 static void enable_ecap0(int evm_id, int profile)
830 {
831 backlight_enable = true;
832 }
834 static int __init ecap0_init(void)
835 {
836 int status = 0;
838 if (backlight_enable) {
839 setup_pin_mux(ecap0_pin_mux);
841 status = gpio_request(AM335X_LCD_BL_PIN, "lcd bl\n");
842 if (status < 0)
843 pr_warn("Failed to request gpio for LCD backlight\n");
845 gpio_direction_output(AM335X_LCD_BL_PIN, 1);
846 }
847 return status;
848 }
849 late_initcall(ecap0_init);
851 static int __init conf_disp_pll(int rate)
852 {
853 struct clk *disp_pll;
854 int ret = -EINVAL;
856 disp_pll = clk_get(NULL, "dpll_disp_ck");
857 if (IS_ERR(disp_pll)) {
858 pr_err("Cannot clk_get disp_pll\n");
859 goto out;
860 }
862 ret = clk_set_rate(disp_pll, rate);
863 clk_put(disp_pll);
864 out:
865 return ret;
866 }
868 static void lcdc_init(int evm_id, int profile)
869 {
871 setup_pin_mux(lcdc_pin_mux);
873 if (conf_disp_pll(300000000)) {
874 pr_info("Failed configure display PLL, not attempting to"
875 "register LCDC\n");
876 return;
877 }
879 if (am33xx_register_lcdc(&TFC_S9700RTWV35TR_01B_pdata))
880 pr_info("Failed to register LCDC device\n");
881 return;
882 }
884 static void tsc_init(int evm_id, int profile)
885 {
886 int err;
888 if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
889 am335x_touchscreen_data.analog_input = 1;
890 pr_info("TSC connected to beta GP EVM\n");
891 } else {
892 am335x_touchscreen_data.analog_input = 0;
893 pr_info("TSC connected to alpha GP EVM\n");
894 }
895 setup_pin_mux(tsc_pin_mux);
896 err = platform_device_register(&tsc_device);
897 if (err)
898 pr_err("failed to register touchscreen device\n");
899 }
901 static void rgmii1_init(int evm_id, int profile)
902 {
903 setup_pin_mux(rgmii1_pin_mux);
904 return;
905 }
907 static void rgmii2_init(int evm_id, int profile)
908 {
909 setup_pin_mux(rgmii2_pin_mux);
910 return;
911 }
913 static void mii1_init(int evm_id, int profile)
914 {
915 setup_pin_mux(mii1_pin_mux);
916 return;
917 }
919 static void rmii1_init(int evm_id, int profile)
920 {
921 setup_pin_mux(rmii1_pin_mux);
922 return;
923 }
925 static void usb0_init(int evm_id, int profile)
926 {
927 setup_pin_mux(usb0_pin_mux);
928 return;
929 }
931 static void usb1_init(int evm_id, int profile)
932 {
933 setup_pin_mux(usb1_pin_mux);
934 return;
935 }
937 /* setup uart3 */
938 static void uart3_init(int evm_id, int profile)
939 {
940 setup_pin_mux(uart3_pin_mux);
941 return;
942 }
944 /* NAND partition information */
945 static struct mtd_partition am335x_nand_partitions[] = {
946 /* All the partition sizes are listed in terms of NAND block size */
947 {
948 .name = "SPL",
949 .offset = 0, /* Offset = 0x0 */
950 .size = SZ_128K,
951 },
952 {
953 .name = "SPL.backup1",
954 .offset = MTDPART_OFS_APPEND, /* Offset = 0x20000 */
955 .size = SZ_128K,
956 },
957 {
958 .name = "SPL.backup2",
959 .offset = MTDPART_OFS_APPEND, /* Offset = 0x40000 */
960 .size = SZ_128K,
961 },
962 {
963 .name = "SPL.backup3",
964 .offset = MTDPART_OFS_APPEND, /* Offset = 0x60000 */
965 .size = SZ_128K,
966 },
967 {
968 .name = "U-Boot",
969 .offset = MTDPART_OFS_APPEND, /* Offset = 0x80000 */
970 .size = 15 * SZ_128K,
971 },
972 {
973 .name = "U-Boot Env",
974 .offset = MTDPART_OFS_APPEND, /* Offset = 0x260000 */
975 .size = 1 * SZ_128K,
976 },
977 {
978 .name = "Kernel",
979 .offset = MTDPART_OFS_APPEND, /* Offset = 0x280000 */
980 .size = 40 * SZ_128K,
981 },
982 {
983 .name = "File System",
984 .offset = MTDPART_OFS_APPEND, /* Offset = 0x780000 */
985 .size = MTDPART_SIZ_FULL,
986 },
987 };
989 /* SPI 0/1 Platform Data */
990 /* SPI flash information */
991 static struct mtd_partition am335x_spi_partitions[] = {
992 /* All the partition sizes are listed in terms of erase size */
993 {
994 .name = "SPL",
995 .offset = 0, /* Offset = 0x0 */
996 .size = SZ_128K,
997 },
998 {
999 .name = "U-Boot",
1000 .offset = MTDPART_OFS_APPEND, /* Offset = 0x20000 */
1001 .size = 2 * SZ_128K,
1002 },
1003 {
1004 .name = "U-Boot Env",
1005 .offset = MTDPART_OFS_APPEND, /* Offset = 0x60000 */
1006 .size = 2 * SZ_4K,
1007 },
1008 {
1009 .name = "Kernel",
1010 .offset = MTDPART_OFS_APPEND, /* Offset = 0x62000 */
1011 .size = 28 * SZ_128K,
1012 },
1013 {
1014 .name = "File System",
1015 .offset = MTDPART_OFS_APPEND, /* Offset = 0x3E2000 */
1016 .size = MTDPART_SIZ_FULL, /* size ~= 4.1 MiB */
1017 }
1018 };
1020 static const struct flash_platform_data am335x_spi_flash = {
1021 .type = "w25q64",
1022 .name = "spi_flash",
1023 .parts = am335x_spi_partitions,
1024 .nr_parts = ARRAY_SIZE(am335x_spi_partitions),
1025 };
1027 /*
1028 * SPI Flash works at 80Mhz however SPI Controller works at 48MHz.
1029 * So setup Max speed to be less than that of Controller speed
1030 */
1031 static struct spi_board_info am335x_spi0_slave_info[] = {
1032 {
1033 .modalias = "m25p80",
1034 .platform_data = &am335x_spi_flash,
1035 .irq = -1,
1036 .max_speed_hz = 24000000,
1037 .bus_num = 1,
1038 .chip_select = 0,
1039 },
1040 };
1042 static struct spi_board_info am335x_spi1_slave_info[] = {
1043 {
1044 .modalias = "m25p80",
1045 .platform_data = &am335x_spi_flash,
1046 .irq = -1,
1047 .max_speed_hz = 12000000,
1048 .bus_num = 2,
1049 .chip_select = 0,
1050 },
1051 };
1053 static void evm_nand_init(int evm_id, int profile)
1054 {
1055 setup_pin_mux(nand_pin_mux);
1056 board_nand_init(am335x_nand_partitions,
1057 ARRAY_SIZE(am335x_nand_partitions), 0, 0);
1058 }
1060 static struct i2c_board_info am335x_i2c_boardinfo1[] = {
1061 {
1062 I2C_BOARD_INFO("tlv320aic3x", 0x1b),
1063 },
1064 };
1066 static void i2c1_init(int evm_id, int profile)
1067 {
1068 setup_pin_mux(i2c1_pin_mux);
1069 omap_register_i2c_bus(2, 100, am335x_i2c_boardinfo1,
1070 ARRAY_SIZE(am335x_i2c_boardinfo1));
1071 return;
1072 }
1074 /* Setup McASP 1 */
1075 static void mcasp1_init(int evm_id, int profile)
1076 {
1077 /* Configure McASP */
1078 setup_pin_mux(mcasp1_pin_mux);
1079 am335x_register_mcasp1(&am335x_evm_snd_data1);
1080 return;
1081 }
1083 static void mmc1_init(int evm_id, int profile)
1084 {
1085 setup_pin_mux(mmc1_pin_mux);
1087 am335x_mmc[1].mmc = 2;
1088 am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
1089 am335x_mmc[1].gpio_cd = GPIO_TO_PIN(2, 2);
1090 am335x_mmc[1].gpio_wp = GPIO_TO_PIN(1, 29);
1091 am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1093 /* mmc will be initialized when mmc0_init is called */
1094 return;
1095 }
1097 static void mmc2_wl12xx_init(int evm_id, int profile)
1098 {
1099 setup_pin_mux(mmc2_wl12xx_pin_mux);
1101 am335x_mmc[1].mmc = 3;
1102 am335x_mmc[1].name = "wl1271";
1103 am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD
1104 | MMC_PM_KEEP_POWER;
1105 am335x_mmc[1].nonremovable = true;
1106 am335x_mmc[1].gpio_cd = -EINVAL;
1107 am335x_mmc[1].gpio_wp = -EINVAL;
1108 am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1110 /* mmc will be initialized when mmc0_init is called */
1111 return;
1112 }
1114 static void uart1_wl12xx_init(int evm_id, int profile)
1115 {
1116 setup_pin_mux(uart1_wl12xx_pin_mux);
1117 }
1119 static void wl12xx_bluetooth_enable(void)
1120 {
1121 int status = gpio_request(am335xevm_wlan_data.bt_enable_gpio,
1122 "bt_en\n");
1123 if (status < 0)
1124 pr_err("Failed to request gpio for bt_enable");
1126 pr_info("Configure Bluetooth Enable pin...\n");
1127 gpio_direction_output(am335xevm_wlan_data.bt_enable_gpio, 0);
1128 }
1130 static int wl12xx_set_power(struct device *dev, int slot, int on, int vdd)
1131 {
1132 if (on)
1133 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 1);
1134 else
1135 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 0);
1137 return 0;
1138 }
1140 static void wl12xx_init(int evm_id, int profile)
1141 {
1142 struct device *dev;
1143 struct omap_mmc_platform_data *pdata;
1144 int ret;
1146 /* Register WLAN and BT enable pins based on the evm board revision */
1147 if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
1148 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 16);
1149 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(0, 17);
1150 }
1151 else {
1152 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 30);
1153 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(1, 31);
1154 }
1156 wl12xx_bluetooth_enable();
1158 if (wl12xx_set_platform_data(&am335xevm_wlan_data))
1159 pr_err("error setting wl12xx data\n");
1161 dev = am335x_mmc[1].dev;
1162 if (!dev) {
1163 pr_err("wl12xx mmc device initialization failed\n");
1164 goto out;
1165 }
1167 pdata = dev->platform_data;
1168 if (!pdata) {
1169 pr_err("Platfrom data of wl12xx device not set\n");
1170 goto out;
1171 }
1173 ret = gpio_request_one(am335xevm_wlan_data.wlan_enable_gpio,
1174 GPIOF_OUT_INIT_LOW, "wlan_en");
1175 if (ret) {
1176 pr_err("Error requesting wlan enable gpio: %d\n", ret);
1177 goto out;
1178 }
1180 if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1181 setup_pin_mux(wl12xx_pin_mux_evm_rev1_1a);
1182 else
1183 setup_pin_mux(wl12xx_pin_mux_evm_rev1_0);
1185 pdata->slots[0].set_power = wl12xx_set_power;
1186 out:
1187 return;
1188 }
1190 static void d_can_init(int evm_id, int profile)
1191 {
1192 switch (evm_id) {
1193 case IND_AUT_MTR_EVM:
1194 if ((profile == PROFILE_0) || (profile == PROFILE_1)) {
1195 setup_pin_mux(d_can_ia_pin_mux);
1196 /* Instance Zero */
1197 am33xx_d_can_init(0);
1198 }
1199 break;
1200 case GEN_PURP_EVM:
1201 if (profile == PROFILE_1) {
1202 setup_pin_mux(d_can_gp_pin_mux);
1203 /* Instance One */
1204 am33xx_d_can_init(1);
1205 }
1206 break;
1207 default:
1208 break;
1209 }
1210 }
1212 static void mmc0_init(int evm_id, int profile)
1213 {
1214 setup_pin_mux(mmc0_pin_mux);
1216 omap2_hsmmc_init(am335x_mmc);
1217 return;
1218 }
1220 static void mmc0_no_cd_init(int evm_id, int profile)
1221 {
1222 setup_pin_mux(mmc0_no_cd_pin_mux);
1224 omap2_hsmmc_init(am335x_mmc);
1225 return;
1226 }
1229 /* setup spi0 */
1230 static void spi0_init(int evm_id, int profile)
1231 {
1232 setup_pin_mux(spi0_pin_mux);
1233 spi_register_board_info(am335x_spi0_slave_info,
1234 ARRAY_SIZE(am335x_spi0_slave_info));
1235 return;
1236 }
1238 /* setup spi1 */
1239 static void spi1_init(int evm_id, int profile)
1240 {
1241 setup_pin_mux(spi1_pin_mux);
1242 spi_register_board_info(am335x_spi1_slave_info,
1243 ARRAY_SIZE(am335x_spi1_slave_info));
1244 return;
1245 }
1248 static int beaglebone_phy_fixup(struct phy_device *phydev)
1249 {
1250 phydev->supported &= ~(SUPPORTED_100baseT_Half |
1251 SUPPORTED_100baseT_Full);
1253 return 0;
1254 }
1256 #ifdef CONFIG_TLK110_WORKAROUND
1257 static int am335x_tlk110_phy_fixup(struct phy_device *phydev)
1258 {
1259 unsigned int val;
1261 /* This is done as a workaround to support TLK110 rev1.0 phy */
1262 val = phy_read(phydev, TLK110_COARSEGAIN_REG);
1263 phy_write(phydev, TLK110_COARSEGAIN_REG, (val | TLK110_COARSEGAIN_VAL));
1265 val = phy_read(phydev, TLK110_LPFHPF_REG);
1266 phy_write(phydev, TLK110_LPFHPF_REG, (val | TLK110_LPFHPF_VAL));
1268 val = phy_read(phydev, TLK110_SPAREANALOG_REG);
1269 phy_write(phydev, TLK110_SPAREANALOG_REG, (val | TLK110_SPANALOG_VAL));
1271 val = phy_read(phydev, TLK110_VRCR_REG);
1272 phy_write(phydev, TLK110_VRCR_REG, (val | TLK110_VRCR_VAL));
1274 val = phy_read(phydev, TLK110_SETFFE_REG);
1275 phy_write(phydev, TLK110_SETFFE_REG, (val | TLK110_SETFFE_VAL));
1277 val = phy_read(phydev, TLK110_FTSP_REG);
1278 phy_write(phydev, TLK110_FTSP_REG, (val | TLK110_FTSP_VAL));
1280 val = phy_read(phydev, TLK110_ALFATPIDL_REG);
1281 phy_write(phydev, TLK110_ALFATPIDL_REG, (val | TLK110_ALFATPIDL_VAL));
1283 val = phy_read(phydev, TLK110_PSCOEF21_REG);
1284 phy_write(phydev, TLK110_PSCOEF21_REG, (val | TLK110_PSCOEF21_VAL));
1286 val = phy_read(phydev, TLK110_PSCOEF3_REG);
1287 phy_write(phydev, TLK110_PSCOEF3_REG, (val | TLK110_PSCOEF3_VAL));
1289 val = phy_read(phydev, TLK110_ALFAFACTOR1_REG);
1290 phy_write(phydev, TLK110_ALFAFACTOR1_REG, (val | TLK110_ALFACTOR1_VAL));
1292 val = phy_read(phydev, TLK110_ALFAFACTOR2_REG);
1293 phy_write(phydev, TLK110_ALFAFACTOR2_REG, (val | TLK110_ALFACTOR2_VAL));
1295 val = phy_read(phydev, TLK110_CFGPS_REG);
1296 phy_write(phydev, TLK110_CFGPS_REG, (val | TLK110_CFGPS_VAL));
1298 val = phy_read(phydev, TLK110_FTSPTXGAIN_REG);
1299 phy_write(phydev, TLK110_FTSPTXGAIN_REG, (val | TLK110_FTSPTXGAIN_VAL));
1301 val = phy_read(phydev, TLK110_SWSCR3_REG);
1302 phy_write(phydev, TLK110_SWSCR3_REG, (val | TLK110_SWSCR3_VAL));
1304 val = phy_read(phydev, TLK110_SCFALLBACK_REG);
1305 phy_write(phydev, TLK110_SCFALLBACK_REG, (val | TLK110_SCFALLBACK_VAL));
1307 val = phy_read(phydev, TLK110_PHYRCR_REG);
1308 phy_write(phydev, TLK110_PHYRCR_REG, (val | TLK110_PHYRCR_VAL));
1310 return 0;
1311 }
1312 #endif
1314 static void profibus_init(int evm_id, int profile)
1315 {
1316 setup_pin_mux(profibus_pin_mux);
1317 return;
1318 }
1320 /* Low-Cost EVM */
1321 static struct evm_dev_cfg low_cost_evm_dev_cfg[] = {
1322 {rgmii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1323 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1324 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1325 {evm_nand_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1326 {NULL, 0, 0},
1327 };
1329 /* General Purpose EVM */
1330 static struct evm_dev_cfg gen_purp_evm_dev_cfg[] = {
1331 {enable_ecap0, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1332 PROFILE_2 | PROFILE_7) },
1333 {lcdc_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1334 PROFILE_2 | PROFILE_7) },
1335 {tsc_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1336 PROFILE_2 | PROFILE_7) },
1337 {rgmii1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1338 {rgmii2_init, DEV_ON_DGHTR_BRD, (PROFILE_1 | PROFILE_2 |
1339 PROFILE_4 | PROFILE_6) },
1340 {usb0_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1341 {usb1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1342 {evm_nand_init, DEV_ON_DGHTR_BRD,
1343 (PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3)},
1344 {i2c1_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1345 {mcasp1_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1346 {mmc1_init, DEV_ON_DGHTR_BRD, PROFILE_2},
1347 {mmc2_wl12xx_init, DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1348 PROFILE_5)},
1349 {mmc0_init, DEV_ON_BASEBOARD, (PROFILE_ALL & ~PROFILE_5)},
1350 {mmc0_no_cd_init, DEV_ON_BASEBOARD, PROFILE_5},
1351 {spi0_init, DEV_ON_DGHTR_BRD, PROFILE_2},
1352 {uart1_wl12xx_init, DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1353 PROFILE_5)},
1354 {wl12xx_init, DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 | PROFILE_5)},
1355 {d_can_init, DEV_ON_DGHTR_BRD, PROFILE_1},
1356 {matrix_keypad_init, DEV_ON_DGHTR_BRD, PROFILE_0},
1357 {volume_keys_init, DEV_ON_DGHTR_BRD, PROFILE_0},
1358 {NULL, 0, 0},
1359 };
1361 /* Industrial Auto Motor Control EVM */
1362 static struct evm_dev_cfg ind_auto_mtrl_evm_dev_cfg[] = {
1363 {mii1_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1364 {usb0_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1365 {usb1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1366 {profibus_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1367 {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1368 {spi1_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1369 {uart3_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1370 {i2c1_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1371 {mmc0_no_cd_init, DEV_ON_BASEBOARD, PROFILE_ALL},
1372 {NULL, 0, 0},
1373 };
1375 /* IP-Phone EVM */
1376 static struct evm_dev_cfg ip_phn_evm_dev_cfg[] = {
1377 {enable_ecap0, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1378 {lcdc_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1379 {tsc_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1380 {rgmii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1381 {rgmii2_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1382 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1383 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1384 {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1385 {i2c1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1386 {mcasp1_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1387 {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1388 {NULL, 0, 0},
1389 };
1391 /* Beaglebone < Rev A3 */
1392 static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
1393 {rmii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1394 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1395 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1396 {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1397 {NULL, 0, 0},
1398 };
1400 /* Beaglebone Rev A3 and after */
1401 static struct evm_dev_cfg beaglebone_dev_cfg[] = {
1402 {mii1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1403 {usb0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1404 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1405 {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1406 {NULL, 0, 0},
1407 };
1409 static void setup_low_cost_evm(void)
1410 {
1411 pr_info("The board is a AM335x Low Cost EVM.\n");
1413 _configure_device(LOW_COST_EVM, low_cost_evm_dev_cfg, PROFILE_NONE);
1414 }
1416 static void setup_general_purpose_evm(void)
1417 {
1418 u32 prof_sel = am335x_get_profile_selection();
1419 pr_info("The board is general purpose EVM in profile %d\n", prof_sel);
1421 if (!strncmp("1.1A", config.version, 4)) {
1422 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1423 } else if (!strncmp("1.0", config.version, 3)) {
1424 gp_evm_revision = GP_EVM_REV_IS_1_0;
1425 } else {
1426 pr_err("Found invalid GP EVM revision, falling back to Rev1.1A");
1427 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1428 }
1430 if (gp_evm_revision == GP_EVM_REV_IS_1_0)
1431 gigabit_enable = 0;
1432 else if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1433 gigabit_enable = 1;
1435 _configure_device(GEN_PURP_EVM, gen_purp_evm_dev_cfg, (1L << prof_sel));
1436 }
1438 static void setup_ind_auto_motor_ctrl_evm(void)
1439 {
1440 u32 prof_sel = am335x_get_profile_selection();
1442 pr_info("The board is an industrial automation EVM in profile %d\n",
1443 prof_sel);
1445 /* Only Profile 0 is supported */
1446 if ((1L << prof_sel) != PROFILE_0) {
1447 pr_err("AM335X: Only Profile 0 is supported\n");
1448 pr_err("Assuming profile 0 & continuing\n");
1449 prof_sel = PROFILE_0;
1450 }
1452 _configure_device(IND_AUT_MTR_EVM, ind_auto_mtrl_evm_dev_cfg,
1453 PROFILE_0);
1455 /* Fillup global evmid */
1456 am33xx_evmid_fillup(IND_AUT_MTR_EVM);
1458 /* Initialize TLK110 PHY registers for phy version 1.0 */
1459 am335x_tlk110_phy_init();
1462 }
1464 static void setup_ip_phone_evm(void)
1465 {
1466 pr_info("The board is an IP phone EVM\n");
1468 _configure_device(IP_PHN_EVM, ip_phn_evm_dev_cfg, PROFILE_NONE);
1469 }
1471 /* BeagleBone < Rev A3 */
1472 static void setup_beaglebone_old(void)
1473 {
1474 pr_info("The board is a AM335x Beaglebone < Rev A3.\n");
1476 /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1477 am335x_mmc[0].gpio_wp = -EINVAL;
1479 _configure_device(LOW_COST_EVM, beaglebone_old_dev_cfg, PROFILE_NONE);
1481 phy_register_fixup_for_uid(BBB_PHY_ID, BBB_PHY_MASK,
1482 beaglebone_phy_fixup);
1483 }
1485 /* BeagleBone after Rev A3 */
1486 static void setup_beaglebone(void)
1487 {
1488 pr_info("The board is a AM335x Beaglebone.\n");
1490 /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1491 am335x_mmc[0].gpio_wp = -EINVAL;
1493 _configure_device(LOW_COST_EVM, beaglebone_dev_cfg, PROFILE_NONE);
1494 }
1497 static void am335x_setup_daughter_board(struct memory_accessor *m, void *c)
1498 {
1499 u8 tmp;
1500 int ret;
1502 /*
1503 * try reading a byte from the EEPROM to see if it is
1504 * present. We could read a lot more, but that would
1505 * just slow the boot process and we have all the information
1506 * we need from the EEPROM on the base board anyway.
1507 */
1508 ret = m->read(m, &tmp, 0, sizeof(u8));
1509 if (ret == sizeof(u8)) {
1510 pr_info("Detected a daughter card on AM335x EVM..");
1511 daughter_brd_detected = true;
1512 } else {
1513 pr_info("No daughter card found\n");
1514 daughter_brd_detected = false;
1515 }
1516 }
1518 static void am335x_evm_setup(struct memory_accessor *mem_acc, void *context)
1519 {
1520 int ret;
1521 char tmp[10];
1523 /* 1st get the MAC address from EEPROM */
1524 ret = mem_acc->read(mem_acc, (char *)&am335x_mac_addr,
1525 EEPROM_MAC_ADDRESS_OFFSET, sizeof(am335x_mac_addr));
1527 if (ret != sizeof(am335x_mac_addr)) {
1528 pr_warning("AM335X: EVM Config read fail: %d\n", ret);
1529 return;
1530 }
1532 /* Fillup global mac id */
1533 am33xx_cpsw_macidfillup(&am335x_mac_addr[0][0],
1534 &am335x_mac_addr[1][0]);
1536 /* get board specific data */
1537 ret = mem_acc->read(mem_acc, (char *)&config, 0, sizeof(config));
1538 if (ret != sizeof(config)) {
1539 pr_warning("AM335X EVM config read fail, read %d bytes\n", ret);
1540 return;
1541 }
1543 if (config.header != AM335X_EEPROM_HEADER) {
1544 pr_warning("AM335X: wrong header 0x%x, expected 0x%x\n",
1545 config.header, AM335X_EEPROM_HEADER);
1546 goto out;
1547 }
1549 if (strncmp("A335", config.name, 4)) {
1550 pr_err("Board %s doesn't look like an AM335x board\n",
1551 config.name);
1552 goto out;
1553 }
1555 snprintf(tmp, sizeof(config.name) + 1, "%s", config.name);
1556 pr_info("Board name: %s\n", tmp);
1557 snprintf(tmp, sizeof(config.version) + 1, "%s", config.version);
1558 pr_info("Board version: %s\n", tmp);
1560 if (!strncmp("A335BONE", config.name, 8)) {
1561 daughter_brd_detected = false;
1562 if(!strncmp("00A1", config.version, 4) ||
1563 !strncmp("00A2", config.version, 4))
1564 setup_beaglebone_old();
1565 else
1566 setup_beaglebone();
1567 } else {
1568 /* only 6 characters of options string used for now */
1569 snprintf(tmp, 7, "%s", config.opt);
1570 pr_info("SKU: %s\n", tmp);
1572 if (!strncmp("SKU#00", config.opt, 6))
1573 setup_low_cost_evm();
1574 else if (!strncmp("SKU#01", config.opt, 6))
1575 setup_general_purpose_evm();
1576 else if (!strncmp("SKU#02", config.opt, 6))
1577 setup_ind_auto_motor_ctrl_evm();
1578 else if (!strncmp("SKU#03", config.opt, 6))
1579 setup_ip_phone_evm();
1580 else
1581 goto out;
1582 }
1583 /* Initialize cpsw after board detection is completed as board
1584 * information is required for configuring phy address and hence
1585 * should be call only after board detection
1586 */
1587 am33xx_cpsw_init(gigabit_enable);
1589 return;
1590 out:
1591 /*
1592 * If the EEPROM hasn't been programed or an incorrect header
1593 * or board name are read, assume this is an old beaglebone board
1594 * (< Rev A3)
1595 */
1596 pr_err("Could not detect any board, falling back to: "
1597 "Beaglebone (< Rev A3) with no daughter card connected\n");
1598 daughter_brd_detected = false;
1599 setup_beaglebone_old();
1601 /* Initialize cpsw after board detection is completed as board
1602 * information is required for configuring phy address and hence
1603 * should be call only after board detection
1604 */
1606 am33xx_cpsw_init(gigabit_enable);
1607 }
1609 static struct at24_platform_data am335x_daughter_board_eeprom_info = {
1610 .byte_len = (256*1024) / 8,
1611 .page_size = 64,
1612 .flags = AT24_FLAG_ADDR16,
1613 .setup = am335x_setup_daughter_board,
1614 .context = (void *)NULL,
1615 };
1617 static struct at24_platform_data am335x_baseboard_eeprom_info = {
1618 .byte_len = (256*1024) / 8,
1619 .page_size = 64,
1620 .flags = AT24_FLAG_ADDR16,
1621 .setup = am335x_evm_setup,
1622 .context = (void *)NULL,
1623 };
1625 /*
1626 * Daughter board Detection.
1627 * Every board has a ID memory (EEPROM) on board. We probe these devices at
1628 * machine init, starting from daughter board and ending with baseboard.
1629 * Assumptions :
1630 * 1. probe for i2c devices are called in the order they are included in
1631 * the below struct. Daughter boards eeprom are probed 1st. Baseboard
1632 * eeprom probe is called last.
1633 */
1634 static struct i2c_board_info __initdata am335x_i2c_boardinfo[] = {
1635 {
1636 /* Daughter Board EEPROM */
1637 I2C_BOARD_INFO("24c256", DAUG_BOARD_I2C_ADDR),
1638 .platform_data = &am335x_daughter_board_eeprom_info,
1639 },
1640 {
1641 /* Baseboard board EEPROM */
1642 I2C_BOARD_INFO("24c256", BASEBOARD_I2C_ADDR),
1643 .platform_data = &am335x_baseboard_eeprom_info,
1644 },
1645 {
1646 I2C_BOARD_INFO("cpld_reg", 0x35),
1647 },
1648 {
1649 I2C_BOARD_INFO("tlc59108", 0x40),
1650 },
1652 };
1654 static struct omap_musb_board_data musb_board_data = {
1655 .interface_type = MUSB_INTERFACE_ULPI,
1656 .mode = MUSB_OTG,
1657 .power = 500,
1658 .instances = 1,
1659 };
1661 static int cpld_reg_probe(struct i2c_client *client,
1662 const struct i2c_device_id *id)
1663 {
1664 cpld_client = client;
1665 return 0;
1666 }
1668 static int __devexit cpld_reg_remove(struct i2c_client *client)
1669 {
1670 cpld_client = NULL;
1671 return 0;
1672 }
1674 static const struct i2c_device_id cpld_reg_id[] = {
1675 { "cpld_reg", 0 },
1676 { }
1677 };
1679 static struct i2c_driver cpld_reg_driver = {
1680 .driver = {
1681 .name = "cpld_reg",
1682 },
1683 .probe = cpld_reg_probe,
1684 .remove = cpld_reg_remove,
1685 .id_table = cpld_reg_id,
1686 };
1688 static void evm_init_cpld(void)
1689 {
1690 i2c_add_driver(&cpld_reg_driver);
1691 }
1693 static void __init am335x_evm_i2c_init(void)
1694 {
1695 /* Initially assume Low Cost EVM Config */
1696 am335x_evm_id = LOW_COST_EVM;
1698 evm_init_cpld();
1700 omap_register_i2c_bus(1, 100, am335x_i2c_boardinfo,
1701 ARRAY_SIZE(am335x_i2c_boardinfo));
1702 }
1704 static struct resource am335x_rtc_resources[] = {
1705 {
1706 .start = AM33XX_RTC_BASE,
1707 .end = AM33XX_RTC_BASE + SZ_4K - 1,
1708 .flags = IORESOURCE_MEM,
1709 },
1710 { /* timer irq */
1711 .start = AM33XX_IRQ_RTC_TIMER,
1712 .end = AM33XX_IRQ_RTC_TIMER,
1713 .flags = IORESOURCE_IRQ,
1714 },
1715 { /* alarm irq */
1716 .start = AM33XX_IRQ_RTC_ALARM,
1717 .end = AM33XX_IRQ_RTC_ALARM,
1718 .flags = IORESOURCE_IRQ,
1719 },
1720 };
1722 static struct platform_device am335x_rtc_device = {
1723 .name = "omap_rtc",
1724 .id = -1,
1725 .num_resources = ARRAY_SIZE(am335x_rtc_resources),
1726 .resource = am335x_rtc_resources,
1727 };
1729 static int am335x_rtc_init(void)
1730 {
1731 void __iomem *base;
1732 struct clk *clk;
1734 clk = clk_get(NULL, "rtc_fck");
1735 if (IS_ERR(clk)) {
1736 pr_err("rtc : Failed to get RTC clock\n");
1737 return -1;
1738 }
1740 if (clk_enable(clk)) {
1741 pr_err("rtc: Clock Enable Failed\n");
1742 return -1;
1743 }
1745 base = ioremap(AM33XX_RTC_BASE, SZ_4K);
1747 if (WARN_ON(!base))
1748 return -ENOMEM;
1750 /* Unlock the rtc's registers */
1751 __raw_writel(0x83e70b13, base + 0x6c);
1752 __raw_writel(0x95a4f1e0, base + 0x70);
1754 /*
1755 * Enable the 32K OSc
1756 * TODO: Need a better way to handle this
1757 * Since we want the clock to be running before mmc init
1758 * we need to do it before the rtc probe happens
1759 */
1760 __raw_writel(0x48, base + 0x54);
1762 iounmap(base);
1764 return platform_device_register(&am335x_rtc_device);
1765 }
1767 /* Enable clkout2 */
1768 static struct pinmux_config clkout2_pin_mux[] = {
1769 {"xdma_event_intr1.clkout2", OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT},
1770 {NULL, 0},
1771 };
1773 static void __init clkout2_enable(void)
1774 {
1775 struct clk *ck_32;
1777 ck_32 = clk_get(NULL, "clkout2_ck");
1778 if (IS_ERR(ck_32)) {
1779 pr_err("Cannot clk_get ck_32\n");
1780 return;
1781 }
1783 clk_enable(ck_32);
1785 setup_pin_mux(clkout2_pin_mux);
1786 }
1788 static void __init am335x_evm_init(void)
1789 {
1790 am33xx_mux_init(board_mux);
1791 omap_serial_init();
1792 am335x_rtc_init();
1793 clkout2_enable();
1794 am335x_evm_i2c_init();
1795 omap_sdrc_init(NULL, NULL);
1796 usb_musb_init(&musb_board_data);
1797 omap_board_config = am335x_evm_config;
1798 omap_board_config_size = ARRAY_SIZE(am335x_evm_config);
1799 }
1801 static void __init am335x_evm_map_io(void)
1802 {
1803 omap2_set_globals_am33xx();
1804 omapam33xx_map_common_io();
1805 }
1807 MACHINE_START(AM335XEVM, "am335xevm")
1808 /* Maintainer: Texas Instruments */
1809 .atag_offset = 0x100,
1810 .map_io = am335x_evm_map_io,
1811 .init_early = am33xx_init_early,
1812 .init_irq = ti81xx_init_irq,
1813 .handle_irq = omap3_intc_handle_irq,
1814 .timer = &omap3_am33xx_timer,
1815 .init_machine = am335x_evm_init,
1816 MACHINE_END
1818 MACHINE_START(AM335XIAEVM, "am335xiaevm")
1819 /* Maintainer: Texas Instruments */
1820 .atag_offset = 0x100,
1821 .map_io = am335x_evm_map_io,
1822 .init_irq = ti81xx_init_irq,
1823 .init_early = am33xx_init_early,
1824 .timer = &omap3_am33xx_timer,
1825 .init_machine = am335x_evm_init,
1826 MACHINE_END