]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-am335xevm.c
f8b93e0d2387fa0003342efde4f01497466b91d1
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-am335xevm.c
1 /*
2  * Code for AM335X EVM.
3  *
4  * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation version 2.
9  *
10  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11  * kind, whether express or implied; without even the implied warranty
12  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/i2c.h>
18 #include <linux/module.h>
19 #include <linux/i2c/at24.h>
20 #include <linux/phy.h>
21 #include <linux/gpio.h>
22 #include <linux/spi/spi.h>
23 #include <linux/spi/flash.h>
24 #include <linux/gpio_keys.h>
25 #include <linux/input.h>
26 #include <linux/input/matrix_keypad.h>
27 #include <linux/mtd/mtd.h>
28 #include <linux/mtd/nand.h>
29 #include <linux/mtd/partitions.h>
30 #include <linux/platform_device.h>
31 #include <linux/clk.h>
32 #include <linux/err.h>
33 #include <linux/wl12xx.h>
34 #include <linux/ethtool.h>
36 /* LCD controller is similar to DA850 */
37 #include <video/da8xx-fb.h>
39 #include <mach/hardware.h>
40 #include <mach/board-am335xevm.h>
42 #include <asm/mach-types.h>
43 #include <asm/mach/arch.h>
44 #include <asm/mach/map.h>
45 #include <asm/hardware/asp.h>
47 #include <plat/irqs.h>
48 #include <plat/board.h>
49 #include <plat/common.h>
50 #include <plat/lcdc.h>
51 #include <plat/usb.h>
52 #include <plat/mmc.h>
54 #include "board-flash.h"
55 #include "cpuidle33xx.h"
56 #include "mux.h"
57 #include "devices.h"
58 #include "hsmmc.h"
60 /* Convert GPIO signal to GPIO pin number */
61 #define GPIO_TO_PIN(bank, gpio) (32 * (bank) + (gpio))
63 /* TLK PHY IDs */
64 #define TLK110_PHY_ID           0x2000A201
65 #define TLK110_PHY_MASK         0xfffffff0
67 /* BBB PHY IDs */
68 #define BBB_PHY_ID              0x7c0f1
69 #define BBB_PHY_MASK            0xfffffffe
71 /* TLK110 PHY register offsets */
72 #define TLK110_COARSEGAIN_REG   0x00A3
73 #define TLK110_LPFHPF_REG       0x00AC
74 #define TLK110_SPAREANALOG_REG  0x00B9
75 #define TLK110_VRCR_REG         0x00D0
76 #define TLK110_SETFFE_REG       0x0107
77 #define TLK110_FTSP_REG         0x0154
78 #define TLK110_ALFATPIDL_REG    0x002A
79 #define TLK110_PSCOEF21_REG     0x0096
80 #define TLK110_PSCOEF3_REG      0x0097
81 #define TLK110_ALFAFACTOR1_REG  0x002C
82 #define TLK110_ALFAFACTOR2_REG  0x0023
83 #define TLK110_CFGPS_REG        0x0095
84 #define TLK110_FTSPTXGAIN_REG   0x0150
85 #define TLK110_SWSCR3_REG       0x000B
86 #define TLK110_SCFALLBACK_REG   0x0040
87 #define TLK110_PHYRCR_REG       0x001F
89 /* TLK110 register writes values */
90 #define TLK110_COARSEGAIN_VAL   0x0000
91 #define TLK110_LPFHPF_VAL       0x8000
92 #define TLK110_SPANALOG_VAL     0x0000
93 #define TLK110_VRCR_VAL         0x0008
94 #define TLK110_SETFFE_VAL       0x0605
95 #define TLK110_FTSP_VAL         0x0255
96 #define TLK110_ALFATPIDL_VAL    0x7998
97 #define TLK110_PSCOEF21_VAL     0x3A20
98 #define TLK110_PSCOEF3_VAL      0x003F
99 #define TLK110_ALFACTOR1_VAL    0xFF80
100 #define TLK110_ALFACTOR2_VAL    0x021C
101 #define TLK110_CFGPS_VAL        0x0000
102 #define TLK110_FTSPTXGAIN_VAL   0x6A88
103 #define TLK110_SWSCR3_VAL       0x0000
104 #define TLK110_SCFALLBACK_VAL   0xC11D
105 #define TLK110_PHYRCR_VAL       0x4000
107 #if defined(CONFIG_TLK110_WORKAROUND) || \
108                 defined(CONFIG_TLK110_WORKAROUND_MODULE)
109 #define am335x_tlk110_phy_init()\
110         do {    \
111                 phy_register_fixup_for_uid(TLK110_PHY_ID,\
112                                         TLK110_PHY_MASK,\
113                                         am335x_tlk110_phy_fixup);\
114         } while (0);
115 #else
116 #define am335x_tlk110_phy_init() do { } while (0);
117 #endif
119 static const struct display_panel disp_panel = {
120         WVGA,
121         32,
122         32,
123         COLOR_ACTIVE,
124 };
126 static struct lcd_ctrl_config lcd_cfg = {
127         &disp_panel,
128         .ac_bias                = 255,
129         .ac_bias_intrpt         = 0,
130         .dma_burst_sz           = 16,
131         .bpp                    = 32,
132         .fdd                    = 0x80,
133         .tft_alt_mode           = 0,
134         .stn_565_mode           = 0,
135         .mono_8bit_mode         = 0,
136         .invert_line_clock      = 1,
137         .invert_frm_clock       = 1,
138         .sync_edge              = 0,
139         .sync_ctrl              = 1,
140         .raster_order           = 0,
141 };
143 static void am335x_gpio_bl_ctrl(int val);
145 struct da8xx_lcdc_platform_data TFC_S9700RTWV35TR_01B_pdata = {
146         .manu_name              = "ThreeFive",
147         .controller_data        = &lcd_cfg,
148         .type                   = "TFC_S9700RTWV35TR_01B",
149         .panel_power_ctrl       = am335x_gpio_bl_ctrl,
150 };
152 #include "common.h"
154 /* TSc controller */
155 #include <linux/input/ti_tscadc.h>
156 #include <linux/lis3lv02d.h>
158 static struct resource tsc_resources[]  = {
159         [0] = {
160                 .start  = AM33XX_TSC_BASE,
161                 .end    = AM33XX_TSC_BASE + SZ_8K - 1,
162                 .flags  = IORESOURCE_MEM,
163         },
164         [1] = {
165                 .start  = AM33XX_IRQ_ADC_GEN,
166                 .end    = AM33XX_IRQ_ADC_GEN,
167                 .flags  = IORESOURCE_IRQ,
168         },
169 };
171 static struct tsc_data am335x_touchscreen_data  = {
172         .wires  = 4,
173         .x_plate_resistance = 200,
174 };
176 static struct platform_device tsc_device = {
177         .name   = "tsc",
178         .id     = -1,
179         .dev    = {
180                         .platform_data  = &am335x_touchscreen_data,
181         },
182         .num_resources  = ARRAY_SIZE(tsc_resources),
183         .resource       = tsc_resources,
184 };
186 static u8 am335x_iis_serializer_direction1[] = {
187         INACTIVE_MODE,  INACTIVE_MODE,  TX_MODE,        RX_MODE,
188         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
189         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
190         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
191 };
193 static struct snd_platform_data am335x_evm_snd_data1 = {
194         .tx_dma_offset  = 0x46400000,   /* McASP1 */
195         .rx_dma_offset  = 0x46400000,
196         .op_mode        = DAVINCI_MCASP_IIS_MODE,
197         .num_serializer = ARRAY_SIZE(am335x_iis_serializer_direction1),
198         .tdm_slots      = 2,
199         .serial_dir     = am335x_iis_serializer_direction1,
200         .asp_chan_q     = EVENTQ_2,
201         .version        = MCASP_VERSION_3,
202         .txnumevt       = 1,
203         .rxnumevt       = 1,
204 };
206 static struct omap2_hsmmc_info am335x_mmc[] __initdata = {
207         {
208                 .mmc            = 1,
209                 .caps           = MMC_CAP_4_BIT_DATA,
210                 .gpio_cd        = GPIO_TO_PIN(0, 6),
211                 .gpio_wp        = GPIO_TO_PIN(3, 18),
212                 .ocr_mask       = MMC_VDD_32_33 | MMC_VDD_33_34, /* 3V3 */
213         },
214         {
215                 .mmc            = 0,    /* will be set at runtime */
216         },
217         {
218                 .mmc            = 0,    /* will be set at runtime */
219         },
220         {}      /* Terminator */
221 };
224 #ifdef CONFIG_OMAP_MUX
225 static struct omap_board_mux board_mux[] __initdata = {
226         AM33XX_MUX(I2C0_SDA, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
227                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
228         AM33XX_MUX(I2C0_SCL, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
229                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
230         { .reg_offset = OMAP_MUX_TERMINATOR },
231 };
232 #else
233 #define board_mux       NULL
234 #endif
236 /* module pin mux structure */
237 struct pinmux_config {
238         const char *string_name; /* signal name format */
239         int val; /* Options for the mux register value */
240 };
242 struct evm_dev_cfg {
243         void (*device_init)(int evm_id, int profile);
245 /*
246 * If the device is required on both baseboard & daughter board (ex i2c),
247 * specify DEV_ON_BASEBOARD
248 */
249 #define DEV_ON_BASEBOARD        0
250 #define DEV_ON_DGHTR_BRD        1
251         u32 device_on;
253         u32 profile;    /* Profiles (0-7) in which the module is present */
254 };
256 /* AM335X - CPLD Register Offsets */
257 #define CPLD_DEVICE_HDR 0x00 /* CPLD Header */
258 #define CPLD_DEVICE_ID  0x04 /* CPLD identification */
259 #define CPLD_DEVICE_REV 0x0C /* Revision of the CPLD code */
260 #define CPLD_CFG_REG    0x10 /* Configuration Register */
262 static struct i2c_client *cpld_client;
263 static u32 am335x_evm_id;
264 static struct omap_board_config_kernel am335x_evm_config[] __initdata = {
265 };
267 /*
268 * EVM Config held in On-Board eeprom device.
270 * Header Format
272 *  Name                 Size    Contents
273 *                       (Bytes)
274 *-------------------------------------------------------------
275 *  Header               4       0xAA, 0x55, 0x33, 0xEE
277 *  Board Name           8       Name for board in ASCII.
278 *                               example "A33515BB" = "AM335X
279                                 Low Cost EVM board"
281 *  Version              4       Hardware version code for board in
282 *                               in ASCII. "1.0A" = rev.01.0A
284 *  Serial Number        12      Serial number of the board. This is a 12
285 *                               character string which is WWYY4P16nnnn, where
286 *                               WW = 2 digit week of the year of production
287 *                               YY = 2 digit year of production
288 *                               nnnn = incrementing board number
290 *  Configuration option 32      Codes(TBD) to show the configuration
291 *                               setup on this board.
293 *  Available            32720   Available space for other non-volatile
294 *                               data.
295 */
296 struct am335x_evm_eeprom_config {
297         u32     header;
298         u8      name[8];
299         char    version[4];
300         u8      serial[12];
301         u8      opt[32];
302 };
304 static struct am335x_evm_eeprom_config config;
305 static bool daughter_brd_detected;
307 #define GP_EVM_REV_IS_1_0               0x1
308 #define GP_EVM_REV_IS_1_1A              0x2
309 #define GP_EVM_REV_IS_UNKNOWN           0xFF
310 static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN;
311 unsigned int gigabit_enable = 1;
313 #define EEPROM_MAC_ADDRESS_OFFSET       60 /* 4+8+4+12+32 */
314 #define EEPROM_NO_OF_MAC_ADDR           3
315 static char am335x_mac_addr[EEPROM_NO_OF_MAC_ADDR][ETH_ALEN];
317 #define AM335X_EEPROM_HEADER            0xEE3355AA
319 /* current profile if exists else PROFILE_0 on error */
320 static u32 am335x_get_profile_selection(void)
322         int val = 0;
324         if (!cpld_client)
325                 /* error checking is not done in func's calling this routine.
326                 so return profile 0 on error */
327                 return 0;
329         val = i2c_smbus_read_word_data(cpld_client, CPLD_CFG_REG);
330         if (val < 0)
331                 return 0;       /* default to Profile 0 on Error */
332         else
333                 return val & 0x7;
336 /* Module pin mux for LCDC */
337 static struct pinmux_config lcdc_pin_mux[] = {
338         {"lcd_data0.lcd_data0",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
339                                                        | AM33XX_PULL_DISA},
340         {"lcd_data1.lcd_data1",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
341                                                        | AM33XX_PULL_DISA},
342         {"lcd_data2.lcd_data2",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
343                                                        | AM33XX_PULL_DISA},
344         {"lcd_data3.lcd_data3",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
345                                                        | AM33XX_PULL_DISA},
346         {"lcd_data4.lcd_data4",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
347                                                        | AM33XX_PULL_DISA},
348         {"lcd_data5.lcd_data5",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
349                                                        | AM33XX_PULL_DISA},
350         {"lcd_data6.lcd_data6",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
351                                                        | AM33XX_PULL_DISA},
352         {"lcd_data7.lcd_data7",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
353                                                        | AM33XX_PULL_DISA},
354         {"lcd_data8.lcd_data8",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
355                                                        | AM33XX_PULL_DISA},
356         {"lcd_data9.lcd_data9",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
357                                                        | AM33XX_PULL_DISA},
358         {"lcd_data10.lcd_data10",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
359                                                        | AM33XX_PULL_DISA},
360         {"lcd_data11.lcd_data11",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
361                                                        | AM33XX_PULL_DISA},
362         {"lcd_data12.lcd_data12",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
363                                                        | AM33XX_PULL_DISA},
364         {"lcd_data13.lcd_data13",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
365                                                        | AM33XX_PULL_DISA},
366         {"lcd_data14.lcd_data14",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
367                                                        | AM33XX_PULL_DISA},
368         {"lcd_data15.lcd_data15",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
369                                                        | AM33XX_PULL_DISA},
370         {"gpmc_ad8.lcd_data16",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
371         {"gpmc_ad9.lcd_data17",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
372         {"gpmc_ad10.lcd_data18",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
373         {"gpmc_ad11.lcd_data19",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
374         {"gpmc_ad12.lcd_data20",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
375         {"gpmc_ad13.lcd_data21",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
376         {"gpmc_ad14.lcd_data22",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
377         {"gpmc_ad15.lcd_data23",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
378         {"lcd_vsync.lcd_vsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
379         {"lcd_hsync.lcd_hsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
380         {"lcd_pclk.lcd_pclk",           OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
381         {"lcd_ac_bias_en.lcd_ac_bias_en", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
382         {NULL, 0},
383 };
385 static struct pinmux_config tsc_pin_mux[] = {
386         {"ain0.ain0",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
387         {"ain1.ain1",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
388         {"ain2.ain2",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
389         {"ain3.ain3",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
390         {"vrefp.vrefp",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
391         {"vrefn.vrefn",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
392         {NULL, 0},
393 };
395 /* Pin mux for nand flash module */
396 static struct pinmux_config nand_pin_mux[] = {
397         {"gpmc_ad0.gpmc_ad0",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
398         {"gpmc_ad1.gpmc_ad1",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
399         {"gpmc_ad2.gpmc_ad2",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
400         {"gpmc_ad3.gpmc_ad3",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
401         {"gpmc_ad4.gpmc_ad4",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
402         {"gpmc_ad5.gpmc_ad5",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
403         {"gpmc_ad6.gpmc_ad6",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
404         {"gpmc_ad7.gpmc_ad7",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
405         {"gpmc_wait0.gpmc_wait0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
406         {"gpmc_wpn.gpmc_wpn",     OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
407         {"gpmc_csn0.gpmc_csn0",   OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
408         {"gpmc_advn_ale.gpmc_advn_ale",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
409         {"gpmc_oen_ren.gpmc_oen_ren",    OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
410         {"gpmc_wen.gpmc_wen",     OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
411         {"gpmc_ben0_cle.gpmc_ben0_cle",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
412         {NULL, 0},
413 };
415 /* Module pin mux for SPI fash */
416 static struct pinmux_config spi0_pin_mux[] = {
417         {"spi0_sclk.spi0_sclk", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
418                                                         | AM33XX_INPUT_EN},
419         {"spi0_d0.spi0_d0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
420                                                         | AM33XX_INPUT_EN},
421         {"spi0_d1.spi0_d1", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
422                                                         | AM33XX_INPUT_EN},
423         {"spi0_cs0.spi0_cs0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
424                                                         | AM33XX_INPUT_EN},
425         {NULL, 0},
426 };
428 /* Module pin mux for SPI flash */
429 static struct pinmux_config spi1_pin_mux[] = {
430         {"mcasp0_aclkx.spi1_sclk", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
431                 | AM33XX_INPUT_EN},
432         {"mcasp0_fsx.spi1_d0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
433                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
434         {"mcasp0_axr0.spi1_d1", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
435                 | AM33XX_INPUT_EN},
436         {"mcasp0_ahclkr.spi1_cs0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
437                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
438         {NULL, 0},
439 };
441 /* Module pin mux for rgmii1 */
442 static struct pinmux_config rgmii1_pin_mux[] = {
443         {"mii1_txen.rgmii1_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
444         {"mii1_rxdv.rgmii1_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
445         {"mii1_txd3.rgmii1_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
446         {"mii1_txd2.rgmii1_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
447         {"mii1_txd1.rgmii1_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
448         {"mii1_txd0.rgmii1_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
449         {"mii1_txclk.rgmii1_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
450         {"mii1_rxclk.rgmii1_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
451         {"mii1_rxd3.rgmii1_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
452         {"mii1_rxd2.rgmii1_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
453         {"mii1_rxd1.rgmii1_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
454         {"mii1_rxd0.rgmii1_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
455         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
456         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
457         {NULL, 0},
458 };
460 /* Module pin mux for rgmii2 */
461 static struct pinmux_config rgmii2_pin_mux[] = {
462         {"gpmc_a0.rgmii2_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
463         {"gpmc_a1.rgmii2_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
464         {"gpmc_a2.rgmii2_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
465         {"gpmc_a3.rgmii2_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
466         {"gpmc_a4.rgmii2_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
467         {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
468         {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
469         {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
470         {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
471         {"gpmc_a9.rgmii2_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
472         {"gpmc_a10.rgmii2_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
473         {"gpmc_a11.rgmii2_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
474         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
475         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
476         {NULL, 0},
477 };
479 /* Module pin mux for mii1 */
480 static struct pinmux_config mii1_pin_mux[] = {
481         {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
482         {"mii1_txen.mii1_txen", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
483         {"mii1_rxdv.mii1_rxdv", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
484         {"mii1_txd3.mii1_txd3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
485         {"mii1_txd2.mii1_txd2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
486         {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
487         {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
488         {"mii1_txclk.mii1_txclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
489         {"mii1_rxclk.mii1_rxclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
490         {"mii1_rxd3.mii1_rxd3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
491         {"mii1_rxd2.mii1_rxd2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
492         {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
493         {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
494         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
495         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
496         {NULL, 0},
497 };
499 /* Module pin mux for rmii1 */
500 static struct pinmux_config rmii1_pin_mux[] = {
501         {"mii1_crs.rmii1_crs_dv", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
502         {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
503         {"mii1_txen.mii1_txen", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
504         {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
505         {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
506         {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
507         {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
508         {"rmii1_refclk.rmii1_refclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
509         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
510         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
511         {NULL, 0},
512 };
514 static struct pinmux_config i2c1_pin_mux[] = {
515         {"spi0_d1.i2c1_sda",    OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
516                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
517         {"spi0_cs0.i2c1_scl",   OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
518                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
519         {NULL, 0},
520 };
522 /* Module pin mux for mcasp1 */
523 static struct pinmux_config mcasp1_pin_mux[] = {
524         {"mii1_crs.mcasp1_aclkx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
525         {"mii1_rxerr.mcasp1_fsx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
526         {"mii1_col.mcasp1_axr2", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
527         {"rmii1_refclk.mcasp1_axr3", OMAP_MUX_MODE4 |
528                                                 AM33XX_PIN_INPUT_PULLDOWN},
529         {NULL, 0},
530 };
533 /* Module pin mux for mmc0 */
534 static struct pinmux_config mmc0_pin_mux[] = {
535         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
536         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
537         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
538         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
539         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
540         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
541         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
542         {"spi0_cs1.mmc0_sdcd",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
543         {NULL, 0},
544 };
546 static struct pinmux_config mmc0_no_cd_pin_mux[] = {
547         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
548         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
549         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
550         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
551         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
552         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
553         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
554         {NULL, 0},
555 };
557 /* Module pin mux for mmc1 */
558 static struct pinmux_config mmc1_pin_mux[] = {
559         {"gpmc_ad7.mmc1_dat7",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
560         {"gpmc_ad6.mmc1_dat6",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
561         {"gpmc_ad5.mmc1_dat5",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
562         {"gpmc_ad4.mmc1_dat4",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
563         {"gpmc_ad3.mmc1_dat3",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
564         {"gpmc_ad2.mmc1_dat2",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
565         {"gpmc_ad1.mmc1_dat1",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
566         {"gpmc_ad0.mmc1_dat0",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
567         {"gpmc_csn1.mmc1_clk",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
568         {"gpmc_csn2.mmc1_cmd",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
569         {"gpmc_csn0.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
570         {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
571         {NULL, 0},
572 };
574 /* Module pin mux for uart3 */
575 static struct pinmux_config uart3_pin_mux[] = {
576         {"spi0_cs1.uart3_rxd", AM33XX_PIN_INPUT_PULLUP},
577         {"ecap0_in_pwm0_out.uart3_txd", AM33XX_PULL_ENBL},
578         {NULL, 0},
579 };
581 static struct pinmux_config d_can_gp_pin_mux[] = {
582         {"uart0_ctsn.d_can1_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
583         {"uart0_rtsn.d_can1_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
584         {NULL, 0},
585 };
587 static struct pinmux_config d_can_ia_pin_mux[] = {
588         {"uart0_rxd.d_can0_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
589         {"uart0_txd.d_can0_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
590         {NULL, 0},
591 };
593 /* Module pin mux for uart2 */
594 static struct pinmux_config uart2_pin_mux[] = {
595         {"spi0_sclk.uart2_rxd", OMAP_MUX_MODE1 | AM33XX_SLEWCTRL_SLOW |
596                                                 AM33XX_PIN_INPUT_PULLUP},
597         {"spi0_d0.uart2_txd", OMAP_MUX_MODE1 | AM33XX_PULL_UP |
598                                                 AM33XX_PULL_DISA |
599                                                 AM33XX_SLEWCTRL_SLOW},
600         {NULL, 0},
601 };
604 /*
605 * @pin_mux - single module pin-mux structure which defines pin-mux
606 *                       details for all its pins.
607 */
608 static void setup_pin_mux(struct pinmux_config *pin_mux)
610         int i;
612         for (i = 0; pin_mux->string_name != NULL; pin_mux++)
613                 omap_mux_init_signal(pin_mux->string_name, pin_mux->val);
617 /* Matrix GPIO Keypad Support for profile-0 only: TODO */
619 /* pinmux for keypad device */
620 static struct pinmux_config matrix_keypad_pin_mux[] = {
621         {"gpmc_a5.gpio1_21",  OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
622         {"gpmc_a6.gpio1_22",  OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
623         {"gpmc_a9.gpio1_25",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
624         {"gpmc_a10.gpio1_26", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
625         {"gpmc_a11.gpio1_27", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
626         {NULL, 0},
627 };
629 /* Keys mapping */
630 static const uint32_t am335x_evm_matrix_keys[] = {
631         KEY(0, 0, KEY_MENU),
632         KEY(1, 0, KEY_BACK),
633         KEY(2, 0, KEY_LEFT),
635         KEY(0, 1, KEY_RIGHT),
636         KEY(1, 1, KEY_ENTER),
637         KEY(2, 1, KEY_DOWN),
638 };
640 const struct matrix_keymap_data am335x_evm_keymap_data = {
641         .keymap      = am335x_evm_matrix_keys,
642         .keymap_size = ARRAY_SIZE(am335x_evm_matrix_keys),
643 };
645 static const unsigned int am335x_evm_keypad_row_gpios[] = {
646         GPIO_TO_PIN(1, 25), GPIO_TO_PIN(1, 26), GPIO_TO_PIN(1, 27)
647 };
649 static const unsigned int am335x_evm_keypad_col_gpios[] = {
650         GPIO_TO_PIN(1, 21), GPIO_TO_PIN(1, 22)
651 };
653 static struct matrix_keypad_platform_data am335x_evm_keypad_platform_data = {
654         .keymap_data       = &am335x_evm_keymap_data,
655         .row_gpios         = am335x_evm_keypad_row_gpios,
656         .num_row_gpios     = ARRAY_SIZE(am335x_evm_keypad_row_gpios),
657         .col_gpios         = am335x_evm_keypad_col_gpios,
658         .num_col_gpios     = ARRAY_SIZE(am335x_evm_keypad_col_gpios),
659         .active_low        = false,
660         .debounce_ms       = 5,
661         .col_scan_delay_us = 2,
662 };
664 static struct platform_device am335x_evm_keyboard = {
665         .name  = "matrix-keypad",
666         .id    = -1,
667         .dev   = {
668                 .platform_data = &am335x_evm_keypad_platform_data,
669         },
670 };
672 static void matrix_keypad_init(int evm_id, int profile)
674         int err;
676         setup_pin_mux(matrix_keypad_pin_mux);
677         err = platform_device_register(&am335x_evm_keyboard);
678         if (err) {
679                 pr_err("failed to register matrix keypad (2x3) device\n");
680         }
684 /* pinmux for keypad device */
685 static struct pinmux_config volume_keys_pin_mux[] = {
686         {"spi0_sclk.gpio0_2",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
687         {"spi0_d0.gpio0_3",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
688         {NULL, 0},
689 };
691 /* Configure GPIOs for Volume Keys */
692 static struct gpio_keys_button am335x_evm_volume_gpio_buttons[] = {
693         {
694                 .code                   = KEY_VOLUMEUP,
695                 .gpio                   = GPIO_TO_PIN(0, 2),
696                 .active_low             = true,
697                 .desc                   = "volume-up",
698                 .type                   = EV_KEY,
699                 .wakeup                 = 1,
700         },
701         {
702                 .code                   = KEY_VOLUMEDOWN,
703                 .gpio                   = GPIO_TO_PIN(0, 3),
704                 .active_low             = true,
705                 .desc                   = "volume-down",
706                 .type                   = EV_KEY,
707                 .wakeup                 = 1,
708         },
709 };
711 static struct gpio_keys_platform_data am335x_evm_volume_gpio_key_info = {
712         .buttons        = am335x_evm_volume_gpio_buttons,
713         .nbuttons       = ARRAY_SIZE(am335x_evm_volume_gpio_buttons),
714 };
716 static struct platform_device am335x_evm_volume_keys = {
717         .name   = "gpio-keys",
718         .id     = -1,
719         .dev    = {
720                 .platform_data  = &am335x_evm_volume_gpio_key_info,
721         },
722 };
724 static void volume_keys_init(int evm_id, int profile)
726         int err;
728         setup_pin_mux(volume_keys_pin_mux);
729         err = platform_device_register(&am335x_evm_volume_keys);
730         if (err)
731                 pr_err("failed to register matrix keypad (2x3) device\n");
734 /*
735 * @evm_id - evm id which needs to be configured
736 * @dev_cfg - single evm structure which includes
737 *                               all module inits, pin-mux defines
738 * @profile - if present, else PROFILE_NONE
739 * @dghtr_brd_flg - Whether Daughter board is present or not
740 */
741 static void _configure_device(int evm_id, struct evm_dev_cfg *dev_cfg,
742         int profile)
744         int i;
746         /*
747         * Only General Purpose & Industrial Auto Motro Control
748         * EVM has profiles. So check if this evm has profile.
749         * If not, ignore the profile comparison
750         */
752         /*
753         * If the device is on baseboard, directly configure it. Else (device on
754         * Daughter board), check if the daughter card is detected.
755         */
756         if (profile == PROFILE_NONE) {
757                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
758                         if (dev_cfg->device_on == DEV_ON_BASEBOARD)
759                                 dev_cfg->device_init(evm_id, profile);
760                         else if (daughter_brd_detected == true)
761                                 dev_cfg->device_init(evm_id, profile);
762                 }
763         } else {
764                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
765                         if (dev_cfg->profile & profile) {
766                                 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
767                                         dev_cfg->device_init(evm_id, profile);
768                                 else if (daughter_brd_detected == true)
769                                         dev_cfg->device_init(evm_id, profile);
770                         }
771                 }
772         }
775 #define AM335X_LCD_BL_PIN       GPIO_TO_PIN(0, 7)
777 /* pinmux for usb0 drvvbus */
778 static struct pinmux_config usb0_pin_mux[] = {
779         {"usb0_drvvbus.usb0_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
780         {NULL, 0},
781 };
783 /* pinmux for usb1 drvvbus */
784 static struct pinmux_config usb1_pin_mux[] = {
785         {"usb1_drvvbus.usb1_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
786         {NULL, 0},
787 };
789 /* pinmux for profibus */
790 static struct pinmux_config profibus_pin_mux[] = {
791         {"uart1_rxd.pr1_uart0_rxd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_INPUT},
792         {"uart1_txd.pr1_uart0_txd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
793         {"mcasp0_fsr.pr1_pru0_pru_r30_5", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
794         {NULL, 0},
795 };
797 /* Module pin mux for eCAP0 */
798 static struct pinmux_config ecap0_pin_mux[] = {
799         {"ecap0_in_pwm0_out.gpio0_7", AM33XX_PIN_OUTPUT},
800         {NULL, 0},
801 };
803 static int backlight_enable;
805 #define AM335XEVM_WLAN_PMENA_GPIO       GPIO_TO_PIN(1, 30)
806 #define AM335XEVM_WLAN_IRQ_GPIO         GPIO_TO_PIN(3, 17)
808 struct wl12xx_platform_data am335xevm_wlan_data = {
809         .irq = OMAP_GPIO_IRQ(AM335XEVM_WLAN_IRQ_GPIO),
810         .board_ref_clock = WL12XX_REFCLOCK_38_XTAL, /* 38.4Mhz */
811 };
813 /* Module pin mux for wlan and bluetooth */
814 static struct pinmux_config mmc2_wl12xx_pin_mux[] = {
815         {"gpmc_a1.mmc2_dat0", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
816         {"gpmc_a2.mmc2_dat1", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
817         {"gpmc_a3.mmc2_dat2", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
818         {"gpmc_ben1.mmc2_dat3", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
819         {"gpmc_csn3.mmc2_cmd", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
820         {"gpmc_clk.mmc2_clk", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
821         {NULL, 0},
822 };
824 static struct pinmux_config uart1_wl12xx_pin_mux[] = {
825         {"uart1_ctsn.uart1_ctsn", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
826         {"uart1_rtsn.uart1_rtsn", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT},
827         {"uart1_rxd.uart1_rxd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
828         {"uart1_txd.uart1_txd", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL},
829         {NULL, 0},
830 };
832 static struct pinmux_config wl12xx_pin_mux_evm_rev1_1a[] = {
833         {"gpmc_a0.gpio1_16", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
834         {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
835         {"mcasp0_ahclkx.gpio3_21", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
836         {NULL, 0},
837  };
839 static struct pinmux_config wl12xx_pin_mux_evm_rev1_0[] = {
840         {"gpmc_csn1.gpio1_30", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
841         {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
842         {"gpmc_csn2.gpio1_31", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
843         {NULL, 0},
844  };
846 static void enable_ecap0(int evm_id, int profile)
848         backlight_enable = true;
851 static void am335x_gpio_bl_ctrl(int val)
853         /* lcd backlight */
854         gpio_set_value(AM335X_LCD_BL_PIN, val);
857 static int __init ecap0_init(void)
859         int status = 0;
861         if (backlight_enable) {
862                 setup_pin_mux(ecap0_pin_mux);
864                 status = gpio_request(AM335X_LCD_BL_PIN, "lcd bl\n");
865                 if (status < 0)
866                         pr_warn("Failed to request gpio for LCD backlight\n");
868                 gpio_direction_output(AM335X_LCD_BL_PIN, 1);
869         }
870         return status;
872 late_initcall(ecap0_init);
874 static int __init conf_disp_pll(int rate)
876         struct clk *disp_pll;
877         int ret = -EINVAL;
879         disp_pll = clk_get(NULL, "dpll_disp_ck");
880         if (IS_ERR(disp_pll)) {
881                 pr_err("Cannot clk_get disp_pll\n");
882                 goto out;
883         }
885         ret = clk_set_rate(disp_pll, rate);
886         clk_put(disp_pll);
887 out:
888         return ret;
891 static void lcdc_init(int evm_id, int profile)
894         setup_pin_mux(lcdc_pin_mux);
896         if (conf_disp_pll(300000000)) {
897                 pr_info("Failed configure display PLL, not attempting to"
898                                 "register LCDC\n");
899                 return;
900         }
902         if (am33xx_register_lcdc(&TFC_S9700RTWV35TR_01B_pdata))
903                 pr_info("Failed to register LCDC device\n");
904         return;
907 static void tsc_init(int evm_id, int profile)
909         int err;
911         if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
912                 am335x_touchscreen_data.analog_input = 1;
913                 pr_info("TSC connected to beta GP EVM\n");
914         } else {
915                 am335x_touchscreen_data.analog_input = 0;
916                 pr_info("TSC connected to alpha GP EVM\n");
917         }
918         setup_pin_mux(tsc_pin_mux);
919         err = platform_device_register(&tsc_device);
920         if (err)
921                 pr_err("failed to register touchscreen device\n");
924 static void rgmii1_init(int evm_id, int profile)
926         setup_pin_mux(rgmii1_pin_mux);
927         return;
930 static void rgmii2_init(int evm_id, int profile)
932         setup_pin_mux(rgmii2_pin_mux);
933         return;
936 static void mii1_init(int evm_id, int profile)
938         setup_pin_mux(mii1_pin_mux);
939         return;
942 static void rmii1_init(int evm_id, int profile)
944         setup_pin_mux(rmii1_pin_mux);
945         return;
948 static void usb0_init(int evm_id, int profile)
950         setup_pin_mux(usb0_pin_mux);
951         return;
954 static void usb1_init(int evm_id, int profile)
956         setup_pin_mux(usb1_pin_mux);
957         return;
960 /* setup uart3 */
961 static void uart3_init(int evm_id, int profile)
963         setup_pin_mux(uart3_pin_mux);
964         return;
967 /* setup uart2 */
968 static void uart2_init(int evm_id, int profile)
970         setup_pin_mux(uart2_pin_mux);
971         return;
974 /* NAND partition information */
975 static struct mtd_partition am335x_nand_partitions[] = {
976 /* All the partition sizes are listed in terms of NAND block size */
977         {
978                 .name           = "SPL",
979                 .offset         = 0,                    /* Offset = 0x0 */
980                 .size           = SZ_128K,
981         },
982         {
983                 .name           = "SPL.backup1",
984                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x20000 */
985                 .size           = SZ_128K,
986         },
987         {
988                 .name           = "SPL.backup2",
989                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x40000 */
990                 .size           = SZ_128K,
991         },
992         {
993                 .name           = "SPL.backup3",
994                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x60000 */
995                 .size           = SZ_128K,
996         },
997         {
998                 .name           = "U-Boot",
999                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x80000 */
1000                 .size           = 15 * SZ_128K,
1001         },
1002         {
1003                 .name           = "U-Boot Env",
1004                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x260000 */
1005                 .size           = 1 * SZ_128K,
1006         },
1007         {
1008                 .name           = "Kernel",
1009                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x280000 */
1010                 .size           = 40 * SZ_128K,
1011         },
1012         {
1013                 .name           = "File System",
1014                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x780000 */
1015                 .size           = MTDPART_SIZ_FULL,
1016         },
1017 };
1019 /* SPI 0/1 Platform Data */
1020 /* SPI flash information */
1021 static struct mtd_partition am335x_spi_partitions[] = {
1022         /* All the partition sizes are listed in terms of erase size */
1023         {
1024                 .name       = "SPL",
1025                 .offset     = 0,                        /* Offset = 0x0 */
1026                 .size       = SZ_128K,
1027         },
1028         {
1029                 .name       = "U-Boot",
1030                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x20000 */
1031                 .size       = 2 * SZ_128K,
1032         },
1033         {
1034                 .name       = "U-Boot Env",
1035                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x60000 */
1036                 .size       = 2 * SZ_4K,
1037         },
1038         {
1039                 .name       = "Kernel",
1040                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x62000 */
1041                 .size       = 28 * SZ_128K,
1042         },
1043         {
1044                 .name       = "File System",
1045                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x3E2000 */
1046                 .size       = MTDPART_SIZ_FULL,         /* size ~= 4.1 MiB */
1047         }
1048 };
1050 static const struct flash_platform_data am335x_spi_flash = {
1051         .type      = "w25q64",
1052         .name      = "spi_flash",
1053         .parts     = am335x_spi_partitions,
1054         .nr_parts  = ARRAY_SIZE(am335x_spi_partitions),
1055 };
1057 /*
1058  * SPI Flash works at 80Mhz however SPI Controller works at 48MHz.
1059  * So setup Max speed to be less than that of Controller speed
1060  */
1061 static struct spi_board_info am335x_spi0_slave_info[] = {
1062         {
1063                 .modalias      = "m25p80",
1064                 .platform_data = &am335x_spi_flash,
1065                 .irq           = -1,
1066                 .max_speed_hz  = 24000000,
1067                 .bus_num       = 1,
1068                 .chip_select   = 0,
1069         },
1070 };
1072 static struct spi_board_info am335x_spi1_slave_info[] = {
1073         {
1074                 .modalias      = "m25p80",
1075                 .platform_data = &am335x_spi_flash,
1076                 .irq           = -1,
1077                 .max_speed_hz  = 12000000,
1078                 .bus_num       = 2,
1079                 .chip_select   = 0,
1080         },
1081 };
1083 static void evm_nand_init(int evm_id, int profile)
1085         setup_pin_mux(nand_pin_mux);
1086         board_nand_init(am335x_nand_partitions,
1087                 ARRAY_SIZE(am335x_nand_partitions), 0, 0);
1090 static struct lis3lv02d_platform_data lis331dlh_pdata = {
1091         .click_flags = LIS3_CLICK_SINGLE_X |
1092                         LIS3_CLICK_SINGLE_Y |
1093                         LIS3_CLICK_SINGLE_Z,
1094         .wakeup_flags = LIS3_WAKEUP_X_LO | LIS3_WAKEUP_X_HI |
1095                         LIS3_WAKEUP_Y_LO | LIS3_WAKEUP_Y_HI |
1096                         LIS3_WAKEUP_Z_LO | LIS3_WAKEUP_Z_HI,
1097         .irq_cfg = LIS3_IRQ1_CLICK | LIS3_IRQ2_CLICK,
1098         .wakeup_thresh  = 10,
1099         .click_thresh_x = 10,
1100         .click_thresh_y = 10,
1101         .click_thresh_z = 10,
1102         .g_range        = 2,
1103         .st_min_limits[0] = 120,
1104         .st_min_limits[1] = 120,
1105         .st_min_limits[2] = 140,
1106         .st_max_limits[0] = 550,
1107         .st_max_limits[1] = 550,
1108         .st_max_limits[2] = 750,
1109 };
1111 static struct i2c_board_info am335x_i2c_boardinfo1[] = {
1112         {
1113                 I2C_BOARD_INFO("tlv320aic3x", 0x1b),
1114         },
1115         {
1116                 I2C_BOARD_INFO("lis331dlh", 0x18),
1117                 .platform_data = &lis331dlh_pdata,
1118         },
1119         {
1120                 I2C_BOARD_INFO("tsl2550", 0x39),
1121         },
1122         {
1123                 I2C_BOARD_INFO("tmp275", 0x48),
1124         },
1125 };
1127 static void i2c1_init(int evm_id, int profile)
1129         setup_pin_mux(i2c1_pin_mux);
1130         omap_register_i2c_bus(2, 100, am335x_i2c_boardinfo1,
1131                         ARRAY_SIZE(am335x_i2c_boardinfo1));
1132         return;
1135 /* Setup McASP 1 */
1136 static void mcasp1_init(int evm_id, int profile)
1138         /* Configure McASP */
1139         setup_pin_mux(mcasp1_pin_mux);
1140         am335x_register_mcasp1(&am335x_evm_snd_data1);
1141         return;
1144 static void mmc1_init(int evm_id, int profile)
1146         setup_pin_mux(mmc1_pin_mux);
1148         am335x_mmc[1].mmc = 2;
1149         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
1150         am335x_mmc[1].gpio_cd = GPIO_TO_PIN(2, 2);
1151         am335x_mmc[1].gpio_wp = GPIO_TO_PIN(1, 29);
1152         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1154         /* mmc will be initialized when mmc0_init is called */
1155         return;
1158 static void mmc2_wl12xx_init(int evm_id, int profile)
1160         setup_pin_mux(mmc2_wl12xx_pin_mux);
1162         am335x_mmc[1].mmc = 3;
1163         am335x_mmc[1].name = "wl1271";
1164         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD
1165                                 | MMC_PM_KEEP_POWER;
1166         am335x_mmc[1].nonremovable = true;
1167         am335x_mmc[1].gpio_cd = -EINVAL;
1168         am335x_mmc[1].gpio_wp = -EINVAL;
1169         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1171         /* mmc will be initialized when mmc0_init is called */
1172         return;
1175 static void uart1_wl12xx_init(int evm_id, int profile)
1177         setup_pin_mux(uart1_wl12xx_pin_mux);
1180 static void wl12xx_bluetooth_enable(void)
1182         int status = gpio_request(am335xevm_wlan_data.bt_enable_gpio,
1183                 "bt_en\n");
1184         if (status < 0)
1185                 pr_err("Failed to request gpio for bt_enable");
1187         pr_info("Configure Bluetooth Enable pin...\n");
1188         gpio_direction_output(am335xevm_wlan_data.bt_enable_gpio, 0);
1191 static int wl12xx_set_power(struct device *dev, int slot, int on, int vdd)
1193         if (on) {
1194                 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 1);
1195                 mdelay(70);
1196         }
1197         else
1198                 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 0);
1200         return 0;
1203 static void wl12xx_init(int evm_id, int profile)
1205         struct device *dev;
1206         struct omap_mmc_platform_data *pdata;
1207         int ret;
1209         /* Register WLAN and BT enable pins based on the evm board revision */
1210         if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
1211                 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 16);
1212                 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(3, 21);
1213         }
1214         else {
1215                 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 30);
1216                 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(1, 31);
1217         }
1219         wl12xx_bluetooth_enable();
1221         if (wl12xx_set_platform_data(&am335xevm_wlan_data))
1222                 pr_err("error setting wl12xx data\n");
1224         dev = am335x_mmc[1].dev;
1225         if (!dev) {
1226                 pr_err("wl12xx mmc device initialization failed\n");
1227                 goto out;
1228         }
1230         pdata = dev->platform_data;
1231         if (!pdata) {
1232                 pr_err("Platfrom data of wl12xx device not set\n");
1233                 goto out;
1234         }
1236         ret = gpio_request_one(am335xevm_wlan_data.wlan_enable_gpio,
1237                 GPIOF_OUT_INIT_LOW, "wlan_en");
1238         if (ret) {
1239                 pr_err("Error requesting wlan enable gpio: %d\n", ret);
1240                 goto out;
1241         }
1243         if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1244                 setup_pin_mux(wl12xx_pin_mux_evm_rev1_1a);
1245         else
1246                 setup_pin_mux(wl12xx_pin_mux_evm_rev1_0);
1248         pdata->slots[0].set_power = wl12xx_set_power;
1249 out:
1250         return;
1253 static void d_can_init(int evm_id, int profile)
1255         switch (evm_id) {
1256         case IND_AUT_MTR_EVM:
1257                 if ((profile == PROFILE_0) || (profile == PROFILE_1)) {
1258                         setup_pin_mux(d_can_ia_pin_mux);
1259                         /* Instance Zero */
1260                         am33xx_d_can_init(0);
1261                 }
1262                 break;
1263         case GEN_PURP_EVM:
1264                 if (profile == PROFILE_1) {
1265                         setup_pin_mux(d_can_gp_pin_mux);
1266                         /* Instance One */
1267                         am33xx_d_can_init(1);
1268                 }
1269                 break;
1270         default:
1271                 break;
1272         }
1275 static void mmc0_init(int evm_id, int profile)
1277         setup_pin_mux(mmc0_pin_mux);
1279         omap2_hsmmc_init(am335x_mmc);
1280         return;
1283 static void mmc0_no_cd_init(int evm_id, int profile)
1285         setup_pin_mux(mmc0_no_cd_pin_mux);
1287         omap2_hsmmc_init(am335x_mmc);
1288         return;
1292 /* setup spi0 */
1293 static void spi0_init(int evm_id, int profile)
1295         setup_pin_mux(spi0_pin_mux);
1296         spi_register_board_info(am335x_spi0_slave_info,
1297                         ARRAY_SIZE(am335x_spi0_slave_info));
1298         return;
1301 /* setup spi1 */
1302 static void spi1_init(int evm_id, int profile)
1304         setup_pin_mux(spi1_pin_mux);
1305         spi_register_board_info(am335x_spi1_slave_info,
1306                         ARRAY_SIZE(am335x_spi1_slave_info));
1307         return;
1311 static int beaglebone_phy_fixup(struct phy_device *phydev)
1313         phydev->supported &= ~(SUPPORTED_100baseT_Half |
1314                                 SUPPORTED_100baseT_Full);
1316         return 0;
1319 #if defined(CONFIG_TLK110_WORKAROUND) || \
1320                         defined(CONFIG_TLK110_WORKAROUND_MODULE)
1321 static int am335x_tlk110_phy_fixup(struct phy_device *phydev)
1323         unsigned int val;
1325         /* This is done as a workaround to support TLK110 rev1.0 phy */
1326         val = phy_read(phydev, TLK110_COARSEGAIN_REG);
1327         phy_write(phydev, TLK110_COARSEGAIN_REG, (val | TLK110_COARSEGAIN_VAL));
1329         val = phy_read(phydev, TLK110_LPFHPF_REG);
1330         phy_write(phydev, TLK110_LPFHPF_REG, (val | TLK110_LPFHPF_VAL));
1332         val = phy_read(phydev, TLK110_SPAREANALOG_REG);
1333         phy_write(phydev, TLK110_SPAREANALOG_REG, (val | TLK110_SPANALOG_VAL));
1335         val = phy_read(phydev, TLK110_VRCR_REG);
1336         phy_write(phydev, TLK110_VRCR_REG, (val | TLK110_VRCR_VAL));
1338         val = phy_read(phydev, TLK110_SETFFE_REG);
1339         phy_write(phydev, TLK110_SETFFE_REG, (val | TLK110_SETFFE_VAL));
1341         val = phy_read(phydev, TLK110_FTSP_REG);
1342         phy_write(phydev, TLK110_FTSP_REG, (val | TLK110_FTSP_VAL));
1344         val = phy_read(phydev, TLK110_ALFATPIDL_REG);
1345         phy_write(phydev, TLK110_ALFATPIDL_REG, (val | TLK110_ALFATPIDL_VAL));
1347         val = phy_read(phydev, TLK110_PSCOEF21_REG);
1348         phy_write(phydev, TLK110_PSCOEF21_REG, (val | TLK110_PSCOEF21_VAL));
1350         val = phy_read(phydev, TLK110_PSCOEF3_REG);
1351         phy_write(phydev, TLK110_PSCOEF3_REG, (val | TLK110_PSCOEF3_VAL));
1353         val = phy_read(phydev, TLK110_ALFAFACTOR1_REG);
1354         phy_write(phydev, TLK110_ALFAFACTOR1_REG, (val | TLK110_ALFACTOR1_VAL));
1356         val = phy_read(phydev, TLK110_ALFAFACTOR2_REG);
1357         phy_write(phydev, TLK110_ALFAFACTOR2_REG, (val | TLK110_ALFACTOR2_VAL));
1359         val = phy_read(phydev, TLK110_CFGPS_REG);
1360         phy_write(phydev, TLK110_CFGPS_REG, (val | TLK110_CFGPS_VAL));
1362         val = phy_read(phydev, TLK110_FTSPTXGAIN_REG);
1363         phy_write(phydev, TLK110_FTSPTXGAIN_REG, (val | TLK110_FTSPTXGAIN_VAL));
1365         val = phy_read(phydev, TLK110_SWSCR3_REG);
1366         phy_write(phydev, TLK110_SWSCR3_REG, (val | TLK110_SWSCR3_VAL));
1368         val = phy_read(phydev, TLK110_SCFALLBACK_REG);
1369         phy_write(phydev, TLK110_SCFALLBACK_REG, (val | TLK110_SCFALLBACK_VAL));
1371         val = phy_read(phydev, TLK110_PHYRCR_REG);
1372         phy_write(phydev, TLK110_PHYRCR_REG, (val | TLK110_PHYRCR_VAL));
1374         return 0;
1376 #endif
1378 static void profibus_init(int evm_id, int profile)
1380         setup_pin_mux(profibus_pin_mux);
1381         return;
1384 /* Low-Cost EVM */
1385 static struct evm_dev_cfg low_cost_evm_dev_cfg[] = {
1386         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
1387         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1388         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1389         {evm_nand_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1390         {NULL, 0, 0},
1391 };
1393 /* General Purpose EVM */
1394 static struct evm_dev_cfg gen_purp_evm_dev_cfg[] = {
1395         {enable_ecap0,  DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1396                                                 PROFILE_2 | PROFILE_7) },
1397         {lcdc_init,     DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1398                                                 PROFILE_2 | PROFILE_7) },
1399         {tsc_init,      DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1400                                                 PROFILE_2 | PROFILE_7) },
1401         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_ALL},
1402         {rgmii2_init,   DEV_ON_DGHTR_BRD, (PROFILE_1 | PROFILE_2 |
1403                                                 PROFILE_4 | PROFILE_6) },
1404         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1405         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1406         {evm_nand_init, DEV_ON_DGHTR_BRD,
1407                 (PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3)},
1408         {i2c1_init,     DEV_ON_DGHTR_BRD, (PROFILE_ALL & ~PROFILE_2)},
1409         {mcasp1_init,   DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1410         {mmc1_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1411         {mmc2_wl12xx_init,      DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1412                                                                 PROFILE_5)},
1413         {mmc0_init,     DEV_ON_BASEBOARD, (PROFILE_ALL & ~PROFILE_5)},
1414         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_5},
1415         {spi0_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1416         {uart1_wl12xx_init,     DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1417                                                                 PROFILE_5)},
1418         {wl12xx_init,   DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 | PROFILE_5)},
1419         {d_can_init,    DEV_ON_DGHTR_BRD, PROFILE_1},
1420         {matrix_keypad_init, DEV_ON_DGHTR_BRD, PROFILE_0},
1421         {volume_keys_init,  DEV_ON_DGHTR_BRD, PROFILE_0},
1422         {uart2_init,    DEV_ON_DGHTR_BRD, PROFILE_3},
1423         {NULL, 0, 0},
1424 };
1426 /* Industrial Auto Motor Control EVM */
1427 static struct evm_dev_cfg ind_auto_mtrl_evm_dev_cfg[] = {
1428         {mii1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1429         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1430         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1431         {profibus_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1432         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1433         {spi1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1434         {uart3_init,    DEV_ON_DGHTR_BRD, PROFILE_ALL},
1435         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1436         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_ALL},
1437         {NULL, 0, 0},
1438 };
1440 /* IP-Phone EVM */
1441 static struct evm_dev_cfg ip_phn_evm_dev_cfg[] = {
1442         {enable_ecap0,  DEV_ON_DGHTR_BRD, PROFILE_NONE},
1443         {lcdc_init,     DEV_ON_DGHTR_BRD, PROFILE_NONE},
1444         {tsc_init,      DEV_ON_DGHTR_BRD, PROFILE_NONE},
1445         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
1446         {rgmii2_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1447         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1448         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1449         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1450         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1451         {mcasp1_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1452         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1453         {NULL, 0, 0},
1454 };
1456 /* Beaglebone < Rev A3 */
1457 static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
1458         {rmii1_init,    DEV_ON_BASEBOARD, PROFILE_NONE},
1459         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1460         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1461         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1462         {NULL, 0, 0},
1463 };
1465 /* Beaglebone Rev A3 and after */
1466 static struct evm_dev_cfg beaglebone_dev_cfg[] = {
1467         {mii1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1468         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1469         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1470         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1471         {NULL, 0, 0},
1472 };
1474 static void setup_low_cost_evm(void)
1476         pr_info("The board is a AM335x Low Cost EVM.\n");
1478         _configure_device(LOW_COST_EVM, low_cost_evm_dev_cfg, PROFILE_NONE);
1481 static void setup_general_purpose_evm(void)
1483         u32 prof_sel = am335x_get_profile_selection();
1484         pr_info("The board is general purpose EVM in profile %d\n", prof_sel);
1486         if (!strncmp("1.1A", config.version, 4)) {
1487                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1488         } else if (!strncmp("1.0", config.version, 3)) {
1489                 gp_evm_revision = GP_EVM_REV_IS_1_0;
1490         } else {
1491                 pr_err("Found invalid GP EVM revision, falling back to Rev1.1A");
1492                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1493         }
1495         if (gp_evm_revision == GP_EVM_REV_IS_1_0)
1496                 gigabit_enable = 0;
1497         else if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1498                 gigabit_enable = 1;
1500         _configure_device(GEN_PURP_EVM, gen_purp_evm_dev_cfg, (1L << prof_sel));
1503 static void setup_ind_auto_motor_ctrl_evm(void)
1505         u32 prof_sel = am335x_get_profile_selection();
1507         pr_info("The board is an industrial automation EVM in profile %d\n",
1508                 prof_sel);
1510         /* Only Profile 0 is supported */
1511         if ((1L << prof_sel) != PROFILE_0) {
1512                 pr_err("AM335X: Only Profile 0 is supported\n");
1513                 pr_err("Assuming profile 0 & continuing\n");
1514                 prof_sel = PROFILE_0;
1515         }
1517         _configure_device(IND_AUT_MTR_EVM, ind_auto_mtrl_evm_dev_cfg,
1518                 PROFILE_0);
1520         /* Fillup global evmid */
1521         am33xx_evmid_fillup(IND_AUT_MTR_EVM);
1523         /* Initialize TLK110 PHY registers for phy version 1.0 */
1524         am335x_tlk110_phy_init();
1529 static void setup_ip_phone_evm(void)
1531         pr_info("The board is an IP phone EVM\n");
1533         _configure_device(IP_PHN_EVM, ip_phn_evm_dev_cfg, PROFILE_NONE);
1536 /* BeagleBone < Rev A3 */
1537 static void setup_beaglebone_old(void)
1539         pr_info("The board is a AM335x Beaglebone < Rev A3.\n");
1541         /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1542         am335x_mmc[0].gpio_wp = -EINVAL;
1544         _configure_device(LOW_COST_EVM, beaglebone_old_dev_cfg, PROFILE_NONE);
1546         phy_register_fixup_for_uid(BBB_PHY_ID, BBB_PHY_MASK,
1547                                         beaglebone_phy_fixup);
1550 /* BeagleBone after Rev A3 */
1551 static void setup_beaglebone(void)
1553         pr_info("The board is a AM335x Beaglebone.\n");
1555         /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1556         am335x_mmc[0].gpio_wp = -EINVAL;
1558         _configure_device(LOW_COST_EVM, beaglebone_dev_cfg, PROFILE_NONE);
1562 static void am335x_setup_daughter_board(struct memory_accessor *m, void *c)
1564         u8 tmp;
1565         int ret;
1567         /*
1568          * try reading a byte from the EEPROM to see if it is
1569          * present. We could read a lot more, but that would
1570          * just slow the boot process and we have all the information
1571          * we need from the EEPROM on the base board anyway.
1572          */
1573         ret = m->read(m, &tmp, 0, sizeof(u8));
1574         if (ret == sizeof(u8)) {
1575                 pr_info("Detected a daughter card on AM335x EVM..");
1576                 daughter_brd_detected = true;
1577         } else {
1578                 pr_info("No daughter card found\n");
1579                 daughter_brd_detected = false;
1580         }
1583 static void am335x_evm_setup(struct memory_accessor *mem_acc, void *context)
1585         int ret;
1586         char tmp[10];
1588         /* 1st get the MAC address from EEPROM */
1589         ret = mem_acc->read(mem_acc, (char *)&am335x_mac_addr,
1590                 EEPROM_MAC_ADDRESS_OFFSET, sizeof(am335x_mac_addr));
1592         if (ret != sizeof(am335x_mac_addr)) {
1593                 pr_warning("AM335X: EVM Config read fail: %d\n", ret);
1594                 return;
1595         }
1597         /* Fillup global mac id */
1598         am33xx_cpsw_macidfillup(&am335x_mac_addr[0][0],
1599                                 &am335x_mac_addr[1][0]);
1601         /* get board specific data */
1602         ret = mem_acc->read(mem_acc, (char *)&config, 0, sizeof(config));
1603         if (ret != sizeof(config)) {
1604                 pr_warning("AM335X EVM config read fail, read %d bytes\n", ret);
1605                 return;
1606         }
1608         if (config.header != AM335X_EEPROM_HEADER) {
1609                 pr_warning("AM335X: wrong header 0x%x, expected 0x%x\n",
1610                         config.header, AM335X_EEPROM_HEADER);
1611                 goto out;
1612         }
1614         if (strncmp("A335", config.name, 4)) {
1615                 pr_err("Board %s doesn't look like an AM335x board\n",
1616                         config.name);
1617                 goto out;
1618         }
1620         snprintf(tmp, sizeof(config.name) + 1, "%s", config.name);
1621         pr_info("Board name: %s\n", tmp);
1622         snprintf(tmp, sizeof(config.version) + 1, "%s", config.version);
1623         pr_info("Board version: %s\n", tmp);
1625         if (!strncmp("A335BONE", config.name, 8)) {
1626                 daughter_brd_detected = false;
1627                 if(!strncmp("00A1", config.version, 4) ||
1628                    !strncmp("00A2", config.version, 4))
1629                         setup_beaglebone_old();
1630                 else
1631                         setup_beaglebone();
1632         } else {
1633                 /* only 6 characters of options string used for now */
1634                 snprintf(tmp, 7, "%s", config.opt);
1635                 pr_info("SKU: %s\n", tmp);
1637                 if (!strncmp("SKU#00", config.opt, 6))
1638                         setup_low_cost_evm();
1639                 else if (!strncmp("SKU#01", config.opt, 6))
1640                         setup_general_purpose_evm();
1641                 else if (!strncmp("SKU#02", config.opt, 6))
1642                         setup_ind_auto_motor_ctrl_evm();
1643                 else if (!strncmp("SKU#03", config.opt, 6))
1644                         setup_ip_phone_evm();
1645                 else
1646                         goto out;
1647         }
1648         /* Initialize cpsw after board detection is completed as board
1649          * information is required for configuring phy address and hence
1650          * should be call only after board detection
1651          */
1652         am33xx_cpsw_init(gigabit_enable);
1654         return;
1655 out:
1656         /*
1657          * If the EEPROM hasn't been programed or an incorrect header
1658          * or board name are read, assume this is an old beaglebone board
1659          * (< Rev A3)
1660          */
1661         pr_err("Could not detect any board, falling back to: "
1662                 "Beaglebone (< Rev A3) with no daughter card connected\n");
1663         daughter_brd_detected = false;
1664         setup_beaglebone_old();
1666         /* Initialize cpsw after board detection is completed as board
1667          * information is required for configuring phy address and hence
1668          * should be call only after board detection
1669          */
1671         am33xx_cpsw_init(gigabit_enable);
1674 static struct at24_platform_data am335x_daughter_board_eeprom_info = {
1675         .byte_len       = (256*1024) / 8,
1676         .page_size      = 64,
1677         .flags          = AT24_FLAG_ADDR16,
1678         .setup          = am335x_setup_daughter_board,
1679         .context        = (void *)NULL,
1680 };
1682 static struct at24_platform_data am335x_baseboard_eeprom_info = {
1683         .byte_len       = (256*1024) / 8,
1684         .page_size      = 64,
1685         .flags          = AT24_FLAG_ADDR16,
1686         .setup          = am335x_evm_setup,
1687         .context        = (void *)NULL,
1688 };
1690 /*
1691 * Daughter board Detection.
1692 * Every board has a ID memory (EEPROM) on board. We probe these devices at
1693 * machine init, starting from daughter board and ending with baseboard.
1694 * Assumptions :
1695 *       1. probe for i2c devices are called in the order they are included in
1696 *          the below struct. Daughter boards eeprom are probed 1st. Baseboard
1697 *          eeprom probe is called last.
1698 */
1699 static struct i2c_board_info __initdata am335x_i2c_boardinfo[] = {
1700         {
1701                 /* Daughter Board EEPROM */
1702                 I2C_BOARD_INFO("24c256", DAUG_BOARD_I2C_ADDR),
1703                 .platform_data  = &am335x_daughter_board_eeprom_info,
1704         },
1705         {
1706                 /* Baseboard board EEPROM */
1707                 I2C_BOARD_INFO("24c256", BASEBOARD_I2C_ADDR),
1708                 .platform_data  = &am335x_baseboard_eeprom_info,
1709         },
1710         {
1711                 I2C_BOARD_INFO("cpld_reg", 0x35),
1712         },
1713         {
1714                 I2C_BOARD_INFO("tlc59108", 0x40),
1715         },
1717 };
1719 static struct omap_musb_board_data musb_board_data = {
1720         .interface_type = MUSB_INTERFACE_ULPI,
1721         /*
1722          * mode[0:3] = USB0PORT's mode
1723          * mode[4:7] = USB1PORT's mode
1724          * AM335X beta EVM has USB0 in OTG mode and USB1 in host mode.
1725          */
1726         .mode           = (MUSB_HOST << 4) | MUSB_OTG,
1727         .power          = 500,
1728         .instances      = 1,
1729 };
1731 static int cpld_reg_probe(struct i2c_client *client,
1732             const struct i2c_device_id *id)
1734         cpld_client = client;
1735         return 0;
1738 static int __devexit cpld_reg_remove(struct i2c_client *client)
1740         cpld_client = NULL;
1741         return 0;
1744 static const struct i2c_device_id cpld_reg_id[] = {
1745         { "cpld_reg", 0 },
1746         { }
1747 };
1749 static struct i2c_driver cpld_reg_driver = {
1750         .driver = {
1751                 .name   = "cpld_reg",
1752         },
1753         .probe          = cpld_reg_probe,
1754         .remove         = cpld_reg_remove,
1755         .id_table       = cpld_reg_id,
1756 };
1758 static void evm_init_cpld(void)
1760         i2c_add_driver(&cpld_reg_driver);
1763 static void __init am335x_evm_i2c_init(void)
1765         /* Initially assume Low Cost EVM Config */
1766         am335x_evm_id = LOW_COST_EVM;
1768         evm_init_cpld();
1770         omap_register_i2c_bus(1, 100, am335x_i2c_boardinfo,
1771                                 ARRAY_SIZE(am335x_i2c_boardinfo));
1774 static struct resource am335x_rtc_resources[] = {
1775         {
1776                 .start          = AM33XX_RTC_BASE,
1777                 .end            = AM33XX_RTC_BASE + SZ_4K - 1,
1778                 .flags          = IORESOURCE_MEM,
1779         },
1780         { /* timer irq */
1781                 .start          = AM33XX_IRQ_RTC_TIMER,
1782                 .end            = AM33XX_IRQ_RTC_TIMER,
1783                 .flags          = IORESOURCE_IRQ,
1784         },
1785         { /* alarm irq */
1786                 .start          = AM33XX_IRQ_RTC_ALARM,
1787                 .end            = AM33XX_IRQ_RTC_ALARM,
1788                 .flags          = IORESOURCE_IRQ,
1789         },
1790 };
1792 static struct platform_device am335x_rtc_device = {
1793         .name           = "omap_rtc",
1794         .id             = -1,
1795         .num_resources  = ARRAY_SIZE(am335x_rtc_resources),
1796         .resource       = am335x_rtc_resources,
1797 };
1799 static int am335x_rtc_init(void)
1801         void __iomem *base;
1802         struct clk *clk;
1804         clk = clk_get(NULL, "rtc_fck");
1805         if (IS_ERR(clk)) {
1806                 pr_err("rtc : Failed to get RTC clock\n");
1807                 return -1;
1808         }
1810         if (clk_enable(clk)) {
1811                 pr_err("rtc: Clock Enable Failed\n");
1812                 return -1;
1813         }
1815         base = ioremap(AM33XX_RTC_BASE, SZ_4K);
1817         if (WARN_ON(!base))
1818                 return -ENOMEM;
1820         /* Unlock the rtc's registers */
1821         __raw_writel(0x83e70b13, base + 0x6c);
1822         __raw_writel(0x95a4f1e0, base + 0x70);
1824         /*
1825          * Enable the 32K OSc
1826          * TODO: Need a better way to handle this
1827          * Since we want the clock to be running before mmc init
1828          * we need to do it before the rtc probe happens
1829          */
1830         __raw_writel(0x48, base + 0x54);
1832         iounmap(base);
1834         return  platform_device_register(&am335x_rtc_device);
1837 /* Enable clkout2 */
1838 static struct pinmux_config clkout2_pin_mux[] = {
1839         {"xdma_event_intr1.clkout2", OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT},
1840         {NULL, 0},
1841 };
1843 static void __init clkout2_enable(void)
1845         struct clk *ck_32;
1847         ck_32 = clk_get(NULL, "clkout2_ck");
1848         if (IS_ERR(ck_32)) {
1849                 pr_err("Cannot clk_get ck_32\n");
1850                 return;
1851         }
1853         clk_enable(ck_32);
1855         setup_pin_mux(clkout2_pin_mux);
1858 void __iomem * __init am33xx_get_mem_ctlr(void)
1860         void __iomem *am33xx_emif_base;
1862         am33xx_emif_base = ioremap(AM33XX_EMIF0_BASE, SZ_32K);
1864         if (!am33xx_emif_base)
1865                 pr_warning("%s: Unable to map DDR2 controller", __func__);
1867         return am33xx_emif_base;
1870 static struct resource am33xx_cpuidle_resources[] = {
1871         {
1872                 .start          = AM33XX_EMIF0_BASE,
1873                 .end            = AM33XX_EMIF0_BASE + SZ_32K - 1,
1874                 .flags          = IORESOURCE_MEM,
1875         },
1876 };
1878 /* AM33XX devices support DDR2 power down */
1879 static struct am33xx_cpuidle_config am33xx_cpuidle_pdata = {
1880         .ddr2_pdown     = 1,
1881 };
1883 static struct platform_device am33xx_cpuidle_device = {
1884         .name                   = "cpuidle-am33xx",
1885         .num_resources          = ARRAY_SIZE(am33xx_cpuidle_resources),
1886         .resource               = am33xx_cpuidle_resources,
1887         .dev = {
1888                 .platform_data  = &am33xx_cpuidle_pdata,
1889         },
1890 };
1892 static void __init am33xx_cpuidle_init(void)
1894         int ret;
1896         am33xx_cpuidle_pdata.emif_base = am33xx_get_mem_ctlr();
1898         ret = platform_device_register(&am33xx_cpuidle_device);
1900         if (ret)
1901                 pr_warning("AM33XX cpuidle registration failed\n");
1905 static void __init am335x_evm_init(void)
1907         am33xx_cpuidle_init();
1908         am33xx_mux_init(board_mux);
1909         omap_serial_init();
1910         am335x_rtc_init();
1911         clkout2_enable();
1912         am335x_evm_i2c_init();
1913         omap_sdrc_init(NULL, NULL);
1914         usb_musb_init(&musb_board_data);
1915         omap_board_config = am335x_evm_config;
1916         omap_board_config_size = ARRAY_SIZE(am335x_evm_config);
1917         /* Create an alias for icss clock */
1918         if (clk_add_alias("pruss", NULL, "icss_uart_gclk", NULL))
1919                 pr_err("failed to create an alias: icss_uart_gclk --> pruss\n");
1920         /* Create an alias for gfx/sgx clock */
1921         if (clk_add_alias("sgx_ck", NULL, "gfx_fclk", NULL))
1922                 pr_err("failed to create an alias: gfx_fclk --> sgx_ck\n");
1925 static void __init am335x_evm_map_io(void)
1927         omap2_set_globals_am33xx();
1928         omapam33xx_map_common_io();
1931 MACHINE_START(AM335XEVM, "am335xevm")
1932         /* Maintainer: Texas Instruments */
1933         .atag_offset    = 0x100,
1934         .map_io         = am335x_evm_map_io,
1935         .init_early     = am33xx_init_early,
1936         .init_irq       = ti81xx_init_irq,
1937         .handle_irq     = omap3_intc_handle_irq,
1938         .timer          = &omap3_am33xx_timer,
1939         .init_machine   = am335x_evm_init,
1940 MACHINE_END
1942 MACHINE_START(AM335XIAEVM, "am335xiaevm")
1943         /* Maintainer: Texas Instruments */
1944         .atag_offset    = 0x100,
1945         .map_io         = am335x_evm_map_io,
1946         .init_irq       = ti81xx_init_irq,
1947         .init_early     = am33xx_init_early,
1948         .timer          = &omap3_am33xx_timer,
1949         .init_machine   = am335x_evm_init,
1950 MACHINE_END