]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-am335xevm.c
arm:omap:am335x - Add support for UART 2
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-am335xevm.c
1 /*
2  * Code for AM335X EVM.
3  *
4  * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation version 2.
9  *
10  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11  * kind, whether express or implied; without even the implied warranty
12  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/i2c.h>
18 #include <linux/module.h>
19 #include <linux/i2c/at24.h>
20 #include <linux/phy.h>
21 #include <linux/gpio.h>
22 #include <linux/spi/spi.h>
23 #include <linux/spi/flash.h>
24 #include <linux/gpio_keys.h>
25 #include <linux/input.h>
26 #include <linux/input/matrix_keypad.h>
27 #include <linux/mtd/mtd.h>
28 #include <linux/mtd/nand.h>
29 #include <linux/mtd/partitions.h>
30 #include <linux/platform_device.h>
31 #include <linux/clk.h>
32 #include <linux/err.h>
33 #include <linux/wl12xx.h>
34 #include <linux/ethtool.h>
36 /* LCD controller is similar to DA850 */
37 #include <video/da8xx-fb.h>
39 #include <mach/hardware.h>
40 #include <mach/board-am335xevm.h>
42 #include <asm/mach-types.h>
43 #include <asm/mach/arch.h>
44 #include <asm/mach/map.h>
45 #include <asm/hardware/asp.h>
47 #include <plat/irqs.h>
48 #include <plat/board.h>
49 #include <plat/common.h>
50 #include <plat/lcdc.h>
51 #include <plat/usb.h>
52 #include <plat/mmc.h>
54 #include "board-flash.h"
55 #include "mux.h"
56 #include "devices.h"
57 #include "hsmmc.h"
59 /* Convert GPIO signal to GPIO pin number */
60 #define GPIO_TO_PIN(bank, gpio) (32 * (bank) + (gpio))
62 /* TLK PHY IDs */
63 #define TLK110_PHY_ID           0x2000A201
64 #define TLK110_PHY_MASK         0xfffffff0
66 /* BBB PHY IDs */
67 #define BBB_PHY_ID              0x7c0f1
68 #define BBB_PHY_MASK            0xfffffffe
70 /* TLK110 PHY register offsets */
71 #define TLK110_COARSEGAIN_REG   0x00A3
72 #define TLK110_LPFHPF_REG       0x00AC
73 #define TLK110_SPAREANALOG_REG  0x00B9
74 #define TLK110_VRCR_REG         0x00D0
75 #define TLK110_SETFFE_REG       0x0107
76 #define TLK110_FTSP_REG         0x0154
77 #define TLK110_ALFATPIDL_REG    0x002A
78 #define TLK110_PSCOEF21_REG     0x0096
79 #define TLK110_PSCOEF3_REG      0x0097
80 #define TLK110_ALFAFACTOR1_REG  0x002C
81 #define TLK110_ALFAFACTOR2_REG  0x0023
82 #define TLK110_CFGPS_REG        0x0095
83 #define TLK110_FTSPTXGAIN_REG   0x0150
84 #define TLK110_SWSCR3_REG       0x000B
85 #define TLK110_SCFALLBACK_REG   0x0040
86 #define TLK110_PHYRCR_REG       0x001F
88 /* TLK110 register writes values */
89 #define TLK110_COARSEGAIN_VAL   0x0000
90 #define TLK110_LPFHPF_VAL       0x8000
91 #define TLK110_SPANALOG_VAL     0x0000
92 #define TLK110_VRCR_VAL         0x0008
93 #define TLK110_SETFFE_VAL       0x0605
94 #define TLK110_FTSP_VAL         0x0255
95 #define TLK110_ALFATPIDL_VAL    0x7998
96 #define TLK110_PSCOEF21_VAL     0x3A20
97 #define TLK110_PSCOEF3_VAL      0x003F
98 #define TLK110_ALFACTOR1_VAL    0xFF80
99 #define TLK110_ALFACTOR2_VAL    0x021C
100 #define TLK110_CFGPS_VAL        0x0000
101 #define TLK110_FTSPTXGAIN_VAL   0x6A88
102 #define TLK110_SWSCR3_VAL       0x0000
103 #define TLK110_SCFALLBACK_VAL   0xC11D
104 #define TLK110_PHYRCR_VAL       0x4000
106 #ifdef CONFIG_TLK110_WORKAROUND
107 #define am335x_tlk110_phy_init()\
108         do {    \
109                 phy_register_fixup_for_uid(TLK110_PHY_ID,\
110                                         TLK110_PHY_MASK,\
111                                         am335x_tlk110_phy_fixup);\
112         } while (0);
113 #else
114 #define am335x_tlk110_phy_init() do { } while (0);
115 #endif
117 static const struct display_panel disp_panel = {
118         WVGA,
119         32,
120         32,
121         COLOR_ACTIVE,
122 };
124 static struct lcd_ctrl_config lcd_cfg = {
125         &disp_panel,
126         .ac_bias                = 255,
127         .ac_bias_intrpt         = 0,
128         .dma_burst_sz           = 16,
129         .bpp                    = 32,
130         .fdd                    = 0x80,
131         .tft_alt_mode           = 0,
132         .stn_565_mode           = 0,
133         .mono_8bit_mode         = 0,
134         .invert_line_clock      = 1,
135         .invert_frm_clock       = 1,
136         .sync_edge              = 0,
137         .sync_ctrl              = 1,
138         .raster_order           = 0,
139 };
141 struct da8xx_lcdc_platform_data TFC_S9700RTWV35TR_01B_pdata = {
142         .manu_name              = "ThreeFive",
143         .controller_data        = &lcd_cfg,
144         .type                   = "TFC_S9700RTWV35TR_01B",
145 };
147 #include "common.h"
149 /* TSc controller */
150 #include <linux/input/ti_tscadc.h>
151 #include <linux/lis3lv02d.h>
153 static struct resource tsc_resources[]  = {
154         [0] = {
155                 .start  = AM33XX_TSC_BASE,
156                 .end    = AM33XX_TSC_BASE + SZ_8K - 1,
157                 .flags  = IORESOURCE_MEM,
158         },
159         [1] = {
160                 .start  = AM33XX_IRQ_ADC_GEN,
161                 .end    = AM33XX_IRQ_ADC_GEN,
162                 .flags  = IORESOURCE_IRQ,
163         },
164 };
166 static struct tsc_data am335x_touchscreen_data  = {
167         .wires  = 4,
168         .x_plate_resistance = 200,
169 };
171 static struct platform_device tsc_device = {
172         .name   = "tsc",
173         .id     = -1,
174         .dev    = {
175                         .platform_data  = &am335x_touchscreen_data,
176         },
177         .num_resources  = ARRAY_SIZE(tsc_resources),
178         .resource       = tsc_resources,
179 };
181 static u8 am335x_iis_serializer_direction1[] = {
182         INACTIVE_MODE,  INACTIVE_MODE,  TX_MODE,        RX_MODE,
183         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
184         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
185         INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,  INACTIVE_MODE,
186 };
188 static struct snd_platform_data am335x_evm_snd_data1 = {
189         .tx_dma_offset  = 0x46400000,   /* McASP1 */
190         .rx_dma_offset  = 0x46400000,
191         .op_mode        = DAVINCI_MCASP_IIS_MODE,
192         .num_serializer = ARRAY_SIZE(am335x_iis_serializer_direction1),
193         .tdm_slots      = 2,
194         .serial_dir     = am335x_iis_serializer_direction1,
195         .asp_chan_q     = EVENTQ_2,
196         .version        = MCASP_VERSION_3,
197         .txnumevt       = 1,
198         .rxnumevt       = 1,
199 };
201 static struct omap2_hsmmc_info am335x_mmc[] __initdata = {
202         {
203                 .mmc            = 1,
204                 .caps           = MMC_CAP_4_BIT_DATA,
205                 .gpio_cd        = GPIO_TO_PIN(0, 6),
206                 .gpio_wp        = GPIO_TO_PIN(3, 18),
207                 .ocr_mask       = MMC_VDD_32_33 | MMC_VDD_33_34, /* 3V3 */
208         },
209         {
210                 .mmc            = 0,    /* will be set at runtime */
211         },
212         {
213                 .mmc            = 0,    /* will be set at runtime */
214         },
215         {}      /* Terminator */
216 };
219 #ifdef CONFIG_OMAP_MUX
220 static struct omap_board_mux board_mux[] __initdata = {
221         AM33XX_MUX(I2C0_SDA, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
222                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
223         AM33XX_MUX(I2C0_SCL, OMAP_MUX_MODE0 | AM33XX_SLEWCTRL_SLOW |
224                         AM33XX_INPUT_EN | AM33XX_PIN_OUTPUT),
225         { .reg_offset = OMAP_MUX_TERMINATOR },
226 };
227 #else
228 #define board_mux       NULL
229 #endif
231 /* module pin mux structure */
232 struct pinmux_config {
233         const char *string_name; /* signal name format */
234         int val; /* Options for the mux register value */
235 };
237 struct evm_dev_cfg {
238         void (*device_init)(int evm_id, int profile);
240 /*
241 * If the device is required on both baseboard & daughter board (ex i2c),
242 * specify DEV_ON_BASEBOARD
243 */
244 #define DEV_ON_BASEBOARD        0
245 #define DEV_ON_DGHTR_BRD        1
246         u32 device_on;
248         u32 profile;    /* Profiles (0-7) in which the module is present */
249 };
251 /* AM335X - CPLD Register Offsets */
252 #define CPLD_DEVICE_HDR 0x00 /* CPLD Header */
253 #define CPLD_DEVICE_ID  0x04 /* CPLD identification */
254 #define CPLD_DEVICE_REV 0x0C /* Revision of the CPLD code */
255 #define CPLD_CFG_REG    0x10 /* Configuration Register */
257 static struct i2c_client *cpld_client;
258 static u32 am335x_evm_id;
259 static struct omap_board_config_kernel am335x_evm_config[] __initdata = {
260 };
262 /*
263 * EVM Config held in On-Board eeprom device.
265 * Header Format
267 *  Name                 Size    Contents
268 *                       (Bytes)
269 *-------------------------------------------------------------
270 *  Header               4       0xAA, 0x55, 0x33, 0xEE
272 *  Board Name           8       Name for board in ASCII.
273 *                               example "A33515BB" = "AM335X
274                                 Low Cost EVM board"
276 *  Version              4       Hardware version code for board in
277 *                               in ASCII. "1.0A" = rev.01.0A
279 *  Serial Number        12      Serial number of the board. This is a 12
280 *                               character string which is WWYY4P16nnnn, where
281 *                               WW = 2 digit week of the year of production
282 *                               YY = 2 digit year of production
283 *                               nnnn = incrementing board number
285 *  Configuration option 32      Codes(TBD) to show the configuration
286 *                               setup on this board.
288 *  Available            32720   Available space for other non-volatile
289 *                               data.
290 */
291 struct am335x_evm_eeprom_config {
292         u32     header;
293         u8      name[8];
294         char    version[4];
295         u8      serial[12];
296         u8      opt[32];
297 };
299 static struct am335x_evm_eeprom_config config;
300 static bool daughter_brd_detected;
302 #define GP_EVM_REV_IS_1_0               0x1
303 #define GP_EVM_REV_IS_1_1A              0x2
304 #define GP_EVM_REV_IS_UNKNOWN           0xFF
305 static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN;
306 unsigned int gigabit_enable = 1;
308 #define EEPROM_MAC_ADDRESS_OFFSET       60 /* 4+8+4+12+32 */
309 #define EEPROM_NO_OF_MAC_ADDR           3
310 static char am335x_mac_addr[EEPROM_NO_OF_MAC_ADDR][ETH_ALEN];
312 #define AM335X_EEPROM_HEADER            0xEE3355AA
314 /* current profile if exists else PROFILE_0 on error */
315 static u32 am335x_get_profile_selection(void)
317         int val = 0;
319         if (!cpld_client)
320                 /* error checking is not done in func's calling this routine.
321                 so return profile 0 on error */
322                 return 0;
324         val = i2c_smbus_read_word_data(cpld_client, CPLD_CFG_REG);
325         if (val < 0)
326                 return 0;       /* default to Profile 0 on Error */
327         else
328                 return val & 0x7;
331 /* Module pin mux for LCDC */
332 static struct pinmux_config lcdc_pin_mux[] = {
333         {"lcd_data0.lcd_data0",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
334                                                        | AM33XX_PULL_DISA},
335         {"lcd_data1.lcd_data1",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
336                                                        | AM33XX_PULL_DISA},
337         {"lcd_data2.lcd_data2",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
338                                                        | AM33XX_PULL_DISA},
339         {"lcd_data3.lcd_data3",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
340                                                        | AM33XX_PULL_DISA},
341         {"lcd_data4.lcd_data4",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
342                                                        | AM33XX_PULL_DISA},
343         {"lcd_data5.lcd_data5",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
344                                                        | AM33XX_PULL_DISA},
345         {"lcd_data6.lcd_data6",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
346                                                        | AM33XX_PULL_DISA},
347         {"lcd_data7.lcd_data7",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
348                                                        | AM33XX_PULL_DISA},
349         {"lcd_data8.lcd_data8",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
350                                                        | AM33XX_PULL_DISA},
351         {"lcd_data9.lcd_data9",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
352                                                        | AM33XX_PULL_DISA},
353         {"lcd_data10.lcd_data10",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
354                                                        | AM33XX_PULL_DISA},
355         {"lcd_data11.lcd_data11",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
356                                                        | AM33XX_PULL_DISA},
357         {"lcd_data12.lcd_data12",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
358                                                        | AM33XX_PULL_DISA},
359         {"lcd_data13.lcd_data13",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
360                                                        | AM33XX_PULL_DISA},
361         {"lcd_data14.lcd_data14",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
362                                                        | AM33XX_PULL_DISA},
363         {"lcd_data15.lcd_data15",       OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
364                                                        | AM33XX_PULL_DISA},
365         {"gpmc_ad8.lcd_data16",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
366         {"gpmc_ad9.lcd_data17",         OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
367         {"gpmc_ad10.lcd_data18",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
368         {"gpmc_ad11.lcd_data19",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
369         {"gpmc_ad12.lcd_data20",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
370         {"gpmc_ad13.lcd_data21",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
371         {"gpmc_ad14.lcd_data22",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
372         {"gpmc_ad15.lcd_data23",        OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
373         {"lcd_vsync.lcd_vsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
374         {"lcd_hsync.lcd_hsync",         OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
375         {"lcd_pclk.lcd_pclk",           OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
376         {"lcd_ac_bias_en.lcd_ac_bias_en", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
377         {NULL, 0},
378 };
380 static struct pinmux_config tsc_pin_mux[] = {
381         {"ain0.ain0",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
382         {"ain1.ain1",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
383         {"ain2.ain2",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
384         {"ain3.ain3",           OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
385         {"vrefp.vrefp",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
386         {"vrefn.vrefn",         OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
387         {NULL, 0},
388 };
390 /* Pin mux for nand flash module */
391 static struct pinmux_config nand_pin_mux[] = {
392         {"gpmc_ad0.gpmc_ad0",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
393         {"gpmc_ad1.gpmc_ad1",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
394         {"gpmc_ad2.gpmc_ad2",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
395         {"gpmc_ad3.gpmc_ad3",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
396         {"gpmc_ad4.gpmc_ad4",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
397         {"gpmc_ad5.gpmc_ad5",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
398         {"gpmc_ad6.gpmc_ad6",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
399         {"gpmc_ad7.gpmc_ad7",     OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
400         {"gpmc_wait0.gpmc_wait0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
401         {"gpmc_wpn.gpmc_wpn",     OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
402         {"gpmc_csn0.gpmc_csn0",   OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
403         {"gpmc_advn_ale.gpmc_advn_ale",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
404         {"gpmc_oen_ren.gpmc_oen_ren",    OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
405         {"gpmc_wen.gpmc_wen",     OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
406         {"gpmc_ben0_cle.gpmc_ben0_cle",  OMAP_MUX_MODE0 | AM33XX_PULL_DISA},
407         {NULL, 0},
408 };
410 /* Module pin mux for SPI fash */
411 static struct pinmux_config spi0_pin_mux[] = {
412         {"spi0_sclk.spi0_sclk", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
413                                                         | AM33XX_INPUT_EN},
414         {"spi0_d0.spi0_d0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
415                                                         | AM33XX_INPUT_EN},
416         {"spi0_d1.spi0_d1", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL
417                                                         | AM33XX_INPUT_EN},
418         {"spi0_cs0.spi0_cs0", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL | AM33XX_PULL_UP
419                                                         | AM33XX_INPUT_EN},
420         {NULL, 0},
421 };
423 /* Module pin mux for SPI flash */
424 static struct pinmux_config spi1_pin_mux[] = {
425         {"mcasp0_aclkx.spi1_sclk", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
426                 | AM33XX_INPUT_EN},
427         {"mcasp0_fsx.spi1_d0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
428                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
429         {"mcasp0_axr0.spi1_d1", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
430                 | AM33XX_INPUT_EN},
431         {"mcasp0_ahclkr.spi1_cs0", OMAP_MUX_MODE3 | AM33XX_PULL_ENBL
432                 | AM33XX_PULL_UP | AM33XX_INPUT_EN},
433         {NULL, 0},
434 };
436 /* Module pin mux for rgmii1 */
437 static struct pinmux_config rgmii1_pin_mux[] = {
438         {"mii1_txen.rgmii1_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
439         {"mii1_rxdv.rgmii1_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
440         {"mii1_txd3.rgmii1_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
441         {"mii1_txd2.rgmii1_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
442         {"mii1_txd1.rgmii1_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
443         {"mii1_txd0.rgmii1_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
444         {"mii1_txclk.rgmii1_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
445         {"mii1_rxclk.rgmii1_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
446         {"mii1_rxd3.rgmii1_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
447         {"mii1_rxd2.rgmii1_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
448         {"mii1_rxd1.rgmii1_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
449         {"mii1_rxd0.rgmii1_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
450         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
451         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
452         {NULL, 0},
453 };
455 /* Module pin mux for rgmii2 */
456 static struct pinmux_config rgmii2_pin_mux[] = {
457         {"gpmc_a0.rgmii2_tctl", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
458         {"gpmc_a1.rgmii2_rctl", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
459         {"gpmc_a2.rgmii2_td3", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
460         {"gpmc_a3.rgmii2_td2", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
461         {"gpmc_a4.rgmii2_td1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
462         {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
463         {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT},
464         {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
465         {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
466         {"gpmc_a9.rgmii2_rd2", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
467         {"gpmc_a10.rgmii2_rd1", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
468         {"gpmc_a11.rgmii2_rd0", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLDOWN},
469         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
470         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
471         {NULL, 0},
472 };
474 /* Module pin mux for mii1 */
475 static struct pinmux_config mii1_pin_mux[] = {
476         {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
477         {"mii1_txen.mii1_txen", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
478         {"mii1_rxdv.mii1_rxdv", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
479         {"mii1_txd3.mii1_txd3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
480         {"mii1_txd2.mii1_txd2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
481         {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
482         {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
483         {"mii1_txclk.mii1_txclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
484         {"mii1_rxclk.mii1_rxclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
485         {"mii1_rxd3.mii1_rxd3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
486         {"mii1_rxd2.mii1_rxd2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
487         {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
488         {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
489         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
490         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
491         {NULL, 0},
492 };
494 /* Module pin mux for rmii1 */
495 static struct pinmux_config rmii1_pin_mux[] = {
496         {"mii1_crs.rmii1_crs_dv", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
497         {"mii1_rxerr.mii1_rxerr", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
498         {"mii1_txen.mii1_txen", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
499         {"mii1_txd1.mii1_txd1", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
500         {"mii1_txd0.mii1_txd0", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
501         {"mii1_rxd1.mii1_rxd1", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
502         {"mii1_rxd0.mii1_rxd0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
503         {"rmii1_refclk.rmii1_refclk", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLDOWN},
504         {"mdio_data.mdio_data", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
505         {"mdio_clk.mdio_clk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT_PULLUP},
506         {NULL, 0},
507 };
509 static struct pinmux_config i2c1_pin_mux[] = {
510         {"spi0_d1.i2c1_sda",    OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
511                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
512         {"spi0_cs0.i2c1_scl",   OMAP_MUX_MODE2 | AM33XX_SLEWCTRL_SLOW |
513                                         AM33XX_PULL_ENBL | AM33XX_INPUT_EN},
514         {NULL, 0},
515 };
517 /* Module pin mux for mcasp1 */
518 static struct pinmux_config mcasp1_pin_mux[] = {
519         {"mii1_crs.mcasp1_aclkx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
520         {"mii1_rxerr.mcasp1_fsx", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
521         {"mii1_col.mcasp1_axr2", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
522         {"rmii1_refclk.mcasp1_axr3", OMAP_MUX_MODE4 |
523                                                 AM33XX_PIN_INPUT_PULLDOWN},
524         {NULL, 0},
525 };
528 /* Module pin mux for mmc0 */
529 static struct pinmux_config mmc0_pin_mux[] = {
530         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
531         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
532         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
533         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
534         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
535         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
536         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
537         {"spi0_cs1.mmc0_sdcd",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
538         {NULL, 0},
539 };
541 static struct pinmux_config mmc0_no_cd_pin_mux[] = {
542         {"mmc0_dat3.mmc0_dat3", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
543         {"mmc0_dat2.mmc0_dat2", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
544         {"mmc0_dat1.mmc0_dat1", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
545         {"mmc0_dat0.mmc0_dat0", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
546         {"mmc0_clk.mmc0_clk",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
547         {"mmc0_cmd.mmc0_cmd",   OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
548         {"mcasp0_aclkr.mmc0_sdwp", OMAP_MUX_MODE4 | AM33XX_PIN_INPUT_PULLDOWN},
549         {NULL, 0},
550 };
552 /* Module pin mux for mmc1 */
553 static struct pinmux_config mmc1_pin_mux[] = {
554         {"gpmc_ad7.mmc1_dat7",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
555         {"gpmc_ad6.mmc1_dat6",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
556         {"gpmc_ad5.mmc1_dat5",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
557         {"gpmc_ad4.mmc1_dat4",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
558         {"gpmc_ad3.mmc1_dat3",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
559         {"gpmc_ad2.mmc1_dat2",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
560         {"gpmc_ad1.mmc1_dat1",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
561         {"gpmc_ad0.mmc1_dat0",  OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
562         {"gpmc_csn1.mmc1_clk",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
563         {"gpmc_csn2.mmc1_cmd",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
564         {"gpmc_csn0.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
565         {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
566         {NULL, 0},
567 };
569 /* Module pin mux for uart3 */
570 static struct pinmux_config uart3_pin_mux[] = {
571         {"spi0_cs1.uart3_rxd", AM33XX_PIN_INPUT_PULLUP},
572         {"ecap0_in_pwm0_out.uart3_txd", AM33XX_PULL_ENBL},
573         {NULL, 0},
574 };
576 static struct pinmux_config d_can_gp_pin_mux[] = {
577         {"uart0_ctsn.d_can1_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
578         {"uart0_rtsn.d_can1_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
579         {NULL, 0},
580 };
582 static struct pinmux_config d_can_ia_pin_mux[] = {
583         {"uart0_rxd.d_can0_tx", OMAP_MUX_MODE2 | AM33XX_PULL_ENBL},
584         {"uart0_txd.d_can0_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
585         {NULL, 0},
586 };
588 /* Module pin mux for uart2 */
589 static struct pinmux_config uart2_pin_mux[] = {
590         {"spi0_sclk.uart2_rxd", OMAP_MUX_MODE1 | AM33XX_SLEWCTRL_SLOW |
591                                                 AM33XX_PIN_INPUT_PULLUP},
592         {"spi0_d0.uart2_txd", OMAP_MUX_MODE1 | AM33XX_PULL_UP |
593                                                 AM33XX_PULL_DISA |
594                                                 AM33XX_SLEWCTRL_SLOW},
595         {NULL, 0},
596 };
599 /*
600 * @pin_mux - single module pin-mux structure which defines pin-mux
601 *                       details for all its pins.
602 */
603 static void setup_pin_mux(struct pinmux_config *pin_mux)
605         int i;
607         for (i = 0; pin_mux->string_name != NULL; pin_mux++)
608                 omap_mux_init_signal(pin_mux->string_name, pin_mux->val);
612 /* Matrix GPIO Keypad Support for profile-0 only: TODO */
614 /* pinmux for keypad device */
615 static struct pinmux_config matrix_keypad_pin_mux[] = {
616         {"gpmc_a5.gpio1_21",  OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
617         {"gpmc_a6.gpio1_22",  OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
618         {"gpmc_a9.gpio1_25",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
619         {"gpmc_a10.gpio1_26", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
620         {"gpmc_a11.gpio1_27", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
621         {NULL, 0},
622 };
624 /* Keys mapping */
625 static const uint32_t am335x_evm_matrix_keys[] = {
626         KEY(0, 0, KEY_MENU),
627         KEY(1, 0, KEY_BACK),
628         KEY(2, 0, KEY_LEFT),
630         KEY(0, 1, KEY_RIGHT),
631         KEY(1, 1, KEY_ENTER),
632         KEY(2, 1, KEY_DOWN),
633 };
635 const struct matrix_keymap_data am335x_evm_keymap_data = {
636         .keymap      = am335x_evm_matrix_keys,
637         .keymap_size = ARRAY_SIZE(am335x_evm_matrix_keys),
638 };
640 static const unsigned int am335x_evm_keypad_row_gpios[] = {
641         GPIO_TO_PIN(1, 25), GPIO_TO_PIN(1, 26), GPIO_TO_PIN(1, 27)
642 };
644 static const unsigned int am335x_evm_keypad_col_gpios[] = {
645         GPIO_TO_PIN(1, 21), GPIO_TO_PIN(1, 22)
646 };
648 static struct matrix_keypad_platform_data am335x_evm_keypad_platform_data = {
649         .keymap_data       = &am335x_evm_keymap_data,
650         .row_gpios         = am335x_evm_keypad_row_gpios,
651         .num_row_gpios     = ARRAY_SIZE(am335x_evm_keypad_row_gpios),
652         .col_gpios         = am335x_evm_keypad_col_gpios,
653         .num_col_gpios     = ARRAY_SIZE(am335x_evm_keypad_col_gpios),
654         .active_low        = false,
655         .debounce_ms       = 5,
656         .col_scan_delay_us = 2,
657 };
659 static struct platform_device am335x_evm_keyboard = {
660         .name  = "matrix-keypad",
661         .id    = -1,
662         .dev   = {
663                 .platform_data = &am335x_evm_keypad_platform_data,
664         },
665 };
667 static void matrix_keypad_init(int evm_id, int profile)
669         int err;
671         setup_pin_mux(matrix_keypad_pin_mux);
672         err = platform_device_register(&am335x_evm_keyboard);
673         if (err) {
674                 pr_err("failed to register matrix keypad (2x3) device\n");
675         }
679 /* pinmux for keypad device */
680 static struct pinmux_config volume_keys_pin_mux[] = {
681         {"spi0_sclk.gpio0_2",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
682         {"spi0_d0.gpio0_3",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
683         {NULL, 0},
684 };
686 /* Configure GPIOs for Volume Keys */
687 static struct gpio_keys_button am335x_evm_volume_gpio_buttons[] = {
688         {
689                 .code                   = KEY_VOLUMEUP,
690                 .gpio                   = GPIO_TO_PIN(0, 2),
691                 .active_low             = true,
692                 .desc                   = "volume-up",
693                 .type                   = EV_KEY,
694                 .wakeup                 = 1,
695         },
696         {
697                 .code                   = KEY_VOLUMEDOWN,
698                 .gpio                   = GPIO_TO_PIN(0, 3),
699                 .active_low             = true,
700                 .desc                   = "volume-down",
701                 .type                   = EV_KEY,
702                 .wakeup                 = 1,
703         },
704 };
706 static struct gpio_keys_platform_data am335x_evm_volume_gpio_key_info = {
707         .buttons        = am335x_evm_volume_gpio_buttons,
708         .nbuttons       = ARRAY_SIZE(am335x_evm_volume_gpio_buttons),
709 };
711 static struct platform_device am335x_evm_volume_keys = {
712         .name   = "gpio-keys",
713         .id     = -1,
714         .dev    = {
715                 .platform_data  = &am335x_evm_volume_gpio_key_info,
716         },
717 };
719 static void volume_keys_init(int evm_id, int profile)
721         int err;
723         setup_pin_mux(volume_keys_pin_mux);
724         err = platform_device_register(&am335x_evm_volume_keys);
725         if (err)
726                 pr_err("failed to register matrix keypad (2x3) device\n");
729 /*
730 * @evm_id - evm id which needs to be configured
731 * @dev_cfg - single evm structure which includes
732 *                               all module inits, pin-mux defines
733 * @profile - if present, else PROFILE_NONE
734 * @dghtr_brd_flg - Whether Daughter board is present or not
735 */
736 static void _configure_device(int evm_id, struct evm_dev_cfg *dev_cfg,
737         int profile)
739         int i;
741         /*
742         * Only General Purpose & Industrial Auto Motro Control
743         * EVM has profiles. So check if this evm has profile.
744         * If not, ignore the profile comparison
745         */
747         /*
748         * If the device is on baseboard, directly configure it. Else (device on
749         * Daughter board), check if the daughter card is detected.
750         */
751         if (profile == PROFILE_NONE) {
752                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
753                         if (dev_cfg->device_on == DEV_ON_BASEBOARD)
754                                 dev_cfg->device_init(evm_id, profile);
755                         else if (daughter_brd_detected == true)
756                                 dev_cfg->device_init(evm_id, profile);
757                 }
758         } else {
759                 for (i = 0; dev_cfg->device_init != NULL; dev_cfg++) {
760                         if (dev_cfg->profile & profile) {
761                                 if (dev_cfg->device_on == DEV_ON_BASEBOARD)
762                                         dev_cfg->device_init(evm_id, profile);
763                                 else if (daughter_brd_detected == true)
764                                         dev_cfg->device_init(evm_id, profile);
765                         }
766                 }
767         }
770 #define AM335X_LCD_BL_PIN       GPIO_TO_PIN(0, 7)
772 /* pinmux for usb0 drvvbus */
773 static struct pinmux_config usb0_pin_mux[] = {
774         {"usb0_drvvbus.usb0_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
775         {NULL, 0},
776 };
778 /* pinmux for usb1 drvvbus */
779 static struct pinmux_config usb1_pin_mux[] = {
780         {"usb1_drvvbus.usb1_drvvbus",    OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
781         {NULL, 0},
782 };
784 /* pinmux for profibus */
785 static struct pinmux_config profibus_pin_mux[] = {
786         {"uart1_rxd.pr1_uart0_rxd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_INPUT},
787         {"uart1_txd.pr1_uart0_txd_mux1", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
788         {"mcasp0_fsr.pr1_pru0_pru_r30_5", OMAP_MUX_MODE5 | AM33XX_PIN_OUTPUT},
789         {NULL, 0},
790 };
792 /* Module pin mux for eCAP0 */
793 static struct pinmux_config ecap0_pin_mux[] = {
794         {"ecap0_in_pwm0_out.gpio0_7", AM33XX_PIN_OUTPUT},
795         {NULL, 0},
796 };
798 static int backlight_enable;
800 #define AM335XEVM_WLAN_PMENA_GPIO       GPIO_TO_PIN(1, 30)
801 #define AM335XEVM_WLAN_IRQ_GPIO         GPIO_TO_PIN(3, 17)
803 struct wl12xx_platform_data am335xevm_wlan_data = {
804         .irq = OMAP_GPIO_IRQ(AM335XEVM_WLAN_IRQ_GPIO),
805         .board_ref_clock = WL12XX_REFCLOCK_38_XTAL, /* 38.4Mhz */
806 };
808 /* Module pin mux for wlan and bluetooth */
809 static struct pinmux_config mmc2_wl12xx_pin_mux[] = {
810         {"gpmc_a1.mmc2_dat0", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
811         {"gpmc_a2.mmc2_dat1", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
812         {"gpmc_a3.mmc2_dat2", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
813         {"gpmc_ben1.mmc2_dat3", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
814         {"gpmc_csn3.mmc2_cmd", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
815         {"gpmc_clk.mmc2_clk", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
816         {NULL, 0},
817 };
819 static struct pinmux_config uart1_wl12xx_pin_mux[] = {
820         {"uart1_ctsn.uart1_ctsn", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
821         {"uart1_rtsn.uart1_rtsn", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT},
822         {"uart1_rxd.uart1_rxd", OMAP_MUX_MODE0 | AM33XX_PIN_INPUT_PULLUP},
823         {"uart1_txd.uart1_txd", OMAP_MUX_MODE0 | AM33XX_PULL_ENBL},
824         {NULL, 0},
825 };
827 static struct pinmux_config wl12xx_pin_mux_evm_rev1_1a[] = {
828         {"gpmc_a0.gpio1_16", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
829         {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
830         {"mcasp0_ahclkx.gpio3_21", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
831         {NULL, 0},
832  };
834 static struct pinmux_config wl12xx_pin_mux_evm_rev1_0[] = {
835         {"gpmc_csn1.gpio1_30", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
836         {"mcasp0_ahclkr.gpio3_17", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
837         {"gpmc_csn2.gpio1_31", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
838         {NULL, 0},
839  };
841 static void enable_ecap0(int evm_id, int profile)
843         backlight_enable = true;
846 static int __init ecap0_init(void)
848         int status = 0;
850         if (backlight_enable) {
851                 setup_pin_mux(ecap0_pin_mux);
853                 status = gpio_request(AM335X_LCD_BL_PIN, "lcd bl\n");
854                 if (status < 0)
855                         pr_warn("Failed to request gpio for LCD backlight\n");
857                 gpio_direction_output(AM335X_LCD_BL_PIN, 1);
858         }
859         return status;
861 late_initcall(ecap0_init);
863 static int __init conf_disp_pll(int rate)
865         struct clk *disp_pll;
866         int ret = -EINVAL;
868         disp_pll = clk_get(NULL, "dpll_disp_ck");
869         if (IS_ERR(disp_pll)) {
870                 pr_err("Cannot clk_get disp_pll\n");
871                 goto out;
872         }
874         ret = clk_set_rate(disp_pll, rate);
875         clk_put(disp_pll);
876 out:
877         return ret;
880 static void lcdc_init(int evm_id, int profile)
883         setup_pin_mux(lcdc_pin_mux);
885         if (conf_disp_pll(300000000)) {
886                 pr_info("Failed configure display PLL, not attempting to"
887                                 "register LCDC\n");
888                 return;
889         }
891         if (am33xx_register_lcdc(&TFC_S9700RTWV35TR_01B_pdata))
892                 pr_info("Failed to register LCDC device\n");
893         return;
896 static void tsc_init(int evm_id, int profile)
898         int err;
900         if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
901                 am335x_touchscreen_data.analog_input = 1;
902                 pr_info("TSC connected to beta GP EVM\n");
903         } else {
904                 am335x_touchscreen_data.analog_input = 0;
905                 pr_info("TSC connected to alpha GP EVM\n");
906         }
907         setup_pin_mux(tsc_pin_mux);
908         err = platform_device_register(&tsc_device);
909         if (err)
910                 pr_err("failed to register touchscreen device\n");
913 static void rgmii1_init(int evm_id, int profile)
915         setup_pin_mux(rgmii1_pin_mux);
916         return;
919 static void rgmii2_init(int evm_id, int profile)
921         setup_pin_mux(rgmii2_pin_mux);
922         return;
925 static void mii1_init(int evm_id, int profile)
927         setup_pin_mux(mii1_pin_mux);
928         return;
931 static void rmii1_init(int evm_id, int profile)
933         setup_pin_mux(rmii1_pin_mux);
934         return;
937 static void usb0_init(int evm_id, int profile)
939         setup_pin_mux(usb0_pin_mux);
940         return;
943 static void usb1_init(int evm_id, int profile)
945         setup_pin_mux(usb1_pin_mux);
946         return;
949 /* setup uart3 */
950 static void uart3_init(int evm_id, int profile)
952         setup_pin_mux(uart3_pin_mux);
953         return;
956 /* setup uart2 */
957 static void uart2_init(int evm_id, int profile)
959         setup_pin_mux(uart2_pin_mux);
960         return;
963 /* NAND partition information */
964 static struct mtd_partition am335x_nand_partitions[] = {
965 /* All the partition sizes are listed in terms of NAND block size */
966         {
967                 .name           = "SPL",
968                 .offset         = 0,                    /* Offset = 0x0 */
969                 .size           = SZ_128K,
970         },
971         {
972                 .name           = "SPL.backup1",
973                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x20000 */
974                 .size           = SZ_128K,
975         },
976         {
977                 .name           = "SPL.backup2",
978                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x40000 */
979                 .size           = SZ_128K,
980         },
981         {
982                 .name           = "SPL.backup3",
983                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x60000 */
984                 .size           = SZ_128K,
985         },
986         {
987                 .name           = "U-Boot",
988                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x80000 */
989                 .size           = 15 * SZ_128K,
990         },
991         {
992                 .name           = "U-Boot Env",
993                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x260000 */
994                 .size           = 1 * SZ_128K,
995         },
996         {
997                 .name           = "Kernel",
998                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x280000 */
999                 .size           = 40 * SZ_128K,
1000         },
1001         {
1002                 .name           = "File System",
1003                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x780000 */
1004                 .size           = MTDPART_SIZ_FULL,
1005         },
1006 };
1008 /* SPI 0/1 Platform Data */
1009 /* SPI flash information */
1010 static struct mtd_partition am335x_spi_partitions[] = {
1011         /* All the partition sizes are listed in terms of erase size */
1012         {
1013                 .name       = "SPL",
1014                 .offset     = 0,                        /* Offset = 0x0 */
1015                 .size       = SZ_128K,
1016         },
1017         {
1018                 .name       = "U-Boot",
1019                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x20000 */
1020                 .size       = 2 * SZ_128K,
1021         },
1022         {
1023                 .name       = "U-Boot Env",
1024                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x60000 */
1025                 .size       = 2 * SZ_4K,
1026         },
1027         {
1028                 .name       = "Kernel",
1029                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x62000 */
1030                 .size       = 28 * SZ_128K,
1031         },
1032         {
1033                 .name       = "File System",
1034                 .offset     = MTDPART_OFS_APPEND,       /* Offset = 0x3E2000 */
1035                 .size       = MTDPART_SIZ_FULL,         /* size ~= 4.1 MiB */
1036         }
1037 };
1039 static const struct flash_platform_data am335x_spi_flash = {
1040         .type      = "w25q64",
1041         .name      = "spi_flash",
1042         .parts     = am335x_spi_partitions,
1043         .nr_parts  = ARRAY_SIZE(am335x_spi_partitions),
1044 };
1046 /*
1047  * SPI Flash works at 80Mhz however SPI Controller works at 48MHz.
1048  * So setup Max speed to be less than that of Controller speed
1049  */
1050 static struct spi_board_info am335x_spi0_slave_info[] = {
1051         {
1052                 .modalias      = "m25p80",
1053                 .platform_data = &am335x_spi_flash,
1054                 .irq           = -1,
1055                 .max_speed_hz  = 24000000,
1056                 .bus_num       = 1,
1057                 .chip_select   = 0,
1058         },
1059 };
1061 static struct spi_board_info am335x_spi1_slave_info[] = {
1062         {
1063                 .modalias      = "m25p80",
1064                 .platform_data = &am335x_spi_flash,
1065                 .irq           = -1,
1066                 .max_speed_hz  = 12000000,
1067                 .bus_num       = 2,
1068                 .chip_select   = 0,
1069         },
1070 };
1072 static void evm_nand_init(int evm_id, int profile)
1074         setup_pin_mux(nand_pin_mux);
1075         board_nand_init(am335x_nand_partitions,
1076                 ARRAY_SIZE(am335x_nand_partitions), 0, 0);
1079 static struct lis3lv02d_platform_data lis331dlh_pdata = {
1080         .click_flags = LIS3_CLICK_SINGLE_X |
1081                         LIS3_CLICK_SINGLE_Y |
1082                         LIS3_CLICK_SINGLE_Z,
1083         .wakeup_flags = LIS3_WAKEUP_X_LO | LIS3_WAKEUP_X_HI |
1084                         LIS3_WAKEUP_Y_LO | LIS3_WAKEUP_Y_HI |
1085                         LIS3_WAKEUP_Z_LO | LIS3_WAKEUP_Z_HI,
1086         .irq_cfg = LIS3_IRQ1_CLICK | LIS3_IRQ2_CLICK,
1087         .wakeup_thresh  = 10,
1088         .click_thresh_x = 10,
1089         .click_thresh_y = 10,
1090         .click_thresh_z = 10,
1091         .g_range        = 2,
1092         .st_min_limits[0] = 120,
1093         .st_min_limits[1] = 120,
1094         .st_min_limits[2] = 140,
1095         .st_max_limits[0] = 550,
1096         .st_max_limits[1] = 550,
1097         .st_max_limits[2] = 750,
1098 };
1100 static struct i2c_board_info am335x_i2c_boardinfo1[] = {
1101         {
1102                 I2C_BOARD_INFO("tlv320aic3x", 0x1b),
1103         },
1104         {
1105                 I2C_BOARD_INFO("lis331dlh", 0x18),
1106                 .platform_data = &lis331dlh_pdata,
1107         },
1108         {
1109                 I2C_BOARD_INFO("tsl2550", 0x39),
1110         },
1111         {
1112                 I2C_BOARD_INFO("tmp275", 0x48),
1113         },
1114 };
1116 static void i2c1_init(int evm_id, int profile)
1118         setup_pin_mux(i2c1_pin_mux);
1119         omap_register_i2c_bus(2, 100, am335x_i2c_boardinfo1,
1120                         ARRAY_SIZE(am335x_i2c_boardinfo1));
1121         return;
1124 /* Setup McASP 1 */
1125 static void mcasp1_init(int evm_id, int profile)
1127         /* Configure McASP */
1128         setup_pin_mux(mcasp1_pin_mux);
1129         am335x_register_mcasp1(&am335x_evm_snd_data1);
1130         return;
1133 static void mmc1_init(int evm_id, int profile)
1135         setup_pin_mux(mmc1_pin_mux);
1137         am335x_mmc[1].mmc = 2;
1138         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
1139         am335x_mmc[1].gpio_cd = GPIO_TO_PIN(2, 2);
1140         am335x_mmc[1].gpio_wp = GPIO_TO_PIN(1, 29);
1141         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1143         /* mmc will be initialized when mmc0_init is called */
1144         return;
1147 static void mmc2_wl12xx_init(int evm_id, int profile)
1149         setup_pin_mux(mmc2_wl12xx_pin_mux);
1151         am335x_mmc[1].mmc = 3;
1152         am335x_mmc[1].name = "wl1271";
1153         am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD
1154                                 | MMC_PM_KEEP_POWER;
1155         am335x_mmc[1].nonremovable = true;
1156         am335x_mmc[1].gpio_cd = -EINVAL;
1157         am335x_mmc[1].gpio_wp = -EINVAL;
1158         am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
1160         /* mmc will be initialized when mmc0_init is called */
1161         return;
1164 static void uart1_wl12xx_init(int evm_id, int profile)
1166         setup_pin_mux(uart1_wl12xx_pin_mux);
1169 static void wl12xx_bluetooth_enable(void)
1171         int status = gpio_request(am335xevm_wlan_data.bt_enable_gpio,
1172                 "bt_en\n");
1173         if (status < 0)
1174                 pr_err("Failed to request gpio for bt_enable");
1176         pr_info("Configure Bluetooth Enable pin...\n");
1177         gpio_direction_output(am335xevm_wlan_data.bt_enable_gpio, 0);
1180 static int wl12xx_set_power(struct device *dev, int slot, int on, int vdd)
1182         if (on) {
1183                 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 1);
1184                 mdelay(70);
1185         }
1186         else
1187                 gpio_set_value(am335xevm_wlan_data.wlan_enable_gpio, 0);
1189         return 0;
1192 static void wl12xx_init(int evm_id, int profile)
1194         struct device *dev;
1195         struct omap_mmc_platform_data *pdata;
1196         int ret;
1198         /* Register WLAN and BT enable pins based on the evm board revision */
1199         if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
1200                 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 16);
1201                 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(3, 21);
1202         }
1203         else {
1204                 am335xevm_wlan_data.wlan_enable_gpio = GPIO_TO_PIN(1, 30);
1205                 am335xevm_wlan_data.bt_enable_gpio = GPIO_TO_PIN(1, 31);
1206         }
1208         wl12xx_bluetooth_enable();
1210         if (wl12xx_set_platform_data(&am335xevm_wlan_data))
1211                 pr_err("error setting wl12xx data\n");
1213         dev = am335x_mmc[1].dev;
1214         if (!dev) {
1215                 pr_err("wl12xx mmc device initialization failed\n");
1216                 goto out;
1217         }
1219         pdata = dev->platform_data;
1220         if (!pdata) {
1221                 pr_err("Platfrom data of wl12xx device not set\n");
1222                 goto out;
1223         }
1225         ret = gpio_request_one(am335xevm_wlan_data.wlan_enable_gpio,
1226                 GPIOF_OUT_INIT_LOW, "wlan_en");
1227         if (ret) {
1228                 pr_err("Error requesting wlan enable gpio: %d\n", ret);
1229                 goto out;
1230         }
1232         if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1233                 setup_pin_mux(wl12xx_pin_mux_evm_rev1_1a);
1234         else
1235                 setup_pin_mux(wl12xx_pin_mux_evm_rev1_0);
1237         pdata->slots[0].set_power = wl12xx_set_power;
1238 out:
1239         return;
1242 static void d_can_init(int evm_id, int profile)
1244         switch (evm_id) {
1245         case IND_AUT_MTR_EVM:
1246                 if ((profile == PROFILE_0) || (profile == PROFILE_1)) {
1247                         setup_pin_mux(d_can_ia_pin_mux);
1248                         /* Instance Zero */
1249                         am33xx_d_can_init(0);
1250                 }
1251                 break;
1252         case GEN_PURP_EVM:
1253                 if (profile == PROFILE_1) {
1254                         setup_pin_mux(d_can_gp_pin_mux);
1255                         /* Instance One */
1256                         am33xx_d_can_init(1);
1257                 }
1258                 break;
1259         default:
1260                 break;
1261         }
1264 static void mmc0_init(int evm_id, int profile)
1266         setup_pin_mux(mmc0_pin_mux);
1268         omap2_hsmmc_init(am335x_mmc);
1269         return;
1272 static void mmc0_no_cd_init(int evm_id, int profile)
1274         setup_pin_mux(mmc0_no_cd_pin_mux);
1276         omap2_hsmmc_init(am335x_mmc);
1277         return;
1281 /* setup spi0 */
1282 static void spi0_init(int evm_id, int profile)
1284         setup_pin_mux(spi0_pin_mux);
1285         spi_register_board_info(am335x_spi0_slave_info,
1286                         ARRAY_SIZE(am335x_spi0_slave_info));
1287         return;
1290 /* setup spi1 */
1291 static void spi1_init(int evm_id, int profile)
1293         setup_pin_mux(spi1_pin_mux);
1294         spi_register_board_info(am335x_spi1_slave_info,
1295                         ARRAY_SIZE(am335x_spi1_slave_info));
1296         return;
1300 static int beaglebone_phy_fixup(struct phy_device *phydev)
1302         phydev->supported &= ~(SUPPORTED_100baseT_Half |
1303                                 SUPPORTED_100baseT_Full);
1305         return 0;
1308 #ifdef CONFIG_TLK110_WORKAROUND
1309 static int am335x_tlk110_phy_fixup(struct phy_device *phydev)
1311         unsigned int val;
1313         /* This is done as a workaround to support TLK110 rev1.0 phy */
1314         val = phy_read(phydev, TLK110_COARSEGAIN_REG);
1315         phy_write(phydev, TLK110_COARSEGAIN_REG, (val | TLK110_COARSEGAIN_VAL));
1317         val = phy_read(phydev, TLK110_LPFHPF_REG);
1318         phy_write(phydev, TLK110_LPFHPF_REG, (val | TLK110_LPFHPF_VAL));
1320         val = phy_read(phydev, TLK110_SPAREANALOG_REG);
1321         phy_write(phydev, TLK110_SPAREANALOG_REG, (val | TLK110_SPANALOG_VAL));
1323         val = phy_read(phydev, TLK110_VRCR_REG);
1324         phy_write(phydev, TLK110_VRCR_REG, (val | TLK110_VRCR_VAL));
1326         val = phy_read(phydev, TLK110_SETFFE_REG);
1327         phy_write(phydev, TLK110_SETFFE_REG, (val | TLK110_SETFFE_VAL));
1329         val = phy_read(phydev, TLK110_FTSP_REG);
1330         phy_write(phydev, TLK110_FTSP_REG, (val | TLK110_FTSP_VAL));
1332         val = phy_read(phydev, TLK110_ALFATPIDL_REG);
1333         phy_write(phydev, TLK110_ALFATPIDL_REG, (val | TLK110_ALFATPIDL_VAL));
1335         val = phy_read(phydev, TLK110_PSCOEF21_REG);
1336         phy_write(phydev, TLK110_PSCOEF21_REG, (val | TLK110_PSCOEF21_VAL));
1338         val = phy_read(phydev, TLK110_PSCOEF3_REG);
1339         phy_write(phydev, TLK110_PSCOEF3_REG, (val | TLK110_PSCOEF3_VAL));
1341         val = phy_read(phydev, TLK110_ALFAFACTOR1_REG);
1342         phy_write(phydev, TLK110_ALFAFACTOR1_REG, (val | TLK110_ALFACTOR1_VAL));
1344         val = phy_read(phydev, TLK110_ALFAFACTOR2_REG);
1345         phy_write(phydev, TLK110_ALFAFACTOR2_REG, (val | TLK110_ALFACTOR2_VAL));
1347         val = phy_read(phydev, TLK110_CFGPS_REG);
1348         phy_write(phydev, TLK110_CFGPS_REG, (val | TLK110_CFGPS_VAL));
1350         val = phy_read(phydev, TLK110_FTSPTXGAIN_REG);
1351         phy_write(phydev, TLK110_FTSPTXGAIN_REG, (val | TLK110_FTSPTXGAIN_VAL));
1353         val = phy_read(phydev, TLK110_SWSCR3_REG);
1354         phy_write(phydev, TLK110_SWSCR3_REG, (val | TLK110_SWSCR3_VAL));
1356         val = phy_read(phydev, TLK110_SCFALLBACK_REG);
1357         phy_write(phydev, TLK110_SCFALLBACK_REG, (val | TLK110_SCFALLBACK_VAL));
1359         val = phy_read(phydev, TLK110_PHYRCR_REG);
1360         phy_write(phydev, TLK110_PHYRCR_REG, (val | TLK110_PHYRCR_VAL));
1362         return 0;
1364 #endif
1366 static void profibus_init(int evm_id, int profile)
1368         setup_pin_mux(profibus_pin_mux);
1369         return;
1372 /* Low-Cost EVM */
1373 static struct evm_dev_cfg low_cost_evm_dev_cfg[] = {
1374         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
1375         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1376         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1377         {evm_nand_init, DEV_ON_BASEBOARD, PROFILE_NONE},
1378         {NULL, 0, 0},
1379 };
1381 /* General Purpose EVM */
1382 static struct evm_dev_cfg gen_purp_evm_dev_cfg[] = {
1383         {enable_ecap0,  DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1384                                                 PROFILE_2 | PROFILE_7) },
1385         {lcdc_init,     DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1386                                                 PROFILE_2 | PROFILE_7) },
1387         {tsc_init,      DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_1 |
1388                                                 PROFILE_2 | PROFILE_7) },
1389         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_ALL},
1390         {rgmii2_init,   DEV_ON_DGHTR_BRD, (PROFILE_1 | PROFILE_2 |
1391                                                 PROFILE_4 | PROFILE_6) },
1392         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1393         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1394         {evm_nand_init, DEV_ON_DGHTR_BRD,
1395                 (PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3)},
1396         {i2c1_init,     DEV_ON_DGHTR_BRD, (PROFILE_ALL & ~PROFILE_2)},
1397         {mcasp1_init,   DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
1398         {mmc1_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1399         {mmc2_wl12xx_init,      DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1400                                                                 PROFILE_5)},
1401         {mmc0_init,     DEV_ON_BASEBOARD, (PROFILE_ALL & ~PROFILE_5)},
1402         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_5},
1403         {spi0_init,     DEV_ON_DGHTR_BRD, PROFILE_2},
1404         {uart1_wl12xx_init,     DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
1405                                                                 PROFILE_5)},
1406         {wl12xx_init,   DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 | PROFILE_5)},
1407         {d_can_init,    DEV_ON_DGHTR_BRD, PROFILE_1},
1408         {matrix_keypad_init, DEV_ON_DGHTR_BRD, PROFILE_0},
1409         {volume_keys_init,  DEV_ON_DGHTR_BRD, PROFILE_0},
1410         {uart2_init,    DEV_ON_DGHTR_BRD, PROFILE_3},
1411         {NULL, 0, 0},
1412 };
1414 /* Industrial Auto Motor Control EVM */
1415 static struct evm_dev_cfg ind_auto_mtrl_evm_dev_cfg[] = {
1416         {mii1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1417         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1418         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1419         {profibus_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1420         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_ALL},
1421         {spi1_init,     DEV_ON_DGHTR_BRD, PROFILE_ALL},
1422         {uart3_init,    DEV_ON_DGHTR_BRD, PROFILE_ALL},
1423         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_ALL},
1424         {mmc0_no_cd_init,       DEV_ON_BASEBOARD, PROFILE_ALL},
1425         {NULL, 0, 0},
1426 };
1428 /* IP-Phone EVM */
1429 static struct evm_dev_cfg ip_phn_evm_dev_cfg[] = {
1430         {enable_ecap0,  DEV_ON_DGHTR_BRD, PROFILE_NONE},
1431         {lcdc_init,     DEV_ON_DGHTR_BRD, PROFILE_NONE},
1432         {tsc_init,      DEV_ON_DGHTR_BRD, PROFILE_NONE},
1433         {rgmii1_init,   DEV_ON_BASEBOARD, PROFILE_NONE},
1434         {rgmii2_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1435         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1436         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1437         {evm_nand_init, DEV_ON_DGHTR_BRD, PROFILE_NONE},
1438         {i2c1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1439         {mcasp1_init,   DEV_ON_DGHTR_BRD, PROFILE_NONE},
1440         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1441         {NULL, 0, 0},
1442 };
1444 /* Beaglebone < Rev A3 */
1445 static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
1446         {rmii1_init,    DEV_ON_BASEBOARD, PROFILE_NONE},
1447         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1448         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1449         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1450         {NULL, 0, 0},
1451 };
1453 /* Beaglebone Rev A3 and after */
1454 static struct evm_dev_cfg beaglebone_dev_cfg[] = {
1455         {mii1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1456         {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1457         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1458         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
1459         {NULL, 0, 0},
1460 };
1462 static void setup_low_cost_evm(void)
1464         pr_info("The board is a AM335x Low Cost EVM.\n");
1466         _configure_device(LOW_COST_EVM, low_cost_evm_dev_cfg, PROFILE_NONE);
1469 static void setup_general_purpose_evm(void)
1471         u32 prof_sel = am335x_get_profile_selection();
1472         pr_info("The board is general purpose EVM in profile %d\n", prof_sel);
1474         if (!strncmp("1.1A", config.version, 4)) {
1475                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1476         } else if (!strncmp("1.0", config.version, 3)) {
1477                 gp_evm_revision = GP_EVM_REV_IS_1_0;
1478         } else {
1479                 pr_err("Found invalid GP EVM revision, falling back to Rev1.1A");
1480                 gp_evm_revision = GP_EVM_REV_IS_1_1A;
1481         }
1483         if (gp_evm_revision == GP_EVM_REV_IS_1_0)
1484                 gigabit_enable = 0;
1485         else if (gp_evm_revision == GP_EVM_REV_IS_1_1A)
1486                 gigabit_enable = 1;
1488         _configure_device(GEN_PURP_EVM, gen_purp_evm_dev_cfg, (1L << prof_sel));
1491 static void setup_ind_auto_motor_ctrl_evm(void)
1493         u32 prof_sel = am335x_get_profile_selection();
1495         pr_info("The board is an industrial automation EVM in profile %d\n",
1496                 prof_sel);
1498         /* Only Profile 0 is supported */
1499         if ((1L << prof_sel) != PROFILE_0) {
1500                 pr_err("AM335X: Only Profile 0 is supported\n");
1501                 pr_err("Assuming profile 0 & continuing\n");
1502                 prof_sel = PROFILE_0;
1503         }
1505         _configure_device(IND_AUT_MTR_EVM, ind_auto_mtrl_evm_dev_cfg,
1506                 PROFILE_0);
1508         /* Fillup global evmid */
1509         am33xx_evmid_fillup(IND_AUT_MTR_EVM);
1511         /* Initialize TLK110 PHY registers for phy version 1.0 */
1512         am335x_tlk110_phy_init();
1517 static void setup_ip_phone_evm(void)
1519         pr_info("The board is an IP phone EVM\n");
1521         _configure_device(IP_PHN_EVM, ip_phn_evm_dev_cfg, PROFILE_NONE);
1524 /* BeagleBone < Rev A3 */
1525 static void setup_beaglebone_old(void)
1527         pr_info("The board is a AM335x Beaglebone < Rev A3.\n");
1529         /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1530         am335x_mmc[0].gpio_wp = -EINVAL;
1532         _configure_device(LOW_COST_EVM, beaglebone_old_dev_cfg, PROFILE_NONE);
1534         phy_register_fixup_for_uid(BBB_PHY_ID, BBB_PHY_MASK,
1535                                         beaglebone_phy_fixup);
1538 /* BeagleBone after Rev A3 */
1539 static void setup_beaglebone(void)
1541         pr_info("The board is a AM335x Beaglebone.\n");
1543         /* Beagle Bone has Micro-SD slot which doesn't have Write Protect pin */
1544         am335x_mmc[0].gpio_wp = -EINVAL;
1546         _configure_device(LOW_COST_EVM, beaglebone_dev_cfg, PROFILE_NONE);
1550 static void am335x_setup_daughter_board(struct memory_accessor *m, void *c)
1552         u8 tmp;
1553         int ret;
1555         /*
1556          * try reading a byte from the EEPROM to see if it is
1557          * present. We could read a lot more, but that would
1558          * just slow the boot process and we have all the information
1559          * we need from the EEPROM on the base board anyway.
1560          */
1561         ret = m->read(m, &tmp, 0, sizeof(u8));
1562         if (ret == sizeof(u8)) {
1563                 pr_info("Detected a daughter card on AM335x EVM..");
1564                 daughter_brd_detected = true;
1565         } else {
1566                 pr_info("No daughter card found\n");
1567                 daughter_brd_detected = false;
1568         }
1571 static void am335x_evm_setup(struct memory_accessor *mem_acc, void *context)
1573         int ret;
1574         char tmp[10];
1576         /* 1st get the MAC address from EEPROM */
1577         ret = mem_acc->read(mem_acc, (char *)&am335x_mac_addr,
1578                 EEPROM_MAC_ADDRESS_OFFSET, sizeof(am335x_mac_addr));
1580         if (ret != sizeof(am335x_mac_addr)) {
1581                 pr_warning("AM335X: EVM Config read fail: %d\n", ret);
1582                 return;
1583         }
1585         /* Fillup global mac id */
1586         am33xx_cpsw_macidfillup(&am335x_mac_addr[0][0],
1587                                 &am335x_mac_addr[1][0]);
1589         /* get board specific data */
1590         ret = mem_acc->read(mem_acc, (char *)&config, 0, sizeof(config));
1591         if (ret != sizeof(config)) {
1592                 pr_warning("AM335X EVM config read fail, read %d bytes\n", ret);
1593                 return;
1594         }
1596         if (config.header != AM335X_EEPROM_HEADER) {
1597                 pr_warning("AM335X: wrong header 0x%x, expected 0x%x\n",
1598                         config.header, AM335X_EEPROM_HEADER);
1599                 goto out;
1600         }
1602         if (strncmp("A335", config.name, 4)) {
1603                 pr_err("Board %s doesn't look like an AM335x board\n",
1604                         config.name);
1605                 goto out;
1606         }
1608         snprintf(tmp, sizeof(config.name) + 1, "%s", config.name);
1609         pr_info("Board name: %s\n", tmp);
1610         snprintf(tmp, sizeof(config.version) + 1, "%s", config.version);
1611         pr_info("Board version: %s\n", tmp);
1613         if (!strncmp("A335BONE", config.name, 8)) {
1614                 daughter_brd_detected = false;
1615                 if(!strncmp("00A1", config.version, 4) ||
1616                    !strncmp("00A2", config.version, 4))
1617                         setup_beaglebone_old();
1618                 else
1619                         setup_beaglebone();
1620         } else {
1621                 /* only 6 characters of options string used for now */
1622                 snprintf(tmp, 7, "%s", config.opt);
1623                 pr_info("SKU: %s\n", tmp);
1625                 if (!strncmp("SKU#00", config.opt, 6))
1626                         setup_low_cost_evm();
1627                 else if (!strncmp("SKU#01", config.opt, 6))
1628                         setup_general_purpose_evm();
1629                 else if (!strncmp("SKU#02", config.opt, 6))
1630                         setup_ind_auto_motor_ctrl_evm();
1631                 else if (!strncmp("SKU#03", config.opt, 6))
1632                         setup_ip_phone_evm();
1633                 else
1634                         goto out;
1635         }
1636         /* Initialize cpsw after board detection is completed as board
1637          * information is required for configuring phy address and hence
1638          * should be call only after board detection
1639          */
1640         am33xx_cpsw_init(gigabit_enable);
1642         return;
1643 out:
1644         /*
1645          * If the EEPROM hasn't been programed or an incorrect header
1646          * or board name are read, assume this is an old beaglebone board
1647          * (< Rev A3)
1648          */
1649         pr_err("Could not detect any board, falling back to: "
1650                 "Beaglebone (< Rev A3) with no daughter card connected\n");
1651         daughter_brd_detected = false;
1652         setup_beaglebone_old();
1654         /* Initialize cpsw after board detection is completed as board
1655          * information is required for configuring phy address and hence
1656          * should be call only after board detection
1657          */
1659         am33xx_cpsw_init(gigabit_enable);
1662 static struct at24_platform_data am335x_daughter_board_eeprom_info = {
1663         .byte_len       = (256*1024) / 8,
1664         .page_size      = 64,
1665         .flags          = AT24_FLAG_ADDR16,
1666         .setup          = am335x_setup_daughter_board,
1667         .context        = (void *)NULL,
1668 };
1670 static struct at24_platform_data am335x_baseboard_eeprom_info = {
1671         .byte_len       = (256*1024) / 8,
1672         .page_size      = 64,
1673         .flags          = AT24_FLAG_ADDR16,
1674         .setup          = am335x_evm_setup,
1675         .context        = (void *)NULL,
1676 };
1678 /*
1679 * Daughter board Detection.
1680 * Every board has a ID memory (EEPROM) on board. We probe these devices at
1681 * machine init, starting from daughter board and ending with baseboard.
1682 * Assumptions :
1683 *       1. probe for i2c devices are called in the order they are included in
1684 *          the below struct. Daughter boards eeprom are probed 1st. Baseboard
1685 *          eeprom probe is called last.
1686 */
1687 static struct i2c_board_info __initdata am335x_i2c_boardinfo[] = {
1688         {
1689                 /* Daughter Board EEPROM */
1690                 I2C_BOARD_INFO("24c256", DAUG_BOARD_I2C_ADDR),
1691                 .platform_data  = &am335x_daughter_board_eeprom_info,
1692         },
1693         {
1694                 /* Baseboard board EEPROM */
1695                 I2C_BOARD_INFO("24c256", BASEBOARD_I2C_ADDR),
1696                 .platform_data  = &am335x_baseboard_eeprom_info,
1697         },
1698         {
1699                 I2C_BOARD_INFO("cpld_reg", 0x35),
1700         },
1701         {
1702                 I2C_BOARD_INFO("tlc59108", 0x40),
1703         },
1705 };
1707 static struct omap_musb_board_data musb_board_data = {
1708         .interface_type = MUSB_INTERFACE_ULPI,
1709         .mode           = MUSB_OTG,
1710         .power          = 500,
1711         .instances      = 1,
1712 };
1714 static int cpld_reg_probe(struct i2c_client *client,
1715             const struct i2c_device_id *id)
1717         cpld_client = client;
1718         return 0;
1721 static int __devexit cpld_reg_remove(struct i2c_client *client)
1723         cpld_client = NULL;
1724         return 0;
1727 static const struct i2c_device_id cpld_reg_id[] = {
1728         { "cpld_reg", 0 },
1729         { }
1730 };
1732 static struct i2c_driver cpld_reg_driver = {
1733         .driver = {
1734                 .name   = "cpld_reg",
1735         },
1736         .probe          = cpld_reg_probe,
1737         .remove         = cpld_reg_remove,
1738         .id_table       = cpld_reg_id,
1739 };
1741 static void evm_init_cpld(void)
1743         i2c_add_driver(&cpld_reg_driver);
1746 static void __init am335x_evm_i2c_init(void)
1748         /* Initially assume Low Cost EVM Config */
1749         am335x_evm_id = LOW_COST_EVM;
1751         evm_init_cpld();
1753         omap_register_i2c_bus(1, 100, am335x_i2c_boardinfo,
1754                                 ARRAY_SIZE(am335x_i2c_boardinfo));
1757 static struct resource am335x_rtc_resources[] = {
1758         {
1759                 .start          = AM33XX_RTC_BASE,
1760                 .end            = AM33XX_RTC_BASE + SZ_4K - 1,
1761                 .flags          = IORESOURCE_MEM,
1762         },
1763         { /* timer irq */
1764                 .start          = AM33XX_IRQ_RTC_TIMER,
1765                 .end            = AM33XX_IRQ_RTC_TIMER,
1766                 .flags          = IORESOURCE_IRQ,
1767         },
1768         { /* alarm irq */
1769                 .start          = AM33XX_IRQ_RTC_ALARM,
1770                 .end            = AM33XX_IRQ_RTC_ALARM,
1771                 .flags          = IORESOURCE_IRQ,
1772         },
1773 };
1775 static struct platform_device am335x_rtc_device = {
1776         .name           = "omap_rtc",
1777         .id             = -1,
1778         .num_resources  = ARRAY_SIZE(am335x_rtc_resources),
1779         .resource       = am335x_rtc_resources,
1780 };
1782 static int am335x_rtc_init(void)
1784         void __iomem *base;
1785         struct clk *clk;
1787         clk = clk_get(NULL, "rtc_fck");
1788         if (IS_ERR(clk)) {
1789                 pr_err("rtc : Failed to get RTC clock\n");
1790                 return -1;
1791         }
1793         if (clk_enable(clk)) {
1794                 pr_err("rtc: Clock Enable Failed\n");
1795                 return -1;
1796         }
1798         base = ioremap(AM33XX_RTC_BASE, SZ_4K);
1800         if (WARN_ON(!base))
1801                 return -ENOMEM;
1803         /* Unlock the rtc's registers */
1804         __raw_writel(0x83e70b13, base + 0x6c);
1805         __raw_writel(0x95a4f1e0, base + 0x70);
1807         /*
1808          * Enable the 32K OSc
1809          * TODO: Need a better way to handle this
1810          * Since we want the clock to be running before mmc init
1811          * we need to do it before the rtc probe happens
1812          */
1813         __raw_writel(0x48, base + 0x54);
1815         iounmap(base);
1817         return  platform_device_register(&am335x_rtc_device);
1820 /* Enable clkout2 */
1821 static struct pinmux_config clkout2_pin_mux[] = {
1822         {"xdma_event_intr1.clkout2", OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT},
1823         {NULL, 0},
1824 };
1826 static void __init clkout2_enable(void)
1828         struct clk *ck_32;
1830         ck_32 = clk_get(NULL, "clkout2_ck");
1831         if (IS_ERR(ck_32)) {
1832                 pr_err("Cannot clk_get ck_32\n");
1833                 return;
1834         }
1836         clk_enable(ck_32);
1838         setup_pin_mux(clkout2_pin_mux);
1841 static void __init am335x_evm_init(void)
1843         am33xx_mux_init(board_mux);
1844         omap_serial_init();
1845         am335x_rtc_init();
1846         clkout2_enable();
1847         am335x_evm_i2c_init();
1848         omap_sdrc_init(NULL, NULL);
1849         usb_musb_init(&musb_board_data);
1850         omap_board_config = am335x_evm_config;
1851         omap_board_config_size = ARRAY_SIZE(am335x_evm_config);
1852         /* Create an alias for icss clock */
1853         if (clk_add_alias("pruss", NULL, "icss_uart_gclk", NULL))
1854                 pr_err("failed to create an alias: icss_uart_gclk --> pruss\n");
1855         /* Create an alias for gfx/sgx clock */
1856         if (clk_add_alias("sgx_ck", NULL, "gfx_fclk", NULL))
1857                 pr_err("failed to create an alias: gfx_fclk --> sgx_ck\n");
1860 static void __init am335x_evm_map_io(void)
1862         omap2_set_globals_am33xx();
1863         omapam33xx_map_common_io();
1866 MACHINE_START(AM335XEVM, "am335xevm")
1867         /* Maintainer: Texas Instruments */
1868         .atag_offset    = 0x100,
1869         .map_io         = am335x_evm_map_io,
1870         .init_early     = am33xx_init_early,
1871         .init_irq       = ti81xx_init_irq,
1872         .handle_irq     = omap3_intc_handle_irq,
1873         .timer          = &omap3_am33xx_timer,
1874         .init_machine   = am335x_evm_init,
1875 MACHINE_END
1877 MACHINE_START(AM335XIAEVM, "am335xiaevm")
1878         /* Maintainer: Texas Instruments */
1879         .atag_offset    = 0x100,
1880         .map_io         = am335x_evm_map_io,
1881         .init_irq       = ti81xx_init_irq,
1882         .init_early     = am33xx_init_early,
1883         .timer          = &omap3_am33xx_timer,
1884         .init_machine   = am335x_evm_init,
1885 MACHINE_END