30a6f527510c05e624a692c936642693badba97e
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-flash.c
1 /*
2  * board-flash.c
3  * Modified from mach-omap2/board-3430sdp-flash.c
4  *
5  * Copyright (C) 2009 Nokia Corporation
6  * Copyright (C) 2009 Texas Instruments
7  *
8  * Vimal Singh <vimalsingh@ti.com>
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/kernel.h>
16 #include <linux/platform_device.h>
17 #include <linux/mtd/physmap.h>
18 #include <linux/io.h>
19 #include <plat/irqs.h>
21 #include <plat/gpmc.h>
22 #include <plat/nand.h>
23 #include <plat/onenand.h>
24 #include <plat/tc.h>
26 #include "board-flash.h"
28 #define REG_FPGA_REV                    0x10
29 #define REG_FPGA_DIP_SWITCH_INPUT2      0x60
30 #define MAX_SUPPORTED_GPMC_CONFIG       3
32 #define DEBUG_BASE              0x08000000 /* debug board */
34 /* various memory sizes */
35 #define FLASH_SIZE_SDPV1        SZ_64M  /* NOR flash (64 Meg aligned) */
36 #define FLASH_SIZE_SDPV2        SZ_128M /* NOR flash (256 Meg aligned) */
38 static struct physmap_flash_data board_nor_data = {
39         .width          = 2,
40 };
42 static struct resource board_nor_resource = {
43         .flags          = IORESOURCE_MEM,
44 };
46 static struct platform_device board_nor_device = {
47         .name           = "physmap-flash",
48         .id             = 0,
49         .dev            = {
50                         .platform_data = &board_nor_data,
51         },
52         .num_resources  = 1,
53         .resource       = &board_nor_resource,
54 };
56 static void
57 __init board_nor_init(struct mtd_partition *nor_parts, u8 nr_parts, u8 cs)
58 {
59         int err;
61         board_nor_data.parts    = nor_parts;
62         board_nor_data.nr_parts = nr_parts;
64         /* Configure start address and size of NOR device */
65         if (omap_rev() >= OMAP3430_REV_ES1_0) {
66                 err = gpmc_cs_request(cs, FLASH_SIZE_SDPV2 - 1,
67                                 (unsigned long *)&board_nor_resource.start);
68                 board_nor_resource.end = board_nor_resource.start
69                                         + FLASH_SIZE_SDPV2 - 1;
70         } else {
71                 err = gpmc_cs_request(cs, FLASH_SIZE_SDPV1 - 1,
72                                 (unsigned long *)&board_nor_resource.start);
73                 board_nor_resource.end = board_nor_resource.start
74                                         + FLASH_SIZE_SDPV1 - 1;
75         }
76         if (err < 0) {
77                 pr_err("NOR: Can't request GPMC CS\n");
78                 return;
79         }
80         if (platform_device_register(&board_nor_device) < 0)
81                 pr_err("Unable to register NOR device\n");
82 }
84 #if defined(CONFIG_MTD_ONENAND_OMAP2) || \
85                 defined(CONFIG_MTD_ONENAND_OMAP2_MODULE)
86 static struct omap_onenand_platform_data board_onenand_data = {
87         .dma_channel    = -1,   /* disable DMA in OMAP OneNAND driver */
88 };
90 static void
91 __init board_onenand_init(struct mtd_partition *onenand_parts,
92                                 u8 nr_parts, u8 cs)
93 {
94         board_onenand_data.cs           = cs;
95         board_onenand_data.parts        = onenand_parts;
96         board_onenand_data.nr_parts     = nr_parts;
98         gpmc_onenand_init(&board_onenand_data);
99 }
100 #else
101 static void
102 __init board_onenand_init(struct mtd_partition *nor_parts, u8 nr_parts, u8 cs)
105 #endif /* CONFIG_MTD_ONENAND_OMAP2 || CONFIG_MTD_ONENAND_OMAP2_MODULE */
107 #if defined(CONFIG_MTD_NAND_OMAP2) || \
108                 defined(CONFIG_MTD_NAND_OMAP2_MODULE)
110 /* Note that all values in this struct are in nanoseconds */
111 static struct gpmc_timings nand_timings = {
113         .sync_clk = 0,
115         .cs_on = 0,
116         .cs_rd_off = 36,
117         .cs_wr_off = 36,
119         .adv_on = 6,
120         .adv_rd_off = 24,
121         .adv_wr_off = 36,
123         .we_off = 30,
124         .oe_off = 48,
126         .access = 54,
127         .rd_cycle = 72,
128         .wr_cycle = 72,
130         .wr_access = 30,
131         .wr_data_mux_bus = 0,
132 };
134 static struct omap_nand_platform_data board_nand_data = {
135         .gpmc_t         = &nand_timings,
136 };
138 void
139 __init board_nand_init(struct mtd_partition *nand_parts,
140                         u8 nr_parts, u8 cs, int nand_type)
142         board_nand_data.cs              = cs;
143         board_nand_data.parts           = nand_parts;
144         board_nand_data.nr_parts        = nr_parts;
145         board_nand_data.devsize         = nand_type;
147         board_nand_data.ecc_opt = OMAP_ECC_HAMMING_CODE_DEFAULT;
148         board_nand_data.gpmc_irq = OMAP_GPMC_IRQ_BASE + cs;
149         gpmc_nand_init(&board_nand_data);
151 #endif /* CONFIG_MTD_NAND_OMAP2 || CONFIG_MTD_NAND_OMAP2_MODULE */
153 /**
154  * get_gpmc0_type - Reads the FPGA DIP_SWITCH_INPUT_REGISTER2 to get
155  * the various cs values.
156  */
157 static u8 get_gpmc0_type(void)
159         u8 cs = 0;
160         void __iomem *fpga_map_addr;
162         fpga_map_addr = ioremap(DEBUG_BASE, 4096);
163         if (!fpga_map_addr)
164                 return -ENOMEM;
166         if (!(__raw_readw(fpga_map_addr + REG_FPGA_REV)))
167                 /* we dont have an DEBUG FPGA??? */
168                 /* Depend on #defines!! default to strata boot return param */
169                 goto unmap;
171         /* S8-DIP-OFF = 1, S8-DIP-ON = 0 */
172         cs = __raw_readw(fpga_map_addr + REG_FPGA_DIP_SWITCH_INPUT2) & 0xf;
174         /* ES2.0 SDP's onwards 4 dip switches are provided for CS */
175         if (omap_rev() >= OMAP3430_REV_ES1_0)
176                 /* change (S8-1:4=DS-2:0) to (S8-4:1=DS-2:0) */
177                 cs = ((cs & 8) >> 3) | ((cs & 4) >> 1) |
178                         ((cs & 2) << 1) | ((cs & 1) << 3);
179         else
180                 /* change (S8-1:3=DS-2:0) to (S8-3:1=DS-2:0) */
181                 cs = ((cs & 4) >> 2) | (cs & 2) | ((cs & 1) << 2);
182 unmap:
183         iounmap(fpga_map_addr);
184         return cs;
187 /**
188  * board_flash_init - Identify devices connected to GPMC and register.
189  *
190  * @return - void.
191  */
192 void board_flash_init(struct flash_partitions partition_info[],
193                         char chip_sel_board[][GPMC_CS_NUM], int nand_type)
195         u8              cs = 0;
196         u8              norcs = GPMC_CS_NUM + 1;
197         u8              nandcs = GPMC_CS_NUM + 1;
198         u8              onenandcs = GPMC_CS_NUM + 1;
199         u8              idx;
200         unsigned char   *config_sel = NULL;
202         /* REVISIT: Is this return correct idx for 2430 SDP?
203          * for which cs configuration matches for 2430 SDP?
204          */
205         idx = get_gpmc0_type();
206         if (idx >= MAX_SUPPORTED_GPMC_CONFIG) {
207                 pr_err("%s: Invalid chip select: %d\n", __func__, cs);
208                 return;
209         }
210         config_sel = (unsigned char *)(chip_sel_board[idx]);
212         while (cs < GPMC_CS_NUM) {
213                 switch (config_sel[cs]) {
214                 case PDC_NOR:
215                         if (norcs > GPMC_CS_NUM)
216                                 norcs = cs;
217                         break;
218                 case PDC_NAND:
219                         if (nandcs > GPMC_CS_NUM)
220                                 nandcs = cs;
221                         break;
222                 case PDC_ONENAND:
223                         if (onenandcs > GPMC_CS_NUM)
224                                 onenandcs = cs;
225                         break;
226                 };
227                 cs++;
228         }
230         if (norcs > GPMC_CS_NUM)
231                 pr_err("NOR: Unable to find configuration in GPMC\n");
232         else
233                 board_nor_init(partition_info[0].parts,
234                                 partition_info[0].nr_parts, norcs);
236         if (onenandcs > GPMC_CS_NUM)
237                 pr_err("OneNAND: Unable to find configuration in GPMC\n");
238         else
239                 board_onenand_init(partition_info[1].parts,
240                                         partition_info[1].nr_parts, onenandcs);
242         if (nandcs > GPMC_CS_NUM)
243                 pr_err("NAND: Unable to find configuration in GPMC\n");
244         else
245                 board_nand_init(partition_info[2].parts,
246                         partition_info[2].nr_parts, nandcs, nand_type);