1 /*
2 * board-sdp.h
3 *
4 * Information structures for SDP-specific board config data
5 *
6 * Copyright (C) 2009 Nokia Corporation
7 * Copyright (C) 2009 Texas Instruments
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
13 #include <linux/mtd/mtd.h>
14 #include <linux/mtd/partitions.h>
15 #include <plat/gpmc.h>
17 #define PDC_NOR 1
18 #define PDC_NAND 2
19 #define PDC_ONENAND 3
20 #define DBG_MPDB 4
22 struct flash_partitions {
23 struct mtd_partition *parts;
24 int nr_parts;
25 };
27 #if defined(CONFIG_MTD_NAND_OMAP2) || \
28 defined(CONFIG_MTD_NAND_OMAP2_MODULE) || \
29 defined(CONFIG_MTD_ONENAND_OMAP2) || \
30 defined(CONFIG_MTD_ONENAND_OMAP2_MODULE)
31 extern void board_flash_init(struct flash_partitions [],
32 char chip_sel[][GPMC_CS_NUM], int nand_type);
33 #else
34 static inline void board_flash_init(struct flash_partitions part[],
35 char chip_sel[][GPMC_CS_NUM], int nand_type)
36 {
37 }
38 #endif
40 #if defined(CONFIG_MTD_NAND_OMAP2) || \
41 defined(CONFIG_MTD_NAND_OMAP2_MODULE)
42 extern void board_nand_init(struct mtd_partition *nand_parts,
43 u8 nr_parts, u8 cs, int nand_type);
44 #else
45 static inline void board_nand_init(struct mtd_partition *nand_parts,
46 u8 nr_parts, u8 cs, int nand_type)
47 {
48 }
49 #endif