]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-flash.h
Merge branch 'stable/cleanups-3.2' of git://git.kernel.org/pub/scm/linux/kernel/git...
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-flash.h
1 /*
2  *  board-sdp.h
3  *
4  *  Information structures for SDP-specific board config data
5  *
6  *  Copyright (C) 2009 Nokia Corporation
7  *  Copyright (C) 2009 Texas Instruments
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License version 2 as
11  * published by the Free Software Foundation.
12  */
13 #include <linux/mtd/mtd.h>
14 #include <linux/mtd/partitions.h>
15 #include <plat/gpmc.h>
17 #define PDC_NOR         1
18 #define PDC_NAND        2
19 #define PDC_ONENAND     3
20 #define DBG_MPDB        4
22 struct flash_partitions {
23         struct mtd_partition *parts;
24         int nr_parts;
25 };
27 #if defined(CONFIG_MTD_NAND_OMAP2) || \
28                 defined(CONFIG_MTD_NAND_OMAP2_MODULE) || \
29                 defined(CONFIG_MTD_ONENAND_OMAP2) || \
30                 defined(CONFIG_MTD_ONENAND_OMAP2_MODULE)
31 extern void board_flash_init(struct flash_partitions [],
32                                 char chip_sel[][GPMC_CS_NUM], int nand_type);
33 #else
34 static inline void board_flash_init(struct flash_partitions part[],
35                                 char chip_sel[][GPMC_CS_NUM], int nand_type)
36 {
37 }
38 #endif
40 #if defined(CONFIG_MTD_NAND_OMAP2) || \
41                 defined(CONFIG_MTD_NAND_OMAP2_MODULE)
42 extern void board_nand_init(struct mtd_partition *nand_parts,
43                                         u8 nr_parts, u8 cs, int nand_type);
44 #else
45 static inline void board_nand_init(struct mtd_partition *nand_parts,
46                                         u8 nr_parts, u8 cs, int nand_type)
47 {
48 }
49 #endif