]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-generic.c
am335x-evm: beta evm bringup changes for wlan and bt
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-generic.c
1 /*
2  * Copyright (C) 2005 Nokia Corporation
3  * Author: Paul Mundt <paul.mundt@nokia.com>
4  *
5  * Copyright (C) 2011 Texas Instruments Incorporated - http://www.ti.com/
6  *
7  * Modified from the original mach-omap/omap2/board-generic.c did by Paul
8  * to support the OMAP2+ device tree boards with an unique board file.
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
14 #include <linux/io.h>
15 #include <linux/of_platform.h>
16 #include <linux/irqdomain.h>
17 #include <linux/i2c/twl.h>
19 #include <mach/hardware.h>
20 #include <asm/hardware/gic.h>
21 #include <asm/mach/arch.h>
23 #include <plat/board.h>
24 #include "common.h"
25 #include "common-board-devices.h"
27 /*
28  * XXX: Still needed to boot until the i2c & twl driver is adapted to
29  * device-tree
30  */
31 #ifdef CONFIG_ARCH_OMAP4
32 static struct twl4030_platform_data sdp4430_twldata = {
33         .irq_base       = TWL6030_IRQ_BASE,
34         .irq_end        = TWL6030_IRQ_END,
35 };
37 static void __init omap4_i2c_init(void)
38 {
39         omap4_pmic_init("twl6030", &sdp4430_twldata);
40 }
41 #endif
43 #ifdef CONFIG_ARCH_OMAP3
44 static struct twl4030_platform_data beagle_twldata = {
45         .irq_base       = TWL4030_IRQ_BASE,
46         .irq_end        = TWL4030_IRQ_END,
47 };
49 static void __init omap3_i2c_init(void)
50 {
51         omap3_pmic_init("twl4030", &beagle_twldata);
52 }
53 #endif
55 static struct of_device_id omap_dt_match_table[] __initdata = {
56         { .compatible = "simple-bus", },
57         { .compatible = "ti,omap-infra", },
58         { }
59 };
61 static struct of_device_id intc_match[] __initdata = {
62         { .compatible = "ti,omap3-intc", },
63         { .compatible = "arm,cortex-a9-gic", },
64         { }
65 };
67 static void __init omap_generic_init(void)
68 {
69         struct device_node *node = of_find_matching_node(NULL, intc_match);
70         if (node)
71                 irq_domain_add_simple(node, 0);
73         omap_sdrc_init(NULL, NULL);
75         of_platform_populate(NULL, omap_dt_match_table, NULL, NULL);
76 }
78 #ifdef CONFIG_ARCH_OMAP4
79 static void __init omap4_init(void)
80 {
81         omap4_i2c_init();
82         omap_generic_init();
83 }
84 #endif
86 #ifdef CONFIG_ARCH_OMAP3
87 static void __init omap3_init(void)
88 {
89         omap3_i2c_init();
90         omap_generic_init();
91 }
92 #endif
94 #if defined(CONFIG_SOC_OMAP2420)
95 static const char *omap242x_boards_compat[] __initdata = {
96         "ti,omap2420",
97         NULL,
98 };
100 DT_MACHINE_START(OMAP242X_DT, "Generic OMAP2420 (Flattened Device Tree)")
101         .atag_offset    = 0x100,
102         .reserve        = omap_reserve,
103         .map_io         = omap242x_map_io,
104         .init_early     = omap2420_init_early,
105         .init_irq       = omap2_init_irq,
106         .handle_irq     = omap2_intc_handle_irq,
107         .init_machine   = omap_generic_init,
108         .timer          = &omap2_timer,
109         .dt_compat      = omap242x_boards_compat,
110 MACHINE_END
111 #endif
113 #if defined(CONFIG_SOC_OMAP2430)
114 static const char *omap243x_boards_compat[] __initdata = {
115         "ti,omap2430",
116         NULL,
117 };
119 DT_MACHINE_START(OMAP243X_DT, "Generic OMAP2430 (Flattened Device Tree)")
120         .atag_offset    = 0x100,
121         .reserve        = omap_reserve,
122         .map_io         = omap243x_map_io,
123         .init_early     = omap2430_init_early,
124         .init_irq       = omap2_init_irq,
125         .handle_irq     = omap2_intc_handle_irq,
126         .init_machine   = omap_generic_init,
127         .timer          = &omap2_timer,
128         .dt_compat      = omap243x_boards_compat,
129 MACHINE_END
130 #endif
132 #if defined(CONFIG_ARCH_OMAP3)
133 static const char *omap3_boards_compat[] __initdata = {
134         "ti,omap3",
135         NULL,
136 };
138 DT_MACHINE_START(OMAP3_DT, "Generic OMAP3 (Flattened Device Tree)")
139         .atag_offset    = 0x100,
140         .reserve        = omap_reserve,
141         .map_io         = omap3_map_io,
142         .init_early     = omap3430_init_early,
143         .init_irq       = omap3_init_irq,
144         .handle_irq     = omap3_intc_handle_irq,
145         .init_machine   = omap3_init,
146         .timer          = &omap3_timer,
147         .dt_compat      = omap3_boards_compat,
148 MACHINE_END
149 #endif
151 #if defined(CONFIG_ARCH_OMAP4)
152 static const char *omap4_boards_compat[] __initdata = {
153         "ti,omap4",
154         NULL,
155 };
157 DT_MACHINE_START(OMAP4_DT, "Generic OMAP4 (Flattened Device Tree)")
158         .atag_offset    = 0x100,
159         .reserve        = omap_reserve,
160         .map_io         = omap4_map_io,
161         .init_early     = omap4430_init_early,
162         .init_irq       = gic_init_irq,
163         .handle_irq     = gic_handle_irq,
164         .init_machine   = omap4_init,
165         .timer          = &omap4_timer,
166         .dt_compat      = omap4_boards_compat,
167 MACHINE_END
168 #endif