1 /*
2 * linux/arch/arm/mach-omap2/board-omap3evm.c
3 *
4 * Copyright (C) 2008 Texas Instruments
5 *
6 * Modified from mach-omap2/board-3430sdp.c
7 *
8 * Initial code: Syed Mohammed Khasim
9 *
10 * This program is free software; you can redistribute it and/or modify
11 * it under the terms of the GNU General Public License version 2 as
12 * published by the Free Software Foundation.
13 */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/platform_device.h>
18 #include <linux/delay.h>
19 #include <linux/err.h>
20 #include <linux/clk.h>
21 #include <linux/gpio.h>
22 #include <linux/input.h>
23 #include <linux/input/matrix_keypad.h>
24 #include <linux/leds.h>
25 #include <linux/interrupt.h>
27 #include <linux/spi/spi.h>
28 #include <linux/spi/ads7846.h>
29 #include <linux/i2c/twl.h>
30 #include <linux/usb/otg.h>
31 #include <linux/smsc911x.h>
33 #include <linux/wl12xx.h>
34 #include <linux/regulator/fixed.h>
35 #include <linux/regulator/machine.h>
36 #include <linux/mmc/host.h>
37 #include <linux/export.h>
39 #include <mach/hardware.h>
40 #include <asm/mach-types.h>
41 #include <asm/mach/arch.h>
42 #include <asm/mach/map.h>
44 #include <plat/board.h>
45 #include <plat/usb.h>
46 #include "common.h"
47 #include <plat/mcspi.h>
48 #include <video/omapdss.h>
49 #include <video/omap-panel-dvi.h>
51 #include "mux.h"
52 #include "sdram-micron-mt46h32m32lf-6.h"
53 #include "hsmmc.h"
54 #include "common-board-devices.h"
56 #define OMAP3_EVM_TS_GPIO 175
57 #define OMAP3_EVM_EHCI_VBUS 22
58 #define OMAP3_EVM_EHCI_SELECT 61
60 #define OMAP3EVM_ETHR_START 0x2c000000
61 #define OMAP3EVM_ETHR_SIZE 1024
62 #define OMAP3EVM_ETHR_ID_REV 0x50
63 #define OMAP3EVM_ETHR_GPIO_IRQ 176
64 #define OMAP3EVM_SMSC911X_CS 5
65 /*
66 * Eth Reset signal
67 * 64 = Generation 1 (<=RevD)
68 * 7 = Generation 2 (>=RevE)
69 */
70 #define OMAP3EVM_GEN1_ETHR_GPIO_RST 64
71 #define OMAP3EVM_GEN2_ETHR_GPIO_RST 7
73 static u8 omap3_evm_version;
75 u8 get_omap3_evm_rev(void)
76 {
77 return omap3_evm_version;
78 }
79 EXPORT_SYMBOL(get_omap3_evm_rev);
81 static void __init omap3_evm_get_revision(void)
82 {
83 void __iomem *ioaddr;
84 unsigned int smsc_id;
86 /* Ethernet PHY ID is stored at ID_REV register */
87 ioaddr = ioremap_nocache(OMAP3EVM_ETHR_START, SZ_1K);
88 if (!ioaddr)
89 return;
90 smsc_id = readl(ioaddr + OMAP3EVM_ETHR_ID_REV) & 0xFFFF0000;
91 iounmap(ioaddr);
93 switch (smsc_id) {
94 /*SMSC9115 chipset*/
95 case 0x01150000:
96 omap3_evm_version = OMAP3EVM_BOARD_GEN_1;
97 break;
98 /*SMSC 9220 chipset*/
99 case 0x92200000:
100 default:
101 omap3_evm_version = OMAP3EVM_BOARD_GEN_2;
102 }
103 }
105 #if defined(CONFIG_SMSC911X) || defined(CONFIG_SMSC911X_MODULE)
106 #include <plat/gpmc-smsc911x.h>
108 static struct omap_smsc911x_platform_data smsc911x_cfg = {
109 .cs = OMAP3EVM_SMSC911X_CS,
110 .gpio_irq = OMAP3EVM_ETHR_GPIO_IRQ,
111 .gpio_reset = -EINVAL,
112 .flags = SMSC911X_USE_32BIT | SMSC911X_SAVE_MAC_ADDRESS,
113 };
115 static inline void __init omap3evm_init_smsc911x(void)
116 {
117 struct clk *l3ck;
118 unsigned int rate;
120 l3ck = clk_get(NULL, "l3_ck");
121 if (IS_ERR(l3ck))
122 rate = 100000000;
123 else
124 rate = clk_get_rate(l3ck);
126 /* Configure ethernet controller reset gpio */
127 if (cpu_is_omap3430()) {
128 if (get_omap3_evm_rev() == OMAP3EVM_BOARD_GEN_1)
129 smsc911x_cfg.gpio_reset = OMAP3EVM_GEN1_ETHR_GPIO_RST;
130 else
131 smsc911x_cfg.gpio_reset = OMAP3EVM_GEN2_ETHR_GPIO_RST;
132 }
134 gpmc_smsc911x_init(&smsc911x_cfg);
135 }
137 #else
138 static inline void __init omap3evm_init_smsc911x(void) { return; }
139 #endif
141 /*
142 * OMAP3EVM LCD Panel control signals
143 */
144 #define OMAP3EVM_LCD_PANEL_LR 2
145 #define OMAP3EVM_LCD_PANEL_UD 3
146 #define OMAP3EVM_LCD_PANEL_INI 152
147 #define OMAP3EVM_LCD_PANEL_ENVDD 153
148 #define OMAP3EVM_LCD_PANEL_QVGA 154
149 #define OMAP3EVM_LCD_PANEL_RESB 155
150 #define OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO 210
151 #define OMAP3EVM_DVI_PANEL_EN_GPIO 199
153 static struct gpio omap3_evm_dss_gpios[] __initdata = {
154 { OMAP3EVM_LCD_PANEL_RESB, GPIOF_OUT_INIT_HIGH, "lcd_panel_resb" },
155 { OMAP3EVM_LCD_PANEL_INI, GPIOF_OUT_INIT_HIGH, "lcd_panel_ini" },
156 { OMAP3EVM_LCD_PANEL_QVGA, GPIOF_OUT_INIT_LOW, "lcd_panel_qvga" },
157 { OMAP3EVM_LCD_PANEL_LR, GPIOF_OUT_INIT_HIGH, "lcd_panel_lr" },
158 { OMAP3EVM_LCD_PANEL_UD, GPIOF_OUT_INIT_HIGH, "lcd_panel_ud" },
159 { OMAP3EVM_LCD_PANEL_ENVDD, GPIOF_OUT_INIT_LOW, "lcd_panel_envdd" },
160 };
162 static int lcd_enabled;
163 static int dvi_enabled;
165 static void __init omap3_evm_display_init(void)
166 {
167 int r;
169 r = gpio_request_array(omap3_evm_dss_gpios,
170 ARRAY_SIZE(omap3_evm_dss_gpios));
171 if (r)
172 printk(KERN_ERR "failed to get lcd_panel_* gpios\n");
173 }
175 static int omap3_evm_enable_lcd(struct omap_dss_device *dssdev)
176 {
177 if (dvi_enabled) {
178 printk(KERN_ERR "cannot enable LCD, DVI is enabled\n");
179 return -EINVAL;
180 }
181 gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 0);
183 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
184 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
185 else
186 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
188 lcd_enabled = 1;
189 return 0;
190 }
192 static void omap3_evm_disable_lcd(struct omap_dss_device *dssdev)
193 {
194 gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 1);
196 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
197 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
198 else
199 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
201 lcd_enabled = 0;
202 }
204 static struct omap_dss_device omap3_evm_lcd_device = {
205 .name = "lcd",
206 .driver_name = "sharp_ls_panel",
207 .type = OMAP_DISPLAY_TYPE_DPI,
208 .phy.dpi.data_lines = 18,
209 .platform_enable = omap3_evm_enable_lcd,
210 .platform_disable = omap3_evm_disable_lcd,
211 };
213 static int omap3_evm_enable_tv(struct omap_dss_device *dssdev)
214 {
215 return 0;
216 }
218 static void omap3_evm_disable_tv(struct omap_dss_device *dssdev)
219 {
220 }
222 static struct omap_dss_device omap3_evm_tv_device = {
223 .name = "tv",
224 .driver_name = "venc",
225 .type = OMAP_DISPLAY_TYPE_VENC,
226 .phy.venc.type = OMAP_DSS_VENC_TYPE_SVIDEO,
227 .platform_enable = omap3_evm_enable_tv,
228 .platform_disable = omap3_evm_disable_tv,
229 };
231 static int omap3_evm_enable_dvi(struct omap_dss_device *dssdev)
232 {
233 if (lcd_enabled) {
234 printk(KERN_ERR "cannot enable DVI, LCD is enabled\n");
235 return -EINVAL;
236 }
238 gpio_set_value_cansleep(OMAP3EVM_DVI_PANEL_EN_GPIO, 1);
240 dvi_enabled = 1;
241 return 0;
242 }
244 static void omap3_evm_disable_dvi(struct omap_dss_device *dssdev)
245 {
246 gpio_set_value_cansleep(OMAP3EVM_DVI_PANEL_EN_GPIO, 0);
248 dvi_enabled = 0;
249 }
251 static struct panel_dvi_platform_data dvi_panel = {
252 .platform_enable = omap3_evm_enable_dvi,
253 .platform_disable = omap3_evm_disable_dvi,
254 };
256 static struct omap_dss_device omap3_evm_dvi_device = {
257 .name = "dvi",
258 .type = OMAP_DISPLAY_TYPE_DPI,
259 .driver_name = "dvi",
260 .data = &dvi_panel,
261 .phy.dpi.data_lines = 24,
262 };
264 static struct omap_dss_device *omap3_evm_dss_devices[] = {
265 &omap3_evm_lcd_device,
266 &omap3_evm_tv_device,
267 &omap3_evm_dvi_device,
268 };
270 static struct omap_dss_board_info omap3_evm_dss_data = {
271 .num_devices = ARRAY_SIZE(omap3_evm_dss_devices),
272 .devices = omap3_evm_dss_devices,
273 .default_device = &omap3_evm_lcd_device,
274 };
276 static struct regulator_consumer_supply omap3evm_vmmc1_supply[] = {
277 REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
278 };
280 static struct regulator_consumer_supply omap3evm_vsim_supply[] = {
281 REGULATOR_SUPPLY("vmmc_aux", "omap_hsmmc.0"),
282 };
284 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
285 static struct regulator_init_data omap3evm_vmmc1 = {
286 .constraints = {
287 .min_uV = 1850000,
288 .max_uV = 3150000,
289 .valid_modes_mask = REGULATOR_MODE_NORMAL
290 | REGULATOR_MODE_STANDBY,
291 .valid_ops_mask = REGULATOR_CHANGE_VOLTAGE
292 | REGULATOR_CHANGE_MODE
293 | REGULATOR_CHANGE_STATUS,
294 },
295 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vmmc1_supply),
296 .consumer_supplies = omap3evm_vmmc1_supply,
297 };
299 /* VSIM for MMC1 pins DAT4..DAT7 (2 mA, plus card == max 50 mA) */
300 static struct regulator_init_data omap3evm_vsim = {
301 .constraints = {
302 .min_uV = 1800000,
303 .max_uV = 3000000,
304 .valid_modes_mask = REGULATOR_MODE_NORMAL
305 | REGULATOR_MODE_STANDBY,
306 .valid_ops_mask = REGULATOR_CHANGE_VOLTAGE
307 | REGULATOR_CHANGE_MODE
308 | REGULATOR_CHANGE_STATUS,
309 },
310 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vsim_supply),
311 .consumer_supplies = omap3evm_vsim_supply,
312 };
314 static struct omap2_hsmmc_info mmc[] = {
315 {
316 .mmc = 1,
317 .caps = MMC_CAP_4_BIT_DATA,
318 .gpio_cd = -EINVAL,
319 .gpio_wp = 63,
320 },
321 #ifdef CONFIG_WL12XX_PLATFORM_DATA
322 {
323 .name = "wl1271",
324 .mmc = 2,
325 .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
326 .gpio_wp = -EINVAL,
327 .gpio_cd = -EINVAL,
328 .nonremovable = true,
329 },
330 #endif
331 {} /* Terminator */
332 };
334 static struct gpio_led gpio_leds[] = {
335 {
336 .name = "omap3evm::ledb",
337 /* normally not visible (board underside) */
338 .default_trigger = "default-on",
339 .gpio = -EINVAL, /* gets replaced */
340 .active_low = true,
341 },
342 };
344 static struct gpio_led_platform_data gpio_led_info = {
345 .leds = gpio_leds,
346 .num_leds = ARRAY_SIZE(gpio_leds),
347 };
349 static struct platform_device leds_gpio = {
350 .name = "leds-gpio",
351 .id = -1,
352 .dev = {
353 .platform_data = &gpio_led_info,
354 },
355 };
358 static int omap3evm_twl_gpio_setup(struct device *dev,
359 unsigned gpio, unsigned ngpio)
360 {
361 int r, lcd_bl_en;
363 /* gpio + 0 is "mmc0_cd" (input/IRQ) */
364 omap_mux_init_gpio(63, OMAP_PIN_INPUT);
365 mmc[0].gpio_cd = gpio + 0;
366 omap2_hsmmc_init(mmc);
368 /*
369 * Most GPIOs are for USB OTG. Some are mostly sent to
370 * the P2 connector; notably LEDA for the LCD backlight.
371 */
373 /* TWL4030_GPIO_MAX + 0 == ledA, LCD Backlight control */
374 lcd_bl_en = get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2 ?
375 GPIOF_OUT_INIT_HIGH : GPIOF_OUT_INIT_LOW;
376 r = gpio_request_one(gpio + TWL4030_GPIO_MAX, lcd_bl_en, "EN_LCD_BKL");
377 if (r)
378 printk(KERN_ERR "failed to get/set lcd_bkl gpio\n");
380 /* gpio + 7 == DVI Enable */
381 gpio_request_one(gpio + 7, GPIOF_OUT_INIT_LOW, "EN_DVI");
383 /* TWL4030_GPIO_MAX + 1 == ledB (out, active low LED) */
384 gpio_leds[2].gpio = gpio + TWL4030_GPIO_MAX + 1;
386 platform_device_register(&leds_gpio);
388 return 0;
389 }
391 static struct twl4030_gpio_platform_data omap3evm_gpio_data = {
392 .gpio_base = OMAP_MAX_GPIO_LINES,
393 .irq_base = TWL4030_GPIO_IRQ_BASE,
394 .irq_end = TWL4030_GPIO_IRQ_END,
395 .use_leds = true,
396 .setup = omap3evm_twl_gpio_setup,
397 };
399 static uint32_t board_keymap[] = {
400 KEY(0, 0, KEY_LEFT),
401 KEY(0, 1, KEY_DOWN),
402 KEY(0, 2, KEY_ENTER),
403 KEY(0, 3, KEY_M),
405 KEY(1, 0, KEY_RIGHT),
406 KEY(1, 1, KEY_UP),
407 KEY(1, 2, KEY_I),
408 KEY(1, 3, KEY_N),
410 KEY(2, 0, KEY_A),
411 KEY(2, 1, KEY_E),
412 KEY(2, 2, KEY_J),
413 KEY(2, 3, KEY_O),
415 KEY(3, 0, KEY_B),
416 KEY(3, 1, KEY_F),
417 KEY(3, 2, KEY_K),
418 KEY(3, 3, KEY_P)
419 };
421 static struct matrix_keymap_data board_map_data = {
422 .keymap = board_keymap,
423 .keymap_size = ARRAY_SIZE(board_keymap),
424 };
426 static struct twl4030_keypad_data omap3evm_kp_data = {
427 .keymap_data = &board_map_data,
428 .rows = 4,
429 .cols = 4,
430 .rep = 1,
431 };
433 /* ads7846 on SPI */
434 static struct regulator_consumer_supply omap3evm_vio_supply[] = {
435 REGULATOR_SUPPLY("vcc", "spi1.0"),
436 };
438 /* VIO for ads7846 */
439 static struct regulator_init_data omap3evm_vio = {
440 .constraints = {
441 .min_uV = 1800000,
442 .max_uV = 1800000,
443 .apply_uV = true,
444 .valid_modes_mask = REGULATOR_MODE_NORMAL
445 | REGULATOR_MODE_STANDBY,
446 .valid_ops_mask = REGULATOR_CHANGE_MODE
447 | REGULATOR_CHANGE_STATUS,
448 },
449 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vio_supply),
450 .consumer_supplies = omap3evm_vio_supply,
451 };
453 #ifdef CONFIG_WL12XX_PLATFORM_DATA
455 #define OMAP3EVM_WLAN_PMENA_GPIO (150)
456 #define OMAP3EVM_WLAN_IRQ_GPIO (149)
458 static struct regulator_consumer_supply omap3evm_vmmc2_supply[] = {
459 REGULATOR_SUPPLY("vmmc", "omap_hsmmc.1"),
460 };
462 /* VMMC2 for driving the WL12xx module */
463 static struct regulator_init_data omap3evm_vmmc2 = {
464 .constraints = {
465 .valid_ops_mask = REGULATOR_CHANGE_STATUS,
466 },
467 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vmmc2_supply),
468 .consumer_supplies = omap3evm_vmmc2_supply,
469 };
471 static struct fixed_voltage_config omap3evm_vwlan = {
472 .supply_name = "vwl1271",
473 .microvolts = 1800000, /* 1.80V */
474 .gpio = OMAP3EVM_WLAN_PMENA_GPIO,
475 .startup_delay = 70000, /* 70ms */
476 .enable_high = 1,
477 .enabled_at_boot = 0,
478 .init_data = &omap3evm_vmmc2,
479 };
481 static struct platform_device omap3evm_wlan_regulator = {
482 .name = "reg-fixed-voltage",
483 .id = 1,
484 .dev = {
485 .platform_data = &omap3evm_vwlan,
486 },
487 };
489 struct wl12xx_platform_data omap3evm_wlan_data __initdata = {
490 .irq = OMAP_GPIO_IRQ(OMAP3EVM_WLAN_IRQ_GPIO),
491 .board_ref_clock = WL12XX_REFCLOCK_38, /* 38.4 MHz */
492 };
493 #endif
495 static struct twl4030_platform_data omap3evm_twldata = {
496 /* platform_data for children goes here */
497 .keypad = &omap3evm_kp_data,
498 .gpio = &omap3evm_gpio_data,
499 .vio = &omap3evm_vio,
500 .vmmc1 = &omap3evm_vmmc1,
501 .vsim = &omap3evm_vsim,
502 };
504 static int __init omap3_evm_i2c_init(void)
505 {
506 omap3_pmic_get_config(&omap3evm_twldata,
507 TWL_COMMON_PDATA_USB | TWL_COMMON_PDATA_MADC |
508 TWL_COMMON_PDATA_AUDIO,
509 TWL_COMMON_REGULATOR_VDAC | TWL_COMMON_REGULATOR_VPLL2);
511 omap3evm_twldata.vdac->constraints.apply_uV = true;
512 omap3evm_twldata.vpll2->constraints.apply_uV = true;
514 omap3_pmic_init("twl4030", &omap3evm_twldata);
515 omap_register_i2c_bus(2, 400, NULL, 0);
516 omap_register_i2c_bus(3, 400, NULL, 0);
517 return 0;
518 }
520 static struct omap_board_config_kernel omap3_evm_config[] __initdata = {
521 };
523 static struct usbhs_omap_board_data usbhs_bdata __initdata = {
525 .port_mode[0] = OMAP_USBHS_PORT_MODE_UNUSED,
526 .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY,
527 .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
529 .phy_reset = true,
530 /* PHY reset GPIO will be runtime programmed based on EVM version */
531 .reset_gpio_port[0] = -EINVAL,
532 .reset_gpio_port[1] = -EINVAL,
533 .reset_gpio_port[2] = -EINVAL
534 };
536 #ifdef CONFIG_OMAP_MUX
537 static struct omap_board_mux omap35x_board_mux[] __initdata = {
538 OMAP3_MUX(SYS_NIRQ, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP |
539 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
540 OMAP_PIN_OFF_WAKEUPENABLE),
541 OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
542 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
543 OMAP_PIN_OFF_WAKEUPENABLE),
544 OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
545 OMAP_PIN_OFF_NONE),
546 OMAP3_MUX(GPMC_WAIT2, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
547 OMAP_PIN_OFF_NONE),
548 #ifdef CONFIG_WL12XX_PLATFORM_DATA
549 /* WLAN IRQ - GPIO 149 */
550 OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
552 /* WLAN POWER ENABLE - GPIO 150 */
553 OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
555 /* MMC2 SDIO pin muxes for WL12xx */
556 OMAP3_MUX(SDMMC2_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
557 OMAP3_MUX(SDMMC2_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
558 OMAP3_MUX(SDMMC2_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
559 OMAP3_MUX(SDMMC2_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
560 OMAP3_MUX(SDMMC2_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
561 OMAP3_MUX(SDMMC2_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
562 #endif
563 { .reg_offset = OMAP_MUX_TERMINATOR },
564 };
566 static struct omap_board_mux omap36x_board_mux[] __initdata = {
567 OMAP3_MUX(SYS_NIRQ, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP |
568 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
569 OMAP_PIN_OFF_WAKEUPENABLE),
570 OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
571 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
572 OMAP_PIN_OFF_WAKEUPENABLE),
573 /* AM/DM37x EVM: DSS data bus muxed with sys_boot */
574 OMAP3_MUX(DSS_DATA18, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
575 OMAP3_MUX(DSS_DATA19, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
576 OMAP3_MUX(DSS_DATA22, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
577 OMAP3_MUX(DSS_DATA21, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
578 OMAP3_MUX(DSS_DATA22, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
579 OMAP3_MUX(DSS_DATA23, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
580 OMAP3_MUX(SYS_BOOT0, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
581 OMAP3_MUX(SYS_BOOT1, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
582 OMAP3_MUX(SYS_BOOT3, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
583 OMAP3_MUX(SYS_BOOT4, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
584 OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
585 OMAP3_MUX(SYS_BOOT6, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
586 #ifdef CONFIG_WL12XX_PLATFORM_DATA
587 /* WLAN IRQ - GPIO 149 */
588 OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
590 /* WLAN POWER ENABLE - GPIO 150 */
591 OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
593 /* MMC2 SDIO pin muxes for WL12xx */
594 OMAP3_MUX(SDMMC2_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
595 OMAP3_MUX(SDMMC2_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
596 OMAP3_MUX(SDMMC2_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
597 OMAP3_MUX(SDMMC2_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
598 OMAP3_MUX(SDMMC2_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
599 OMAP3_MUX(SDMMC2_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
600 #endif
602 { .reg_offset = OMAP_MUX_TERMINATOR },
603 };
604 #else
605 #define omap35x_board_mux NULL
606 #define omap36x_board_mux NULL
607 #endif
609 static struct omap_musb_board_data musb_board_data = {
610 .interface_type = MUSB_INTERFACE_ULPI,
611 .mode = MUSB_OTG,
612 .power = 100,
613 };
615 static struct gpio omap3_evm_ehci_gpios[] __initdata = {
616 { OMAP3_EVM_EHCI_VBUS, GPIOF_OUT_INIT_HIGH, "enable EHCI VBUS" },
617 { OMAP3_EVM_EHCI_SELECT, GPIOF_OUT_INIT_LOW, "select EHCI port" },
618 };
620 static void __init omap3_evm_init(void)
621 {
622 omap3_evm_get_revision();
624 if (cpu_is_omap3630())
625 omap3_mux_init(omap36x_board_mux, OMAP_PACKAGE_CBB);
626 else
627 omap3_mux_init(omap35x_board_mux, OMAP_PACKAGE_CBB);
629 omap_board_config = omap3_evm_config;
630 omap_board_config_size = ARRAY_SIZE(omap3_evm_config);
632 omap3_evm_i2c_init();
634 omap_display_init(&omap3_evm_dss_data);
636 omap_serial_init();
637 omap_sdrc_init(mt46h32m32lf6_sdrc_params, NULL);
639 /* OMAP3EVM uses ISP1504 phy and so register nop transceiver */
640 usb_nop_xceiv_register();
642 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2) {
643 /* enable EHCI VBUS using GPIO22 */
644 omap_mux_init_gpio(OMAP3_EVM_EHCI_VBUS, OMAP_PIN_INPUT_PULLUP);
645 /* Select EHCI port on main board */
646 omap_mux_init_gpio(OMAP3_EVM_EHCI_SELECT,
647 OMAP_PIN_INPUT_PULLUP);
648 gpio_request_array(omap3_evm_ehci_gpios,
649 ARRAY_SIZE(omap3_evm_ehci_gpios));
651 /* setup EHCI phy reset config */
652 omap_mux_init_gpio(21, OMAP_PIN_INPUT_PULLUP);
653 usbhs_bdata.reset_gpio_port[1] = 21;
655 /* EVM REV >= E can supply 500mA with EXTVBUS programming */
656 musb_board_data.power = 500;
657 musb_board_data.extvbus = 1;
658 } else {
659 /* setup EHCI phy reset on MDC */
660 omap_mux_init_gpio(135, OMAP_PIN_OUTPUT);
661 usbhs_bdata.reset_gpio_port[1] = 135;
662 }
663 usb_musb_init(&musb_board_data);
664 usbhs_init(&usbhs_bdata);
665 omap_ads7846_init(1, OMAP3_EVM_TS_GPIO, 310, NULL);
666 omap3evm_init_smsc911x();
667 omap3_evm_display_init();
669 #ifdef CONFIG_WL12XX_PLATFORM_DATA
670 /* WL12xx WLAN Init */
671 if (wl12xx_set_platform_data(&omap3evm_wlan_data))
672 pr_err("error setting wl12xx data\n");
673 platform_device_register(&omap3evm_wlan_regulator);
674 #endif
675 }
677 MACHINE_START(OMAP3EVM, "OMAP3 EVM")
678 /* Maintainer: Syed Mohammed Khasim - Texas Instruments */
679 .atag_offset = 0x100,
680 .reserve = omap_reserve,
681 .map_io = omap3_map_io,
682 .init_early = omap35xx_init_early,
683 .init_irq = omap3_init_irq,
684 .handle_irq = omap3_intc_handle_irq,
685 .init_machine = omap3_evm_init,
686 .timer = &omap3_timer,
687 MACHINE_END