]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-omap3evm.c
Merge branch 'stable/platform-pci-fixes' of git://git.kernel.org/pub/scm/linux/kernel...
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-omap3evm.c
1 /*
2  * linux/arch/arm/mach-omap2/board-omap3evm.c
3  *
4  * Copyright (C) 2008 Texas Instruments
5  *
6  * Modified from mach-omap2/board-3430sdp.c
7  *
8  * Initial code: Syed Mohammed Khasim
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/platform_device.h>
18 #include <linux/delay.h>
19 #include <linux/err.h>
20 #include <linux/clk.h>
21 #include <linux/gpio.h>
22 #include <linux/input.h>
23 #include <linux/input/matrix_keypad.h>
24 #include <linux/leds.h>
25 #include <linux/interrupt.h>
27 #include <linux/spi/spi.h>
28 #include <linux/spi/ads7846.h>
29 #include <linux/i2c/twl.h>
30 #include <linux/usb/otg.h>
31 #include <linux/smsc911x.h>
33 #include <linux/regulator/machine.h>
34 #include <linux/mmc/host.h>
36 #include <mach/hardware.h>
37 #include <asm/mach-types.h>
38 #include <asm/mach/arch.h>
39 #include <asm/mach/map.h>
41 #include <plat/board.h>
42 #include <plat/usb.h>
43 #include <plat/common.h>
44 #include <plat/mcspi.h>
45 #include <plat/display.h>
46 #include <plat/panel-generic-dpi.h>
48 #include "mux.h"
49 #include "sdram-micron-mt46h32m32lf-6.h"
50 #include "hsmmc.h"
52 #define OMAP3_EVM_TS_GPIO       175
53 #define OMAP3_EVM_EHCI_VBUS     22
54 #define OMAP3_EVM_EHCI_SELECT   61
56 #define OMAP3EVM_ETHR_START     0x2c000000
57 #define OMAP3EVM_ETHR_SIZE      1024
58 #define OMAP3EVM_ETHR_ID_REV    0x50
59 #define OMAP3EVM_ETHR_GPIO_IRQ  176
60 #define OMAP3EVM_SMSC911X_CS    5
62 static u8 omap3_evm_version;
64 u8 get_omap3_evm_rev(void)
65 {
66         return omap3_evm_version;
67 }
68 EXPORT_SYMBOL(get_omap3_evm_rev);
70 static void __init omap3_evm_get_revision(void)
71 {
72         void __iomem *ioaddr;
73         unsigned int smsc_id;
75         /* Ethernet PHY ID is stored at ID_REV register */
76         ioaddr = ioremap_nocache(OMAP3EVM_ETHR_START, SZ_1K);
77         if (!ioaddr)
78                 return;
79         smsc_id = readl(ioaddr + OMAP3EVM_ETHR_ID_REV) & 0xFFFF0000;
80         iounmap(ioaddr);
82         switch (smsc_id) {
83         /*SMSC9115 chipset*/
84         case 0x01150000:
85                 omap3_evm_version = OMAP3EVM_BOARD_GEN_1;
86                 break;
87         /*SMSC 9220 chipset*/
88         case 0x92200000:
89         default:
90                 omap3_evm_version = OMAP3EVM_BOARD_GEN_2;
91         }
92 }
94 #if defined(CONFIG_SMSC911X) || defined(CONFIG_SMSC911X_MODULE)
95 static struct resource omap3evm_smsc911x_resources[] = {
96         [0] =   {
97                 .start  = OMAP3EVM_ETHR_START,
98                 .end    = (OMAP3EVM_ETHR_START + OMAP3EVM_ETHR_SIZE - 1),
99                 .flags  = IORESOURCE_MEM,
100         },
101         [1] =   {
102                 .start  = OMAP_GPIO_IRQ(OMAP3EVM_ETHR_GPIO_IRQ),
103                 .end    = OMAP_GPIO_IRQ(OMAP3EVM_ETHR_GPIO_IRQ),
104                 .flags  = (IORESOURCE_IRQ | IRQF_TRIGGER_LOW),
105         },
106 };
108 static struct smsc911x_platform_config smsc911x_config = {
109         .phy_interface  = PHY_INTERFACE_MODE_MII,
110         .irq_polarity   = SMSC911X_IRQ_POLARITY_ACTIVE_LOW,
111         .irq_type       = SMSC911X_IRQ_TYPE_OPEN_DRAIN,
112         .flags          = (SMSC911X_USE_32BIT | SMSC911X_SAVE_MAC_ADDRESS),
113 };
115 static struct platform_device omap3evm_smsc911x_device = {
116         .name           = "smsc911x",
117         .id             = -1,
118         .num_resources  = ARRAY_SIZE(omap3evm_smsc911x_resources),
119         .resource       = &omap3evm_smsc911x_resources[0],
120         .dev            = {
121                 .platform_data = &smsc911x_config,
122         },
123 };
125 static inline void __init omap3evm_init_smsc911x(void)
127         int eth_cs;
128         struct clk *l3ck;
129         unsigned int rate;
131         eth_cs = OMAP3EVM_SMSC911X_CS;
133         l3ck = clk_get(NULL, "l3_ck");
134         if (IS_ERR(l3ck))
135                 rate = 100000000;
136         else
137                 rate = clk_get_rate(l3ck);
139         if (gpio_request(OMAP3EVM_ETHR_GPIO_IRQ, "SMSC911x irq") < 0) {
140                 printk(KERN_ERR "Failed to request GPIO%d for smsc911x IRQ\n",
141                         OMAP3EVM_ETHR_GPIO_IRQ);
142                 return;
143         }
145         gpio_direction_input(OMAP3EVM_ETHR_GPIO_IRQ);
146         platform_device_register(&omap3evm_smsc911x_device);
149 #else
150 static inline void __init omap3evm_init_smsc911x(void) { return; }
151 #endif
153 /*
154  * OMAP3EVM LCD Panel control signals
155  */
156 #define OMAP3EVM_LCD_PANEL_LR           2
157 #define OMAP3EVM_LCD_PANEL_UD           3
158 #define OMAP3EVM_LCD_PANEL_INI          152
159 #define OMAP3EVM_LCD_PANEL_ENVDD        153
160 #define OMAP3EVM_LCD_PANEL_QVGA         154
161 #define OMAP3EVM_LCD_PANEL_RESB         155
162 #define OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO 210
163 #define OMAP3EVM_DVI_PANEL_EN_GPIO      199
165 static int lcd_enabled;
166 static int dvi_enabled;
168 static void __init omap3_evm_display_init(void)
170         int r;
172         r = gpio_request(OMAP3EVM_LCD_PANEL_RESB, "lcd_panel_resb");
173         if (r) {
174                 printk(KERN_ERR "failed to get lcd_panel_resb\n");
175                 return;
176         }
177         gpio_direction_output(OMAP3EVM_LCD_PANEL_RESB, 1);
179         r = gpio_request(OMAP3EVM_LCD_PANEL_INI, "lcd_panel_ini");
180         if (r) {
181                 printk(KERN_ERR "failed to get lcd_panel_ini\n");
182                 goto err_1;
183         }
184         gpio_direction_output(OMAP3EVM_LCD_PANEL_INI, 1);
186         r = gpio_request(OMAP3EVM_LCD_PANEL_QVGA, "lcd_panel_qvga");
187         if (r) {
188                 printk(KERN_ERR "failed to get lcd_panel_qvga\n");
189                 goto err_2;
190         }
191         gpio_direction_output(OMAP3EVM_LCD_PANEL_QVGA, 0);
193         r = gpio_request(OMAP3EVM_LCD_PANEL_LR, "lcd_panel_lr");
194         if (r) {
195                 printk(KERN_ERR "failed to get lcd_panel_lr\n");
196                 goto err_3;
197         }
198         gpio_direction_output(OMAP3EVM_LCD_PANEL_LR, 1);
200         r = gpio_request(OMAP3EVM_LCD_PANEL_UD, "lcd_panel_ud");
201         if (r) {
202                 printk(KERN_ERR "failed to get lcd_panel_ud\n");
203                 goto err_4;
204         }
205         gpio_direction_output(OMAP3EVM_LCD_PANEL_UD, 1);
207         r = gpio_request(OMAP3EVM_LCD_PANEL_ENVDD, "lcd_panel_envdd");
208         if (r) {
209                 printk(KERN_ERR "failed to get lcd_panel_envdd\n");
210                 goto err_5;
211         }
212         gpio_direction_output(OMAP3EVM_LCD_PANEL_ENVDD, 0);
214         return;
216 err_5:
217         gpio_free(OMAP3EVM_LCD_PANEL_UD);
218 err_4:
219         gpio_free(OMAP3EVM_LCD_PANEL_LR);
220 err_3:
221         gpio_free(OMAP3EVM_LCD_PANEL_QVGA);
222 err_2:
223         gpio_free(OMAP3EVM_LCD_PANEL_INI);
224 err_1:
225         gpio_free(OMAP3EVM_LCD_PANEL_RESB);
229 static int omap3_evm_enable_lcd(struct omap_dss_device *dssdev)
231         if (dvi_enabled) {
232                 printk(KERN_ERR "cannot enable LCD, DVI is enabled\n");
233                 return -EINVAL;
234         }
235         gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 0);
237         if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
238                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
239         else
240                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
242         lcd_enabled = 1;
243         return 0;
246 static void omap3_evm_disable_lcd(struct omap_dss_device *dssdev)
248         gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 1);
250         if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
251                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
252         else
253                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
255         lcd_enabled = 0;
258 static struct omap_dss_device omap3_evm_lcd_device = {
259         .name                   = "lcd",
260         .driver_name            = "sharp_ls_panel",
261         .type                   = OMAP_DISPLAY_TYPE_DPI,
262         .phy.dpi.data_lines     = 18,
263         .platform_enable        = omap3_evm_enable_lcd,
264         .platform_disable       = omap3_evm_disable_lcd,
265 };
267 static int omap3_evm_enable_tv(struct omap_dss_device *dssdev)
269         return 0;
272 static void omap3_evm_disable_tv(struct omap_dss_device *dssdev)
276 static struct omap_dss_device omap3_evm_tv_device = {
277         .name                   = "tv",
278         .driver_name            = "venc",
279         .type                   = OMAP_DISPLAY_TYPE_VENC,
280         .phy.venc.type          = OMAP_DSS_VENC_TYPE_SVIDEO,
281         .platform_enable        = omap3_evm_enable_tv,
282         .platform_disable       = omap3_evm_disable_tv,
283 };
285 static int omap3_evm_enable_dvi(struct omap_dss_device *dssdev)
287         if (lcd_enabled) {
288                 printk(KERN_ERR "cannot enable DVI, LCD is enabled\n");
289                 return -EINVAL;
290         }
292         gpio_set_value(OMAP3EVM_DVI_PANEL_EN_GPIO, 1);
294         dvi_enabled = 1;
295         return 0;
298 static void omap3_evm_disable_dvi(struct omap_dss_device *dssdev)
300         gpio_set_value(OMAP3EVM_DVI_PANEL_EN_GPIO, 0);
302         dvi_enabled = 0;
305 static struct panel_generic_dpi_data dvi_panel = {
306         .name                   = "generic",
307         .platform_enable        = omap3_evm_enable_dvi,
308         .platform_disable       = omap3_evm_disable_dvi,
309 };
311 static struct omap_dss_device omap3_evm_dvi_device = {
312         .name                   = "dvi",
313         .type                   = OMAP_DISPLAY_TYPE_DPI,
314         .driver_name            = "generic_dpi_panel",
315         .data                   = &dvi_panel,
316         .phy.dpi.data_lines     = 24,
317 };
319 static struct omap_dss_device *omap3_evm_dss_devices[] = {
320         &omap3_evm_lcd_device,
321         &omap3_evm_tv_device,
322         &omap3_evm_dvi_device,
323 };
325 static struct omap_dss_board_info omap3_evm_dss_data = {
326         .num_devices    = ARRAY_SIZE(omap3_evm_dss_devices),
327         .devices        = omap3_evm_dss_devices,
328         .default_device = &omap3_evm_lcd_device,
329 };
331 static struct platform_device omap3_evm_dss_device = {
332         .name           = "omapdss",
333         .id             = -1,
334         .dev            = {
335                 .platform_data = &omap3_evm_dss_data,
336         },
337 };
339 static struct regulator_consumer_supply omap3evm_vmmc1_supply = {
340         .supply                 = "vmmc",
341 };
343 static struct regulator_consumer_supply omap3evm_vsim_supply = {
344         .supply                 = "vmmc_aux",
345 };
347 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
348 static struct regulator_init_data omap3evm_vmmc1 = {
349         .constraints = {
350                 .min_uV                 = 1850000,
351                 .max_uV                 = 3150000,
352                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
353                                         | REGULATOR_MODE_STANDBY,
354                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
355                                         | REGULATOR_CHANGE_MODE
356                                         | REGULATOR_CHANGE_STATUS,
357         },
358         .num_consumer_supplies  = 1,
359         .consumer_supplies      = &omap3evm_vmmc1_supply,
360 };
362 /* VSIM for MMC1 pins DAT4..DAT7 (2 mA, plus card == max 50 mA) */
363 static struct regulator_init_data omap3evm_vsim = {
364         .constraints = {
365                 .min_uV                 = 1800000,
366                 .max_uV                 = 3000000,
367                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
368                                         | REGULATOR_MODE_STANDBY,
369                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
370                                         | REGULATOR_CHANGE_MODE
371                                         | REGULATOR_CHANGE_STATUS,
372         },
373         .num_consumer_supplies  = 1,
374         .consumer_supplies      = &omap3evm_vsim_supply,
375 };
377 static struct omap2_hsmmc_info mmc[] = {
378         {
379                 .mmc            = 1,
380                 .caps           = MMC_CAP_4_BIT_DATA,
381                 .gpio_cd        = -EINVAL,
382                 .gpio_wp        = 63,
383         },
384         {}      /* Terminator */
385 };
387 static struct gpio_led gpio_leds[] = {
388         {
389                 .name                   = "omap3evm::ledb",
390                 /* normally not visible (board underside) */
391                 .default_trigger        = "default-on",
392                 .gpio                   = -EINVAL,      /* gets replaced */
393                 .active_low             = true,
394         },
395 };
397 static struct gpio_led_platform_data gpio_led_info = {
398         .leds           = gpio_leds,
399         .num_leds       = ARRAY_SIZE(gpio_leds),
400 };
402 static struct platform_device leds_gpio = {
403         .name   = "leds-gpio",
404         .id     = -1,
405         .dev    = {
406                 .platform_data  = &gpio_led_info,
407         },
408 };
411 static int omap3evm_twl_gpio_setup(struct device *dev,
412                 unsigned gpio, unsigned ngpio)
414         /* gpio + 0 is "mmc0_cd" (input/IRQ) */
415         omap_mux_init_gpio(63, OMAP_PIN_INPUT);
416         mmc[0].gpio_cd = gpio + 0;
417         omap2_hsmmc_init(mmc);
419         /* link regulators to MMC adapters */
420         omap3evm_vmmc1_supply.dev = mmc[0].dev;
421         omap3evm_vsim_supply.dev = mmc[0].dev;
423         /*
424          * Most GPIOs are for USB OTG.  Some are mostly sent to
425          * the P2 connector; notably LEDA for the LCD backlight.
426          */
428         /* TWL4030_GPIO_MAX + 0 == ledA, LCD Backlight control */
429         gpio_request(gpio + TWL4030_GPIO_MAX, "EN_LCD_BKL");
430         gpio_direction_output(gpio + TWL4030_GPIO_MAX, 0);
432         /* gpio + 7 == DVI Enable */
433         gpio_request(gpio + 7, "EN_DVI");
434         gpio_direction_output(gpio + 7, 0);
436         /* TWL4030_GPIO_MAX + 1 == ledB (out, active low LED) */
437         gpio_leds[2].gpio = gpio + TWL4030_GPIO_MAX + 1;
439         platform_device_register(&leds_gpio);
441         return 0;
444 static struct twl4030_gpio_platform_data omap3evm_gpio_data = {
445         .gpio_base      = OMAP_MAX_GPIO_LINES,
446         .irq_base       = TWL4030_GPIO_IRQ_BASE,
447         .irq_end        = TWL4030_GPIO_IRQ_END,
448         .use_leds       = true,
449         .setup          = omap3evm_twl_gpio_setup,
450 };
452 static struct twl4030_usb_data omap3evm_usb_data = {
453         .usb_mode       = T2_USB_MODE_ULPI,
454 };
456 static uint32_t board_keymap[] = {
457         KEY(0, 0, KEY_LEFT),
458         KEY(0, 1, KEY_DOWN),
459         KEY(0, 2, KEY_ENTER),
460         KEY(0, 3, KEY_M),
462         KEY(1, 0, KEY_RIGHT),
463         KEY(1, 1, KEY_UP),
464         KEY(1, 2, KEY_I),
465         KEY(1, 3, KEY_N),
467         KEY(2, 0, KEY_A),
468         KEY(2, 1, KEY_E),
469         KEY(2, 2, KEY_J),
470         KEY(2, 3, KEY_O),
472         KEY(3, 0, KEY_B),
473         KEY(3, 1, KEY_F),
474         KEY(3, 2, KEY_K),
475         KEY(3, 3, KEY_P)
476 };
478 static struct matrix_keymap_data board_map_data = {
479         .keymap                 = board_keymap,
480         .keymap_size            = ARRAY_SIZE(board_keymap),
481 };
483 static struct twl4030_keypad_data omap3evm_kp_data = {
484         .keymap_data    = &board_map_data,
485         .rows           = 4,
486         .cols           = 4,
487         .rep            = 1,
488 };
490 static struct twl4030_madc_platform_data omap3evm_madc_data = {
491         .irq_line       = 1,
492 };
494 static struct twl4030_codec_audio_data omap3evm_audio_data = {
495         .audio_mclk = 26000000,
496 };
498 static struct twl4030_codec_data omap3evm_codec_data = {
499         .audio_mclk = 26000000,
500         .audio = &omap3evm_audio_data,
501 };
503 static struct regulator_consumer_supply omap3_evm_vdda_dac_supply = {
504         .supply         = "vdda_dac",
505         .dev            = &omap3_evm_dss_device.dev,
506 };
508 /* VDAC for DSS driving S-Video */
509 static struct regulator_init_data omap3_evm_vdac = {
510         .constraints = {
511                 .min_uV                 = 1800000,
512                 .max_uV                 = 1800000,
513                 .apply_uV               = true,
514                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
515                                         | REGULATOR_MODE_STANDBY,
516                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
517                                         | REGULATOR_CHANGE_STATUS,
518         },
519         .num_consumer_supplies  = 1,
520         .consumer_supplies      = &omap3_evm_vdda_dac_supply,
521 };
523 /* VPLL2 for digital video outputs */
524 static struct regulator_consumer_supply omap3_evm_vpll2_supply =
525         REGULATOR_SUPPLY("vdds_dsi", "omapdss");
527 static struct regulator_init_data omap3_evm_vpll2 = {
528         .constraints = {
529                 .min_uV                 = 1800000,
530                 .max_uV                 = 1800000,
531                 .apply_uV               = true,
532                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
533                                         | REGULATOR_MODE_STANDBY,
534                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
535                                         | REGULATOR_CHANGE_STATUS,
536         },
537         .num_consumer_supplies  = 1,
538         .consumer_supplies      = &omap3_evm_vpll2_supply,
539 };
541 static struct twl4030_platform_data omap3evm_twldata = {
542         .irq_base       = TWL4030_IRQ_BASE,
543         .irq_end        = TWL4030_IRQ_END,
545         /* platform_data for children goes here */
546         .keypad         = &omap3evm_kp_data,
547         .madc           = &omap3evm_madc_data,
548         .usb            = &omap3evm_usb_data,
549         .gpio           = &omap3evm_gpio_data,
550         .codec          = &omap3evm_codec_data,
551         .vdac           = &omap3_evm_vdac,
552         .vpll2          = &omap3_evm_vpll2,
553 };
555 static struct i2c_board_info __initdata omap3evm_i2c_boardinfo[] = {
556         {
557                 I2C_BOARD_INFO("twl4030", 0x48),
558                 .flags = I2C_CLIENT_WAKE,
559                 .irq = INT_34XX_SYS_NIRQ,
560                 .platform_data = &omap3evm_twldata,
561         },
562 };
564 static int __init omap3_evm_i2c_init(void)
566         /*
567          * REVISIT: These entries can be set in omap3evm_twl_data
568          * after a merge with MFD tree
569          */
570         omap3evm_twldata.vmmc1 = &omap3evm_vmmc1;
571         omap3evm_twldata.vsim = &omap3evm_vsim;
573         omap_register_i2c_bus(1, 2600, omap3evm_i2c_boardinfo,
574                         ARRAY_SIZE(omap3evm_i2c_boardinfo));
575         omap_register_i2c_bus(2, 400, NULL, 0);
576         omap_register_i2c_bus(3, 400, NULL, 0);
577         return 0;
580 static void ads7846_dev_init(void)
582         if (gpio_request(OMAP3_EVM_TS_GPIO, "ADS7846 pendown") < 0)
583                 printk(KERN_ERR "can't get ads7846 pen down GPIO\n");
585         gpio_direction_input(OMAP3_EVM_TS_GPIO);
586         gpio_set_debounce(OMAP3_EVM_TS_GPIO, 310);
589 static int ads7846_get_pendown_state(void)
591         return !gpio_get_value(OMAP3_EVM_TS_GPIO);
594 static struct ads7846_platform_data ads7846_config = {
595         .x_max                  = 0x0fff,
596         .y_max                  = 0x0fff,
597         .x_plate_ohms           = 180,
598         .pressure_max           = 255,
599         .debounce_max           = 10,
600         .debounce_tol           = 3,
601         .debounce_rep           = 1,
602         .get_pendown_state      = ads7846_get_pendown_state,
603         .keep_vref_on           = 1,
604         .settle_delay_usecs     = 150,
605         .wakeup                         = true,
606 };
608 static struct omap2_mcspi_device_config ads7846_mcspi_config = {
609         .turbo_mode     = 0,
610         .single_channel = 1,    /* 0: slave, 1: master */
611 };
613 static struct spi_board_info omap3evm_spi_board_info[] = {
614         [0] = {
615                 .modalias               = "ads7846",
616                 .bus_num                = 1,
617                 .chip_select            = 0,
618                 .max_speed_hz           = 1500000,
619                 .controller_data        = &ads7846_mcspi_config,
620                 .irq                    = OMAP_GPIO_IRQ(OMAP3_EVM_TS_GPIO),
621                 .platform_data          = &ads7846_config,
622         },
623 };
625 static struct omap_board_config_kernel omap3_evm_config[] __initdata = {
626 };
628 static void __init omap3_evm_init_irq(void)
630         omap_board_config = omap3_evm_config;
631         omap_board_config_size = ARRAY_SIZE(omap3_evm_config);
632         omap2_init_common_infrastructure();
633         omap2_init_common_devices(mt46h32m32lf6_sdrc_params, NULL);
634         omap_init_irq();
637 static struct platform_device *omap3_evm_devices[] __initdata = {
638         &omap3_evm_dss_device,
639 };
641 static struct ehci_hcd_omap_platform_data ehci_pdata __initdata = {
643         .port_mode[0] = EHCI_HCD_OMAP_MODE_UNKNOWN,
644         .port_mode[1] = EHCI_HCD_OMAP_MODE_PHY,
645         .port_mode[2] = EHCI_HCD_OMAP_MODE_UNKNOWN,
647         .phy_reset  = true,
648         /* PHY reset GPIO will be runtime programmed based on EVM version */
649         .reset_gpio_port[0]  = -EINVAL,
650         .reset_gpio_port[1]  = -EINVAL,
651         .reset_gpio_port[2]  = -EINVAL
652 };
654 #ifdef CONFIG_OMAP_MUX
655 static struct omap_board_mux board_mux[] __initdata = {
656         OMAP3_MUX(SYS_NIRQ, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP |
657                                 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
658                                 OMAP_PIN_OFF_WAKEUPENABLE),
659         OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
660                                 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW),
661         { .reg_offset = OMAP_MUX_TERMINATOR },
662 };
663 #endif
665 static struct omap_musb_board_data musb_board_data = {
666         .interface_type         = MUSB_INTERFACE_ULPI,
667         .mode                   = MUSB_OTG,
668         .power                  = 100,
669 };
671 static void __init omap3_evm_init(void)
673         omap3_evm_get_revision();
674         omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
676         omap3_evm_i2c_init();
678         platform_add_devices(omap3_evm_devices, ARRAY_SIZE(omap3_evm_devices));
680         spi_register_board_info(omap3evm_spi_board_info,
681                                 ARRAY_SIZE(omap3evm_spi_board_info));
683         omap_serial_init();
685         /* OMAP3EVM uses ISP1504 phy and so register nop transceiver */
686         usb_nop_xceiv_register();
688         if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2) {
689                 /* enable EHCI VBUS using GPIO22 */
690                 omap_mux_init_gpio(22, OMAP_PIN_INPUT_PULLUP);
691                 gpio_request(OMAP3_EVM_EHCI_VBUS, "enable EHCI VBUS");
692                 gpio_direction_output(OMAP3_EVM_EHCI_VBUS, 0);
693                 gpio_set_value(OMAP3_EVM_EHCI_VBUS, 1);
695                 /* Select EHCI port on main board */
696                 omap_mux_init_gpio(61, OMAP_PIN_INPUT_PULLUP);
697                 gpio_request(OMAP3_EVM_EHCI_SELECT, "select EHCI port");
698                 gpio_direction_output(OMAP3_EVM_EHCI_SELECT, 0);
699                 gpio_set_value(OMAP3_EVM_EHCI_SELECT, 0);
701                 /* setup EHCI phy reset config */
702                 omap_mux_init_gpio(21, OMAP_PIN_INPUT_PULLUP);
703                 ehci_pdata.reset_gpio_port[1] = 21;
705                 /* EVM REV >= E can supply 500mA with EXTVBUS programming */
706                 musb_board_data.power = 500;
707                 musb_board_data.extvbus = 1;
708         } else {
709                 /* setup EHCI phy reset on MDC */
710                 omap_mux_init_gpio(135, OMAP_PIN_OUTPUT);
711                 ehci_pdata.reset_gpio_port[1] = 135;
712         }
713         usb_musb_init(&musb_board_data);
714         usb_ehci_init(&ehci_pdata);
715         ads7846_dev_init();
716         omap3evm_init_smsc911x();
717         omap3_evm_display_init();
720 MACHINE_START(OMAP3EVM, "OMAP3 EVM")
721         /* Maintainer: Syed Mohammed Khasim - Texas Instruments */
722         .boot_params    = 0x80000100,
723         .map_io         = omap3_map_io,
724         .reserve        = omap_reserve,
725         .init_irq       = omap3_evm_init_irq,
726         .init_machine   = omap3_evm_init,
727         .timer          = &omap_timer,
728 MACHINE_END